(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

3-Port Solenoid Valve, Direct Operated Poppet Type, Rubber Seal, VT325 Series (Part Numbers)

3-Port Solenoid Valve, Direct Operated Poppet Type, Rubber Seal, VT325 Series

Elastic body seal type solenoid valve.
[Features]
· Compact yet with a large valve capacity
・ External dimensions: W 55 × H 118 × D 53 mm (Grommet)
・ Six valve functions in one (Universal porting type)
・ Six valve functions can be obtained by selecting the piping port
・ It can be used freely such as N.C. specifications, N.O. specifications, divider specifications, selector specifications, etc.
・ It can be used in vacuum (-101.2 kPa) (Vacuum specification: VT/VO325V)
・ for manifold: VO325
・ The VT325 manifold is a B-mount type with a common exhaust type

(i)Caution

  • Product images may be representative. Refer to the manufacturer's catalog for details.

PDF

Part Number

Configured Part Number is shown.

VT325-032T-M

3-Port Solenoid Valve, Direct Operated Poppet Type, Rubber Seal, VT325 Series Specifications

VT325-□□T external appearance

VT325-□□T external appearance

VT325-□□D external appearance

VT325-□□D external appearance

VT325-□□C external appearance

VT325-□□C external appearance

VT325-□□G external appearance

VT325-□□G external appearance

Switching MethodDirect operation type 2-position single solenoid
Usable FluidsAir
Operating Pressure Range0 to 1.0 MPa
Ambient Temperature and Operating Fluid Temperature5 to 50°C
Maximum Operating Frequency5 Hz
Response time*130 ms or less (at 0.5 MPa)
LubricationNot required (Use turbine oil class 1 ISO VG32, if lubricated)
Manual OperationNon-locking, push type
Impact resistance / Vibration resistance*2150/50 m/s2
EnclosureDust-proof

*1: Based on JIS B 8419:2010 dynamic performance test. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunction occurred in 1 sweep test between 45 and 1,000 Hz. The test was performed in both energized and de-energized states in the axial and right angle directions of the main valve/armature. (Initial value)

Solenoid Specifications

Electrical EntryGrommet, conduit. DIN terminal
Conduit terminal
Coil Rated Voltage100 V AC, 200 V 50/60 Hz, 24 V DC
Allowable Voltage Fluctuation-15% to +10% of rated voltage
Apparent power*3ACStarting50 Hz75 VA
60 Hz60 VA
Holding50 Hz27 VA
60 Hz17 VA
Power consumption*1DC12W

*3: When rated voltage is applied

Flow Rate Characteristics / Weight Table

Valve Model NumbersPiping connection port diameterFlow Rate CharacteristicsWeight
1→2 (P→A)2→3 (A→R)3→2 (R→A)2→1 (A→P)
C
(dm3/(s·bar))
bCvC
(dm3/(s·bar))
bCvC
(dm3/(s·bar))
bCvC
(dm3/(s·bar))
bCvGrommet
VT3251/45.50.371.45.90.351.55.50.331.45.70.321.40.55 kg
(For alternating current)
0.60 kg
(For direct current)
VT325V
(Vacuum specification)
VT3253/85.50.371.46.10.371.65.70.341.46.60.251.5
VT325V
(Vacuum specification)

*Value for valve single unit. This will differ for the manifold. See manifold specifications in the manufacturer's catalog for details.

Structure Drawing

Structure drawing when not energized

Structure drawing when not energized

In an non-energized state, the spool valve (3) is pushed upward with the reaction force of the spring (4), sealing (1) while (2) and (3) are opened.
Air flow direction: (1) ⇔ block, (2) ⇔ (3)

Structure drawing when energized

Structure drawing when energized

When the coil (6) is energized, the plunger (7) is attracted and through the overtravel assembly it pushes down the spool valve (3). As a result, (3) is sealed while (1) and (2) are opened.
Air flow direction: (1) ⇔ (2), (3) ⇔ block

NumberPart nameMaterialNote
1BodyDie-cast aluminumPlatinum silver
2CoverDie-cast aluminumPlatinum silver
3Spool ValveAluminum, NBR-

Outline dimensional drawing

 

(Unit: mm)

 

Grommet (G) dimensional drawing

Grommet (G) dimensional drawing

 

(Unit: mm)

 

Conduit (C) dimensional drawing

Conduit (C) dimensional drawing

VT325 Series Manifold Specifications

Common exhaust type external appearance

Common exhaust type external appearance

Manifold specifications

  • Manifold type: B mount
  • Maximum number of valve stations: 17 *
  • Compatible solenoid valve model: VO325-00□□(-Q)

*When there are 4 stations or more, apply pressure from both sides of the P port. Also, exhaust from R ports on both sides.

Exhaust port typeConnecting part / Port sizePiping direction
PARPAR
CommonBaseBaseBaseSideSide/BottomSide
1/4 / 3/81/4 / 3/81/4 / 3/8

Flow Rate Characteristics / Weight Table

Valve Model NumbersFlow Rate CharacteristicsWeight
1→2 (P→A)2→3 (A→R)3→2 (R→A)2→1 (A→P)
C
(dm3/(s·bar))
bCvC
(dm3/(s·bar))
bCvC
(dm3/(s·bar))
bCvC
(dm3/(s·bar))
bCvGrommet
VO3254.10.241.04.40.181.04.50.151.04.30.231.00.58 kg
(For alternating current)
0.63 kg
(For direct current)
VO325V
(Vacuum specification)

Outline dimensional drawing

 

(Unit: mm)

 

Common exhaust type dimensional drawings

Common exhaust type dimensional drawings

*The section enclosed in the dotted box (valve unit port positions) shows the bottom ported model.

 

(n: number of stations)

 

Symboln
2345678910
L1131177223269315361407453499
L2111157203249295341387433479

Calculation: L1 = 46 n + 39, L2 = 46 n + 19

Precautions

  • *1The bottom of the solenoid valve has a breather hole for the main valve. Take proper measures to prevent this hole from being blocked as this will lead to a malfunction. *Ordinarily, when the solenoid valve is mounted on a metal surface, it can breathe through the breather hole via the breather groove. However, if the surface on which it will be mounted is made of rubber, the rubber could deform and block the hole.
  • *2Take proper measures to prevent dust and foreign matter from entering through unused ports, such as the exhaust port. The grommet portion contains a breather hole for the armature. Take proper measures to prevent dust or foreign matter from accumulating in this area.

Manifold specification specific product precautions

  • *When mounting the valve on the manifold base, the mounting orientation is set. Mounting in the wrong direction may cause connected equipment to malfunction. When mounting, see the drawings in the manufacturer's catalog. The drawing is for the N.C. specification.
  • *How to switch from N.C. specification to N.O. specification: The product is configured as N.C. specification at the time of shipment from the factory. Remove the 2 mounting screws of the required valve and rotate the valve main body 180° on the manifold base to change the valve from a N.C. specification to a N.O. specification. (Confirm that gaskets are mounted on the valve mounting surface at this time.) Tighten the screws sufficiently. Mounting screw tightening torque: 3 N⋅m

Other

*See the manufacturer's catalog for information other than that above.

Part Number
VT325-032T-M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Number of Ports Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Plumbing Driving Type CV Value Seal Type Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Valve options

-

1 Piece(s) Quote Single Use3-Port ValveDirectStandard[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)AC200V[Rc (R)] Rc3/8Direct PlumbingLinear Motion Poppet1.4Soft SealInternalLockConduit terminalLocking type (tool required)NoneNoneStandard

Loading...

  1. 1

Basic Information

Type Solenoid Valves Pressure Rating(MPa) 0 to 1.0

Please check the type/dimensions/specifications of the part VT325-032T-M in the 3-Port Solenoid Valve, Direct Operated Poppet Type, Rubber Seal, VT325 Series series.

Similar Part Numbers

Part Number
VO325-001D-Q
VO325-001DL
VO325-001DL-M
VT325-032TL
VT325-032TL-M
VT325-032TLS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Number of Ports Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Plumbing Driving Type CV Value Seal Type Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Valve options

-

1 Piece(s) Quote Unit for Manifold Mounting3-Port ValveManifold BaseStandard[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)AC100V--Sub-Base PlumbingLinear Motion Poppet1.4Soft SealInternalNon-LockingDIN terminalNon-lockingNoneCE compliant productStandard

-

1 Piece(s) Quote Unit for Manifold Mounting3-Port ValveManifold BaseStandard[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)AC100V--Sub-Base PlumbingLinear Motion Poppet1.4Soft SealInternalNon-LockingDIN terminal with indicator lightNon-lockingNoneNoneStandard

-

1 Piece(s) Quote Unit for Manifold Mounting3-Port ValveManifold BaseStandard[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)AC100V--Sub-Base PlumbingLinear Motion Poppet1.4Soft SealInternalLockDIN terminal with indicator lightLocking type (tool required)NoneNoneStandard

-

1 Piece(s) Quote Single Use3-Port ValveDirectStandard[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)AC200V[Rc (R)] Rc3/8Direct PlumbingLinear Motion Poppet1.4Soft SealInternalNon-LockingTerminal with indicator lightNon-lockingNoneNoneStandard

-

1 Piece(s) Quote Single Use3-Port ValveDirectStandard[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)AC200V[Rc (R)] Rc3/8Direct PlumbingLinear Motion Poppet1.4Soft SealInternalLockTerminal with indicator lightLocking type (tool required)NoneNoneStandard

-

1 Piece(s) Quote Single Use3-Port ValveDirectLubrication Free[Single] Single[Others] 2 positions universalSelf-Recovery (Spring Return)AC200V[Rc (R)] Rc3/8Direct PlumbingLinear Motion Poppet1.4Soft SealInternalNon-LockingTerminal with indicator lightNon-lockingWith surge voltage suppressorNon-compliantStandard

Tech Support