(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
SMC Solenoid Valve.
[Features]
· Extraordinarily stable responsiveness at high speed
· Compact and lightweight (34 g) yet with a large flow capacity
· Can also be used for vacuum applications (-101.2 kPa)
· Compatible with clean environments
· Copper-free specifications
Part Number
Configured Part Number is shown.
VQD1121U-6L-M5
L plug connector type, base mounted type external appearance
L plug connector type, body ported type external appearance
M plug connector type, base mounted type external appearance
M plug connector type, body ported type external appearance
Item | Type | ||||
---|---|---|---|---|---|
Single standard type | Single high flow capacity type | Latching high flow capacity type | |||
Valve Specifications | Valve Construction | 4-port direct operated poppet valve | |||
Usable Fluids | Air | ||||
Maximum Operating Pressure | 0.7 MPa | ||||
Minimum operating pressure / Vacuum specification | 0 MPa / -101.2 kPa | ||||
Response time*1 | ON: 4 ms ±1, OFF: 2 ms ±1 | 10 ms or less | |||
Ambient Temperature and Operating Fluid Temperature | -10 to +50°C *2 | ||||
Lubrication | Not required | ||||
Manual Operation | Non-locking, push type | Locking type | |||
Impact resistance / Vibration resistance*3 | 150/30 m/s2 | ||||
Mounting Position | Free | ||||
Enclosure | Dust-proof | ||||
Weight | 34 g | 37 g | |||
Electrical Specifications | Coil Rated Voltage | DC | 24 V, 12 V | 24 V DC | |
Allowable Voltage Fluctuation | ±10% of rated voltage | ||||
Coil Insulation Type | Class B or equivalent | ||||
Power Consumption | DC | 2 W | 3.2 W (Power saving type), (inrush 3.2 W, holding 1.0 W)*4 | 2 W | |
Electrical Entry | L plug connector, M plug connector (with indicator light / surge voltage suppressor) |
*1: Response time measured based on JIS B8419:2010. (Value during operation except immediately after left unused with coil temperature 20°C, pressure 0.5 MPa, rated voltage, with indicator light / surge voltage suppressor) Depending on the operating conditions, a response delay of approximately 1 ms may be experienced immediately following a period of disuse.
*2: Use dry air when operating at low temperatures and with no condensation.
*3: Impact resistance: No malfunction occurred when tested using a drop tester. The test was performed once for each condition, in both energized and de-energized states, in the axial and right angle directions of the main valve/armature. (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*4: For information regarding inrush time, see the electrical waveform for the power-saving type shown under "Wiring Specifications" in the manufacturer's catalog.
Valve Model Numbers | Port size | Flow Rate Characteristics | ||||||
---|---|---|---|---|---|---|---|---|
1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → EA/EB) | |||||||
C (dm3/(s·bar)) | b | Cv | C (dm3/(s·bar)) | b | Cv | |||
Body Ported Types | VQD1121-□L-M5 VQD1121-□M-M5 | M5 × 0.8 | 0.22 | 0.16 | 0.05 | 0.19 | 0.31 | 0.05 |
VQD1121U-□L-M5 VQD1121U-□M-M5 VQD1121W-□L-M5 VQD1121W-□M-M5 | 0.27 | 0.24 | 0.07 | 0.28 | 0.28 | 0.07 | ||
Base Mounted Type (with Sub-Plate) | VQD1151-□L-M5 VQD1151-□M-M5 | 0.22 | 0.10 | 0.05 | 0.22 | 0.31 | 0.06 | |
VQD1151U-□L-M5 VQD1151U-□M-M5 VQD1151W-□L-M5 VQD1151W-□M-M5 VQD1251U-□L-M5 VQD1251U-□M-M5 VQD1251W-□L-M5 VQD1251W-□M-M5 | 0.27 | 0.25 | 0.07 | 0.27 | 0.28 | 0.07 |
Structure Drawing
Number | Part name | Material | Note |
---|---|---|---|
1 | Solenoid coil assembly | - | - |
2 | Sub-plate | Aluminum | VQD1000-S-M5 (base mounted type only) |
3 | Body | ZDC | - |
4 | Spool Valve | Aluminum | - |
5 | Poppet | HNBR | - |
6 | Guide ring | Resin | - |
7 | Return Spring | SUS | - |
8 | Manual | Aluminum | - |
9 | Gasket | HNBR | - |
10 | Round Head Combination Screw | Steel | - |
Component part (single type)
*Body unit cannot be dismantled.
(Unit: mm)
L plug connector type: VQD1121□-□L-M5, M plug connector type: VQD1121□-□M-M5 drawing
(Unit: mm)
L plug connector type: VQD1151□-□L-M5, M plug connector type: VQD1151□-□M-M5 dimensional outline drawing
(Unit: mm)
L plug connector type: VQD1251□-□L-M5, M plug connector type: VQD1251□-□M-M5 dimensional outline drawing
Part Number |
---|
VQD1121U-6L-M5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type | Application | Number of Ports | Mounting Orientation | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Plumbing | Driving Type | CV Value | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Indicator light / Surge voltage suppressor | CE compliant | Valve options | Related component type | Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Solenoid Valves | Single Use | 4-Port Valve | Direct | Standard | [Single] Single | 2-Position Normally Open | Self-Recovery (Spring Return) | DC12V | M | M5 | - | Direct Plumbing | Linear Motion Poppet | 0.07 | Soft Seal | 0 to 0.7 | Internal | Not Provided | Plug lead type: L plug connector, with indicator light / surge voltage suppressor with lead wire | - | None | For large flow capacity | - | - |
Loading...
Please check the type/dimensions/specifications of the part VQD1121U-6L-M5 in the 4‑Port Solenoid Valve Direct Operated Poppet Type VQD1000 Series series.
Part Number |
---|
VQD1121-5L-M5-Q |
VQD1121-5LO-M5 |
VQD1121-5LO-M5-Q |
VQD1121U-6L-M5-Q |
VQD1121U-6LO-M5 |
VQD1121U-6LO-M5-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type | Application | Number of Ports | Mounting Orientation | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Plumbing | Driving Type | CV Value | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Indicator light / Surge voltage suppressor | CE compliant | Valve options | Related component type | Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 92.87 | 1 Piece(s) | Quote | Solenoid Valves | Single Use | 4-Port Valve | Direct | Standard | [Single] Single | 2-Position Normally Open | Self-Recovery (Spring Return) | DC24V | M | M5 | - | Direct Plumbing | Linear Motion Poppet | 0.05 | Soft Seal | 0 to 0.7 | Internal | Not Provided | Plug lead type: L plug connector, with indicator light / surge voltage suppressor with lead wire | - | CE compliant product | Standard | - | - | ||
SGD 86.92 | 1 Piece(s) | 46 Day(s) | Solenoid Valves | Single Use | 4-Port Valve | Direct | Standard | [Single] Single | 2-Position Normally Open | Self-Recovery (Spring Return) | DC24V | M | M5 | - | Direct Plumbing | Linear Motion Poppet | 0.05 | Soft Seal | 0 to 0.7 | Internal | Not Provided | Plug lead type: L plug connector, with indicator light / surge voltage suppressor, without connector | - | None | Standard | - | - | ||
SGD 90.88 | 1 Piece(s) | 46 Day(s) | Solenoid Valves | Single Use | 4-Port Valve | Direct | Standard | [Single] Single | 2-Position Normally Open | Self-Recovery (Spring Return) | DC24V | M | M5 | - | Direct Plumbing | Linear Motion Poppet | 0.05 | Soft Seal | 0 to 0.7 | Internal | Not Provided | Plug lead type: L plug connector, with indicator light / surge voltage suppressor, without connector | - | CE compliant product | Standard | - | - | ||
- | 1 Piece(s) | Quote | Solenoid Valves | Single Use | 4-Port Valve | Direct | Standard | [Single] Single | 2-Position Normally Open | Self-Recovery (Spring Return) | DC12V | M | M5 | - | Direct Plumbing | Linear Motion Poppet | 0.07 | Soft Seal | 0 to 0.7 | Internal | Not Provided | Plug lead type: L plug connector, with indicator light / surge voltage suppressor with lead wire | - | CE compliant product | For large flow capacity | - | - | ||
- | 1 Piece(s) | Quote | Solenoid Valves | Single Use | 4-Port Valve | Direct | Standard | [Single] Single | 2-Position Normally Open | Self-Recovery (Spring Return) | DC12V | M | M5 | - | Direct Plumbing | Linear Motion Poppet | 0.07 | Soft Seal | 0 to 0.7 | Internal | Not Provided | Plug lead type: L plug connector, with indicator light / surge voltage suppressor, without connector | - | None | For large flow capacity | - | - | ||
- | 1 Piece(s) | Quote | Solenoid Valves | Single Use | 4-Port Valve | Direct | Standard | [Single] Single | 2-Position Normally Open | Self-Recovery (Spring Return) | DC12V | M | M5 | - | Direct Plumbing | Linear Motion Poppet | 0.07 | Soft Seal | 0 to 0.7 | Internal | Not Provided | Plug lead type: L plug connector, with indicator light / surge voltage suppressor, without connector | - | CE compliant product | For large flow capacity | - | - |
How can we improve?
How can we improve?