(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

5-Port Solenoid Valve, Pilot Operated, Elastic Material Seal, VFR3000 (Part Numbers)

5-Port Solenoid Valve, Pilot Operated, Elastic Material Seal, VFR3000

A solenoid valve whose main valve structure is an elastic body seal.
[Features]
・ VFR3000 Series
・ Abundant size variations
・ For driving medium and large cylinders
・ Manifold model: VV5FR2, VV5FR3, VV5FR4, VV5FR5

(i)Caution

  • Product images may be representative. Refer to the manufacturer's catalog for details.

PDF

Part Number

Configured Part Number is shown.

VFR3100-5FZ-03N-Q

Rubber Seal, 5-Port Pilot Type, Plug-In Type / Non-Plug-In Type VFR3000 Series Specifications

VFR3000 Series plug-in type external appearance

VFR3000 Series plug-in type external appearance

VFR3000 Series non-plug-in type external appearance

VFR3000 Series non-plug-in type external appearance

Valve SpecificationsFluidAir
Operating pressure range2 position single, 3 position0.2 to 0.9 MPa
2-position double0.1 to 0.9 MPa
Ambient Temperature and Operating Fluid Temperature-10°C to +50°C (no freezing).
LubricationNot required *1
Manual OperationNon-locking, push type
Mounting OrientationFree
Impact Resistance / Vibration Resistance300/50 m/s2 *2
EnclosureDust-proof
Electrical SpecificationsCoil Rated Voltage100 V, 200 V AC (50/60 Hz), 24 V DC
Allowable Voltage Fluctuation-15% to +10% of rated voltage
Apparent Power AC *3Starting5.6 VA / 50 Hz, 5.0 VA / 60 Hz
Holding3.4 VA (2.1 W) / 50 Hz, 2.3 VA (1.5 W) / 60 Hz
Current Consumption DC *31.8 W (2.04 W: with light and surge voltage suppressor)
Electrical EntryPlug-in typeConduit terminal
Non-plug-in typeGrommet, grommet terminal
Conduit terminal, DIN terminal

*1: If lubricating, use turbine oil class 1 (ISO VG32).
*2: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*3: At rated voltage.

Model

ConfigurationModelPiping Connection Port Diameter *1Flow Rate Characteristics *1
Plug-InNon-Plug-In1 → 4/2 (P → A/B)4/2 → 5/3 (A/B → EA/EB)
C
(dm3/(s·bar))
bCvC
(dm3/(s·bar))
bCv
2 PositionSingleVFR310□VFR311□
VFR314□
1/47.50.381.97.50.341.9
3/88.40.392.28.70.382.2
DoubleVFR320□VFR321□
VFR324□
1/47.10.411.97.40.401.9
3/87.90.362.08.60.372.2
3 PositionClosed CenterVFR330□VFR331□
VFR334□
1/46.80.401.86.30.381.6
3/87.20.391.96.50.401.7
Exhaust CenterVFR340□VFR341□
VFR344□
1/46.50.421.77.9 (3.4)0.41 (0.47)2.0 (0.96)
3/86.90.421.89.5 (3.4)0.39 (0.46)2.4 (0.96)
Pressure CenterVFR350□VFR351□
VFR354□
1/47.6 (2.4)0.33 (0.48)1.9 (0.69)6.10.361.5
3/89.3 (2.4)0.34 (0.47)2.2 (0.69)6.50.411.7
ConfigurationModelMaximum Operating Frequency Hz *2Response Time ms *3Weight (kg) *4
Plug-InNon-Plug-In
2 PositionSingleVFR310□VFR311□
VFR314□
530 or less0.61 (0.64) [0.58]
DoubleVFR320□VFR321□
VFR324□
530 or less0.71 (0.74) [0.69]
3 PositionClosed CenterVFR330□VFR331□
VFR334□
350 or less0.72 (0.75) [0.71]
Exhaust CenterVFR340□VFR341□
VFR344□
350 or less0.72 (0.75) [0.71]
Pressure CenterVFR350□VFR351□
VFR354□
350 or less0.72 (0.75) [0.71]

*1: Values in [ ] denote the normal position.
*2: The minimum operating frequency is once per 30 days.
*Based on JIS B 8419:2010 dynamic performance test (at 0.5 MPa, with coil temperature of 20°C, at rated voltage, with no surge voltage suppressor).
*4: The table shows values for the VFR3□00-□FZ-02/03. Values in ( ) are for the VFR3□10-□DZ-02/03, and the values in [ ] are for the VFR3□40-□G-02/03.

Product Drawing

Non-plug-in type / 2-position single

 

(Unit: mm)

 

2-Position position single: VFR3140/1-□G dimensional drawing

2-Position position single: VFR3140/1-□G dimensional drawing

  • *Values in ( ) are for 1/4.

 

(Unit: mm)

 

E: grommet terminal dimensional drawing

E: grommet terminal dimensional drawing

  • *The numbers in boxes are for with a light and surge voltage suppressor.

 

(Unit: mm)

 

T: Conduit terminal dimensional drawing

T: Conduit terminal dimensional drawing

  • *The numbers in boxes are for with a light and surge voltage suppressor.

 

(Unit: mm)

 

D, Y: DIN terminal dimensional drawing

D, Y: DIN terminal dimensional drawing

  • *The numbers in boxes are for with a light and surge voltage suppressor.

Non-plug-in type / 2-position double, 3-position closed center, exhaust center, pressure center

 

(Unit: mm)

 

2-position double: VFR3240/1-□G, 3-position closed center: VFR3340/1-□G, 3-position exhaust center: VFR3440/1-□G, 3-position pressure center: VFR3540/1-□G dimensional drawing

2-position double: VFR3240/1-□G, 3-position closed center: VFR3340/1-□G, 3-position exhaust center: VFR3440/1-□G, 3-position pressure center: VFR3540/1-□G dimensional drawing

  • Values in brackets are for position 3.
  • Values in parentheses are for 1/4.

 

(Unit: mm)

 

E: grommet terminal dimensional drawing

E: grommet terminal dimensional drawing

  • Values in brackets are for position 3.
  • *The numbers in boxes are for with a light and surge voltage suppressor.

 

(Unit: mm)

 

T: Conduit terminal dimensional drawing

T: Conduit terminal dimensional drawing

  • Values in brackets are for position 3.
  • *The numbers in boxes are for with a light and surge voltage suppressor.

 

(Unit: mm)

 

D, Y: DIN terminal dimensional drawing

D, Y: DIN terminal dimensional drawing

  • Values in brackets are for position 3.
  • *The numbers in boxes are for with a light and surge voltage suppressor.

Precautions

  • Be sure to read the individual product cautions before use.
  • See the SMC catalog for product information other than that detailed above.
Part Number
VFR3100-5FZ-03N-Q
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Application Number of Ports Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Plumbing Driving Type CV Value Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Body type Piping specifications Body options Related component type

-

1 Piece(s) Quote Solenoid ValvesSingle Use5-Port ValveDirectStandard / Lubrication Free[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)DC24VNPT3/840 to 200Sub-Base PlumbingPilot Type Spool2.2Soft Seal02 to 0.9InternalNon-LockingPlug-in conduit terminalNon-locking, push typeWith indicator light and surge voltage suppressorYesPlug-InSide portedStandard-

Loading...

  1. 1

Please check the type/dimensions/specifications of the part VFR3100-5FZ-03N-Q in the 5-Port Solenoid Valve, Pilot Operated, Elastic Material Seal, VFR3000 series.

Similar Part Numbers

Part Number
SF4-1FC-70
SF4-2F-70
SF4-2FA-70
VFR3100-5FZ-03T
VFR3100-5FZ-03T-Q
VFR3100-5FZ-B02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Application Number of Ports Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Plumbing Driving Type CV Value Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Body type Piping specifications Body options Related component type

-

1 Piece(s) Quote Related Components-------AC100V----------Plug-InLocking type C (Lever)NoneNon-compliant---Pilot valve Ass'y

SGD 49.70

1 Piece(s) 46 Day(s) Related Components-------AC200V----------Plug-InNon-locking, push typeNoneNon-compliant---Pilot valve Ass'y

-

1 Piece(s) Quote Related Components-------AC200V----------Plug-InNon-locking, push type A (projecting)NoneNon-compliant---Pilot valve Ass'y

-

1 Piece(s) Quote Solenoid ValvesSingle Use5-Port ValveDirectStandard / Lubrication Free[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)DC24VNPTF3/840 to 200Sub-Base PlumbingPilot Type Spool2.2Soft Seal02 to 0.9InternalNon-LockingPlug-in conduit terminalNon-locking, push typeWith indicator light and surge voltage suppressorNonePlug-InSide portedStandard-

-

1 Piece(s) Quote Solenoid ValvesSingle Use5-Port ValveDirectStandard / Lubrication Free[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)DC24VNPTF3/840 to 200Sub-Base PlumbingPilot Type Spool2.2Soft Seal02 to 0.9InternalNon-LockingPlug-in conduit terminalNon-locking, push typeWith indicator light and surge voltage suppressorYesPlug-InSide portedStandard-

-

1 Piece(s) Quote Solenoid ValvesSingle Use5-Port ValveDirectStandard / Lubrication Free[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)DC24V[Rc (R)] Rc1/440 to 140Sub-Base PlumbingPilot Type Spool1.9Soft Seal02 to 0.9InternalNon-LockingPlug-in conduit terminalNon-locking, push typeWith indicator light and surge voltage suppressorNonePlug-InBottom portedStandard-

Tech Support