(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

5-Port Solenoid Valve, Pilot Operated, Elastic Material Seal, VFR2000 (Part Numbers)

5-Port Solenoid Valve, Pilot Operated, Elastic Material Seal, VFR2000

A solenoid valve whose main valve structure is an elastic body seal.
[Features]
・ VFR2000 Series
・ Abundant size variations
・ For driving medium and large cylinders
・ Manifold model: VV5FR2, VV5FR3, VV5FR4, VV5FR5

(i)Caution

  • Product images may be representative. Refer to the manufacturer's catalog for details.

PDF

Part Number

Configured Part Number is shown.

VFR2210-5MZC-02

Rubber Seal, 5-Port Pilot Type, Plug-In Type / Non-Plug-In Type VFR2000 Series Specifications

VFR2000 Series plug-in type external appearance

VFR2000 Series plug-in type external appearance

VFR2000 Series non-plug-in type external appearance

VFR2000 Series non-plug-in type external appearance

Valve SpecificationsFluidAir
Operating pressure range2 position single, 3 position0.2 to 0.9 MPa
2-position double0.1 to 0.9 MPa
Ambient Temperature and Operating Fluid Temperature-10°C to +50°C (no freezing)
LubricationNot required *1
Manual OperationNon-locking, push type
Mounting OrientationFree
Impact Resistance / Vibration Resistance300/50 m/s2 *2
EnclosureDust-proof
Electrical SpecificationsCoil Rated Voltage100 V, 200 V AC (50/60 Hz), 24 V DC
Allowable Voltage Fluctuation-15% to +10% of rated voltage
Apparent Power AC *3Starting5.6 VA / 50 Hz, 5.0 VA / 60 Hz
Holding3.4 VA (2.1 W) / 50 Hz, 2.3 VA (1.5 W) / 60 Hz
Current Consumption DC *31.8 W (2.04 W: with light and surge voltage suppressor)
Electrical EntryPlug-in typeConduit terminal
Non-plug-in typeGrommet, grommet terminal
Conduit terminal, DIN terminal
L plug connector, M plug connector

*1: If lubricating, use turbine oil class 1 (ISO VG32).
*2: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*3: At rated voltage.

Model

ConfigurationModelPiping Connection Port Diameter RcFlow Rate Characteristics *1
Plug-InNon-Plug-In1 → 4/2 (P → A/B)
C
(dm3/(s·bar))
bCv
2 PositionSingleVFR2100VFR21101/82.50.180.58
1/42.80.240.62
DoubleVFR2200VFR22101/82.40.210.56
1/42.60.270.62
3 PositionClosed CenterVFR2300VFR23101/81.30.450.36
1/41.30.450.36
Exhaust CenterVFR2400VFR24101/80.790.530.24
1/40.790.530.24
Pressure CenterVFR2500VFR25101/82.8 (0.65)0.24 (0.60)0.68 (0.21)
1/43.2 (0.75)0.26 (0.55)0.73 (0.23)
ConfigurationModelFlow Rate Characteristics *1Maximum Operating Frequency Hz *2Response Time ms *3Weight (kg) *4
Plug-InNon-Plug-In4/2 → 5/3 (A/B → EA/EB)
C
(dm3/(s·bar))
bCv
2 PositionSingleVFR2100VFR21103.00.270.701020 or less0.34 (0.32)
3.00.270.70
DoubleVFR2200VFR22103.10.280.741020 or less0.42 (0.44)
3.10.280.74
3 PositionClosed CenterVFR2300VFR23101.40.460.41530 or less0.43 (0.45)
1.40.460.41
Exhaust CenterVFR2400VFR24103.1 (0.89)0.24 (0.51)0.74 (0.27)530 or less0.43 (0.45)
3.1 (0.89)0.24 (0.51)0.74 (0.27)
Pressure CenterVFR2500VFR25100.890.530.27530 or less0.43 (0.45)
0.890.530.27

*1: Values in [ ] denote the normal position.
*2: The minimum operating frequency is once per 30 days.
*Based on JIS B 8419:2010 dynamic performance test (at 0.5 MPa, with coil temperature of 20°C, at rated voltage, with no surge voltage suppressor).
*4: The table shows the values for the VFR2□00-□FZ-01/02. The values in ( ) are for the VFR2□10-□DZ-01/02.

Plug-in type / 2-position single, double, 3-position closed center, exhaust center, pressure center dimensional drawing

2-position single: VFR2100-□F-01/02

 

(Unit: mm)

 

2-position single: VFR2100-□F-01/02 dimensional drawing

2-position single: VFR2100-□F-01/02 dimensional drawing

*Values in ( ) are for 1/8

 

(Unit: mm)

 

Back piping type dimensional drawing

Back piping type dimensional drawing

2-position double: VFR2200-□F-01/02

 

(Unit: mm)

 

2-position double: VFR2200-□F-01/02 dimensional drawing

2-position double: VFR2200-□F-01/02 dimensional drawing

*Other dimensions are the same as the single type.

3-position closed center: VFR2300-□F-01/02, 3-position exhaust center: VFR2400-□F01/02, 3-position pressure center: VFR2500-□F01/02

 

(Unit: mm)

 

3-position closed center: VFR2300-□F-01/02, 3-position exhaust center: VFR2400-□F01/02, 3-position pressure center: VFR2500-□F01/02 dimensional drawing

3-position closed center: VFR2300-□F-01/02, 3-position exhaust center: VFR2400-□F01/02, 3-position pressure center: VFR2500-□F01/02 dimensional drawing

*Other dimensions are the same as the single type.

Non-plug-in type / 2-position single

Grommet: VFR2110-□G-01/02

 

(Unit: mm)

 

Grommet: VFR2110-□G-01/02 dimensional drawing

Grommet: VFR2110-□G-01/02 dimensional drawing

*Values in ( ) are for 1/8

 

(Unit: mm)

 

Back piping type dimensional drawing

Back piping type dimensional drawing

Grommet terminal: VFR2110-□E-01/02

 

(Unit: mm)

 

Grommet terminal: VFR2110-□E-01/02 dimensional drawing

Grommet terminal: VFR2110-□E-01/02 dimensional drawing

*Other dimensions are the same as the grommet type.

Conduit terminal: VFR2110-□T-01/02

 

(Unit: mm)

 

Conduit terminal: VFR2110-□T-01/02 dimensional drawing

Conduit terminal: VFR2110-□T-01/02 dimensional drawing

*Other dimensions are the same as the grommet type.

Precautions

  • Be sure to read the individual product cautions before use.
  • See the SMC catalog for product information other than that detailed above.
Part Number
VFR2210-5MZC-02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Application Number of Ports Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Plumbing Driving Type CV Value Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Piping specifications Related component type

-

1 Piece(s) Quote Solenoid ValvesSingle Use5-Port ValveDirectStandard / Lubrication FreeDouble2-Position ExhaustSelf-RetainingDC24V[Rc (R)] Rc1/440 to 160Sub-Base PlumbingPilot Type Spool0.62Soft Seal0.1 ~ 0.9InternalLockM-type plug connectorLocking type C (lever)With indicator light and surge voltage suppressorNoneSide ported-

Loading...

  1. 1

Please check the type/dimensions/specifications of the part VFR2210-5MZC-02 in the 5-Port Solenoid Valve, Pilot Operated, Elastic Material Seal, VFR2000 series.

Similar Part Numbers

Part Number
SF4-1DA-60-Q
SF4-1DB-60
SF4-1DB-60-Q
VFR2210-5T
VFR2210-5T-01
VFR2210-5T-01N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Application Number of Ports Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Plumbing Driving Type CV Value Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Piping specifications Related component type

-

1 Piece(s) Quote Related Components-------AC100V----------DIN terminalNon-locking, push type A (projecting)NoneCE compliant product-Pilot valve Ass'y

-

1 Piece(s) Quote Related Components-------AC100V----------DIN terminalLocking type B (Tool required)NoneNon-compliant-Pilot valve Ass'y

-

1 Piece(s) Quote Related Components-------AC100V----------DIN terminalLocking type B (Tool required)NoneCE compliant product-Pilot valve Ass'y

-

1 Piece(s) Quote Solenoid ValvesUnit for Manifold Mounting5-Port ValveManifold BaseStandard / Lubrication FreeDouble2-Position ExhaustSelf-RetainingDC24V---Sub-Base PlumbingPilot Type Spool-Soft Seal0.1 ~ 0.9InternalNon-LockingConduit terminalNon-locking, push typeNoneNone--

SGD 256.90

1 Piece(s) 46 Day(s) Solenoid ValvesSingle Use5-Port ValveDirectStandard / Lubrication FreeDouble2-Position ExhaustSelf-RetainingDC24V[Rc (R)] Rc1/8100 or LessSub-Base PlumbingPilot Type Spool0.56Soft Seal0.1 ~ 0.9InternalNon-LockingConduit terminalNon-locking, push typeNoneNoneSide ported-

-

1 Piece(s) Quote Solenoid ValvesSingle Use5-Port ValveDirectStandard / Lubrication FreeDouble2-Position ExhaustSelf-RetainingDC24VNPT1/8100 or LessSub-Base PlumbingPilot Type Spool0.56Soft Seal0.1 ~ 0.9InternalNon-LockingConduit terminalNon-locking, push typeNoneNoneSide ported-

Tech Support