(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Small power consumption (1.8 W DC) solenoid valve, VFS4000 Series.
[Features]
・ Former model: Compatible with VF2□00 and VF2□10 Series
・ Large valve capacity is 1/2: C: 12 dm3/ (s·bar)
·Easy maintenance and inspection
Part Number
Configured Part Number is shown.
VFS4110-3EZC
VFS4000 Series plug-in type external appearance
VFS4000 Series non-plug-in type external appearance
Valve Specifications | Fluid | Air | ||
---|---|---|---|---|
Maximum Operating Pressure | 1.0 MPa | |||
Minimum Operating Pressure | 2 Position | 0.1 MPa | ||
3 Position | 0.15 MPa | |||
Guaranteed Proof Pressure | 1.5 MPa | |||
Ambient Temperature and Operating Fluid Temperature | *1 -10 to 60°C | |||
Lubrication | *2 Not required | |||
Pilot Valve – Manual Operation | Non-locking push type (flush) | |||
Impact Resistance / Vibration Resistance | *3 150/50 m/s2 | |||
Enclosure | *4 Type E: dust-proof (IP50 equivalent), Type F: drip-proof (IP52 equivalent) *5, Type D: splash-proof (IP54 equivalent) *6 | |||
Electrical Specifications | Coil Rated Voltage | 100 V, 200 V AC (50/60 Hz), 24 V DC | ||
Allowable Voltage Fluctuation | -15% to +10% of rated voltage | |||
Coil Insulation Type | *5 Class B or equivalent (130°C) | |||
Apparent Power (Power Consumption) AC | Starting | 5.6 VA / 50 Hz, 5.0 VA / 60 Hz | ||
Holding | 3.4 VA (2.1 W) / 50 Hz, 2.3 VA (1.5 W) / 60 Hz | |||
Current Consumption DC | 1.8 W (2.04 W: with light and surge voltage suppressor) | |||
Electrical Entry | Plug-in type | Conduit terminal | ||
Non-plug-in type | Grommet terminal, DIN terminal |
*1: Use dry air when at low temperatures.
*2: If lubricating, use turbine oil class 1 (ISO VG32).
*3: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*4: Based on JlS C 0920.
*1: Based on JIS C 4003.
*6: Type F and Type D protective structures indicate no light or surge voltage suppressor. Those with a light and surge voltage suppressor are type F (IP50 equivalent) and type D: (IP50 equivalent).
Pilot Method | *External pilot type | |
---|---|---|
Manual Operation | Main Valve | Direct manual type |
Pilot Valve | Non-locking push type (extended), locking type (tool required), locking type (lever) | |
Coil Rated Voltage | 110 to 120 V, 220 V, 240 V AC 50/60 Hz | |
12 V, 100 V DC | ||
Piping Specifications | Bottom piping type | |
Options | Non-rotating DIN terminal, with light and surge voltage suppressor |
*Operating pressure: 0 to 1 MPa / Pilot pressure: (2-position) 0.1 to 1 MPa / (3-position) 0.15 to 1 MPa
Configuration | Model | Piping connection port diameter | *1: Flow Rate Characteristics | *1: Maximum Operating Frequency CPM | *2: Response Time ms | *3: Weight kg | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Plug-In | Non-Plug-In | 1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → R1/R2) | ||||||||||
C [dm3/(s·bar)] | b | Cv | C [dm3/(s·bar)] | b | Cv | ||||||||
2 Position | Single | VFS4100 | VFS4110 | 3/8 | 11 | 0.18 | 2.6 | 12 | 0.20 | 2.8 | 1,000 | 40 or less | 0.63 |
1/2 | 12 | 0.15 | 2.8 | 12 | 0.22 | 3.1 | |||||||
Double | VFS4200 | VFS4210 | 3/8 | 11 | 0.18 | 2.6 | 12 | 0.20 | 2.8 | 1,200 | 15 or less | 0.75 | |
1/2 | 12 | 0.15 | 2.8 | 12 | 0.22 | 3.1 | |||||||
3 Position | Closed Center | VFS4300 | VFS4310 | 3/8 | 10 | 0.18 | 2.5 | 10 | 0.14 | 2.3 | 600 | 50 or less | 0.82 |
1/2 | 11 | 0.18 | 2.7 | 11 | 0.22 | 2.6 | |||||||
Exhaust Center | VFS4400 | VFS4410 | 3/8 | 11 | 0.16 | 2.6 | 10 | 0.15 | 2.3 | 600 | 50 or less | 0.82 | |
1/2 | 12 | 0.15 | 2.9 | 10 | 0.15 | 2.4 | |||||||
Pressure Center | VFS4500 | VFS4510 | 3/8 | 11 | 0.22 | 2.7 | 11 | 0.22 | 2.7 | 600 | 50 or less | 0.82 | |
1/2 | 12 | 0.22 | 2.9 | 11 | 0.22 | 2.8 | |||||||
Perfect | VFS4600 | VFS4610 | 3/8 | 6.3 | - | - | 6.5 | - | - | 200 | 55 or less | 1.71 | |
1/2 | 6.8 | - | - | 6.8 | - | - |
*1: The minimum operating frequency is according to JIS B 8419:2010 (once per 30 days).
*2: According to JIS B 8419:2010 (value with supply pressure of 0.5 MPa).
*3: Add values to the table as follows: For no sub-plate and for plug-in sub-plate, add 0.50 kg. For non-plug-in sub-plate, add 0.43 kg.
*4: *1 and *2 assume controlled clean air.
(Unit: mm)
2-position single: VFS4100-□F(Z) dimensional drawing
(Unit: mm)
2-position single: VFS4100-□F(Z) with bottom piping, dimensional drawing
(Unit: mm)
2-position double: VFS4200-□F(Z), 3-position closed center: VFS4300-□F(Z), 3-position exhaust center: VFS4400-□F(Z), 3-position pressure center: VFS4500-□F(Z) dimensional drawing
(Unit: mm)
3-position perfect: VFS4600-□F (Z) dimensional drawing
2 position single structure drawing
2-position double structure drawing
Number | Part name | Material |
---|---|---|
1 | Body | Die-cast aluminum |
2 | Sub-plate | Die-cast aluminum |
3 | Spool/Sleeve | Stainless steel |
4 | Adapter Plate | Resin |
5 | End Plate | Resin |
6 | Piston | Resin |
7 | Junction Cover | Resin |
8 | Light Cover | Resin |
9 | Return Spring | Stainless steel |
10 | Gasket | HNBR |
11 | Hexagon Socket Head Bolt | Steel |
12 | Detent Assembly | - |
13 | Pilot Valve Assembly | - |
*See p. 963 in the SMC catalog for details on ordering pilot valve assemblies.
JIS symbol for 2 position single
JIS symbol for 3 position closed center
Part Number |
---|
VFS4110-3EZC |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Application | Mounting Orientation | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | CV Value | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | CE compliant | Body type | Piping specifications | Body options | Option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 245.82 | 1 Piece(s) | 46 Day(s) | Unit for Manifold Mounting | Manifold Base | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | 110/120 V AC | - | - | - | - | 0.1 to 1.0 | Internal | Lock | Grommet terminal | Locking type (lever) | With indicator light and surge voltage suppressor | None | Non plug-in sub-plate | - | Standard | - |
Loading...
Type | Solenoid Valves | Number of Ports | 5-Port Valve | Plumbing | Sub-Base Plumbing |
---|---|---|---|---|---|
Driving Type | Pilot Type Spool | Seal Type | Standard |
Please check the type/dimensions/specifications of the part VFS4110-3EZC in the 5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS4000 series.
Part Number |
---|
VFS4100-1F-04 |
VFS4100-1F-B03 |
VFS4100-1F-Q |
VFS4110-3EZC-03 |
VFS4110-3EZC-04 |
VFS4110-4D |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Application | Mounting Orientation | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | CV Value | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | CE compliant | Body type | Piping specifications | Body options | Option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Single Use | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 1/2 | 80 to 300 | 2.8 | 0.1 to 1.0 | Internal | Non-Locking | Plug-in conduit terminal | Non-locking push type (flush) | None | None | Plug-in sub-plate | Side ported | Standard | - | ||
- | 1 Piece(s) | Quote | Single Use | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 3/8 | 50 to 300 | 2.6 | 0.1 to 1.0 | Internal | Non-Locking | Plug-in conduit terminal | Non-locking push type (flush) | None | None | Plug-in sub-plate | Bottom ported | Standard | - | ||
- | 1 Piece(s) | Quote | Unit for Manifold Mounting | Manifold Base | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | - | - | - | - | 0.1 to 1.0 | Internal | Non-Locking | Plug-in conduit terminal | Non-locking push type (flush) | None | Yes | Plug-in sub-plate | Side ported | Standard | - | ||
SGD 282.10 | 1 Piece(s) | 46 Day(s) | Single Use | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | 110/120 V AC | [Rc (R)] Rc | 3/8 | 50 to 300 | 2.6 | 0.1 to 1.0 | Internal | Lock | Grommet terminal | Locking type (lever) | With indicator light and surge voltage suppressor | None | Non plug-in sub-plate | Side ported | Standard | - | ||
- | 1 Piece(s) | Quote | Single Use | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | 110/120 V AC | [Rc (R)] Rc | 1/2 | 80 to 300 | 2.8 | 0.1 to 1.0 | Internal | Lock | Grommet terminal | Locking type (lever) | With indicator light and surge voltage suppressor | None | Non plug-in sub-plate | Side ported | Standard | - | ||
- | 1 Piece(s) | Quote | Unit for Manifold Mounting | Manifold Base | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC220V | - | - | - | - | 0.1 to 1.0 | Internal | Non-Locking | DIN terminal | Non-locking push type (flush) | None | None | Non plug-in sub-plate | - | Standard | - |
How can we improve?
How can we improve?