(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
- 5-Port Solenoid Valve, Pilot Type, Metal Seal, Body Ported VFS1000 Series from SMC.
- Series VFS includes 5 port pilot solenoid valves with metal seals.
- Manifold options: Base mounted or body ported types.
- Base mounted manifolds come in plug-in and non plug-in styles.
- Body ported manifolds available with bar or separate type bases.
- Port sizes range from 1/8 to 3/4 with Rc(PT), NPTF & G(PF) thread types.
- Various options available for customization.
Part Number
Configured Part Number is shown.
VFS1130-1DZC-01
VFS1320-□D-01 external appearance
VFS1220-□E-01 external appearance
VFS1120-□G-01 external appearance
VFS1120-□G-01-F external appearance
Valve Specifications | Fluid | Air | |
---|---|---|---|
Maximum Operating Pressure | 1.0 MPa | ||
Minimum Operating Pressure | 2 Position | 0.1 MPa | |
3 Position | 0.15 MPa | ||
Guaranteed Proof Pressure | 1.5 MPa | ||
Ambient Temperature and Operating Fluid Temperature | *1 -10 to 60°C | ||
Lubrication | *2 Not required | ||
Pilot Valve – Manual Operation | Non-locking push type (flush) | ||
Impact Resistance / Vibration Resistance | *3 150/50 m/s2 | ||
Enclosure | *4 Dust-proof (IP50 equivalent) | ||
Electrical Specifications | Coil Rated Voltage | 100 V, 200 V AC (50/60 Hz), 24 V DC | |
Allowable Voltage Fluctuation | -15% to +10% of rated voltage | ||
Coil Insulation Type | *5 Class B or equivalent (130°C) | ||
Apparent Power (Power Consumption) AC | Starting | 5.6 VA (50 Hz), 5.0 VA (60 Hz) | |
Holding | 3.4 VA (2.1 W) / 50 Hz, 2.3 VA (1.5 W) / 60 Hz | ||
Power Consumption | 1.8 W (2.04 W: with light and surge voltage suppressor) | ||
Electrical Entry | Grommet, grommet terminal Conduit terminal, DIN terminal |
*1: Use dry air when at low temperatures.
*2: If lubricating, use turbine oil class 1 (ISO VG32).
*3: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*4: Based on JlS C 0920.
*1: Based on JIS C 4003.
Pilot Valve – Manual Operation | Non-locking push type (extended), locking type (tool required), locking type (lever) |
---|---|
Coil Rated Voltage | 110 to 120 V, 220 V, 240 V AC (50/60 Hz) |
12 V, 100 V DC | |
Options | *2: With light and surge voltage suppressor |
Foot Bracket (with Screws) | Mountable to AXT626-10A and VFS1120 (single) only |
*The grommet type is equipped with a surge voltage suppressor (lead wire body ported type), but no light.
Configuration | Model | Piping connection port diameter | Flow Rate Characteristics | *1: Maximum Operating Frequency CPM | *2: Response Time ms | *3: Weight kg | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → R1/R2) | ||||||||||||
C (dm3/(s·bar)) | b | Cv | C (dm3/(s·bar)) | b | Cv | ||||||||
2 Position | Single | VFS1120 | VFS1130 | 1/8 | 1.7 | 0.22 | 0.38 | 1.8 | 0.19 | 0.40 | 1,200 | 15 or less | 0.18 |
Double | VFS1220 | VFS1230 | 1/8 | 1.7 | 0.22 | 0.39 | 1.8 | 0.19 | 0.40 | 1,200 | 13 or less | 0.26 | |
3 Position | Closed Center | VFS1320 | VFS1330 | 1/8 | 1.6 | 0.20 | 0.37 | 1.8 | 0.20 | 0.41 | 600 | 20 or less | 0.27 |
Exhaust Center | VFS1420 | VFS1430 | 1/8 | 1.7 | 0.18 | 0.38 | 1.9 | 0.19 | 0.44 | 600 | 20 or less | 0.27 | |
Pressure Center | VFS1520 | VFS1530 | 1/8 | 1.7 | 0.24 | 0.40 | 1.6 | 0.18 | 0.37 | 600 | 20 or less | 0.27 |
*1: The minimum operating frequency is according to JIS B 8419:2010 (once per 30 days).
*2: Based on JIS B 8419:2010. (Value with supply pressure at 0.5 MPa)
*3: Value for grommet type.
*4: *1 and *2 assume controlled clean air.
(Unit: mm)
Grommet: VFS1120-□G dimensional drawing
(Unit: mm)
With foot type bracket (F) part number: AXT626-10A dimensional drawing
(Unit: mm)
Grommet terminal: VFS1120-□E, EZ dimensional drawing
(Unit: mm)
Conduit terminal: VFS1120-□T, TZ dimensional drawing
2 position single structure drawing
2-position double structure drawing
Number | Part name | Material |
---|---|---|
1 | Body | Die-cast aluminum |
2 | Spool/Sleeve | Stainless steel |
3 | End Plate | Resin |
4 | Piston | Resin |
5 | Return Spring | Stainless steel |
6 | Pilot Valve Assembly | - |
7 | Detent Assembly | - |
*See p. 887 in the SMC catalog for details on ordering pilot valve assemblies.
Part Number |
---|
VFS1130-1DZC-01 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type | Application | Number of Ports | Mounting Orientation | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Plumbing | Driving Type | CV Value | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | CE compliant | Body type | Option | Related component type | Applications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 1/8 | 80 or Less_ | Direct Plumbing | Pilot Type Spool | - | Standard | 0.1 to 1.0 | Internal | Lock | DIN terminal | Locking type (lever) | With indicator light and surge voltage suppressor | None | Pilot common exhaust | None | - | - |
Loading...
Please check the type/dimensions/specifications of the part VFS1130-1DZC-01 in the 5-Port Solenoid Valve, Pilot Type, Metal Seal, Body Ported VFS1000 Series series.
Part Number |
---|
SF4-1DA-21 |
SF4-1DA-22 |
SF4-1DB-21 |
VFS1130-1E-01 |
VFS1130-1EC-01 |
VFS1130-1EZ-01 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type | Application | Number of Ports | Mounting Orientation | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Plumbing | Driving Type | CV Value | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | CE compliant | Body type | Option | Related component type | Applications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Related Components | - | - | - | - | - | - | - | AC100V | - | - | - | - | - | - | - | - | - | - | DIN terminal | Non-locking, push type (extended type) | None | - | - | - | Pilot Valve Assembly | For VFS1□20 | ||
- | 1 Piece(s) | Quote | Related Components | - | - | - | - | - | - | - | AC100V | - | - | - | - | - | - | - | - | - | - | DIN terminal | Non-locking, push type (extended type) | None | - | - | - | Pilot Valve Assembly | For VFS1□30 | ||
- | 1 Piece(s) | Quote | Related Components | - | - | - | - | - | - | - | AC100V | - | - | - | - | - | - | - | - | - | - | DIN terminal | - | None | - | - | - | Pilot Valve Assembly | For VFS1□20 | ||
- | 1 Piece(s) | Quote | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 1/8 | 80 or Less_ | Direct Plumbing | Pilot Type Spool | - | Standard | 0.1 to 1.0 | Internal | Non-Locking | Grommet terminal | Non-locking push type (flush) | None | None | Pilot common exhaust | None | - | - | ||
- | 1 Piece(s) | Quote | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 1/8 | 80 or Less_ | Direct Plumbing | Pilot Type Spool | - | Standard | 0.1 to 1.0 | Internal | Lock | Grommet terminal | Locking type (lever) | None | None | Pilot common exhaust | None | - | - | ||
- | 1 Piece(s) | Quote | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 1/8 | 80 or Less_ | Direct Plumbing | Pilot Type Spool | 0.38 | Standard | 0.1 to 1.0 | Internal | Non-Locking | Grommet terminal | Non-locking push type (flush) | With indicator light and surge voltage suppressor | None | Pilot common exhaust | None | - | - |
How can we improve?
How can we improve?