(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

5-Port Solenoid Valve, Plug-In Unit, Base Mounted, VQ2000 Series Valve (Part Numbers)

5-Port Solenoid Valve, Plug-In Unit, Base Mounted, VQ2000 Series Valve

SMC Solenoid Valve.
[Features]
· Space-saving, reduced volume
· A screwless, one-clamp structure for easy valve replacement
· Built-in one-touch fitting makes piping work easy
· Slide-locking manual type available

(i)Caution

  • Product images may be representative. Refer to the manufacturer's catalog for details.

PDF

Base Mounted Plug-In Unit VQ2000 Series Valve Type Specifications

No mark: Non-locking push type (tool required) external appearance

No mark: Non-locking push type (tool required) external appearance

B: Locking type (tool required) external appearance

B: Locking type (tool required) external appearance

C: Locking type (hand-operated) external appearance

C: Locking type (hand-operated) external appearance

D: Sliding locking type (hand-operated) external appearance

D: Sliding locking type (hand-operated) external appearance

Functions

SymbolSpecificationsDCAC
No SymbolStandard Type(0.4 W) ✓*1
BQuick response type(0.95 W) ✓-
K*2High-pressure type (1.0 MPa)(0.95 W) ✓-
N*3Negative common-
R*3, *5External Pilot

*1: See the manufacturer's catalog for power consumption of the AC specification.
*2: Only supports metal seal types.
*3: See the manufacturer's catalog regarding external pilot specifications and negative common specifications.
*4: The combination "BK" does not exist.
*5: Does not support dual 3-port valves.

Coil voltage

Coil voltageCE compliance
1100 V AC (50/60 Hz)-
2200 V AC (50/60 Hz)-
3110 V AC (50/60 Hz)-
4220 V AC (50/60 Hz)-
524 V DC
612 V DC

Structure Drawings / Plug-In Unit VQ2000

Metal seal type

VQ2100 structure drawing / connection drawing

VQ2100 structure drawing / connection drawing

VQ2200 structure drawing / connection drawing

VQ2200 structure drawing / connection drawing

VQ2300/VQ2400/VQ2500 structure drawings / connection drawing

VQ2300/VQ2400/VQ2500 structure drawings / connection drawing

NumberPart nameMaterial
1BodyDie-cast aluminum
2Spool/SleeveStainless steel
3PistonResin
4Pilot Valve Assembly-

*See manufacturer's catalog for the pilot valve assembly type.

Rubber seal type

VQ2101 structure drawing / connection drawing

VQ2101 structure drawing / connection drawing

VQ2201 structure drawing / connection drawing

VQ2201 structure drawing / connection drawing

VQ2301/VQ2401/VQ2501 structure drawings / connection drawing

VQ2301/VQ2401/VQ2501 structure drawings / connection drawing

NumberPart nameMaterial
1BodyDie-cast aluminum
2Spool ValveAluminum, HNBR
3PistonResin
4Pilot Valve Assembly-

*See manufacturer's catalog for the pilot valve assembly type.

*See the manufacturer's catalog for information other than that above.

Part Number
VQ2A01N-5W1
VQ2A01N-51
VQ2B01N-5W1
VQ2B01N-51
VQ2C01N-5W1
VQ2C01N-51
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Ports Specifications Number of Solenoids Switching Type Status at Power Off Voltage Applicable Cylinder Dia.
(Ø)
Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Manual Indicator light / Surge voltage suppressor CE compliant Functions

-

1 Piece(s) Quote 5-Port ValveDrip-Proof / Lubrication Free-[Others] 4 positions (N.C. + N.C.)Self-Recovery (Spring Return)DC24V-Soft Seal0.15 to 0.7InternalNon-LockingNon-locking push type (tool required)YesNoneNegative common

SGD 194.95

1 Piece(s) 46 Day(s) 5-Port ValveLubrication Free-[Others] 4 positions (N.C. + N.C.)Self-Recovery (Spring Return)DC24V-Soft Seal0.15 to 0.7InternalNon-LockingNon-locking push type (tool required)YesNoneNegative common

-

1 Piece(s) Quote 5-Port ValveDrip-Proof / Lubrication Free-[Others] 4 positions (N.O. + N.O.)Self-Recovery (Spring Return)DC24V-Soft Seal0.15 to 0.7InternalNon-LockingNon-locking push type (tool required)YesNoneNegative common

SGD 194.95

1 Piece(s) 46 Day(s) 5-Port ValveLubrication Free-[Others] 4 positions (N.O. + N.O.)Self-Recovery (Spring Return)DC24V-Soft Seal0.15 to 0.7InternalNon-LockingNon-locking push type (tool required)YesNoneNegative common

-

1 Piece(s) Quote 5-Port ValveDrip-Proof / Lubrication Free-[Others] 4 positions (N.C. + N.O.)Self-Recovery (Spring Return)DC24V-Soft Seal0.15 to 0.7InternalNon-LockingNon-locking push type (tool required)YesNoneNegative common

-

1 Piece(s) Quote 5-Port ValveLubrication Free-[Others] 4 positions (N.C. + N.O.)Self-Recovery (Spring Return)DC24V-Soft Seal0.15 to 0.7InternalNon-LockingNon-locking push type (tool required)YesNoneNegative common

Loading...

  1. 1

Basic Information

Type Solenoid Valves Application Unit for Manifold Mounting Mounting Orientation Manifold Base
Plumbing Sub-Base Plumbing Driving Type Pilot Type Spool

Tech Support