(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

5-Port Pilot Type Solenoid Valve, Base Mounted, Single Unit VF1000/3000/5000 Series (Part Numbers)

5-Port Pilot Type Solenoid Valve, Base Mounted, Single Unit VF1000/3000/5000 Series

[Features]
・ Built-in full-wave rectifier (For AC)
· The pilot valve features a built-in strainer
・ Base mounted (no VF1000) / single unit
・ Power consumption reduction by power saving circuit

(i)Caution

  • Product images may be representative. Refer to the manufacturer's catalog for details.

PDF

Part Number

Configured Part Number is shown.

VF3140-1G1-02F

5-Port Pilot Type Solenoid Valve VF3000/VF5000 Series, Base Mounted Type, Single Unit Specifications

VF3000 Series external appearance

VF3000 Series external appearance

VF5000 Series external appearance

VF5000 Series external appearance

ModelVF3000VF5000
Usable FluidsAir
Operating Pressure Range MPaStandard2 position single, 3 position0.15 to 0.7
2-position double0.1 to 0.7
High-pressure2 position single, 3 position0.15 to 1.0
2-position double0.1 to 1.0
Ambient Temperature and Operating Fluid Temperature °C-10 to 50 (no freezing)
Maximum Operating Frequency Hz2-position single/double105
3 Position33
Manual OperationNon-locking, push type
Push-turn locking slotted type
Push-turn locking hand-operated type
Pilot Exhaust MethodIndividual exhaust main valve / pilot valve common exhaustPilot valve: base exhaust type
LubricationNot required
Mounting OrientationFree
Impact Resistance / Vibration Resistance: m/s2 *1:300/50
EnclosureDust-proof (D, Y, T are IP65*2)

*1: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*2: Based on IEC60529. When using with IP65, select the main/pilot valve common exhaust type or pilot valve base exhaust type.

Solenoid Specifications

Electrical EntryGrommet (G), (H)
L-type plug connector (L)
M-type plug connector (M)
DIN terminal (D)
DIN (EN175301-803) terminal (Y)
Conduit terminal (T)
G, H, L, MD, Y, T
Coil rated voltage (V)DC24, 12
AC (50/60 Hz)24, 100, 110, 200, 220, 240
Allowable Voltage Fluctuation±10% of rated voltage *
Power Consumption WDCStandard1.5 (with indicator light: 1.55)1.5 (with light 1.75)
With power saving circuit0.55* (only with light)
[Inrush 1.55, Holding 0.55]
0.75* (only with light)
[Inrush 1.75, Holding 0.75]
Apparent power VA *AC24 V1.5 (with indicator light: 1.55)1.5 (with light 1.75)
100 V1.55 (with light 1.65)1.55 (with light 1.7)
110 V [115 V]
200 V
220 V [230 V]
240 V
Surge Voltage SuppressorDiode (varistor for non-polar type)
Indicator LightLED (neon bulb for AC mode of D, Y, T)
  • *The 110 V AC and 115 V AC types are interchangeable. The 220 V AC and 230 V AC types are also interchangeable.
  • For 115 V AC and 230 V AC, the allowable voltage fluctuation is -15 to +5% of the rated voltage.
  • As the S, Z, and T types (with power saving circuit) have voltage drop due to the internal circuits, the allowable voltage fluctuation should be within the range given below.
    24 V DC: -7 to +10%
    12 V DC: -4% to +10%

Response Time

SeriesSwitching MethodPressure SpecificationOperating Pressure Range
MPa
Response Time ms (at 0.5 MPa)
Without indicator light / surge voltage
protection circuit
With light and surge voltage suppressorAC
S, Z TypeR, U Type
VF30002 PositionSingleStandard Type0.15 to 0.720452345
Double0.1 to 0.712121212
3 Position0.15 to 0.730553355
2 PositionSingleHigh-pressure type0.15 to 1.023482648
Double0.1 to 1.015151515
3 Position0.15 to 1.033583658
VF50002 PositionSingleStandard Type0.15 to 0.730553355
Double0.1 to 0.715151515
3 Position0.15 to 0.750755375
2 PositionSingleHigh-pressure type0.15 to 1.033583658
Double0.1 to 1.018181818
3 Position0.15 to 1.053785678

*Based on JIS B8375:1981 dynamic performance testing. (Coil temperature 20°C, at rated voltage)

Structure Drawings / Base Mounted Type

2 position single structure drawing

2 position single structure drawing

2-position single indicator symbol

2-position single indicator symbol

2-position double structure drawing

2-position double structure drawing

2-position double display symbol

2-position double display symbol

Component Parts

NumberPart nameMaterialNote
1BodyDie-cast aluminumUrban white
2Adapter PlateResinUrban gray
3End PlateResinUrban white
4PistonResin-
5Spool ValveAluminum, HNBR-
6SpringSUS-
NumberPart nameNote
7Pilot Valve AssemblyBuilt-in strainer
8GasketHNBR
9Sub-plateDie-cast aluminum
-Small cross-head/straight-slot combination pan head screw (1 pc.)For valve mounting
-Hexagon Socket Head Screw (×1)For valve mounting

*Valve mount tightening torque M4: 1.4 N⋅m

Drawings / VF3000 Series Base Mounted Type

2-position single

 

(Unit: mm)

 

Grommet (G) (H): VF3140-□G/H□□1-02/03□ dimensional drawings

Grommet (G) (H): VF3140-□G/H□□1-02/03□ dimensional drawings

 

(Unit: mm)

 

Grommet (G) (H) DC specification without indicator light / surge voltage suppressor dimensional drawing

Grommet (G) (H) DC specification without indicator light / surge voltage suppressor dimensional drawing

 

(Unit: mm)

 

L plug connector (L): VF3140-□L□□1-02/03□ dimensional drawing

L plug connector (L): VF3140-□L□□1-02/03□ dimensional drawing

*Dimensions same as grommet (G) when not specified.

 

(Unit: mm)

 

DIN terminal (D) (Y): VF3140-□D/Y□□1-02/03□ dimensional drawing

DIN terminal (D) (Y): VF3140-□D/Y□□1-02/03□ dimensional drawing

*Dimensions same as grommet (G) when not specified.

Precautions

  • *When using the surge voltage suppressor type, residual voltage will remain. See the manufacturer's catalog for details.
  • *See the manufacturer's catalog for information other than the above.
Part Number
VF3140-1G1-02F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Application Number of Ports Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Driving Type CV Value Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Made to order specifications Body options Valve specifications Related component type

-

1 Piece(s) Quote Solenoid ValvesSingle Use5-Port ValveDirectStandard[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)AC100VG1/4-Pilot Type Spool0.64Soft Seal0.15 to 0.7InternalNon-LockingStandardGrommet (lead wire length: 300 mm)Non-locking, push typeWithout indicator light / surge voltage suppressor-Individual pilot valve exhaust type--

Loading...

  1. 1

Basic Information

Plumbing Sub-Base Plumbing

Please check the type/dimensions/specifications of the part VF3140-1G1-02F in the 5-Port Pilot Type Solenoid Valve, Base Mounted, Single Unit VF1000/3000/5000 Series series.

Similar Part Numbers

Part Number
VF3000-71-1T
VF3000-71-2
VF3000-71-2F
VF3140-1G1-02N
VF3140-1G1-03
VF3140-1GD1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Application Number of Ports Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Driving Type CV Value Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Made to order specifications Body options Valve specifications Related component type

-

1 Piece(s) Quote Related Components--------NPTF1/4-------------VF3000Sub-plate

-

1 Piece(s) Quote Related Components--------[Rc (R)] Rc3/8-------------VF3000Sub-plate

-

1 Piece(s) Quote Related Components--------G3/8-------------VF3000Sub-plate

-

1 Piece(s) Quote Solenoid ValvesSingle Use5-Port ValveDirectStandard[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)AC100VNPT1/4-Pilot Type Spool0.64Soft Seal0.15 to 0.7InternalNon-LockingStandardGrommet (lead wire length: 300 mm)Non-locking, push typeWithout indicator light / surge voltage suppressor-Individual pilot valve exhaust type--

-

1 Piece(s) Quote Solenoid ValvesSingle Use5-Port ValveDirectStandard[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)AC100V[Rc (R)] Rc3/8140 or lessPilot Type Spool0.76Soft Seal0.15 to 0.7InternalNon-LockingStandardGrommet (lead wire length: 300 mm)Non-locking, push typeWithout indicator light / surge voltage suppressor-Individual pilot valve exhaust type--

-

1 Piece(s) Quote Solenoid ValvesSingle Use5-Port ValveDirectStandard[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)AC100V---Pilot Type Spool-Soft Seal0.15 to 0.7InternalLockStandardGrommet (lead wire length: 300 mm)Push-turn locking (screwdriver-operated type)Without indicator light / surge voltage suppressor-Individual pilot valve exhaust type--

Tech Support