(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

5-Port Solenoid Valve, Plug-In, SY3000/5000/7000 Series, Single Unit / Sub-Plate Type (Part Numbers)

5-Port Solenoid Valve, Plug-In, SY3000/5000/7000 Series, Single Unit / Sub-Plate Type

Solenoid valve equipped with a 4-position, dual 3-port valve.
[Features]
· Protective enclosure conforms to IP67 standard.
· M12 waterproof connector type for easy attachment, detachment and wiring.
· Supports side, top and bottom piping. (Ports 4A, 2B)
· Power consumption has been reduced to 1/3rd of standards by decreasing wasted holding power.
· Prevents actuator and air-operated valve malfunctions caused by exhaust from other valves.
· Includes mechanism for 3-position closed center valve residual pressure release.
· Individual replacement of solenoid valves is possible without cutting off main pressure.

(i)Caution

  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

SY5430-5U1-C8-B-W7-V02

5-Port Solenoid Valve, Plug-In, SY3000/5000/7000 Series Specifications

SY3000 Specifications

SY3000 Specifications

SY3000 Specifications

Can be connected to ø2 (diameter 2 mm) ø3.2 (diameter 3.2 mm), ø4 (diameter 4 mm), ø6 (diameter 6 mm) and ø8 (diameter 8 mm) fittings

  • *M10/M11 type manifolds

SY5000 specifications

SY5000 specifications

SY5000 specifications

Can be connected to ø4 (diameter 4 mm), ø6 (diameter 6 mm) and ø8 (diameter 8 mm) fittings

SY7000 specifications

SY7000 specifications

SY7000 specifications

Can be connected to ø6 (diameter 6 mm), ø8 (diameter 8 mm), ø10 (diameter 10 mm) and ø12 (diameter 12 mm) fittings

Valve Specifications

Valve ConstructionRubber SealMetal Seal
Usable FluidsAir
Internal pilot operating pressure range MPa2-position single0.15 to 0.70.1 to 0.7 (High pressure: 0.1 to 1)
2-position double0.1 to 0.7
3 Position0.2 to 0.7
4-position, dual 3-port valve0.15 to 0.7-
External pilot operating pressure range MPaOperating Pressure Range-100 kPa to 0.7 (4-position: -100 kPa to 0.6)-100 kPa to 0.7 (High pressure: -100 kPa to 1)
Pilot Pressure Range2-position single0.25 to 0.70.1 to 0.7 (High pressure: 0.1 to 1)
2-position double
3 Position
4-position, dual 3-port valveOperating pressure +0.1 or more (min. 0.25) to 0.7-
Ambient Temperature and Operating Fluid Temperature °C-10 to 50 (no freezing)
Maximum Operating Frequency HzSY3000
SY5000
2 Position Single, Double520*1
4-position, dual 3-port valve
3 Position310*1
SY70002 Position Single, Double510*1
4-position, dual 3-port valve3-
3 Position310*1
ManualNon-locking, push type
Push-turn locking slotted type
Push-turn locking hand-operated type
Sliding lock type
Pilot Exhaust MethodInternal PilotMain valve, pilot valve common exhaust typeMain valve, pilot valve individual exhaust type
External PilotPilot valve individual exhaust type
LubricationNot required
Mounting orientation*2FreeSingle: free
Double / 3-position: Main valve shall be horizontal
Impact resistance/Vibration resistance*2 (m/s2)150/30
EnclosureIP67 (Based on IEC60529)*
Coil rated voltage (DC)24, 12 V
Allowable voltage fluctuation (V)±10% of rated voltage*3
Power Consumption WStandard0.35 (with light: 0.4)
High-pressure, quick response0.9 (with light: 0.95)
With power saving circuitStandard: 0.1*4(With indicator light only) [Inrush 0.4, Holding 0.1],
High-pressure: 0.4*4(With indicator light only) [Inrush 0.95, Holding 0.4]
Surge Voltage SuppressorDiode (varistor for non-polar type)
Indicator LightLED
  • *As there are limitations to the operating environment of the metal seal, see precautions specific to the product.

*1: Use at 5 Hz or less with the energy saving circuit.
*2: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
See applicable pages in the manufacturer's catalog for information regarding how to secure manifolds for the DIN rail mounted type.
*3: S, Z and T types (with energy saving circuit) may experience voltage drops caused by internal circuits. Use within the allowable voltage fluctuation range below.

  • S and Z type: 24 V DC: -7% to +10%, 12 V DC: -4% to +10%
  • T type: 24 V DC: -8% to +10%, 12 V DC: -6% to +10%

*4: See applicable pages in the manufacturer's catalog for details.

Product Features

Concentrates wiring, piping and operation on one side

Concentrates wiring, piping and operation on one side

Space-saving bottom piping (ports A and B)

Space-saving bottom piping (ports A and B)

1 body with two 3-port valves built-in

1 body with two 3-port valves built-in

  • 3-port valves on the A and B sides can operate independently.
  • Use of 3-port valves allows for half the number of stations as required up to now.
  • Can also be used as a 4-position, 5-port valve.
  • A back-pressure check valve to prevent back pressure separately for the A and B sides is also available.
SeriesA sideB side
SY□A00
SY□A30
N.C. valveN.C. valve
SY□B00
SY□B30
N.O. valveN.O. valve
SY□C00
SY□C30
N.C. valveN.O. valve
  • *See the manufacturer's catalog for other valve structure drawings and drawings.
Part Number
SY5430-5U1-C8-B-W7-V02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Ports Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Plumbing CV Value Connecting Tube Diameter Seal Type Pressure Rating
(MPa)
Pilot Air Supply Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Piping specifications Valve specifications Functions Back-pressure check valve Common specifications Mounting screw type Port pipe connection port diameter (subplate) Type of fitting thread part

-

1 Piece(s) Quote 5-Port ValveStandard / Drip-Proof / Lubrication FreeDouble3-Position Exhaust CenterSelf-Recovery (Spring Return)DC24VOne-Touch Plumbing-125 or lessDirect Plumbing0.79Ø8Soft Seal0.2 to 0.7InternalStandardM12 connector with cable (5,000 mm)Non-locking, push typeWith indicator light and surge voltage suppressorTop ported (1P, 5EA, 3EB ports are side ported)Top ported typeStandard (0.7 MPa)NoneNon-polarizedHex socket head boltRc1/4-

Loading...

  1. 1

Basic Information

Type Solenoid Valves Application Single Use Mounting Orientation Direct
Driving Type Pilot Type Spool

Please check the type/dimensions/specifications of the part SY5430-5U1-C8-B-W7-V02 in the 5-Port Solenoid Valve, Plug-In, SY3000/5000/7000 Series, Single Unit / Sub-Plate Type series.

Similar Part Numbers

Part Number
SY3100-51-W3-01
SY3100-51-W3-01F
SY3100-51-W4-01
SY5430-5U1-C8-H-W3-02
SY5430-5U1-C8-W1-02
SY5430-5U1-C8-W1-B02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Ports Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Plumbing CV Value Connecting Tube Diameter Seal Type Pressure Rating
(MPa)
Pilot Air Supply Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Piping specifications Valve specifications Functions Back-pressure check valve Common specifications Mounting screw type Port pipe connection port diameter (subplate) Type of fitting thread part

-

1 Piece(s) Quote 5-Port ValveDrip-Proof / Standard / Lubrication Free[Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)DC24V[Rc (R)] Rc1/880 or LessSub-Base Plumbing0.49-Soft Seal0.15 to 0.7InternalStandardM12 connector with cable (1,000 mm)Non-locking, push typeNoneSide portedBase Mounted TypeStandard (0.7 MPa)NoneNon-polarizedSmall cross pan head screwRc1/8-

-

1 Piece(s) Quote 5-Port ValveDrip-Proof / Lubrication Free[Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)DC24V--80 or LessSub-Base Plumbing0.49-Soft Seal0.15 to 0.7InternalStandardM12 connector with cable (1,000 mm)Non-locking, push typeNoneBase piping type / horizontal pipingSY3000Standard (0.7 MPa)NoneNon-polarizedSmall cross pan head screwG 1/8-

-

1 Piece(s) Quote 5-Port ValveDrip-Proof / Standard / Lubrication Free[Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)DC24V[Rc (R)] Rc1/880 or LessSub-Base Plumbing0.49-Soft Seal0.15 to 0.7InternalStandardM12 connector with cable (2,000 mm)Non-locking, push typeNoneSide portedBase Mounted TypeStandard (0.7 MPa)NoneNon-polarizedSmall cross pan head screwRc1/8-

-

1 Piece(s) Quote 5-Port ValveDrip-Proof / Standard / Lubrication FreeDouble3-Position Exhaust CenterSelf-Recovery (Spring Return)DC24VOne-Touch Plumbing-125 or lessDirect Plumbing-Ø8Soft Seal0.2 to 0.7InternalStandardM12 connector with cable (1,000 mm)Non-locking, push typeWith indicator light and surge voltage suppressorSide portedTop ported typeStandard (0.7 MPa)NoneNon-polarizedHex socket head cap screw (fall-prevention type screw)Rc1/4-

-

1 Piece(s) Quote 5-Port ValveDrip-Proof / Lubrication FreeDouble3-Position Exhaust CenterSelf-Recovery (Spring Return)DC24VOne-Touch Plumbing-125 or lessDirect Plumbing-Ø8Soft Seal0.2 to 0.7InternalStandardWith M12 connector cable (300 mm)Non-locking, push typeWith indicator light and surge voltage suppressorUpper piping type / horizontal pipingSY5000Standard (0.7 MPa)NoneNon-polarizedSmall cross pan head screwRc1/4Rc

-

1 Piece(s) Quote 5-Port ValveDrip-Proof / Lubrication FreeDouble3-Position Exhaust CenterSelf-Recovery (Spring Return)DC24VOne-Touch Plumbing-125 or lessDirect Plumbing-Ø8Soft Seal0.2 to 0.7InternalStandardWith M12 connector cable (300 mm)Non-locking, push typeWith indicator light and surge voltage suppressorUpper piping type / back pipingSY5000Standard (0.7 MPa)NoneNon-polarizedSmall cross pan head screwRc1/4Rc

Tech Support