(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
SMC Solenoid Valve.
[Features]
· Excellent flow rate characteristics
· Low power consumption: 1.8 W (75 mA, 24 V DC)
· Plug connector
· One-touch wiring
· For common pilot exhaust
· Can be used for pilot exhaust measures
Japanese Only
Body ported type external appearance
Base mounted type external appearance
JIS Symbol
Piping | Switching Method | Pilot valve exhaust | |
---|---|---|---|
For individual exhaust | For common exhaust | ||
Body Ported Types | N.C. | VZ412 | *VZ412 |
N.O. | VZ422 | *VZ422 | |
Base mounted type | N.C. | - | VZ415 |
N.O. | - | VZ425 |
Usable Fluids | Air, inert gases |
---|---|
Maximum Operating Pressure | 1.0 MPa |
Minimum Operating Pressure | 0.15 MPa |
Guaranteed Proof Pressure | 1.5 MPa |
Ambient Temperature and Operating Fluid Temperature | -10 to 50°C |
Lubrication | Not required |
Enclosure | *5): Dust-proof |
Manual Operation | Push type (safety type) / Locking type (tool required) / Locking type (hand-operated) |
Impact Resistance / Vibration Resistance: m/s2 | *6: 150/50 |
Specifications | Format | |||||
---|---|---|---|---|---|---|
Body Ported Types | Base mounted (with sub-plate) | |||||
N.C. valve | N.O. valve | N.C. valve | N.O. valve | |||
Piping connection port diameter | Rc1/8 | Rc1/8, 1/4 | ||||
Flow Rate Characteristics | 1→2 (P→A) | C [dm3/(s·bar)] | 2.0 | 2.0 | 2.4 | 2.4 |
b | 0.14 | 0.17 | 0.19 | 0.19 | ||
Cv | 0.49 | 0.49 | 0.57 | 0.57 | ||
2→3 (A→R) | C [dm3/(s·bar)] | 2.2 | 2.2 | 2.2 | 1.9 | |
b | 0.17 | 0.17 | 0.11 | 0.32 | ||
Cv | 0.53 | 0.53 | 0.49 | 0.45 | ||
*1: Maximum operating frequency (c/s) (AC/DC) | 15 | 15 | ||||
*2: Response time (ms) (AC/DC) | 21 / 21 or less | 21 / 21 or less | ||||
*3: Weight (kg) | 0.125 | 0.250 |
*1: The minimum operating frequency is according to JIS B 8373 (once per 30 days).
*2: Based on JlS B 8375-1981, at 0.5 MPa with no surge voltage suppressor.
*3: Grommet value (sub-plate weight 0.05 kg).
*4: *1 and *2 assume controlled clean air.
*5: Based on JIS C 0920.
*6: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
N.C. (VZ412) structure drawing
Component Parts
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Die-cast aluminum | Platinum silver |
2 | Spool/Sleeve | Stainless steel | - |
3 | Piston | Polyacetal | - |
N.O. (VZ422) structure drawing
Replacement Parts
Number | Part name | Material | Note |
---|---|---|---|
4 | Return Spring | Stainless steel | - |
5 | O-ring | NBR | - |
6 | Seal | NBR | - |
7 | O-ring | NBR | - |
8 | O-ring | NBR | - |
9 | O-ring | NBR | - |
10 | Mini Y seal | NBR | - |
11 | Small cross-head/straight-slot combination pan head screw | Carbon steel | - |
12 | Small cross-head/straight-slot combination pan head screw | Carbon steel | - |
13 | Pilot Valve Assembly | - | SCZ4□□□-□-□ |
N.C. (VZ415) structure drawing
Replacement Parts
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Die-cast aluminum | Platinum silver |
2 | Spool/Sleeve | Stainless steel | - |
3 | Piston | Polyacetal | - |
4 | Sub-plate | Die-cast aluminum | Platinum silver |
N.O. (VZ425) structure drawing
Replacement Parts
Number | Part name | Material | Part number |
---|---|---|---|
5 | Return Spring | Stainless steel | - |
6 | Gasket | NBR | - |
7 | O-ring | NBR | - |
8 | Seal | NBR | - |
9 | O-ring | NBR | - |
10 | O-ring | NBR | - |
11 | O-ring | NBR | - |
12 | Mini Y seal | NBR | - |
13 | Small cross-head/straight-slot combination pan head screw | Carbon steel | - |
14 | Small cross-head/straight-slot combination pan head screw | Carbon steel | - |
15 | Small cross-head/straight-slot combination pan head screw | Carbon steel | - |
16 | Pilot Valve Assembly | - | SCZ4□□□-□-□ |
Part Number |
---|
VZ422-1G-01 |
VZ422-1G-01-F |
VZ422-1G-01-K |
VZ422-1G-01-U |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Application | Mounting Orientation | Switching Type | Voltage | Pipe Port Type | Plumbing Thread Nominal | Plumbing | CV Value | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | CE compliant | Body options | Option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Single Use | Direct | 2-Position Normally Open | AC100V | [Rc (R)] Rc | 1/8 | Direct Plumbing | 0.49 | Grommet lead wire length: 300 mm | Push type, safety type | None | None | For individual pilot exhaust and common pilot exhaust | - | ||
- | 1 Piece(s) | Quote | Single Use | Direct | 2-Position Normally Open | AC100V | [Rc (R)] Rc | 1/8 | Direct Plumbing | 0.49 | Grommet lead wire length: 300 mm | Push type, safety type | None | None | For individual pilot exhaust and common pilot exhaust | With foot bracket | ||
- | 1 Piece(s) | Quote | Single Use | Direct | 2-Position Normally Open | AC100V | [Rc (R)] Rc | 1/8 | Direct Plumbing | 0.49 | Grommet lead wire length: 300 mm | Push type, safety type | None | None | For individual pilot exhaust and common pilot exhaust | With foot bracket and silencer | ||
- | 1 Piece(s) | Quote | Single Use | Direct | 2-Position Normally Open | AC100V | [Rc (R)] Rc | 1/8 | Direct Plumbing | 0.49 | Grommet lead wire length: 300 mm | Push type, safety type | None | None | For individual pilot exhaust and common pilot exhaust | Silencer |
Loading...
Type | Solenoid Valves | Number of Ports | 3-Port Valve | Specifications | Standard / Lubrication Free / Low Current |
---|---|---|---|---|---|
Number of Solenoids | Single | Status at Power Off | Self-Recovery (Spring Return) | Driving Type | Pilot Type Spool |
Seal Type | Standard | Pressure Rating(MPa) | 0.15 to 1 | Pilot Air Supply | Internal |
How can we improve?
How can we improve?