(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

3-Port Solenoid Valve Metal Seal VZ200 Series (Part Numbers)

3-Port Solenoid Valve Metal Seal VZ200 Series

A solenoid valve for pilot exhaust measures.
[Features]
· Excellent flow rate characteristics.
· Low power consumption: 1.8 W (75 mA, 24 V DC).
· Plug connector.
· Single-action wiring.
· For common pilot exhaust.
· Can be used for pilot exhaust measures.

(i)Caution

  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VZ212-1LZC-M5-K

Metal Seal / 3-Port VZ200 Series Features

Body ported type external appearance

Body ported type external appearance

Base mounted type external appearance

Base mounted type external appearance

JIS Symbol

JIS Symbol

Model

PipingSwitching MethodPilot valve exhaust
For individual exhaustFor common exhaust
Body Ported TypesN.C.VZ212*VZ212
N.O.VZ222*VZ222
Base mounted typeN.C.-VZ215
N.O.-VZ225
  • *Body ported type is for both individual and common exhausts.

Specifications

Usable FluidsAir, inert gases
Maximum Operating Pressure1.0 MPa
Minimum Operating Pressure0.1 MPa
Guaranteed Proof Pressure1.5 MPa
Ambient Temperature and Operating Fluid Temperature-10 to +50°C
LubricationNot required
Enclosure*5: Dust-proof
Manual OperationPush type (safety type) / Locking type (tool required) / Locking type (hand-operated)
Impact Resistance / Vibration Resistance: m/s2*6: 150/50
SpecificationsFormat
Body Ported TypesBase mounted (with sub-plate)
N.C. valveN.O. valveN.C. valveN.O. valve
Piping connection port diameterM5Rc1/8
Flow Rate Characteristics1→2
(P→A)
C [dm3/(s·bar)]0.600.601.00.90
b0.430.430.300.25
Cv0.150.150.250.21
2→3
(A→R)
C [dm3/(s·bar)]0.520.520.850.85
b0.350.350.350.35
Cv0.130.130.220.22
*1: Maximum operating frequency (c/s) (AC/DC)2020
*2: Response time (ms) (AC/DC)17/17 or less17/17 or less
*3: Weight (kg)0.0850.155

*1: The minimum operating frequency is according to JIS B 8373 (once per 30 days).
*2: Based on JlS B 8375-1981, at 0.5 MPa with no surge voltage suppressor.
*3: Grommet value (sub-plate weight 0.03 kg).
*4: *1 and *2 assume controlled clean air.
*5: Based on JIS C 0920.
*6: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)

Body ported type / structure drawing

N.C. (VZ212) structure drawing

N.C. (VZ212) structure drawing

Component Parts

NumberPart nameMaterialNote
1BodyDie-cast aluminumPlatinum silver
2Spool/SleeveStainless steel-
3PistonPolyacetal-
N.O. (VZ222) structure drawing

N.O. (VZ222) structure drawing

Replacement Parts

NumberPart nameMaterialPart number
4Return SpringStainless steel-
5O-ringNBR-
6SealNBR-
7O-ringNBR-
8O-ringNBR-
9Mini Y sealNBR-
10Small cross-head/straight-slot combination pan head screwCarbon steel-
11Small cross-head/straight-slot combination pan head screwCarbon steel-
12Pilot Valve Assembly-SCZ2□□□_□_□

Base mounted / structure drawing

N.C. (VZ215) structure drawing

N.C. (VZ215) structure drawing

Replacement Parts

NumberPart nameMaterialNote
1BodyDie-cast aluminumPlatinum silver
2Spool/SleeveStainless steel-
3PistonPolyacetal-
4Sub-plateDie-cast aluminumPlatinum silver
N.O. (VZ225) structure drawing

N.O. (VZ225) structure drawing

Replacement Parts

NumberPart nameMaterialNote
5Return SpringStainless steel-
6GasketNBR-
7O-ringNBR-
8SealNBR-
9O-ringNBR-
10O-ringNBR-
11Mini Y sealNBR-
12Small cross-head/straight-slot combination pan head screwCarbon steel-
13Small cross-head/straight-slot combination pan head screwCarbon steel-
14Small cross-head/straight-slot combination pan head screwCarbon steel-
15Pilot Valve Assembly-SCZ2□□□_□_□
  • *See the manufacturer's catalog for drawings and other specifications.
Part Number
VZ212-1LZC-M5-K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Mounting Orientation Switching Type Voltage Pipe Port Type Plumbing Thread Nominal Plumbing CV Value Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket CE compliant Body type Option

-

1 Piece(s) Quote Single UseDirect2-Position Normally ClosedAC100VMM5Direct Plumbing0.15L plug connector with lead wireLocking type, hand operatedWith indicator light / surge voltage suppressorWith foot bracket and silencerNoneFor individual pilot exhaust and common pilot exhaust-

Loading...

  1. 1

Basic Information

Type Solenoid Valves Number of Ports 3-Port Valve Specifications Standard / Lubrication Free / Low Current
Number of Solenoids Single Status at Power Off Self-Recovery (Spring Return) Driving Type Pilot Type Spool
Seal Type Standard Pressure Rating(MPa) 0.1 to 1.0 Pilot Air Supply Internal

Please check the type/dimensions/specifications of the part VZ212-1LZC-M5-K in the 3-Port Solenoid Valve Metal Seal VZ200 Series series.

Similar Part Numbers

Part Number
VZ212-1G-M5-F
VZ212-1G-M5-K
VZ212-1G-M5-U
VZ212-1M-M5
VZ212-1M-M5-F
VZ212-1M-M5-K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Mounting Orientation Switching Type Voltage Pipe Port Type Plumbing Thread Nominal Plumbing CV Value Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket CE compliant Body type Option

-

1 Piece(s) Quote Single UseDirect2-Position Normally ClosedAC100VMM5Direct Plumbing0.15Grommet (lead wire length: 300 mm)Push type, safety typeNoneWith foot bracketNoneFor individual pilot exhaust and common pilot exhaust-

-

1 Piece(s) Quote Single UseDirect2-Position Normally ClosedAC100VMM5Direct Plumbing0.15Grommet (lead wire length: 300 mm)Push type, safety typeNoneWith foot bracket and silencerNoneFor individual pilot exhaust and common pilot exhaust-

-

1 Piece(s) Quote Single UseDirect2-Position Normally ClosedAC100VMM5Direct Plumbing0.15Grommet (lead wire length: 300 mm)Push type, safety typeNoneSilencerNoneFor individual pilot exhaust and common pilot exhaust-

-

1 Piece(s) Quote Single UseDirect2-Position Normally ClosedAC100VMM5Direct Plumbing0.15M plug connector with lead wirePush type, safety typeNone-NoneFor individual pilot exhaust and common pilot exhaust-

-

1 Piece(s) Quote Single UseDirect2-Position Normally ClosedAC100VMM5Direct Plumbing0.15M plug connector with lead wirePush type, safety typeNoneWith foot bracketNoneFor individual pilot exhaust and common pilot exhaust-

-

1 Piece(s) Quote Single UseDirect2-Position Normally ClosedAC100VMM5Direct Plumbing0.15M plug connector with lead wirePush type, safety typeNoneWith foot bracket and silencerNoneFor individual pilot exhaust and common pilot exhaust-

Tech Support