(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
SMC Solenoid Valve.
[Features]
· Unprecedented high speed, stable response, and long service life
· Boasts a large flow capacity despite its otherwise small size
· Semi-standard specifications
· Copper-free specifications
· A wide variety of wiring methods
Japanese Only
3-Port Solenoid Valve VQ100 Series external appearance 1
3-Port Solenoid Valve VQ100 Series external appearance 2
3-Port Solenoid Valve VQ100 Series external appearance 3
Item | Type | |||||
---|---|---|---|---|---|---|
Standard Type (1 W) | High-pressure type (1.5 W) | Low-watt type (0.5 W) | ||||
Valve Construction | 3-Port Direct Operated Poppet type | |||||
Valve Specifications | Usable Fluids | Air | ||||
Maximum Operating Pressure | 0.7 MPa | 0.8 MPa | 0.7 MPa | |||
Minimum operating pressure (vacuum) | 0 MPa (-0.1 MPa*5) | |||||
Flow Rate Characteristics | 1→2 | C [dm3/(s·bar)] | 0.055 | 0.042 | ||
b | 0.22 | 0.27 | ||||
Cv | 0.014 | 0.011 | ||||
2→3 | C [dm3/(s·bar)] | 0.083 | 0.045 | |||
b | 0.28 | 0.28 | ||||
Cv | 0.021 | 0.012 | ||||
Response time*1 | ON: 3.5 ms, OFF: 2 ms | ON: 3.5 ms, OFF: 2.5 ms | ||||
Ambient Temperature and Operating Fluid Temperature | -10 to 50℃ *2 | |||||
Lubrication | Not required | |||||
Manual Operation | Non-locking push type / Locking type (tool required)*3 | |||||
Mounting Orientation | Free | |||||
Impact resistance / Vibration resistance*4 | 150/30 m/s2 | |||||
Enclosure | Dust-proof | |||||
Weight | 12.6 g (L/M plug connectors without sub-plate) | |||||
Electrical Specifications | Coil Rated Voltage | DC | 24 V, 12 V | |||
Allowable Voltage Fluctuation | ±10% of rated voltage | |||||
Coil Insulation Type | Class B or equivalent | |||||
Power Consumption (Current) | DC | 1 W (42 mA) | 1.5 W (63 mA) | 0.5 W (21 mA) | ||
Electrical Entry | Grommet Plug-in, L plug connector, M plug connector (With indicator light / surge voltage suppressor) |
*2: Based on JIS B 8374-1993. Value with indicator light / surge voltage suppressor (clean air). Variation accuracy ±1 ms
*2: Use dry air when operating at low temperatures and with no condensation.
*3: The locking type is a semi-standard specification.
*4: Impact resistance: No malfunction occurred when tested using a drop tester. The test was performed once for each condition, in both energized and de-energized states, in the axial and right angle directions of the armature. (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at a right angle to the armature. (Initial value)
*5: Select model numbers with a prefix of "10-" (Clean Series) when operating with a vacuum. Can be used with 3 (R) port vacuum, 1 (P) port vacuum burst pressure. (Differential pressure of 3 (R) and 1 (P) is up to the maximum operating pressure of each type.)
*6: The power saving type supports plug-in, L and M plug connectors for lead wire electrical entry.
Item | Type | ||||||
---|---|---|---|---|---|---|---|
Latching type | AC type | Large flow capacity type | Normally open type | ||||
Valve Specifications | Model number notation example | VQ110L-□ | VQ110-1□ VQ110-2□ | VQ110U-□ | VQ120-□ | ||
Maximum Operating Pressure | 0.7 MPa | 0.6 MPa | 0.5 MPa | ||||
Minimum Operating Pressure | 0 MPa (-100 kPa*4, *5) | ||||||
Flow Rate Characteristics | 1→2*6 (3→2) | C [dm3/(s·bar)] | 0.042 | 0.14 | 0.04 | ||
b | 0.27 | 0.26 | 0.11 | ||||
Cv | 0.011 | 0.036 | 0.009 | ||||
2→3注6) (2→1) | C [dm3/(s·bar)] | 0.045 | 0.14 | 0.044 | |||
b | 0.28 | 0.25 | 0.3 | ||||
Cv | 0.012 | 0.036 | 0.011 | ||||
Response Time*2 | 5 ms or less | 15 ms or less | 5 ms or less | 5 ms or less | |||
Electrical Specifications | Power Consumption (Current) | 24 V DC | 1 W (42 mA)*7 | - | 0.35 W (15 mA)*3 | 1 W (42 mA) | |
12 V DC | 1 W (83 mA)*7 | - | 0.35 W (30 mA)*3 | 1 W (83 mA) | |||
100 V AC | 0.6 VA (6 mA) | 0.5 VA (5 mA) | - | ||||
110 V AC | 0.65 VA (5.9 mA) | 0.55 VA (5 mA) | - | ||||
200 V AC | 1.2 VA (6 mA) | 1.0 VA (5 mA) | - | ||||
220 V AC | 1.3 VA (5.9 mA) | 1.1 VA (5 mA) | - | ||||
Lead wire electrical entry*1 | Plug-in, L plug connector, M plug connector (With indicator light / surge voltage suppressor) |
*1: Grommet is available only for normally open type (without light/surge voltage suppressor). Normally open type is available only with 1 W DC specifications.
*2: Based on JIS B 8374-1993, with indicator light / surge voltage suppressor (clean air).
*3: Inrush 3.1 W (10 ms after energized), holding 0.35 W. +, - polarity present.
*4: Select model numbers with a prefix of "10-" (Clean Series) when operating with a vacuum. Can be used with 3 (R) port vacuum, 1 (P) port vacuum burst pressure. (Differential pressure of 3 (R) and 1 (P) is up to the maximum operating pressure of each type.)
*5: In the case of 1 (P) port vacuum and 3 (R) port vacuum release, use VQ120 (Normally open type)
. In this case, the prefix "10-" is not required.
*6: Value inside parentheses denote the air passage of the normally open type.
*7: +, - polarity present.
*8: Power-saving type: Inrush 1.5 W (10 ms after energized), holding 0.25 W. +, - polarity present.
JIS symbols for normally closed
JIS symbols for normally open
JIS symbols for latching type
(Unit: mm)
Grommet: VQ1□0□-□G□-M5 (M3) dimensional drawings
(Unit: mm)
L plug connector: VQ1□0□-□L□-M5 (M3) dimensional drawings
3-Port Solenoid Valve VQ100 Series structure drawing
Number | Part name | Material |
---|---|---|
1 | Solenoid coil | - |
2 | Body | Resin |
3 | Fixed core | SUS |
4 | Armature Assembly | SUS, resin |
5 | Return Spring | SUS |
6 | Poppet | NBR |
7 | Small cross-head/straight-slot combination pan head screw | Carbon steel |
8 | Interface gasket | FKM |
9 | Sub-plate | ZDC |
Part Number |
---|
VQ110-1L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Application | Mounting Orientation | Specifications | Number of Solenoids | Switching Type | Voltage | Pipe Port Type | Plumbing Thread Nominal | Plumbing | CV Value | Pressure Rating (MPa) | Manual Switch | Lead wire electrical entry | Manual | Made to order specifications | CE compliant | Functions | Common specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 78.05 | 1 Piece(s) | 46 Day(s) | Unit for Manifold Mounting | Manifold Base | Standard / Lubrication Free / No Copper, fluoropolymer Type Material | [Single] Single | 2-Position Normally Closed | AC100V | - | - | Sub-Base Plumbing | 0.014 | 0 to 0.7 | Non-Locking | L plug connector, with lead wire, and indicator light and surge voltage suppressor | Non-locking, push type | Standard | None | Standard type (1 W) | - |
Loading...
Type | Solenoid Valves | Number of Ports | 3-Port Valve | Status at Power Off | Self-Recovery (Spring Return) |
---|---|---|---|---|---|
Driving Type | Linear Motion Poppet | Seal Type | Standard |
Please check the type/dimensions/specifications of the part VQ110-1L in the 3-Port Solenoid Valve VQ100 Series series.
Part Number |
---|
VQ110-1F |
VQ110-1FB |
VQ110-1L-M3 |
VQ110-1L-M5 |
VQ110-1LB-M5 |
VQ110-1LO |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Application | Mounting Orientation | Specifications | Number of Solenoids | Switching Type | Voltage | Pipe Port Type | Plumbing Thread Nominal | Plumbing | CV Value | Pressure Rating (MPa) | Manual Switch | Lead wire electrical entry | Manual | Made to order specifications | CE compliant | Functions | Common specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Unit for Manifold Mounting | Manifold Base | Standard / Lubrication Free / No Copper, fluoropolymer Type Material | [Single] Single | 2-Position Normally Closed | AC100V | - | - | Sub-Base Plumbing | 0.014 | 0 to 0.7 | Non-Locking | Plug-in with indicator light / surge voltage suppressor | Non-locking, push type | Standard | None | Standard type (1 W) | - | ||
- | 1 Piece(s) | Quote | Unit for Manifold Mounting | Manifold Base | Standard / Lubrication Free / No Copper, fluoropolymer Type Material | [Single] Single | 2-Position Normally Closed | AC100V | - | - | Sub-Base Plumbing | 0.014 | 0 to 0.7 | Lock | Plug-in with indicator light / surge voltage suppressor | Locking type | Standard | None | Standard type (1 W) | - | ||
- | 1 Piece(s) | Quote | Single Use | Direct | Standard / Lubrication Free / No Copper, fluoropolymer Type Material | [Single] Single | 2-Position Normally Closed | AC100V | M | M3 | Direct Plumbing | 0.014 | 0 to 0.7 | Non-Locking | L plug connector, with lead wire, and indicator light and surge voltage suppressor | Non-locking, push type | Standard | None | Standard type (1 W) | - | ||
- | 1 Piece(s) | Quote | Single Use | Direct | Standard / Lubrication Free / No Copper, fluoropolymer Type Material | [Single] Single | 2-Position Normally Closed | AC100V | M | M5 | Direct Plumbing | 0.014 | 0 to 0.7 | Non-Locking | L plug connector, with lead wire, and indicator light and surge voltage suppressor | Non-locking, push type | Standard | None | Standard type (1 W) | - | ||
- | 1 Piece(s) | Quote | Single Use | Direct | Standard / Lubrication Free / No Copper, fluoropolymer Type Material | [Single] Single | 2-Position Normally Closed | AC100V | M | M5 | Direct Plumbing | 0.014 | 0 to 0.7 | Lock | L plug connector, with lead wire, and indicator light and surge voltage suppressor | Locking type | Standard | None | Standard type (1 W) | - | ||
- | 1 Piece(s) | Quote | Unit for Manifold Mounting | Manifold Base | Standard / Lubrication Free / No Copper, fluoropolymer Type Material | [Single] Single | 2-Position Normally Closed | AC100V | - | - | Sub-Base Plumbing | 0.014 | 0 to 0.7 | Non-Locking | L plug connector, without connector, with indicator light and surge voltage suppressor | Non-locking, push type | Standard | None | Standard type (1 W) | - |
How can we improve?
How can we improve?