(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

3‑Port Solenoid Valve Direct Operated Poppet Type VKF300 Series (Part Numbers)

3‑Port Solenoid Valve Direct Operated Poppet Type VKF300 Series

SMC Solenoid Valve.
[Features]
· Boasts a large flow capacity despite its otherwise small size
· Can also be used for vacuum applications (-101.2 kPa)
· Universal porting type
· Ozone resistant specification (Series 80-)
· Various manifold piping directions
· Easy manual operation

(i)Caution

  • Product images may be representative. Refer to the manufacturer's catalog for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VKF334V-5G-01T

3‑Port Solenoid Valve, Direct Operated Poppet Type, VKF300 Series Specifications

VKF300 Series body ported type external appearance

VKF300 Series body ported type external appearance

VKF300 Series base mounted type external appearance

VKF300 Series base mounted type external appearance

Output port: Set-up a manifold enabling 360° (in 90° increments) rotation of 2 (A)

Output port: Set-up a manifold enabling 360° (in 90° increments) rotation of 2 (A)

Manual override is available from the valve top surface and from the side surface, allowing manual operation unaffected by mounting space and piping direction

Manual override is available from the valve top surface and from the side surface, allowing manual operation unaffected by mounting space and piping direction

VKF300 Series display symbol

VKF300 Series display symbol

Valve SpecificationSwitching MethodDirect operation type 2-position single solenoid
FluidAir
Ambient Temperature and Operating Fluid TemperatureMax 50°C
*1 Response Time (at 0.5 MPa)10 ms or less (standard), 15 ms or less (low wattage type)
Manual OperationNon-locking, push type
LubricationNot required (Use turbine oil class 1 ISO VG32 if lubricated)
Mounting OrientationFree
*2 Impact Resistance / Vibration Resistance300/50 m/s2
EnclosureDust-proof
Electrical SpecificationsElectrical EntryGrommet (G), DIN terminal (D)
Rated VoltageAC100 V, 110 V, 200 V, 220 V, 240 V
DC12 V, 24 V
Allowable Voltage Fluctuation±10% of rated voltage
Apparent Power (AC)Starting9.5 VA / 50 Hz, 8 VA / 60 Hz
Holding7 VA 50 Hz, 5 VA 60 Hz
Power Consumption (DC)Without light4 W (standard), 2 W (low wattage type)
With light4.3 W (standard), 2.3 W (low wattage type)
Surge Voltage SuppressorACVaristor
DCDiode (varistor for 12 V DC or less)
Indicator LightACNeon bulb
DCLED

*1: Based on JIS B 8374-1981 dynamic performance test. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*When a DC solenoid and surge voltage suppressor is provided, there will be a 10 to 20‑msec delay in the OFF response time.
*2: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)

Model

Valve Model NumbersOperating Pressure Range
MPa
Piping connection port diameterFlow Rate CharacteristicsWeight g
1 → 2 (P → A)2 → 3 (A → R)GrommetDIN type
Terminal
C (dm3 / (s·bar)]bCvC (dm3 / (s·bar)]bCv
Body Ported TypesVKF332 VKF3330 to 0.7M5 × 0.8 Rc 1/80.670.100.150.410.390.1180 *190 *1
VKF332Y VKF333Y0.560.130.130.320.250.09
VKF332E VKF333E0.560.130.130.320.250.09
VKF332V VKF333V-101.2 KPa to 0.10.670.100.150.410.390.11
VKF332W VKF333W0.560.130.130.320.250.09
Base Mounted Type
(with Sub-Plate)
VKF3340 to 0.70.680.130.150.590.310.14120130
VKF334Y0.560.130.130.320.250.09
VKF334E0.560.130.130.320.250.09
VKF334V-101.2 KPa to 0.10.680.130.150.590.310.14
VKF334W0.560.130.130.320.250.09

*1: VKF33□: When brackets are included, add 10 g for each.

Drawing / Single Unit

 

(Unit: mm)

 

Body ported type / grommet: VKF332□-□G-M5 / 01 dimensional drawing

Body ported type / grommet: VKF332□-□G-M5 / 01 dimensional drawing

 

(Unit: mm)

 

Body ported type / DIN terminal: VKF332□-□D-M5 / 01 dimensional drawing

Body ported type / DIN terminal: VKF332□-□D-M5 / 01 dimensional drawing

See grommet type for other dimensions.

 

(Unit: mm)

 

Base mounted type / grommet: VKF334□-□G-01 dimensional drawing

Base mounted type / grommet: VKF334□-□G-01 dimensional drawing

 

(Unit: mm)

 

Base mounted type / DIN terminal: VKF334□-□D-01 dimensional drawing

Base mounted type / DIN terminal: VKF334□-□D-01 dimensional drawing

See grommet type for other dimensions.

Product Structural Drawing

VKF300 Series structural drawing

VKF300 Series structural drawing

NumberPart nameMaterialNote
1Solenoid Coil Assembly--
2Sub-PlateDiecast aluminumFor VKF334: VKF300-S-01
3BodyDie-cast aluminum-
4Spool/SleeveAluminum-
5ManualResin-
6Return SpringSUS-
7Bracket AssemblySteelFor VKF332: VKF300-13A-2
8Gasket Assembly
(with Mounting Screws)
-For VKF333: VKF300-11A-2
For VKF334: VKF300-11A-1
9Bushing AssemblyResinFor VKF333: VKF300-6A-1
For VKF334: VKF300-6A-1
Two sets per unit required

Precautions

  • Be sure to read the individual product cautions before use.
  • See the SMC catalog for product information other than that detailed above.
Part Number
VKF334V-5G-01T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Mounting Orientation Specifications Voltage Pipe Port Type Plumbing Thread Nominal Plumbing CV Value Pressure Rating
(MPa)
Lead wire electrical entry Indicator light / Surge voltage suppressor CE compliant Functions

-

1 Piece(s) Quote Single UseDirectStandard / Low Vacuum Compatible / Lubrication FreeDC24VNPTF1/8Sub-Base Plumbing0.15-0.1 to 0.1Grommet (lead wire length: 300 mm)NoneNoneFor vacuum

Loading...

  1. 1

Basic Information

Type Solenoid Valves Number of Ports 3-Port Valve Number of Solenoids Single
Switching Type 2 positions universal Status at Power Off Self-Recovery (Spring Return) Driving Type Linear Motion Poppet
Seal Type Soft Seal Manual Switch Non-Locking

Please check the type/dimensions/specifications of the part VKF334V-5G-01T in the 3‑Port Solenoid Valve Direct Operated Poppet Type VKF300 Series series.

Similar Part Numbers

Part Number
VKF332-1DZ-M5
VKF332-1DZ-M5-Q
VKF332-1G-01
VKF334V-5G-Q
VKF334V-5GS
VKF334V-5GS-01-Q
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Mounting Orientation Specifications Voltage Pipe Port Type Plumbing Thread Nominal Plumbing CV Value Pressure Rating
(MPa)
Lead wire electrical entry Indicator light / Surge voltage suppressor CE compliant Functions

-

1 Piece(s) Quote Single UseDirectStandard / Lubrication FreeAC100VMM5Direct Plumbing0.150 to 0.7DIN terminalWith indicator light and surge voltage suppressorNoneStandard product

-

1 Piece(s) Quote Single UseDirectStandard / Lubrication FreeAC100VMM5Direct Plumbing0.150 to 0.7DIN terminalWith indicator light and surge voltage suppressorYesStandard product

-

1 Piece(s) Quote Single UseDirectStandard / Lubrication FreeAC100V[Rc (R)] Rc1/8Direct Plumbing0.150 to 0.7Grommet (lead wire length: 300 mm)NoneNoneStandard product

-

1 Piece(s) Quote Unit for Manifold MountingManifold BaseLow Vacuum Compatible / Standard / Lubrication FreeDC24V--Sub-Base Plumbing--0.1 to 0.1Grommet (lead wire length: 300 mm)NoneYesFor vacuum

-

1 Piece(s) Quote Unit for Manifold MountingManifold BaseLow Vacuum Compatible / Standard / Lubrication FreeDC24V--Sub-Base Plumbing--0.1 to 0.1Grommet (lead wire length: 300 mm)With surge voltage suppressorNoneFor vacuum

-

1 Piece(s) Quote Single UseDirectLow Vacuum Compatible / Standard / Lubrication FreeDC24V[Rc (R)] Rc1/8Sub-Base Plumbing0.15-0.1 to 0.1Grommet (lead wire length: 300 mm)With surge voltage suppressorYesFor vacuum

Tech Support