(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
A standard type (round) air cylinder with end lock.
[Features]
・ Added bosses on both sides of the flange on both sides of the foot head to the mounting support bracket
· Easy fine adjustment of auto switch position
・ Fine adjustment of the auto switch position is possible by loosening only the screws attached to the auto switch
· Transparent switch bracket improves visibility of indicator LED
・ 90° added to ø6 with respect to the head cover port position axis
・ Improvement of piping flexibility
・ Operating Method: Double acting, single rod
・ Tube inner diameter: 16 mm
・ Variation: Built-in magnet
Japanese Only
Part Number
Configured Part Number is shown.
Tube Inner Diameter (mm) | 16 |
---|---|
Action | Double acting, single rod |
Fluid | Air |
Proof Pressure | 1 MPa |
Maximum operating pressure | 0.7 MPa |
Minimum operating pressure | 0.15 MPa* |
Ambient and Fluid Temperature | Without auto switch: -10°C to 70°C (no freezing) With auto switch: -10°C to 60°C (no freezing) |
Cushioning | Rubber cushion |
Lubrication | Not required (non-lubricated) |
Stroke Length Tolerance | 0 to +1.0 |
Piston Speed | 50 to 750 mm/s |
Allowable Kinetic Energy | 0.090 J |
*0.06 MPa except for locking parts.
Symbol: rubber bumper
Lock position | Head side, Rod side |
---|---|
Holding force (Max.) | 98 N |
Unlocking pressure | 0.15 MPa or less |
Backlash | 1 mm or less |
Manual release | Non-locking type |
Tube inner diameter | Standard Stroke |
---|---|
16 | 15, 30, 45, 60, 75, 100, 125, 150, 175, 200 |
(Units: mm)
*Manufacture of intermediate strokes at 1‑mm intervals is possible. (Spacers are not used.)
*Applicable strokes should be confirmed according to the usage. In addition, products that exceed the standard stroke may not be able to fulfill the specifications due to deflection, etc.
*Applicable type for pivot bracket (T bracket) is double clevis (D).
Part Number |
---|
CBJ2B16-[15,30,45,60,75,100,125,150,175,200]-[H,R]N |
CBJ2D16-[15,30,45,60,75,100,125,150,175,200]-RN |
CBJ2F16-[15,30,45,60,75,100,125,150,175,200]-[H,R]N |
CBJ2L16-[15,30,45,60,75,100,125,150,175,200]-[H,R]N |
CDBJ2B16-[15,30,45,60,75,100,125,150,175,200]-[H,R]N |
CDBJ2D16-[15,30,45,60,75,100,125,150,175,200]-RN |
CDBJ2F16-[15,30,45,60,75,100,125,150,175,200]-[H,R]N |
CDBJ2L16-[15,30,45,60,75,100,125,150,175,200]-[H,R]N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Operating Temperature (°C) | Specifications | Type of Mount Support |
---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | -10~70 | Without built-in magnet | Basic type | ||
- | 1 Piece(s) | Quote | -10~70 | Without built-in magnet | U-Shaped Clevis Type | ||
- | 1 Piece(s) | Quote | -10~70 | Without built-in magnet | Rod-end flange type | ||
- | 1 Piece(s) | Quote | -10~70 | Without built-in magnet | Axial foot type | ||
- | 1 Piece(s) | Quote | -10~60 | Built-in magnet | Basic type | ||
- | 1 Piece(s) | Quote | -10~60 | Built-in magnet | U-Shaped Clevis Type | ||
- | 1 Piece(s) | Quote | -10~60 | Built-in magnet | Rod-end flange type | ||
- | 1 Piece(s) | Quote | -10~60 | Built-in magnet | Axial foot type |
Loading...
Cylinder (Tube) Inner Diameter(Ø) | 16 | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Cylinder Operation Method | Double Acting | Additional Function | Standard | Environment, Applications | Standard |
End Locking | Presence | Valves | No | Operating Pressure(MPa) | 0.15::0.7 |
How can we improve?
How can we improve?