(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CJ2Z Series Air Cylinder With Built-In Speed Controller, Double Acting, Single Rod

CJ2Z Series Air Cylinder With Built-In Speed Controller, Double Acting, Single Rod

Space-saving air cylinder with built-in speed controller on the cylinder cover.
[Features]
· Double foot, head flange and double-side bossed have been added to the mounting types.
· Improved freedom in mounting.
· Head cover with boss is also available.
· Easy to make fine adjustments to the auto switch position.
· Transparent switch bracket improves visibility of the indicator LED.
· A head cover port location that is perpendicular to the axis has been added to ø6 (6‑mm diameter).
· Part numbers are set for products with rod-end brackets and pivot brackets.

(i)Caution

  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Click on the catalog tab [Standards information] and refer to pp. 1,581–1,672 for a separate catalog for the auto switch.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not supported for some model numbers.

PDF

Japanese Only

Air Cylinder With Built-In Speed Controller: Double Acting, Single Rod Specifications

Specifications

Double acting / Single rod, rubber bumper

Double acting / Single rod, rubber bumper

Tube Inner Diameter (mm) 10 16
Action Double acting, single rod
Fluid Air
Proof Pressure 1 MPa
Maximum operating pressure 0.7 MPa
Minimum operating pressure 0.06 MPa
Ambient and Fluid Temperature Without auto switch: -10°C to 70 ℃
With auto switch: -10°C to 60°C
(no freezing)
Cushioning Rubber cushion
Lubrication Not required (non-lubricated)
Stroke Length Tolerance 0 to +1.0
Speed controller Built-in
Piston Speed 50 to 750 mm/s
Allowable Kinetic Energy 0.035 J 0.090 J
 

Example of How to Order Cylinder Assembly

Cylinder model: CDJ2ZD16-60Z-NW-M9BW-B

 

Cylinder model: CDJ2ZD16-60Z-NW-M9BW-B

 

Standard Strokes (Unit: mm)

Tube inner diameter Standard Stroke Maximum manufacturable stroke
10 15, 30, 45, 60, 75, 100, 125, 150 400
16 15, 30, 45, 60, 75, 100, 125, 150, 175, 200 400

Weights (Unit: g)

Tube Inner Diameter (mm) 10 16
Basic weight
(When the stroke is zero)
Basic type 36 61
Axial direction piping 36 61
Double clevis (including clevis pin) 40 68
Head-side bossed 37 63
Additional weight per 15 strokes 4 7
Mounting bracket weight Single foot type 8 25
Double foot type 16 50
Rod-end flange type 5 13
Head-end flange type 5 13
Accessories Single knuckle joint 17 23
U-Shaped Knuckle Joint
(Including knuckle pin)
25 21
U-Shaped Knuckle Joint
(Including single-action connection pin)
26 22
Rod-end cap (flat type) 1 2
Rod-end cap (round type) 1 2
Pivot bracket (T bracket) 32 50

Precautions

  • Mounting nut and rod-end nut are included in the basic weight.
  • Mounting nut is not included in the basic weight for the double clevis.

Calculation
Example: CJ2ZL10-45Z (36 + 4/15 × 45 + 8 = 56 g)

  • Basic weight: 36 (ø10 (10-mm diameter))
  • Additional weight: 4/15 stroke
  • Cylinder stroke: 45 stroke
  • Mounting bracket weight: 8 (single foot type)
Part Number
CDJ2ZB10-15RZ-[A,​B]
CDJ2ZB10-15RZ-[T,​U,​V,​W]-[A,​B]
CDJ2ZB10-15Z-[A,​B]
CDJ2ZB10-15Z-[T,​U,​V,​W]-[A,​B]
CDJ2ZB10-30RZ-[A,​B]
CDJ2ZB10-30RZ-[T,​U,​V,​W]-[A,​B]
CDJ2ZB10-30Z-[A,​B]
CDJ2ZB10-30Z-[T,​U,​V,​W]-[A,​B]
CDJ2ZB10-45RZ-[A,​B]
CDJ2ZB10-45RZ-[T,​U,​V,​W]-[A,​B]
CDJ2ZB10-45Z-[A,​B]
CDJ2ZB10-45Z-[T,​U,​V,​W]-[A,​B]
CDJ2ZB10-60RZ-[A,​B]
CDJ2ZB10-60RZ-[T,​U,​V,​W]-[A,​B]
CDJ2ZB10-60Z-[A,​B]
CDJ2ZB10-60Z-[T,​U,​V,​W]-[A,​B]
CDJ2ZB10-75RZ-[A,​B]
CDJ2ZB10-75RZ-[T,​U,​V,​W]-[A,​B]
CDJ2ZB10-75Z-[A,​B]
CDJ2ZB10-75Z-[T,​U,​V,​W]-[A,​B]
CDJ2ZB10-100RZ-[A,​B]
CDJ2ZB10-100RZ-[T,​U,​V,​W]-[A,​B]
CDJ2ZB10-100Z-[A,​B]
CDJ2ZB10-100Z-[T,​U,​V,​W]-[A,​B]
CDJ2ZB10-125RZ-[A,​B]
CDJ2ZB10-125RZ-[T,​U,​V,​W]-[A,​B]
CDJ2ZB10-125Z-[A,​B]
CDJ2ZB10-125Z-[T,​U,​V,​W]-[A,​B]
CDJ2ZB10-150RZ-[A,​B]
CDJ2ZB10-150RZ-[T,​U,​V,​W]-[A,​B]
CDJ2ZB10-150Z-[A,​B]
CDJ2ZB10-150Z-[T,​U,​V,​W]-[A,​B]
CDJ2ZB16-15RZ-[A,​B]
CDJ2ZB16-15RZ-[T,​U,​V,​W]-[A,​B]
CDJ2ZB16-15Z-[A,​B]
CDJ2ZB16-15Z-[T,​U,​V,​W]-[A,​B]
CDJ2ZB16-30RZ-[A,​B]
CDJ2ZB16-30RZ-[T,​U,​V,​W]-[A,​B]
CDJ2ZB16-30Z-[A,​B]
CDJ2ZB16-30Z-[T,​U,​V,​W]-[A,​B]
CDJ2ZB16-45RZ-[A,​B]
CDJ2ZB16-45RZ-[T,​U,​V,​W]-[A,​B]
CDJ2ZB16-45Z-[A,​B]
CDJ2ZB16-45Z-[T,​U,​V,​W]-[A,​B]
CDJ2ZB16-60RZ-[A,​B]
CDJ2ZB16-60RZ-[T,​U,​V,​W]-[A,​B]
CDJ2ZB16-60Z-[A,​B]
CDJ2ZB16-60Z-[T,​U,​V,​W]-[A,​B]
CDJ2ZB16-75RZ-[A,​B]
CDJ2ZB16-75RZ-[T,​U,​V,​W]-[A,​B]
CDJ2ZB16-75Z-[A,​B]
CDJ2ZB16-75Z-[T,​U,​V,​W]-[A,​B]
CDJ2ZB16-100RZ-[A,​B]
CDJ2ZB16-100RZ-[T,​U,​V,​W]-[A,​B]
CDJ2ZB16-100Z-[A,​B]
CDJ2ZB16-100Z-[T,​U,​V,​W]-[A,​B]
CDJ2ZB16-125RZ-[A,​B]
CDJ2ZB16-125RZ-[T,​U,​V,​W]-[A,​B]
CDJ2ZB16-125Z-[A,​B]
CDJ2ZB16-125Z-[T,​U,​V,​W]-[A,​B]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Specifications Head Cover Port Position Type of Mount Support

-

1 Piece(s) Quote 1015-10~60Built-in magnetAxial directionBasic type

-

1 Piece(s) Quote 1015-10~60Built-in magnetAxial directionBasic type

-

1 Piece(s) Quote 1015-10~60Built-in magnet90° to axisBasic type

-

1 Piece(s) Quote 1015-10~60Built-in magnet90° to axisBasic type

-

1 Piece(s) Quote 1030-10~60Built-in magnetAxial directionBasic type

-

1 Piece(s) Quote 1030-10~60Built-in magnetAxial directionBasic type

-

1 Piece(s) Quote 1030-10~60Built-in magnet90° to axisBasic type

-

1 Piece(s) Quote 1030-10~60Built-in magnet90° to axisBasic type

-

1 Piece(s) Quote 1045-10~60Built-in magnetAxial directionBasic type

-

1 Piece(s) Quote 1045-10~60Built-in magnetAxial directionBasic type

-

1 Piece(s) Quote 1045-10~60Built-in magnet90° to axisBasic type

-

1 Piece(s) Quote 1045-10~60Built-in magnet90° to axisBasic type

-

1 Piece(s) Quote 1060-10~60Built-in magnetAxial directionBasic type

-

1 Piece(s) Quote 1060-10~60Built-in magnetAxial directionBasic type

-

1 Piece(s) Quote 1060-10~60Built-in magnet90° to axisBasic type

-

1 Piece(s) Quote 1060-10~60Built-in magnet90° to axisBasic type

-

1 Piece(s) Quote 1075-10~60Built-in magnetAxial directionBasic type

-

1 Piece(s) Quote 1075-10~60Built-in magnetAxial directionBasic type

-

1 Piece(s) Quote 1075-10~60Built-in magnet90° to axisBasic type

-

1 Piece(s) Quote 1075-10~60Built-in magnet90° to axisBasic type

-

1 Piece(s) Quote 10100-10~60Built-in magnetAxial directionBasic type

-

1 Piece(s) Quote 10100-10~60Built-in magnetAxial directionBasic type

-

1 Piece(s) Quote 10100-10~60Built-in magnet90° to axisBasic type

-

1 Piece(s) Quote 10100-10~60Built-in magnet90° to axisBasic type

-

1 Piece(s) Quote 10125-10~60Built-in magnetAxial directionBasic type

-

1 Piece(s) Quote 10125-10~60Built-in magnetAxial directionBasic type

-

1 Piece(s) Quote 10125-10~60Built-in magnet90° to axisBasic type

-

1 Piece(s) Quote 10125-10~60Built-in magnet90° to axisBasic type

-

1 Piece(s) Quote 10150-10~60Built-in magnetAxial directionBasic type

-

1 Piece(s) Quote 10150-10~60Built-in magnetAxial directionBasic type

-

1 Piece(s) Quote 10150-10~60Built-in magnet90° to axisBasic type

-

1 Piece(s) Quote 10150-10~60Built-in magnet90° to axisBasic type

-

1 Piece(s) Quote 1615-10~60Built-in magnetAxial directionBasic type

-

1 Piece(s) Quote 1615-10~60Built-in magnetAxial directionBasic type

-

1 Piece(s) Quote 1615-10~60Built-in magnet90° to axisBasic type

-

1 Piece(s) Quote 1615-10~60Built-in magnet90° to axisBasic type

-

1 Piece(s) Quote 1630-10~60Built-in magnetAxial directionBasic type

-

1 Piece(s) Quote 1630-10~60Built-in magnetAxial directionBasic type

-

1 Piece(s) Quote 1630-10~60Built-in magnet90° to axisBasic type

-

1 Piece(s) Quote 1630-10~60Built-in magnet90° to axisBasic type

-

1 Piece(s) Quote 1645-10~60Built-in magnetAxial directionBasic type

-

1 Piece(s) Quote 1645-10~60Built-in magnetAxial directionBasic type

-

1 Piece(s) Quote 1645-10~60Built-in magnet90° to axisBasic type

-

1 Piece(s) Quote 1645-10~60Built-in magnet90° to axisBasic type

-

1 Piece(s) Quote 1660-10~60Built-in magnetAxial directionBasic type

-

1 Piece(s) Quote 1660-10~60Built-in magnetAxial directionBasic type

-

1 Piece(s) Quote 1660-10~60Built-in magnet90° to axisBasic type

-

1 Piece(s) Quote 1660-10~60Built-in magnet90° to axisBasic type

-

1 Piece(s) Quote 1675-10~60Built-in magnetAxial directionBasic type

-

1 Piece(s) Quote 1675-10~60Built-in magnetAxial directionBasic type

-

1 Piece(s) Quote 1675-10~60Built-in magnet90° to axisBasic type

-

1 Piece(s) Quote 1675-10~60Built-in magnet90° to axisBasic type

-

1 Piece(s) Quote 16100-10~60Built-in magnetAxial directionBasic type

-

1 Piece(s) Quote 16100-10~60Built-in magnetAxial directionBasic type

-

1 Piece(s) Quote 16100-10~60Built-in magnet90° to axisBasic type

-

1 Piece(s) Quote 16100-10~60Built-in magnet90° to axisBasic type

-

1 Piece(s) Quote 16125-10~60Built-in magnetAxial directionBasic type

-

1 Piece(s) Quote 16125-10~60Built-in magnetAxial directionBasic type

-

1 Piece(s) Quote 16125-10~60Built-in magnet90° to axisBasic type

-

1 Piece(s) Quote 16125-10~60Built-in magnet90° to axisBasic type

Loading...

Basic Information

Rod Operation Method Single Rods Main Body Shape Standard Cylinder Operation Method Double Acting
Additional Function Standard Environment, Applications Standard End Locking No
Valves No Operating Pressure(MPa) 0.06::0.7

Tech Support