(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CJ2W Series Standard Type Double Acting, Double Rod Air Cylinder

CJ2W Series Standard Type Double Acting, Double Rod Air Cylinder

A standard type air cylinder.
[Features]
· Improved freedom in mounting.
· Easy to make fine adjustments to the auto switch position.
· Transparent switch bracket improves visibility of the indicator LED.

(i)Caution

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Click on the catalog tab [Standards information] and refer to pp. 1,581–1,672 for a separate catalog for the auto switch.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not supported for some model numbers.

PDF

Japanese Only

Standard Type Double Acting, Double Rod Air Cylinder Specifications

Specifications

Tube Inner Diameter (mm) 6 10 16
Action Double acting, double rod
Fluid Air
Proof Pressure 1 MPa
Maximum operating pressure 0.7 MPa
Minimum operating pressure Rubber cushion 0.15 MPa 0.1 MPa
Air cushion - 0.1 MPa
Ambient and Fluid Temperature Without auto switch: -10°C to 70°C (no freezing)
With auto switch: -10°C to 60°C (no freezing)
Cushioning Rubber cushion Rubber bumper, air cushion
Lubrication Not required (non-lubricated)
Piston Speed Rubber cushion 50 to 750 mm/s
Air cushion - 50 to 1,000 mm/s
Allowable Kinetic Energy Rubber cushion 0.012 J 0.035 J 0.090 J
Air cushion
(Effective cushion length)
- 0.07 J
(9.4 mm)
0.18 J
(9.4 mm)
Stroke Length Tolerance +1.0
0
Double acting / double rod, rubber bumper

Double acting / double rod, rubber bumper

Air cushion

Air cushion

Standard Strokes (Unit: mm)

Tube inner diameter Standard Stroke
6 15, 30, 45, 60
10 15, 30, 45, 60, 75, 100, 125, 150
16 15, 30, 45, 60, 75, 100, 125, 150, 175, 200

Weight Table

Tube Inner Diameter (mm) Rubber cushion Air cushion
6 10 16 10 16
Basic weight
(When the stroke is zero)
Basic type 25 29 56 36 61
Additional weight per 15 strokes 3 4.5 7.5 4.5 7.5
Mounting bracket weight Foot type 16 16 50 16 50
Flange type 5 5 13 5 13
Accessories Single knuckle joint - 17 23 17 23
Double knuckle joint (including knuckle pin) - 25 21 25 21
Double knuckle joint (with single-action connecting pin) - 26 22 26 22
Rod-end cap (flat type) 1 1 2 1 2
Rod-end cap (round type) 1 1 2 1 2

 

(Unit: g)

 

*Mounting nut and rod-end nut are included in the basic weight.

Part Number
CDJ2WB6-[15,​30,​45,​60]Z-B
CDJ2WB10-[15,​30,​45,​60,​75,​100,​125,​150]AZ-[A,​B]
CDJ2WB10-[15,​30,​45,​60,​75,​100,​125,​150]Z-[A,​B]
CDJ2WB16-[15,​30,​45,​60,​75,​100,​125,​150,​175,​200]AZ-[A,​B]
CDJ2WB16-[15,​30,​45,​60,​75,​100,​125,​150,​175,​200]Z-[A,​B]
CDJ2WF6-[15,​30,​45,​60]Z-B
CDJ2WF10-[15,​30,​45,​60,​75,​100,​125,​150]AZ-[A,​B]
CDJ2WF10-[15,​30,​45,​60,​75,​100,​125,​150]Z-[A,​B]
CDJ2WF16-[15,​30,​45,​60,​75,​100,​125,​150,​175,​200]AZ-[A,​B]
CDJ2WF16-[15,​30,​45,​60,​75,​100,​125,​150,​175,​200]Z-[A,​B]
CDJ2WL6-[15,​30,​45,​60]Z-B
CDJ2WL10-[15,​30,​45,​60,​75,​100,​125,​150]AZ-[A,​B]
CDJ2WL10-[15,​30,​45,​60,​75,​100,​125,​150]Z-[A,​B]
CDJ2WL16-[15,​30,​45,​60,​75,​100,​125,​150,​175,​200]AZ-[A,​B]
CDJ2WL16-[15,​30,​45,​60,​75,​100,​125,​150,​175,​200]Z-[A,​B]
CJ2WB6-[15,​30,​45,​60]Z
CJ2WB10-[15,​30,​45,​60,​75,​100,​125,​150]AZ
CJ2WB10-[15,​30,​45,​60,​75,​100,​125,​150]Z
CJ2WB16-[15,​30,​45,​60,​75,​100,​125,​150,​175,​200]AZ
CJ2WB16-[15,​30,​45,​60,​75,​100,​125,​150,​175,​200]Z
CJ2WF6-[15,​30,​45,​60]Z
CJ2WF10-[15,​30,​45,​60,​75,​100,​125,​150]AZ
CJ2WF10-[15,​30,​45,​60,​75,​100,​125,​150]Z
CJ2WF16-[15,​30,​45,​60,​75,​100,​125,​150,​175,​200]AZ
CJ2WF16-[15,​30,​45,​60,​75,​100,​125,​150,​175,​200]Z
CJ2WL6-[15,​30,​45,​60]Z
CJ2WL10-[15,​30,​45,​60,​75,​100,​125,​150]AZ
CJ2WL10-[15,​30,​45,​60,​75,​100,​125,​150]Z
CJ2WL16-[15,​30,​45,​60,​75,​100,​125,​150,​175,​200]AZ
CJ2WL16-[15,​30,​45,​60,​75,​100,​125,​150,​175,​200]Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Operating Temperature
(°C)
Specifications Type of Mount Support

-

1 Piece(s) Quote 6-10~60Built-in magnetBasic type

-

1 Piece(s) Quote 10-10~60Built-in magnetBasic type

-

1 Piece(s) Quote 10-10~60Built-in magnetBasic type

-

1 Piece(s) Quote 16-10~60Built-in magnetBasic type

-

1 Piece(s) Quote 16-10~60Built-in magnetBasic type

-

1 Piece(s) Quote 6-10~60Built-in magnetFlange type

-

1 Piece(s) Quote 10-10~60Built-in magnetFlange type

-

1 Piece(s) Quote 10-10~60Built-in magnetFlange type

-

1 Piece(s) Quote 16-10~60Built-in magnetFlange type

-

1 Piece(s) Quote 16-10~60Built-in magnetFlange type

-

1 Piece(s) Quote 6-10~60Built-in magnetFoot

-

1 Piece(s) Quote 10-10~60Built-in magnetFoot

-

1 Piece(s) Quote 10-10~60Built-in magnetFoot

-

1 Piece(s) Quote 16-10~60Built-in magnetFoot

-

1 Piece(s) Quote 16-10~60Built-in magnetFoot

-

1 Piece(s) Quote 6-10~70Without built-in magnetBasic type

-

1 Piece(s) Quote 10-10~70Without built-in magnetBasic type

-

1 Piece(s) Quote 10-10~70Without built-in magnetBasic type

-

1 Piece(s) Quote 16-10~70Without built-in magnetBasic type

-

1 Piece(s) Quote 16-10~70Without built-in magnetBasic type

-

1 Piece(s) Quote 6-10~70Without built-in magnetFlange type

-

1 Piece(s) Quote 10-10~70Without built-in magnetFlange type

-

1 Piece(s) Quote 10-10~70Without built-in magnetFlange type

-

1 Piece(s) Quote 16-10~70Without built-in magnetFlange type

-

1 Piece(s) Quote 16-10~70Without built-in magnetFlange type

-

1 Piece(s) Quote 6-10~70Without built-in magnetFoot

-

1 Piece(s) Quote 10-10~70Without built-in magnetFoot

-

1 Piece(s) Quote 10-10~70Without built-in magnetFoot

-

1 Piece(s) Quote 16-10~70Without built-in magnetFoot

-

1 Piece(s) Quote 16-10~70Without built-in magnetFoot

Loading...

  1. 1

Basic Information

Rod Operation Method Double rod Main Body Shape Standard Cylinder Operation Method Double Acting
Additional Function Standard Environment, Applications Standard End Locking No
Valves No

Tech Support