(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Vacuum Regulator IRV10/20 Series (Part Numbers)

Vacuum Regulator IRV10/20 Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Vacuum Regulator IRV10/20 Series
  • Vacuum Regulator IRV10/20 Series
  • On Sale Till 31/03/2025

A vacuum regulator capable of controlling the pressure of the vacuum line.
[Features]
· Can control the pressure of the vacuum line
· Single-sided connection series.
· Weight reduced by 20% (compared to conventional models).
· One-tough fittings.
· Clip attachment type that makes is easy to attach/detach the pressure gauge or digital pressure switch.
· Mounting direction of the pressure gauge or digital pressure switch can be changed (only in standard connections).
· The mounting angles of the pressure gauge or digital pressure switch can be changed easily (in 60° increments).

(i)Caution

  • The product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

IRV10-N07BZA

Vacuum Regulator IRV10/20 Series Specifications

ModelIRV10IRV20
Usable fluidsAir
Set Pressure RangeNote 1)-100 to -1.3 kPa
Withstand PressureNote 2)100 kPa (excluding those equipped with pressure gauge)
Atmospheric intake consumptionNote 3)0.6 L/min (ANR) or less
Knob resolution0.13 kPa or less
Ambient and fluid temperature5 to 60°C
VAC side tubing outer diameterø6 (diameter 6 mm), ø8 (diameter 8 mm)
ø1/4" (diameter 1/4" mm), ø5/16" (diameter 5/16" mm)
ø6 (diameter 6 mm), ø8 (diameter 8 mm), ø10 (diameter 10 mm)
ø1/4" (diameter 1/4" mm), ø5/16" (diameter 5/16" mm), ø3/8" (diameter 3/8" mm)
SET side tubing outer diameter
Weight (without accessories)Standard connections135 g (IRV10-C08)250 g (IRV20-C10)
Single-sided connections125 g (IRV10A-C08)250 g (IRV20A-C10)

Note 1) Varies depending on the pressure of the vacuum pump.
Note 2) Supplying positive pressure to vacuum regulators equipped with a pressure gauge may damage the pressure gauge. Application of positive pressure will not damage the vacuum regulator; however, the main valve will open and positive pressure will enter the vacuum pump, which may cause malfunction of the vacuum pump. When using the vacuum regulator in a suction transport system, etc., refer to the following piping example so as to avoid supplying positive pressure to the vacuum pump. This vacuum regulator is not capable of adjusting positive pressure.
Note 3) Constantly intakes the atmospheric air.

Structural Diagram

Structural Diagram

Structural Diagram

Working Principles

When the knob is turned to the right, the force generated by the adjusting spring pushes down both the diaphragm and the valve. This connects the VAC side and SET side, so the degree of vacuum on the SET side increases (becomes closer to an absolute vacuum).
Furthermore, the SET side vacuum pressure moves through the air passage into the vacuum chamber, where it is applied to the top side of the diaphragm, thereby countering the compression force of the adjusting spring and adjusting the SET side pressure. When the degree of vacuum on the SET side is higher than the designated setting value (becomes closer to an absolute vacuum), the balance between the adjusting spring and the SET side pressure in the vacuum chamber is lost, and the diaphragm is pushed up. This causes the valve to close and the atmospheric intake valve to open, which lets the atmospheric air into the SET side. When the adjusting spring's compression force and the SET side pressure are balanced, the SET side pressure is set. When the degree of vacuum of the SET side pressure is lower than the designated setting value (becomes closer to the atmospheric pressure), the balance between the adjusting spring and the vacuum chamber is lost, and the diaphragm is pushed down.
This causes the atmospheric intake valve to close and the valve to open, which lets air into the VAC side. When the adjusting spring's compression force and the SET side pressure are balanced, the SET side pressure is set.

Drawing of IRV10: Standard Connection

 

(Unit: mm)

 

IRV10: Standard Connections Drawing

IRV10: Standard Connections Drawing

Fitting part dimensions

 

(Unit: mm)

 

Fitting sizeVAC/SET
StraightElbowElbowElbow
RSTU
ø6 (diameter 6 mm), ø1/4" (diameter 1/4" mm)1019263
ø8 (diameter 8mm), ø5/16" (diameter 5/16" mm)1220286
IRV10-□□□Z (N/P/A/B): drawing with digital pressure switch

IRV10-□□□Z (N/P/A/B): drawing with digital pressure switch

Fitting part dimensions

 

(Unit: mm)

 

Fitting sizeVAC/SET
StraightElbowElbowElbow
RSTU
ø6 (diameter 6 mm), ø1/4" (diameter 1/4" mm)1019263
ø8 (diameter 8mm), ø5/16" (diameter 5/16" mm)1220286

Drawing of IRV10A: Single-Sided Connections

 

(Unit: mm)

 

IRV10A-□□□G: drawing with pressure gauge

IRV10A-□□□G: drawing with pressure gauge

Fitting part dimensions

 

(Unit: mm)

 

Fitting sizeVAC/SET
StraightElbowElbowElbowElbow
RSTUV
ø6 (diameter 6 mm), ø1/4" (diameter 1/4" mm)1019267.511
ø8 (diameter 8mm), ø5/16" (diameter 5/16" mm)12202810.514

 

(Unit: mm)

 

IRV10A-□□□Z (N/P/A/B): drawing with digital pressure switch

IRV10A-□□□Z (N/P/A/B): drawing with digital pressure switch

Fitting part dimensions

 

(Unit: mm)

 

Fitting sizeVAC/SET
StraightElbowElbowElbowElbow
RSTUV
ø6 (diameter 6 mm), ø1/4" (diameter 1/4" mm)1019267.511
ø8 (diameter 8mm), ø5/16" (diameter 5/16" mm)12202810.514

*Please refer to the manufacturer's catalog for other models and specifications.

Part Number
IRV10-N07BZA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Applicable Fluid
(l/min)
Control Method Shape Supply Side, Connection Type Supply Side, Plumbing Thread Nominal Supply Side, Connecting Tube Diameter Control Side, Connection Type Control Side, Plumbing Thread Nominal Control Side, Connecting Tube Diameter Set Pressure Range
(kPa)
Piping specifications Accessories Monitor output Customized specifications Supply side fitting shape Control side fitting shape Bracket Compatible Models Related Component Type

-

1 Piece(s) Quote Vacuum Regulator140Directly OperatedStandardOne-Touch Plumbing-____One-Touch Plumbing-_-100~-1.3Standard connectionsDigital pressure switch (NPN open collector 2 outputs)-NoStraightStraightWith bracket--

Loading...

  1. 1

Please check the type/dimensions/specifications of the part IRV10-N07BZA in the Vacuum Regulator IRV10/20 Series series.

Similar Part Numbers

Part Number
IRV10-01BZA-X3
IRV10-01BZN-X3
IRV10-01BZP-X3
IRV10-N07BZB
IRV10-N07BZN
IRV10-N07BZP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Applicable Fluid
(l/min)
Control Method Shape Supply Side, Connection Type Supply Side, Plumbing Thread Nominal Supply Side, Connecting Tube Diameter Control Side, Connection Type Control Side, Plumbing Thread Nominal Control Side, Connecting Tube Diameter Set Pressure Range
(kPa)
Piping specifications Accessories Monitor output Customized specifications Supply side fitting shape Control side fitting shape Bracket Compatible Models Related Component Type

-

1 Piece(s) Quote Vacuum Regulator140Directly OperatedStandardRc(R)1/8-Rc(R)1/8--100~-1.3Standard connectionsDigital pressure switch (NPN open collector 2 outputs)-Supports female threads--With bracket--

-

1 Piece(s) Quote Vacuum Regulator140Directly OperatedStandardRc(R)1/8-Rc(R)1/8--100~-1.3Standard connectionsDigital pressure switch (NPN open collector 1 output)-Supports female threads--With bracket--

-

1 Piece(s) Quote Vacuum Regulator140Directly OperatedStandardRc(R)1/8-Rc(R)1/8--100~-1.3Standard connectionsDigital pressure switch (PNP open collector 1 output)-Supports female threads--With bracket--

-

1 Piece(s) Quote Vacuum Regulator140Directly OperatedStandardOne-Touch Plumbing-____One-Touch Plumbing-_-100~-1.3Standard connectionsDigital pressure switch (PNP open collector 2 outputs)-NoStraightStraightWith bracket--

-

1 Piece(s) Quote Vacuum Regulator140Directly OperatedStandardOne-Touch Plumbing-____One-Touch Plumbing-_-100~-1.3Standard connectionsDigital pressure switch (NPN open collector 1 output)-NoStraightStraightWith bracket--

-

1 Piece(s) Quote Vacuum Regulator140Directly OperatedStandardOne-Touch Plumbing-____One-Touch Plumbing-_-100~-1.3Standard connectionsDigital pressure switch (PNP open collector 1 output)-NoStraightStraightWith bracket--

Tech Support