(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
A vacuum regulator capable of controlling the pressure of the vacuum line.
[Features]
· Can control the pressure of the vacuum line
· Single-sided connection series.
· Weight reduced by 20% (compared to conventional models).
· One-tough fittings.
· Clip attachment type that makes is easy to attach/detach the pressure gauge or digital pressure switch.
· Mounting direction of the pressure gauge or digital pressure switch can be changed (only in standard connections).
· The mounting angles of the pressure gauge or digital pressure switch can be changed easily (in 60° increments).
Part Number
Configured Part Number is shown.
IRV10-LC06BZA
Model | IRV10 | IRV20 | |
---|---|---|---|
Usable fluids | Air | ||
Set Pressure RangeNote 1) | -100 to -1.3 kPa | ||
Withstand PressureNote 2) | 100 kPa (excluding those equipped with pressure gauge) | ||
Atmospheric intake consumptionNote 3) | 0.6 L/min (ANR) or less | ||
Knob resolution | 0.13 kPa or less | ||
Ambient and fluid temperature | 5 to 60°C | ||
VAC side tubing outer diameter | ø6 (diameter 6 mm), ø8 (diameter 8 mm) ø1/4" (diameter 1/4" mm), ø5/16" (diameter 5/16" mm) | ø6 (diameter 6 mm), ø8 (diameter 8 mm), ø10 (diameter 10 mm) ø1/4" (diameter 1/4" mm), ø5/16" (diameter 5/16" mm), ø3/8" (diameter 3/8" mm) | |
SET side tubing outer diameter | |||
Weight (without accessories) | Standard connections | 135 g (IRV10-C08) | 250 g (IRV20-C10) |
Single-sided connections | 125 g (IRV10A-C08) | 250 g (IRV20A-C10) |
Note 1) Varies depending on the pressure of the vacuum pump.
Note 2) Supplying positive pressure to vacuum regulators equipped with a pressure gauge may damage the pressure gauge. Application of positive pressure will not damage the vacuum regulator; however, the main valve will open and positive pressure will enter the vacuum pump, which may cause malfunction of the vacuum pump. When using the vacuum regulator in a suction transport system, etc., refer to the following piping example so as to avoid supplying positive pressure to the vacuum pump. This vacuum regulator is not capable of adjusting positive pressure.
Note 3) Constantly intakes the atmospheric air.
Structural Diagram
Working Principles
When the knob is turned to the right, the force generated by the adjusting spring pushes down both the diaphragm and the valve. This connects the VAC side and SET side, so the degree of vacuum on the SET side increases (becomes closer to an absolute vacuum).
Furthermore, the SET side vacuum pressure moves through the air passage into the vacuum chamber, where it is applied to the top side of the diaphragm, thereby countering the compression force of the adjusting spring and adjusting the SET side pressure. When the degree of vacuum on the SET side is higher than the designated setting value (becomes closer to an absolute vacuum), the balance between the adjusting spring and the SET side pressure in the vacuum chamber is lost, and the diaphragm is pushed up. This causes the valve to close and the atmospheric intake valve to open, which lets the atmospheric air into the SET side. When the adjusting spring's compression force and the SET side pressure are balanced, the SET side pressure is set. When the degree of vacuum of the SET side pressure is lower than the designated setting value (becomes closer to the atmospheric pressure), the balance between the adjusting spring and the vacuum chamber is lost, and the diaphragm is pushed down.
This causes the atmospheric intake valve to close and the valve to open, which lets air into the VAC side. When the adjusting spring's compression force and the SET side pressure are balanced, the SET side pressure is set.
(Unit: mm)
IRV10: Standard Connections Drawing
Fitting part dimensions
(Unit: mm)
Fitting size | VAC/SET | |||
---|---|---|---|---|
Straight | Elbow | Elbow | Elbow | |
R | S | T | U | |
ø6 (diameter 6 mm), ø1/4" (diameter 1/4" mm) | 10 | 19 | 26 | 3 |
ø8 (diameter 8mm), ø5/16" (diameter 5/16" mm) | 12 | 20 | 28 | 6 |
IRV10-□□□Z (N/P/A/B): drawing with digital pressure switch
Fitting part dimensions
(Unit: mm)
Fitting size | VAC/SET | |||
---|---|---|---|---|
Straight | Elbow | Elbow | Elbow | |
R | S | T | U | |
ø6 (diameter 6 mm), ø1/4" (diameter 1/4" mm) | 10 | 19 | 26 | 3 |
ø8 (diameter 8mm), ø5/16" (diameter 5/16" mm) | 12 | 20 | 28 | 6 |
(Unit: mm)
IRV10A-□□□G: drawing with pressure gauge
Fitting part dimensions
(Unit: mm)
Fitting size | VAC/SET | ||||
---|---|---|---|---|---|
Straight | Elbow | Elbow | Elbow | Elbow | |
R | S | T | U | V | |
ø6 (diameter 6 mm), ø1/4" (diameter 1/4" mm) | 10 | 19 | 26 | 7.5 | 11 |
ø8 (diameter 8mm), ø5/16" (diameter 5/16" mm) | 12 | 20 | 28 | 10.5 | 14 |
(Unit: mm)
IRV10A-□□□Z (N/P/A/B): drawing with digital pressure switch
Fitting part dimensions
(Unit: mm)
Fitting size | VAC/SET | ||||
---|---|---|---|---|---|
Straight | Elbow | Elbow | Elbow | Elbow | |
R | S | T | U | V | |
ø6 (diameter 6 mm), ø1/4" (diameter 1/4" mm) | 10 | 19 | 26 | 7.5 | 11 |
ø8 (diameter 8mm), ø5/16" (diameter 5/16" mm) | 12 | 20 | 28 | 10.5 | 14 |
*Please refer to the manufacturer's catalog for other models and specifications.
Part Number |
---|
IRV10-LC06BZA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type | Applicable Fluid (l/min) | Control Method | Shape | Supply Side, Connection Type | Supply Side, Plumbing Thread Nominal | Supply Side, Connecting Tube Diameter | Control Side, Connection Type | Control Side, Plumbing Thread Nominal | Control Side, Connecting Tube Diameter | Set Pressure Range (kPa) | Piping specifications | Accessories | Monitor output | Customized specifications | Supply side fitting shape | Control side fitting shape | Bracket | Compatible Models | Related Component Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 278.13 | 1 Piece(s) | 46 Day(s) | Vacuum Regulator | 140 | Directly Operated | Standard | One-Touch Plumbing | - | Ø6 | One-Touch Plumbing | - | Ø6 | -100~-1.3 | Standard connections | Digital pressure switch (NPN open collector 2 outputs) | - | No | Elbow | Elbow | With bracket | - | - |
Loading...
Please check the type/dimensions/specifications of the part IRV10-LC06BZA in the Vacuum Regulator IRV10/20 Series series.
Part Number |
---|
IRV10-01BZA-X3 |
IRV10-01BZN-X3 |
IRV10-01BZP-X3 |
IRV10-LC06BZB |
IRV10-LC06BZN |
IRV10-LC06BZP |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type | Applicable Fluid (l/min) | Control Method | Shape | Supply Side, Connection Type | Supply Side, Plumbing Thread Nominal | Supply Side, Connecting Tube Diameter | Control Side, Connection Type | Control Side, Plumbing Thread Nominal | Control Side, Connecting Tube Diameter | Set Pressure Range (kPa) | Piping specifications | Accessories | Monitor output | Customized specifications | Supply side fitting shape | Control side fitting shape | Bracket | Compatible Models | Related Component Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Vacuum Regulator | 140 | Directly Operated | Standard | Rc(R) | 1/8 | - | Rc(R) | 1/8 | - | -100~-1.3 | Standard connections | Digital pressure switch (NPN open collector 2 outputs) | - | Supports female threads | - | - | With bracket | - | - | ||
- | 1 Piece(s) | Quote | Vacuum Regulator | 140 | Directly Operated | Standard | Rc(R) | 1/8 | - | Rc(R) | 1/8 | - | -100~-1.3 | Standard connections | Digital pressure switch (NPN open collector 1 output) | - | Supports female threads | - | - | With bracket | - | - | ||
- | 1 Piece(s) | Quote | Vacuum Regulator | 140 | Directly Operated | Standard | Rc(R) | 1/8 | - | Rc(R) | 1/8 | - | -100~-1.3 | Standard connections | Digital pressure switch (PNP open collector 1 output) | - | Supports female threads | - | - | With bracket | - | - | ||
SGD 278.13 | 1 Piece(s) | 46 Day(s) | Vacuum Regulator | 140 | Directly Operated | Standard | One-Touch Plumbing | - | Ø6 | One-Touch Plumbing | - | Ø6 | -100~-1.3 | Standard connections | Digital pressure switch (PNP open collector 2 outputs) | - | No | Elbow | Elbow | With bracket | - | - | ||
SGD 278.13 | 1 Piece(s) | 46 Day(s) | Vacuum Regulator | 140 | Directly Operated | Standard | One-Touch Plumbing | - | Ø6 | One-Touch Plumbing | - | Ø6 | -100~-1.3 | Standard connections | Digital pressure switch (NPN open collector 1 output) | - | No | Elbow | Elbow | With bracket | - | - | ||
SGD 278.13 | 1 Piece(s) | 46 Day(s) | Vacuum Regulator | 140 | Directly Operated | Standard | One-Touch Plumbing | - | Ø6 | One-Touch Plumbing | - | Ø6 | -100~-1.3 | Standard connections | Digital pressure switch (PNP open collector 1 output) | - | No | Elbow | Elbow | With bracket | - | - |
How can we improve?
How can we improve?