(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Blow Gun VMG Series (Part Numbers)

Blow Gun VMG Series

An air blow gun from SMC.
[Features]
· A 20% reduction in power consumption can be achieved with the SMC "Blow Gun" + "S Coupler" + "Coil Tube."
· Pressure loss of 1% or less (nozzle size: ø2.5).
· Available nozzles: male thread nozzle, high-efficiency nozzle with male thread. Low-noise nozzle with male thread, copper tube nozzle.

(i)Caution

  • The product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

VMG11BU-H08-44

Blow Gun VMG Series Specifications

Blow Gun VMG Series external appearance

Blow Gun VMG Series external appearance

FluidAir
Operating Pressure Range0 to 1.0 MPa
Guaranteed Proof Pressure1.5 MPa
Fluid Temperature and Ambient Temperature Range-5 to 60°C (no freezing)
Flow Rate Characteristics
(With Nozzle Removed)
C (dm3/s·bar): 6.0, b: 0.25 (effective cross-section 30 mm2)
Piping Port SizeRc, NPT, G 1/4, 3/8
Piping EntryDownwardUpward
Nozzle Connection DiameterRc 1/4
Weight (Main Unit Only)165 g
Operational Force (When Fully Open)7 N

Structure

Blow Gun VMG Series structural diagram

Blow Gun VMG Series structural diagram

 

Components

NumberPart NameMaterialNote
1Body LPBT-
2Body RPBT-
3Main valvePBT-
4Valve guidePOM-
5Nozzle holderAluminum alloyAnodized aluminum
6PortAluminum alloyAnodized aluminum
7ElbowPBTOnly for the VMG12□
8CoverStainless steel-
9RingStainless steel-
10ArmPBT-
11SpringStainless steel-
12Main valve sealHNBR-
13LeverPBT-
14Piping (lower)POMOnly for the VMG11□
(7) Integrated with the elbow
15O-ringNBR-
16O-ringNBR-
17Parallel pinStainless steel-
18Cross-head pan head machine screwStainless steel-
19Hex nutStainless steel-

*Grease is used on rubber parts and sliding sections.

Dimensional Outline Drawing

VMG11 / Piping Entry: Bottom

 

(Unit: mm)

 

VMG11 dimensional drawing

VMG11 dimensional drawing

S Coupler Plug (KK4P-02MS) mounting dimensional drawing

S Coupler Plug (KK4P-02MS) mounting dimensional drawing

S Coupler Plug (KK130P-02MS) mounting dimensional drawing

S Coupler Plug (KK130P-02MS) mounting dimensional drawing

One-Touch Fitting (KQ2H Series) mounting dimensional drawing

One-Touch Fitting (KQ2H Series) mounting dimensional drawing

*Reference dimensions after installation

VMG12 / Piping Entry: Top

 

(Unit: mm)

 

VMG12, S Coupler Plug (KK4P-02MS) mounting, S Coupler Plug (KK130P-02MS) mounting, One-Touch Fitting (KQ2H Series) mounting dimensional drawing

VMG12, S Coupler Plug (KK4P-02MS) mounting, S Coupler Plug (KK130P-02MS) mounting, One-Touch Fitting (KQ2H Series) mounting dimensional drawing

*Reference dimensions after installation

Nozzle Model, Type / Dimensions Table

 

(Unit: mm)

 

SymbolTypeNozzle ModelNozzle DiameterA*
01Nozzle with male threadKN-R02-100ø1 (nozzle diameter 1 mm)23.4
02KN-R02-150ø1.5 (nozzle diameter 1.5 mm)23
03KN-R02-200ø2 (nozzle diameter 2 mm)22.5
04KN-R02-250ø2.5 (nozzle diameter 2.5 mm)22.1
05VMG1-R02-300ø3 (nozzle diameter 3 mm)22
06VMG1-R02-350ø3.5 (nozzle diameter 3.5 mm)21.5
07VMG1-R02-400ø4 (nozzle diameter 4 mm)
11High-efficiency nozzleKNH-R02-100ø1 (nozzle diameter 1 mm)44
12KNH-R02-150ø1.5 (nozzle diameter 1.5 mm)
13KNH-R02-200ø2 (nozzle diameter 2 mm)
21Low-noise nozzle with male threadKNS-R02-075-4ø0.75 (nozzle diameter 0.75 mm) × 412
22KNS-R02-090-8ø0.9 (nozzle diameter 0.9 mm) × 8
23KNS-R02-100-4ø1 (nozzle diameter 1 mm) × 4
24KNS-R02-110-8ø1.1 (nozzle diameter 1.1 mm) × 8
31ø6 copper extension nozzle*Nozzle length: 300 mmVMG1-06-150-300ø1.5 (nozzle diameter 1.5 mm)298
32VMG1-06-200-300ø2 (nozzle diameter 2 mm)
33Nozzle length: 600 mmVMG1-06-150-600ø1.5 (nozzle diameter 1.5 mm)598
34VMG1-06-200-600ø2 (nozzle diameter 2 mm)
35Nozzle length: 100 mmVMG1-06-150-100ø1.5 (nozzle diameter 1.5 mm)98
36VMG1-06-200-100ø2 (nozzle diameter 2 mm)
37Nozzle length: 150 mmVMG1-06-150-150ø1.5 (nozzle diameter 1.5 mm)148
38VMG1-06-200-150ø2 (nozzle diameter 2 mm)
41ø8 copper extension nozzle*Nozzle length: 100 mmVMG1-08-250-100ø2.5 (nozzle diameter 2.5 mm)98
42VMG1-08-300-100ø3 (nozzle diameter 3 mm)
43VMG1-08-350-100ø3.5 (nozzle diameter 3.5 mm)
44Nozzle length: 150 mmVMG1-08-250-150ø2.5 (nozzle diameter 2.5 mm)148
45VMG1-08-300-150ø3 (nozzle diameter 3 mm)
46VMG1-08-350-150ø3.5 (nozzle diameter 3.5 mm)
47Nozzle length: 300 mmVMG1-08-250-300ø2.5 (nozzle diameter 2.5 mm)298
48VMG1-08-300-300ø3 (nozzle diameter 3 mm)
49VMG1-08-350-300ø3.5 (nozzle diameter 3.5 mm)
50Nozzle length: 600 mmVMG1-08-250-600ø2.5 (nozzle diameter 2.5 mm)598
51VMG1-08-300-600ø3 (nozzle diameter 3 mm)
52VMG1-08-350-600ø3.5 (nozzle diameter 3.5 mm)

*Reference dimensions after installation

 

Consumption Flow Rate

Nozzle with male thread graph

Nozzle with male thread graph

High-efficiency nozzle graph

High-efficiency nozzle graph

*Values shown are for when main valve is fully open.

Notes

  • *Please refer to the catalog for product information not provided above.
  • *Product images are representative images.
Part Number
VMG11BU-H08-44
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Nozzle Shape Features Connection Type of Air Supply Port Nozzle Material Round Nozzle Dia.
(Ø)
Piping exit direction Connector size Body color Nozzle cover material Compatible nozzle types Nozzle length
(mm)
Nozzle cover Part number of coupler/fitting used

SGD 81.32

1 Piece(s) 46 Day(s) Air Blow Gun Body with NozzleLongStandardOne-Touch CouplingBrass2.5Down directionø8Dark blue-ø8 copper extension nozzle150NoKQ2H08-02AS

Loading...

  1. 1

Basic Information

Connecting Port Type of Nozzle Threaded Body Material PBT (Polybutylene Terephthalate) Max. Operating Pressure(MPa) 1

Please check the type/dimensions/specifications of the part VMG11BU-H08-44 in the Blow Gun VMG Series series.

Similar Part Numbers

Part Number
VMG11BU-02-01-CF
VMG11BU-02-02
VMG11BU-02-02-C
VMG11BU-H08-45
VMG11BU-H08-47
VMG11BU-H08-48
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Nozzle Shape Features Connection Type of Air Supply Port Nozzle Material Round Nozzle Dia.
(Ø)
Piping exit direction Connector size Body color Nozzle cover material Compatible nozzle types Nozzle length
(mm)
Nozzle cover Part number of coupler/fitting used

-

1 Piece(s) Quote Air Blow Gun Body with NozzleStandardRubber On Tip / StandardTappedBrass1Down directionRc1/4Dark blueFluororubberNozzle with male thread-Yes-

SGD 51.80

1 Piece(s) 31 Day(s) Air Blow Gun Body with NozzleStandardStandardTappedBrass1.5Down directionRc1/4Dark blue-Nozzle with male thread-No-

SGD 56.23

1 Piece(s) 46 Day(s) Air Blow Gun Body with NozzleStandardRubber On Tip / StandardTappedBrass1.5Down directionRc1/4Dark blueHNBRNozzle with male thread-Yes-

-

1 Piece(s) Quote Air Blow Gun Body with NozzleLongStandardOne-Touch CouplingBrass3Down directionø8Dark blue-ø8 copper extension nozzle150NoKQ2H08-02AS

-

1 Piece(s) Quote Air Blow Gun Body with NozzleLongStandardOne-Touch CouplingBrass2.5Down directionø8Dark blue-ø8 copper extension nozzle300NoKQ2H08-02AS

SGD 85.40

1 Piece(s) 46 Day(s) Air Blow Gun Body with NozzleLongStandardOne-Touch CouplingBrass3Down directionø8Dark blue-ø8 copper extension nozzle300NoKQ2H08-02AS

Tech Support