(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
A suction pad manufactured by SMC.
[Features]
· Can be used for a wide-range of applications in many different models.
· Pad types: flat type, flat type with ribbing, thin type, thin type with ribbing, deep type, bellows type.
· Pad diameters: ø2 to ø50.
Part Number
Configured Part Number is shown.
Vacuum Pad, Lateral Vacuum Entry Type, With Buffer, With One-Touch Fittings, ZPR Series external appearance
Vacuum Entry Port | Outlet Direction | Lateral direction | |
---|---|---|---|
Connection Method | With one-touch fittings | ||
Applicable Tube Diameter | Elliptic (2 × 4, 3.5 × 7, 4 × 10) Thin type series (ø10 to ø16 mm) ø2 to ø8 mm | ø4‑mm, ø6‑mm tube | |
ø10 to ø16 mm | ø4‑mm, ø6‑mm tube | ||
ø20 to ø32 mm | ø4‑mm, ø6‑mm, ø8‑mm tube | ||
ø40 to ø50 mm | ø6‑mm, ø8‑mm tube | ||
Mounting Connection | Thread Diameter | Elliptic (2 × 4, 3.5 × 7, 4 × 10) Thin type series (ø10 to ø16 mm) ø2 to ø8 mm | M8 × 1 male thread |
ø10 to ø16 mm | M10 × 1 male thread | ||
ø20 to ø32 mm | M10 × 1 male thread | ||
ø40 to ø50 mm | M14 × 1 male thread | ||
Pad Diameter (mm) | ø2 to ø8 mm | ø10 to ø32 mm | ø40 mm, ø50 mm | |
---|---|---|---|---|
Stroke (mm) | 6, 10, 15, 25 | 10, 20, 30, 40, 50 | 10, 20, 30, 50 | |
Spring Reaction Force (N) | At 0 stroke | 0.8 | 1.0 | 2.0 |
At full stroke | 1.2 | 3.0 | 5.0 | |
Non-Rotating Specifications | Rotating (J), Non-rotating (K) |
*Refer to ø2 to 8 mm for the thin type, thin type with ribbing and elliptic type.
Pad Shape | Flat Type | Flat Type with Ribbing | Deep Type | Bellows Type | Thin Type / Thin Type with Ribbing |
---|---|---|---|---|---|
Pad Diameter (mm) | 2, 4, 6, 8, 2 × 4, 3.5 × 7, 4 × 10, 10, 13, 16, 20, 25, 32, 40, 50 | 10, 13, 16, 20, 25, 32, 40, 50 | 10, 16, 25, 40 | 6, 8, 10, 13, 16, 20, 25, 32, 40, 50 | 10, 13, 16 |
Material (Color) | NBR (black), silicone rubber (white), urethane rubber (brown), FKM (black with green mark) Conductive NBR (black with 1 silver mark), conductive silicone rubber (black with 2 silver marks) | ||||
Hardness | NBR (A50/S), silicone rubber (A40/S), urethane rubber / FKM (A60/S) Conductive NBR (A50/S), conductive silicone rubber (A50/S) |
(Unit: mm)
Flat type, flat type with ribbing: ø10 mm, ø13 mm, ø16 mm dimensional drawing
Dimensions Table
Model | A | B | C | D | E | F | Y | |
---|---|---|---|---|---|---|---|---|
Flat Type | Flat Type with Ribbing | |||||||
ZPR10U□□□□□-0□A10 ZPR10C□□□□□-0□A10 | 10 | 12 | 12 | 21 | 29.9 | 46 | 3 | 1.7 |
ZPR13U□□□□□-0□A10 ZPR13C□□□□□-0□A10 | 13 | 15 | 1.8 | |||||
ZPR16U□□□□□-0□A10 ZPR16C□□□□□-0□A10 | 16 | 18 | 12.5 | 21.5 | 30.4 | 46.5 | 3.5 | 1.2 |
By Stroke
Model | ø10 mm, ø13 mm | ø16 mm | J | ||
---|---|---|---|---|---|
G | H | G | H | ||
ZPR□□U□□□10-0□-A10 ZPR□□C□□□10-0□-A10 | 57 | 91 | 57.5 | 91.5 | 23 |
ZPR□□U□□□20-0□-A10 ZPR□□C□□□20-0□-A10 | 67 | 129 | 67.5 | 129.5 | 51 |
ZPR□□U□□□30-0□-A10 ZPR□□C□□□30-0□-A10 | 77 | 139 | 77.5 | 139.5 | |
ZPR□□U□□□40-0□-A10 ZPR□□C□□□40-0□-A10 | 87 | 175 | 87.5 | 175.5 | 77 |
ZPR□□U□□□50-0□-A10 ZPR□□C□□□50-0□-A10 | 97 | 185 | 97.5 | 185.5 |
Deep type: ø10 mm, ø16 mm dimensional drawing
Dimensions Table
Model | A | B | C | D | E | F | Y |
---|---|---|---|---|---|---|---|
ZPR10D□□□□□-0□-A10 | 10 | 12 | 15 | 24 | 32.9 | 49 | 6 |
ZPR16D□□□□□-0□-A10 | 16 | 18 | 16 | 25 | 33.9 | 50 | 7 |
By Stroke
Model | ø10 mm | ø16 mm | J | ||
---|---|---|---|---|---|
G | H | G | H | ||
ZPR□□D□□□10-0□-A10 | 60 | 94 | 61 | 95 | 23 |
ZPR□□D□□□20-0□-A10 | 70 | 132 | 71 | 133 | 51 |
ZPR□□D□□□30-0□-A10 | 80 | 142 | 81 | 143 | |
ZPR□□D□□□40-0□-A10 | 90 | 178 | 91 | 179 | 77 |
ZPR□□D□□□50-0□-A10 | 100 | 188 | 101 | 189 |
One-touch fitting
Model | K | L | M |
---|---|---|---|
ZPR□□□□□□□□-04-A10 | 4 | 10.4 | 20.6 |
ZPR□□□□□□□□-06-A10 | 6 | 12.8 | 21.6 |
Flat type (U) external appearance
Flat type with ribbing (C) external appearance
Deep type (D) external appearance
Bellows type (B) external appearance
Thin type (UT) / Thin type with ribbing (CT) external appearance
Pad Size | 2 × 4 | 3.5 × 7 | 4 × 10 | ø2 mm | ø4 mm | ø6 mm | ø8 mm | ø10 mm |
---|---|---|---|---|---|---|---|---|
Flat Type | ● | ● | ● | ● | ● | ● | ● | ● |
Flat Type with Ribbing | - | - | - | - | - | - | - | ● |
Deep Type | - | - | - | - | - | - | - | ● |
Bellows Type | - | - | - | - | - | ● | ● | ● |
Thin Type | - | - | - | - | - | - | - | ● |
Thin Type with Ribbing | - | - | - | - | - | - | - | ● |
Pad Size | ø13 mm | ø16 mm | ø20 mm | ø25 mm | ø32 mm | ø40 mm | ø50 mm |
---|---|---|---|---|---|---|---|
Flat Type | ● | ● | ● | ● | ● | ● | ● |
Flat Type with Ribbing | ● | ● | ● | ● | ● | ● | ● |
Deep Type | - | ● | - | ● | - | ● | - |
Bellows Type | ● | ● | ● | ● | ● | ● | ● |
Thin Type | ● | ● | - | - | - | - | - |
Thin Type with Ribbing | ● | ● | - | - | - | - | - |
Part Number |
---|
ZPR06UGNK10-06-A8 |
ZPR06UNK10-06-A8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Pad Type | Pad Shape | Rubber Group Material | Environment | Pad diameter (ø) | Vacuum entry port thread diameter | Buffer specifications | Buffer stroke (mm) | Mounting connection screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Standard | [Others] Flat Type | [Nitrile Rubber] Conductive NBR | Standard | 6 | ø6 tube | With whirl-stop | 10 | M8 × 1 (male thread) | ||
- | 1 Piece(s) | Quote | Standard | [Others] Flat Type | [Nitrile Rubber] NBR | Standard | 6 | ø6 tube | With whirl-stop | 10 | M8 × 1 (male thread) |
Loading...
Mounting Method | Recessed Type | Vacuum Outlet Port | One-Touch Couplings | Material | Rubber Group |
---|
How can we improve?
How can we improve?