(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Vacuum Pad Lateral Vacuum Entry Type With Buffer, With One-Touch Fittings, ZPR Series (Part Numbers)

Vacuum Pad Lateral Vacuum Entry Type With Buffer, With One-Touch Fittings, ZPR Series

A suction pad manufactured by SMC.
[Features]
· Can be used for a wide-range of applications in many different models.
· Pad types: flat type, flat type with ribbing, thin type, thin type with ribbing, deep type, bellows type.
· Pad diameters: ø2 to ø50.

(i)Caution

  • Please refer to the catalog for specification details.
  • The product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

ZPR10UNJ30-06-A10

Vacuum Pad, Lateral Vacuum Entry Type, With Buffer, With One-Touch Fittings, ZPR Series Specifications

Vacuum Pad, Lateral Vacuum Entry Type, With Buffer, With One-Touch Fittings, ZPR Series external appearance

Vacuum Pad, Lateral Vacuum Entry Type, With Buffer, With One-Touch Fittings, ZPR Series external appearance

Vacuum Entry PortOutlet DirectionLateral direction
Connection MethodWith one-touch fittings
Applicable Tube DiameterElliptic (2 × 4, 3.5 × 7, 4 × 10)
Thin type series (ø10 to ø16 mm)
ø2 to ø8 mm
ø4‑mm, ø6‑mm tube
ø10 to ø16 mmø4‑mm, ø6‑mm tube
ø20 to ø32 mmø4‑mm, ø6‑mm, ø8‑mm tube
ø40 to ø50 mmø6‑mm, ø8‑mm tube
Mounting ConnectionThread DiameterElliptic (2 × 4, 3.5 × 7, 4 × 10)
Thin type series (ø10 to ø16 mm)
ø2 to ø8 mm
M8 × 1 male thread
ø10 to ø16 mmM10 × 1 male thread
ø20 to ø32 mmM10 × 1 male thread
ø40 to ø50 mmM14 × 1 male thread
 

Buffer Specifications

Pad Diameter (mm)ø2 to ø8 mmø10 to ø32 mmø40 mm, ø50 mm
Stroke (mm)6, 10, 15, 2510, 20, 30, 40, 5010, 20, 30, 50
Spring Reaction Force (N)At 0 stroke0.81.02.0
At full stroke1.23.05.0
Non-Rotating SpecificationsRotating (J), Non-rotating (K)

*Refer to ø2 to 8 mm for the thin type, thin type with ribbing and elliptic type.

Pad Types

Pad ShapeFlat TypeFlat Type with RibbingDeep TypeBellows TypeThin Type / Thin Type with Ribbing
Pad Diameter (mm)2, 4, 6, 8, 2 × 4, 3.5 × 7, 4 × 10, 10, 13, 16, 20, 25, 32, 40, 5010, 13, 16, 20, 25, 32, 40, 5010, 16, 25, 406, 8, 10, 13, 16, 20, 25, 32, 40, 5010, 13, 16
Material (Color)NBR (black), silicone rubber (white), urethane rubber (brown), FKM (black with green mark)
Conductive NBR (black with 1 silver mark), conductive silicone rubber (black with 2 silver marks)
HardnessNBR (A50/S), silicone rubber (A40/S), urethane rubber / FKM (A60/S)
Conductive NBR (A50/S), conductive silicone rubber (A50/S)
 

Drawing

 

(Unit: mm)

 

Flat type, flat type with ribbing: ø10 mm, ø13 mm, ø16 mm

Flat type, flat type with ribbing: ø10 mm, ø13 mm, ø16 mm dimensional drawing

Flat type, flat type with ribbing: ø10 mm, ø13 mm, ø16 mm dimensional drawing

Dimensions Table

ModelABCDEFY
Flat TypeFlat Type with Ribbing
ZPR10U□□□□□-0□A10
ZPR10C□□□□□-0□A10
1012122129.94631.7
ZPR13U□□□□□-0□A10
ZPR13C□□□□□-0□A10
13151.8
ZPR16U□□□□□-0□A10
ZPR16C□□□□□-0□A10
161812.521.530.446.53.51.2

By Stroke

Modelø10 mm, ø13 mmø16 mmJ
GHGH
ZPR□□U□□□10-0□-A10
ZPR□□C□□□10-0□-A10
579157.591.523
ZPR□□U□□□20-0□-A10
ZPR□□C□□□20-0□-A10
6712967.5129.551
ZPR□□U□□□30-0□-A10
ZPR□□C□□□30-0□-A10
7713977.5139.5
ZPR□□U□□□40-0□-A10
ZPR□□C□□□40-0□-A10
8717587.5175.577
ZPR□□U□□□50-0□-A10
ZPR□□C□□□50-0□-A10
9718597.5185.5
 

Deep type: ø10 mm, ø16 mm

Deep type: ø10 mm, ø16 mm dimensional drawing

Deep type: ø10 mm, ø16 mm dimensional drawing

Dimensions Table

ModelABCDEFY
ZPR10D□□□□□-0□-A101012152432.9496
ZPR16D□□□□□-0□-A101618162533.9507

By Stroke

Modelø10 mmø16 mmJ
GHGH
ZPR□□D□□□10-0□-A106094619523
ZPR□□D□□□20-0□-A10701327113351
ZPR□□D□□□30-0□-A108014281143
ZPR□□D□□□40-0□-A10901789117977
ZPR□□D□□□50-0□-A10100188101189

One-touch fitting

ModelKLM
ZPR□□□□□□□□-04-A10410.420.6
ZPR□□□□□□□□-06-A10612.821.6
 

Pad Shape

Flat type (U) external appearance

Flat type (U) external appearance

Flat type with ribbing (C) external appearance

Flat type with ribbing (C) external appearance

Deep type (D) external appearance

Deep type (D) external appearance

Bellows type (B) external appearance

Bellows type (B) external appearance

Thin type (UT) / Thin type with ribbing (CT) external appearance

Thin type (UT) / Thin type with ribbing (CT) external appearance

Pad Size2 × 43.5 × 74 × 10ø2 mmø4 mmø6 mmø8 mmø10 mm
Flat Type
Flat Type with Ribbing-------
Deep Type-------
Bellows Type-----
Thin Type-------
Thin Type with Ribbing-------
Pad Sizeø13 mmø16 mmø20 mmø25 mmø32 mmø40 mmø50 mm
Flat Type
Flat Type with Ribbing
Deep Type----
Bellows Type
Thin Type-----
Thin Type with Ribbing-----

Notes

  • *Refer to the manufacturer's catalog for product information not detailed above.
  • *The product images may be representative images only.
Part Number
ZPR10UNJ30-06-A10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPad Type Pad Shape Rubber Group Material Environment Pad diameter
(ø)
Vacuum entry port thread diameter Buffer specifications Buffer stroke
(mm)
Mounting connection screw

-

1 Piece(s) Quote Standard[Others] Flat Type[Nitrile Rubber] NBRStandard10ø6 tubeWithout whirl-stop30M10 × 1 (male thread)

Loading...

  1. 1

Basic Information

Mounting Method Recessed Type Vacuum Outlet Port One-Touch Couplings Material Rubber Group

Please check the type/dimensions/specifications of the part ZPR10UNJ30-06-A10 in the Vacuum Pad Lateral Vacuum Entry Type With Buffer, With One-Touch Fittings, ZPR Series series.

Similar Part Numbers

Part Number
ZPR02UFJ15-06-A8
ZPR02UFJ25-04-A8
ZPR02UFJ25-06-A8
ZPR10UNJ40-04-A10
ZPR10UNJ40-06-A10
ZPR10UNJ50-04-A10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPad Type Pad Shape Rubber Group Material Environment Pad diameter
(ø)
Vacuum entry port thread diameter Buffer specifications Buffer stroke
(mm)
Mounting connection screw

-

1 Piece(s) Quote Standard[Others] Flat TypeFluororubberStandard2ø6 tubeWithout whirl-stop15M8 × 1 (male thread)

-

1 Piece(s) Quote Standard[Others] Flat TypeFluororubberStandard2ø4 tubeWithout whirl-stop25M8 × 1 (male thread)

-

1 Piece(s) Quote Standard[Others] Flat TypeFluororubberStandard2ø6 tubeWithout whirl-stop25M8 × 1 (male thread)

-

1 Piece(s) Quote Standard[Others] Flat Type[Nitrile Rubber] NBRStandard10ø4 tubeWithout whirl-stop40M10 × 1 (male thread)

-

1 Piece(s) Quote Standard[Others] Flat Type[Nitrile Rubber] NBRStandard10ø6 tubeWithout whirl-stop40M10 × 1 (male thread)

SGD 162.98

1 Piece(s) 46 Day(s) Standard[Others] Flat Type[Nitrile Rubber] NBRStandard10ø4 tubeWithout whirl-stop50M10 × 1 (male thread)

Tech Support