(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
A vacuum valve with a pressure balanced structure.
[Features]
· Body material: SCS13 (SUS304 equivalent). Made of stainless steel.
· Precision-cast single-piece structure which helps prevent gas accumulation.
· Interchangeable with XL Series aluminum high-vacuum angle valves.
· Bellows type is particulate-free and cleaned.
Part Number
Configured Part Number is shown.
XMA-16-M9NMA
XMA Series external appearance
XYA Series external appearance
Model | XMA-16 | XMA-25 XYA-25 | XMA-40 XYA-40 | XMA-50 XYA-50 | XMA-63 XYA-63 | XMA-80 XYA-80 | |
---|---|---|---|---|---|---|---|
Flange (Valve) Size | 16, CF034 | 25 | 40, CF070 | 50 | 63, CF114 | 80 | |
Valve Type | Normally closed (pressurize to open, spring seal) | ||||||
Fluids | Inert gas vacuum | ||||||
Operating Temperature (°C) | 5 to 60 (5 to 150 for high temperature type) | ||||||
Operating Pressure Pa (abs) | 1 × 10-6 to atmospheric pressure | ||||||
Conductance L/s Note 1: | 5 | 14 | 45 | 80 | 160 | 200 | |
Amount of leakage Pa·m3/s | Internal | For standard material (FKM): 1.3 × 10-10, values at normal temperature and excluding gas permeation | |||||
External | For standard material (FKM): 1.3 × 10-11, values at normal temperature and excluding gas permeation | ||||||
Operating Time (s) | 0.05 | 0.1 | 0.21 | 0.24 | 0.26 | 0.28 | |
Flange Type | KF (NW), CF | KF (NW) | KF (NW), CF | KF (NW) | KF (NW), K (DN), CF | KF (NW), K (DN) | |
Main Material | Main body: SCS13 (SUS304 equivalent), Bellows: SUS316L, Major parts: SUS304, FKM (standard sealing material) | ||||||
Pilot Pressure MPa (G) | 0.4 to 0.7 | ||||||
Pilot Port Connection Port Diameter | M5 | Rc 1/8 | |||||
Weight kg Note 2: | XMA | 0.33 (0.37) | 0.61 | 1.40 (1.76) | 2 | 3.60 (4.96) | 6.2 |
XYA | - | 0.66 | 1.42 | 2.40 | 4.30 | 7.70 |
Note 1: Conductance is the value for the molecular flow of an elbow with the same dimensions.
Note 2: Figures in ( ) indicate the weight for CF (ConFlat) fittings.
XMA (angle type), XYA (in-line type) diagram
*Refer to the manufacturer's catalog for maintenance parts.
(Unit: mm)
XMA (angle type) dimensional drawing 1
XMA (angle type) dimensional drawing 2
Model | A | B | C | D | Fn | Fd | Fc | G | H | P.C.D L1 | L2 |
---|---|---|---|---|---|---|---|---|---|---|---|
XMA-16 | 40 | 103 | 38 | 1 | 30 | - | 34 | 17 | 40 | P.C.D 27 | 6 × ø4.4 mm |
XMA-25 | 50 | 113 | 48 | 1 | 40 | - | - | 26 | 39 | - | - |
XMA-40 | 65 | 158 | 66 | 2 | 55 | - | 70 | 41 | 63 | P.C.D 58.7 | 6 × ø6.6 mm |
XMA-50 | 70 | 170 | 79 | 2 | 75 | - | - | 52 | 68 | - | - |
XMA-63 | 88 | 196 | 100 | 3 | 87 | 95 | 114 | 70 | 69 | P.C.D 92.1 | 8 × ø8.4 mm |
XMA-80 | 90 | 235 | 117 | 3 | 114 | 100 | - | 83 | 96 | - | - |
(Unit: mm)
XYA (in-line type) dimensional drawing 1
XYA (in-line type) dimensional drawing 2
Model | A | B | C | D | E | Fn | Fd | G | H |
---|---|---|---|---|---|---|---|---|---|
XYA-25 | 100.2 | 79.5 | 48 | 1 | 23.5 | 40 | - | 26 | 64 |
XYA-40 | 130 | 106 | 66 | 2 | 38 | 55 | - | 41 | 84 |
XYA-50 | 178 | 119 | 79 | 2 | 53 | 75 | - | 52 | 95 |
XYA-63 | 209 | 149 | 100 | 3 | 61 | 87 | 95 | 70 | 118 |
XYA-80 | 268 | 178 | 117 | 3 | 80 | 114 | 110 | 83 | 142 |
Part Number |
---|
XMA-16-M9NMA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Flange Type | Flange Nominal | Valve Type | Indicator | Pilot Port Direction | Temperature Range (°C) | Switch Part Number | Number of Switches | Seal material | Amount of leakage (Pa·m3/s) | Seal Change Location | Length of Lead Wire for Switch (m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | NW | 16 | Angle type | No indicator | Flange side | 5 to 60 | D-M9NM (solid-state auto switch) | 2 pcs. (valve open/closed) | FKM (1349-80) | 1.3 × 10-10 (FKM) / 1.3 × 10-11 (FKM) (internal/external) | - | - |
Loading...
Type | Air-Actuated Vacuum Valve | Application | Single Use | Mounting Orientation | Direct |
---|---|---|---|---|---|
Number of Ports | 2-Port Valve | Switching Type | 2-Position Normally Closed | Pipe Port Type | Flange |
Seal Type | Bellows Seal |
Please check the type/dimensions/specifications of the part XMA-16-M9NMA in the Stainless Steel High-Vacuum Angle Valves / In-Line Valves, Normally Closed, Bellows Seal, XMA/XYA Series series.
Part Number |
---|
XMA-16-M9BA |
XMA-16-M9BB |
XMA-16-M9BC |
XMA-16-M9PLA |
XMA-16-XN1A |
XMA-16-XP1A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Flange Type | Flange Nominal | Valve Type | Indicator | Pilot Port Direction | Temperature Range (°C) | Switch Part Number | Number of Switches | Seal material | Amount of leakage (Pa·m3/s) | Seal Change Location | Length of Lead Wire for Switch (m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | NW | 16 | Angle type | No indicator | Flange side | 5 to 60 | D-M9B (solid-state auto switch) | 2 pcs. (valve open/closed) | FKM (1349-80) | 1.3 × 10-10 (FKM) / 1.3 × 10-11 (FKM) (internal/external) | - | - | ||
- | 1 Piece(s) | Quote | NW | 16 | Angle type | No indicator | Flange side | 5 to 60 | D-M9B (solid-state auto switch) | 1 pc. (valve open) | FKM (1349-80) | 1.3 × 10-10 (FKM) / 1.3 × 10-11 (FKM) (internal/external) | - | - | ||
- | 1 Piece(s) | Quote | NW | 16 | Angle type | No indicator | Flange side | 5 to 60 | D-M9B (solid-state auto switch) | 1 pc. (valve closed) | FKM (1349-80) | 1.3 × 10-10 (FKM) / 1.3 × 10-11 (FKM) (internal/external) | - | - | ||
- | 1 Piece(s) | Quote | NW | 16 | Angle type | No indicator | Flange side | 5 to 60 | D-M9PL (solid-state auto switch) | 2 pcs. (valve open/closed) | FKM (1349-80) | 1.3 × 10-10 (FKM) / 1.3 × 10-11 (FKM) (internal/external) | - | - | ||
- | 1 Piece(s) | Quote | NW | 16 | Angle type | No indicator | Flange side | 5 to 60 | No auto-switch (no built-in magnet) | No auto switch | EPDM (2101-80) | 1.3 × 10-8 / 1.3 × 10-9 / SUP >(internal/external) | - | - | ||
- | 1 Piece(s) | Quote | NW | 16 | Angle type | No indicator | Flange side | 5 to 60 | No auto-switch (no built-in magnet) | No auto switch | Barrel Perfluoro (70W) | 1.3 × 10-8 / 1.3 × 10-9 / SUP >(internal/external) | - | - |
How can we improve?
How can we improve?