(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
It absorbs "center misalignment" between the driven body and the cylinder and "insufficient accurate parallelism."
[Features]
・ No axis alignment required
・ No need for high-grade processing accuracy
・ It significantly reduces installation work time
・ Small size and compatible with high load tension / compression force
・ Long lifespan (With Dust-Proof Cover)
・ Rotating angle: ±5°
Part Number
Configured Part Number is shown.
JA100-27-150
JA Series external appearance
JA Series operating range
Model | Compatible bore size (mm) | Compatible cylinder nominal thread size | Maximum operating tension and compression force N | Allowable eccentricity U (mm) | Rotating angle | Ambient temperature | ||
---|---|---|---|---|---|---|---|---|
Basic type | Flange type | Foot | ||||||
JA6-3-050 | 6 | M3 × 0.5 | 19 | - | - | 0.5 | ±5 ° | -5 to 60°C |
JA10-4-070 | 10 | M4 × 0.7 | 54 | - | - | 0.5 | ||
JA15-5-080 | 10, 15 | M5 × 0.8 | 123 | - | - | 0.5 | ||
JA15-6-100 | 15 | M6 × 1 | 123 | - | - | 0.5 | ||
JA□20-8-125 | 20 | M8 × 1.25 | 1,100 | 1,100 | 1,000 | 0.5 | ||
JA□30-10-125 | 25/32 | M10 × 1.25 | 2,500 | 2,500 | 2,000 | 0.5 | ||
JA□40-14-150 | 40 | M14 × 1.5 | 4,400 | 4,400 | 4,400 | 0.75 | ||
JA□63-18-150 | 50/63 | M18 × 1.5 | 11,000 | 11,000 | 9,000 | 1 | ||
JA□80-22-150 | 80 | M22 × 1.5 | 18,000 | 18,000 | 14,000 | 1.25 | ||
JA□100-26-150 | 100 | M26 × 1.5 | 28,000 | 28,000 | 22,000 | 2 | ||
JA□140-30-150 | 125/140 | M30 × 1.5 | 54,000 | 36,000 | 36,000 | 2.5 | ||
JA□160-36-150 | 160 | M36 × 1.5 | 71,000 | 55,000 | 55,000 | 3 | ||
JA□20-8-100 | 20 | M8 × 1 | 1,100 | 1,100 | 1,000 | 0.5 | ±5 ° | |
JA□25-10-150 | 25 | M10 × 1.5 | 2,500 | 2,500 | 2,000 | 0.5 | ||
JA□32-10-100 | 32 | M10 × 1 | 2,500 | 2,500 | 2,000 | 0.5 | ||
JA□40-12-125 | 32/40 | M12 × 1.25 | 4,400 | 4,400 | 4,400 | 0.75 | ||
JA□40-12-150 | 40 | M12 × 1.5 | 4,400 | 4,400 | 4,400 | 0.75 | ||
JA□40-12-175 | 32/40 | M12 × 1.75 | 4,400 | 4,400 | 4,400 | 0.75 | ||
JA□50-16-150 | 50 | M16 × 1.5 | 11,000 | 11,000 | 9,000 | 1 | ||
JA□63-16-200 | 50/63 | M16 × 2 | 11,000 | 11,000 | 9,000 | 1 | ||
JA□80-20-250 | 80 | M20 × 2.5 | 18,000 | 18,000 | 14,000 | 1.25 | ||
JA□100-24-300 | 100 | M24 × 3 | 28,000 | 28,000 | 22,000 | 2 | ||
JA□100-27-150 | 100 | M27 × 1.5 | 28,000 | 28,000 | 22,000 | 2 | ||
JA□125-27-200 | 125 | M27 × 2 | 28,000 | 28,000 | 28,000 | 2 | ||
JA□160-33-200 | 160 | M33 × 2 | 71,000 | 55,000 | 55,000 | 3 |
ø6 to 15 (diameter 6 to 15 mm) diagram
*See the manufacturer's catalog regarding replacement parts.
ø20 to 160 (diameter 20 to 160 mm) diagram
Number | Description | Material | Note |
---|---|---|---|
1 | Stud | Free-cutting steel | Electroless nickel plating |
2 | Case | Brass | Electroless nickel plating |
3 | Ring | Stainless steel | - |
4 | Socket | Brass | Electroless nickel plating |
5 | Dust cover | Synthetic rubber | - |
6 | Rod end nut | Low carbon steel wire rod | Zinc chromate |
Number | Description | Material | Note |
---|---|---|---|
1 | Stud | Chrome molybdenum steel | Dyed black |
2 | Case | Carbon steel | Black zinc chromated |
3 | Ring | Chrome molybdenum steel | - |
4 | Cap | Carbon steel | Black zinc chromated |
5 | Dust cover | Synthetic rubber | - |
6 | Set screw | Carbon steel | Zinc chromate |
7 | Rod end nut | Carbon steel | Zinc chromate |
8 | Flange | Rolled steel | Black zinc chromated |
9 | Foot | Rolled steel | Black zinc chromated |
Part Number |
---|
JA100-27-150 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Connecting Thread Nominal M (mm) | Connection Type, Work Piece Side | Connecting Thread Nominal P (mm) | Main Body Material | Allowable Misalignment U (mm) | Metallic Head | Stud Material | Applicable cylinder bore size (ø) | Applicable cylinder nominal thread | Option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 187.02 | 1 Piece(s) | 46 Day(s) | M27 to M28 | Threaded | 1~1.75 | [Steel] Carbon steel | 2 | No | [Steel] Chrome molybdenum steel | 100 | M27 × 1.5 | None |
Loading...
Type | Floating Joints | Connection Type, Cylinder Side | Tapped | Applicable Cylinder | Air Cylinder / Hydraulic Cylinders |
---|---|---|---|---|---|
Allowable Angular Deviation(deg) | ±5 |
Please check the type/dimensions/specifications of the part JA100-27-150 in the Floating Joint, Standard Type JA Series series.
Part Number |
---|
JA100-24-300 |
JA100-26-150 |
JA100-26-150-X11 |
JA125-27-200 |
JA125-27-200-X11 |
JA140-30-150 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Connecting Thread Nominal M (mm) | Connection Type, Work Piece Side | Connecting Thread Nominal P (mm) | Main Body Material | Allowable Misalignment U (mm) | Metallic Head | Stud Material | Applicable cylinder bore size (ø) | Applicable cylinder nominal thread | Option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 187.02 | 1 Piece(s) | 46 Day(s) | M20 ~ M26 | Threaded | 2.5 or more | [Steel] Carbon steel | 2 | No | [Steel] Chrome molybdenum steel | 100 | M24 × 3 | None | ||
SGD 187.02 | 1 Piece(s) | 46 Day(s) | M20 ~ M26 | Threaded | 1~1.75 | [Steel] Carbon steel | 2 | No | [Steel] Chrome molybdenum steel | 100 | M26 × 1.5 | None | ||
SGD 209.42 | 1 Piece(s) | 46 Day(s) | M20 ~ M26 | Threaded | 1~1.75 | [Steel] Carbon steel | 2 | No | [Steel] Chrome molybdenum steel | 100 | M26 × 1.5 | High-temperature specifications (-5 to +100°C) | ||
SGD 187.02 | 1 Piece(s) | 46 Day(s) | M27 to M28 | Threaded | 2~2.5 | [Steel] Carbon steel | 2 | No | [Steel] Chrome molybdenum steel | 125 | M27 × 2 | None | ||
- | 1 Piece(s) | Quote | M27 to M28 | Threaded | 2~2.5 | [Steel] Carbon steel | 2 | No | [Steel] Chrome molybdenum steel | 125 | M27 × 2 | High-temperature specifications (-5 to +100°C) | ||
SGD 434.23 | 1 Piece(s) | 46 Day(s) | M30 ~ M36 | Threaded | 1~1.75 | [Steel] Carbon steel | 2.5 | No | [Steel] Chrome molybdenum steel | 140 | M30 × 1.5 | None |
How can we improve?
How can we improve?