(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

2-Color Display Digital Pressure Switch For General Fluids ZSE80/ISE80 Series (Part Numbers)

2-Color Display Digital Pressure Switch For General Fluids ZSE80/ISE80 Series

2-Color Display Digital Pressure Switch For General Fluids ZSE80/ISE80 Series that has adopted use of a stainless steel diaphragm.
[Features]
· 2-color display that makes abnormal values easy to see at a glance
· Choice of 2 piping directions, rear and bottom.
· Sensor and fitting parts are electron-beam welded.
· Includes a secret code function that ensures only authorized persons can operate the switch when the key is locked.
· Resolution switching function prevents minor variations in display value.
· A power-saving mode that turns off the display to reduce power consumption.
· MPa/kPa switching function that allows the indication unit for vacuum pressure, compound pressure and positive pressure to be unified into either MPa or kPa.

(i)Caution

  • See catalog for specification details.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

ISE80H-02-N

2-Color Display Digital Pressure Switch For General Fluids ZSE80/ISE80 Series Details

2-Color Display Digital Pressure Switch For General Fluids ZSE80/ISE80 Series product image

2-Color Display Digital Pressure Switch For General Fluids ZSE80/ISE80 Series product image

2-Color Display Digital Pressure Switch For General Fluids ZSE80/ISE80 Series Specifications

Model Number Notation

Model number notation: images

Model number notation: images

Made to order specifications

Indicator symbolSpecifications/contents
X500 Note 1)Wetted parts SUS316L
X501Lead wire length 3 m
X510 Note 2)Restrictor installed fitting
X531 Note 3)Compatible with M12 4-pin pre-wired connector
X555 Note 4)Rated pressure range -100 to 300 kPa

Note) Rear ported only
Note 1) Not compatible with rated pressure range -0.1 to 2 MPa specification.
Note 2) Piping specifications other than A2, B2
Note 3) Applicable only to output specifications A, B
Note 4) Applicable only to output specifications R, T

Option

OptionsPiping directionPart number
BracketRear portedZS-24-A
Rear portedZS-24-D
Bottom portedZS-35-A
Panel-mount adapterRear portedZS-35-C
Bottom portedZS-35-B
Panel-mount adapter + Front protective coverRear portedZS-35-F
Bottom portedZS-35-E

Specifications Table

ModelZSE80 (Vacuum pressure)ZSE80F (Compound pressure)ISE80 (Positive pressure)ISE80H (Positive pressure)
Rated pressure range0.0 to -101.0 kPa-100.0 to 100.0 kPa-0.100 to 1.000 MPa-0.100 to 2.00 MPa
Display / Set pressure range10.0 to -111.1 kPa-110.0 to 110.0 kPa-0.105 to 1.100 MPa-0.105 to 2.20 MPa
Pressure resistance500 kPa2 MPa4 MPa
Wetted parts materialPressure sensor: SUS630, Fittings: SUS304 (Gasket: NBRNote 1))
Applicable fluidLiquid or gas that will not corrode SUS630 or SUS304 (NBRNote 1))
Piping connection port diameterR1/4, NPT1/4, G1/4Note 2), URJ1/4, TSJ1/4, Rc1/8
Piping direction: Rear/bottom
Power supply voltage12 to 24 V DC ±10%, Ripple (p-p) 10% or less (with reverse connection protection)
Current Consumption45 mA or less
Switch output-NPN 1 output, NPN 2 outputs, PNP 1 output, PNP 2 outputs
Max Load Current80 mA
Maximum applied voltage28 V (at NPN output)
Residual Voltage1 V or less (with load current of 80 mA)
Response time2.5 ms (Response time selections with anti-chattering function: 20, 100, 500, 1,000, 2,000 ms can be selected)
Short-circuit protectionEquipped
Repeatability±0.2% F.S. ±1 digit
HysteresisHysteresisVariable (0 or above)
Window comparator
Analog OutputVoltage outputOutput voltage
(rated pressure range)
1 to 5 V ±2.5% F.S.0.6 to 5 V ±2.5% F.S.0.8 to 5 V ±2.5% F.S.
Linearity±1% F.S.
Output impedanceApprox. 1 kΩ
Current outputOutput current
(rated pressure range)
4 to 20 mA ±2.5% F.S.2.4 to 20 mA ±2.5% F.S.3.2 to 20 mA ±2.5% F.S.
Linearity±1% F.S.
Load impedanceMaximum load impedance: 300 Ω, (power supply voltage 12 V)
Maximum load impedance: 600 Ω (power supply voltage 24 V)
Minimum load impedance: 50 Ω
Auto-shift inputNon-voltage input (reed or solid state), Low level 0.4 V or less, input time 5 ms or more
Display Method3 1/2 digit 7-segment LCD 2-color display (red/green)
Display accuracy±2% F.S. ±1 digit (at ambient temperature of 25 ±3°C)
Status LEDsLights up when switch output is turned ON, OUT1, OUT2: orange
FunctionsAnti-chattering, zero-clear, key lock, auto-shift, display unit switching, power-saving mode
Environmental resistanceEnclosureIP65
Operating temperature rangeDuring operation: 0 to 50°C, During storage: -10 to 60°C (No condensation or freezing)
Operating Humidity RangeWhen operating/stored: 35 to 85% RH (no condensation)
Withstand Voltage250 V AC for 1 min between terminals and housing
Insulation Resistance2 MΩ or more (50 V DC measured via megohmmeter) between terminals and housing
Temperature characteristics±3% F.S. (25°C reference within operating temperature range)
Lead wireOilproof vinyl heavy-duty cable, 3 cores (N.P.) ø3.5 (3.5‑mm diameter) 2 m
Oilproof vinyl heavy-duty cable, 4 cores (A.B.) Conductor area: 0.15 mm2(AWG26)
Oilproof vinyl heavy-duty cable, 5 cores (R.T.S.V.) Insulator O.D.: 0.95 mm
StandardCE UL/CSA (E216656)

Note 1) When F02 (G1/4) is selected.
Note 2) F02 (G1/4) is available for rear ported only.

Piping Specifications

Model02N02F02C01A2B2
Piping connection port diameterR 1/4NPT 1/4G 1/4Note 3)Rc 1/8URJ 1/4TSJ 1/4
Weight (bottom ported)117 g118 g-114 g120 g111 g
Weight (rear ported)89 g90 g86 g86 g92 g83 g
Leak amount1 × 10-5Pa·m3/s1 × 10-10Pa·m3/s
Part Number
ISE80H-02-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Fluid Type Sensor, Monitor Structure Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Fluid Characteristics Pressure Resistant
(MPa)
Operating Temperature Range
(°C)
Operating Humidity Range
(%)
Number of Input Points Number of Output Points Power Supply Type Power Supply Voltage
(V)
Pipe Connection Direction Liquid contact parts material Mounting Holes Display Drive Component Lamp Liquid contact parts seal material Acquired Standards Protection Structure Application Unit Specifications Bracket Piping Specification Custom-made Specifications Details Type Option Instruction Manual Calibration Certificate Output Specification Liquid contact parts seal material Analog Voltage Output
(V)
Female thread compatible

SGD 404.37

1 Piece(s) 46 Day(s) Pressure SwitchAir / Water / Lubricant / Nitrogen Gas / Argon[Integrated Type] Integrated shapeNPN Open Collector-[Threads] Male thread[Rc (R)] R[1/4] 1/4Noncorrosive40~5035~8511DC[12~24] 12 to 24 ±10%Back[Stainless Steel] Pressure SensorPresenceDigitalDigitalPresence[Nitrile Rubber] NBRCEIP65For positive pressure [-0.1 to 2.0 MPa]With unit conversion functionNone-None-NoneIncludedNoneNPN open collector 1 output--With M5 female thread

Loading...

  1. 1

Please check the type/dimensions/specifications of the part ISE80H-02-N in the 2-Color Display Digital Pressure Switch For General Fluids ZSE80/ISE80 Series series.

Similar Part Numbers

Part Number
ISE80-02-B-MD
ISE80-02-N
ISE80-02-N-M
ISE80H-02-N-M
ZS-35-A
ZSE80-C01-R-A-X501
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Fluid Type Sensor, Monitor Structure Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Fluid Characteristics Pressure Resistant
(MPa)
Operating Temperature Range
(°C)
Operating Humidity Range
(%)
Number of Input Points Number of Output Points Power Supply Type Power Supply Voltage
(V)
Pipe Connection Direction Liquid contact parts material Mounting Holes Display Drive Component Lamp Liquid contact parts seal material Acquired Standards Protection Structure Application Unit Specifications Bracket Piping Specification Custom-made Specifications Details Type Option Instruction Manual Calibration Certificate Output Specification Liquid contact parts seal material Analog Voltage Output
(V)
Female thread compatible

-

1 Piece(s) Quote Pressure SwitchArgon / Nitrogen Gas / Lubricant / Water / Air[Integrated Type] Integrated shapePNP Open Collector-[Threads] Male thread[Rc (R)] R[1/4] 1/4Noncorrosive20~5035~8512DC[12~24] 12 to 24 ±10%Back-PresenceDigitalDigitalPresence[Nitrile Rubber] NBRCEIP65For positive pressure [-0.1 to 1.0MPa]SI unit fixedNone-None-Panel mount adapter + front protective cover (ZS-35-F)IncludedNonePNP open collector 2 output[Stainless steel] Pressure sensor: SUS630 Joint part: SUS304-With M5 female screw

SGD 377.18

1 Piece(s) 46 Day(s) Pressure SwitchArgon / Nitrogen Gas / Lubricant / Water / Air[Integrated Type] Integrated shapeNPN Open Collector-[Threads] Male thread[Rc (R)] R[1/4] 1/4Noncorrosive20~5035~8511DC[12~24] 12 to 24 ±10%Back[Stainless Steel] Pressure SensorPresenceDigitalDigitalPresence[Nitrile Rubber] NBRCEIP65For positive pressure [-0.1 to 1.0 MPa]With unit conversion functionNone-None-NoneIncludedNoneNPN open collector 1 output--With M5 female thread

SGD 377.18

1 Piece(s) 46 Day(s) Pressure SwitchArgon / Nitrogen Gas / Lubricant / Water / Air[Integrated Type] Integrated shapeNPN Open Collector-[Threads] Male thread[Rc (R)] R[1/4] 1/4Noncorrosive20~5035~8511DC[12~24] 12 to 24 ±10%Back[Stainless Steel] Pressure SensorPresenceDigitalDigitalPresence[Nitrile Rubber] NBRCEIP65For positive pressure [-0.1 to 1.0 MPa]SI unit fixedNone-None-NoneIncludedNoneNPN open collector 1 output--With M5 female thread

SGD 404.37

1 Piece(s) 46 Day(s) Pressure SwitchArgon / Nitrogen Gas / Lubricant / Water / Air[Integrated Type] Integrated shapeNPN Open Collector-[Threads] Male thread[Rc (R)] R[1/4] 1/4Noncorrosive40~5035~8511DC[12~24] 12 to 24 ±10%Back[Stainless Steel] Pressure SensorPresenceDigitalDigitalPresence[Nitrile Rubber] NBRCEIP65For positive pressure [-0.1 to 2.0 MPa]SI unit fixedNone-None-NoneIncludedNoneNPN open collector 1 output--With M5 female thread

SGD 10.73

1 Piece(s) 46 Day(s) Metal fittings---------------------------bottom ported-Bracket-------

SGD 401.92

1 Piece(s) 46 Day(s) Pressure SwitchArgon / Nitrogen Gas / Lubricant / Water / Air[Integrated Type] Integrated shapeNPN Open Collector / AnalogVoltageFemale Thread[Rc (R)] Rc[1/8] 1/8Noncorrosive0.50~5035~8513DC[12~24] 12 to 24 ±10%Back[Stainless Steel] Pressure SensorPresenceDigitalDigitalPresence[Nitrile Rubber] NBRCEIP65For vacuum pressure [0.0 to -101.0 kPa]With unit conversion functionWith bracket (ZS-24-A)-Lead wire length 3 m-NoneIncludedNoneNPN open collector 2 output + Analog voltage output / Auto-shift switching-1 to 5-

Tech Support