(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Compact Pressure Switch ZSE1/ISE1 Series with easy and simple wiring connector type.
[Features]
· Hysteresis can be set.
Japanese Only
Part Number
Configured Part Number is shown.
ISE1-01-19C
Compact Pressure Switch ZSE1/ISE1 Series product image
Model number example
Model | ZSE1 | ISE1L | ISE1 | |
---|---|---|---|---|
Vacuum | For low pressure | For positive pressure | ||
Rated pressure range / Set pressure range | 0 to -101 kPa | 0 to 100 kPa | 0 to 1 MPa | |
Extended analog output range | 10 to 0 kPa | -10 to 0 kPa | -0.1 to 0 MPa | |
Pressure resistance | 500 kPa | 1.5 MPa | ||
Applicable fluid | Air / non-corrosive gas / non-flammable gas | |||
Power supply voltage | 12 to 24 V DC ±10%, Ripple (p-p) 10% or less (with reverse connection protection) | |||
Current Consumption | 1 output specification: 17 mA or less when ON at 24 V DC, 2 output specification: 25 mA or less when ON at 24 V DC | |||
Response time | 5 ms or less | |||
Repeatability | ±1% F.S. or less | |||
Environmental resistance | Enclosure | IP40 | ||
Operating temperature range | During operation: 0 to 60°C, During storage: -10 to 60°C (No condensation or freezing) | |||
Operating Humidity Range | During operation, storage: 35 to 85% RH (No condensation) | |||
Temperature characteristics (reference: 25°C) | ±3% F.S. or less | |||
Withstand Voltage | 1,000 V AC for 1 min. (between terminals and housing) | |||
Insulation Resistance | 50 MΩ or more (500 V DC measured via megohmmeter) between terminals and housing | |||
Piping connection port diameter | 01: R1/8, M5 × 0.8, T1: NPTF 1/8, M5 × 0.8, 00: ZM ejector mount | |||
Weight | 40 g (including 0.6‑m lead wire) | |||
Lead wire | Grommet type | Oilproof vinyl heavy-duty cable -14, -15, -55: 3 cores ø3.4 (3.4‑mm diameter) Conductor area: 0.2 mm2 Insulator O.D.: 1.1 mm -16, -17, -18, -19: 4 cores ø3.5 (3.5‑mm diameter) Conductor area: 0.14 mm2 Insulator O.D.: 1.0 mm | ||
Connector type | Heat-resistant vinyl electric wire, 4-wire Conductor area: 0.3 mm2 Insulator O.D.: 1.55 mm | |||
Standard | CE |
Model | -14 | -15 | -16 | -17 | -18 | -19 | -55 |
---|---|---|---|---|---|---|---|
Switch output | NPN open collector 30 V 80 mA or less | PNP open collector 80 mA or less | |||||
Residual Voltage | 1 V or less (at 80 mA) | ||||||
Number of outputs | 1 | 2 | 1 | ||||
Hysteresis | 1 to 10% of set pressure range (variable) | 3% F.S. or less (fixed) | 1 to 10% of set pressure range (variable) | 1 to 10% of set pressure range (variable) | |||
Status LEDs | ON: when output is on (Red) | ON when output is ON (OUT1: red, OUT2: green) | ON: when output is on (Red) | ||||
Trimmer rotation angle for pressure setting | 3 turns | 200° | 3 turns | 200° | 3 turns | 200° | |
Analog Output | None | 1 to 5 V ±5% F.S. or less (within rated pressure range) 0.6 to 1 V ±7% F.S. or less (within extended analog output range) Output impedance: approx. 1 kΩ | None |
1 to 5 V DC
Rated pressure range | A | B | C |
---|---|---|---|
For vacuum pressure 0 to -101 kPa | 0 | -101 kPa | 10.1 kPa |
For low pressure 0 to 100 kPa | 0 | 100 kPa | -10 kPa |
For positive pressure 0 to 1 MPa | 0 | 1 MPa | -0.1 MPa |
-14/-15 -16/-17
Grommet Type ZSE1-00-14 / Grommet Type ZSE1-00-15 / Grommet Type ZSE1-00-18 / Grommet Type ZSE1-00-19 dimensional drawing
Connector Type ZSE1-00-14C / Grommet Type ZSE1-00 -15C / Grommet Type ZSE1-00-18C / Grommet Type ZSE1-00-19C dimensional drawing
Part Number |
---|
ISE1-01-19C |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Output Method | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Plumbing Thread Nominal | Pressure Resistant (MPa) | Number of Output Points | Application | Rated Pressure Range | Wiring Specifications | Output Specification | Analog Voltage Output (V) | Female thread compatible | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | NPN Open Collector / Analog | Voltage | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | 1.5 | 2 | For positive pressure | 0 to 1 MPa | Connector type lead length 0.6 m | NPN open collector 1 output, with analog output, 200 degree setting | 1 to 5 V DC | With M5 female thread | 00010: R |
Loading...
Type | Pressure Switch | Fluid Type | Air | Sensor, Monitor Structure | Separate Type, Connector Joint |
---|---|---|---|---|---|
Fluid Characteristics | Noncorrosive / Incombustible | Operating Temperature Range(°C) | 0::60 | Operating Humidity Range(%) | 35::85 |
Number of Input Points | 1 | Power Supply Type | DC | Power Supply Voltage(V) | 12 to 24 ±10% |
Pipe Connection Direction | Down | Mounting Holes | Presence | Display | No |
Lamp | Presence | Acquired Standards | CE | Protection Structure | IP40 |
Please check the type/dimensions/specifications of the part ISE1-01-19C in the Compact Pressure Switch ZSE1/ISE1 Series series.
Part Number |
---|
ISE1-01-14CN |
ISE1-01-14L |
ISE1-01-15 |
ISE1-01-19CL |
ISE1-01-19CN |
ISE1-01-19L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Output Method | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Plumbing Thread Nominal | Pressure Resistant (MPa) | Number of Output Points | Application | Rated Pressure Range | Wiring Specifications | Output Specification | Analog Voltage Output (V) | Female thread compatible | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | NPN Open Collector | - | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | 1.5 | 1 | For positive pressure | 0 to 1 MPa | Without connector | NPN open collector 1 output / without analog output / 3 turn adjustment | - | With M5 female thread | 00010: R | ||
SGD 221.55 | 1 Piece(s) | 46 Day(s) | NPN Open Collector | - | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | 1.5 | 1 | For positive pressure | 0 to 1 MPa | Grommet type (lead wire: 3 m) | NPN open collector 1 output / without analog output / 3 turn adjustment | - | With M5 female thread | 00010: R | ||
SGD 209.53 | 1 Piece(s) | 46 Day(s) | NPN Open Collector | - | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | 1.5 | 1 | For positive pressure | 0 to 1 MPa | Grommet type (lead wire: 0.6 m) | NPN open collector 1 output / without analog output / 200° adjustment | - | With M5 female thread | 00010: R | ||
- | 1 Piece(s) | Quote | NPN Open Collector / Analog | Voltage | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | 1.5 | 2 | For positive pressure | 0 to 1 MPa | Connector type lead length 3 m | NPN open collector 1 output, with analog output, 200 degree setting | 1 to 5 V DC | With M5 female thread | 00010: R | ||
- | 1 Piece(s) | Quote | NPN Open Collector / Analog | Voltage | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | 1.5 | 2 | For positive pressure | 0 to 1 MPa | Without connector | NPN open collector 1 output, with analog output, 200 degree setting | 1 to 5 V DC | With M5 female thread | 00010: R | ||
- | 1 Piece(s) | Quote | NPN Open Collector / Analog | Voltage | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | 1.5 | 2 | For positive pressure | 0 to 1 MPa | Grommet type (lead wire: 3 m) | NPN open collector 1 output, with analog output, 200 degree setting | 1 to 5 V DC | With M5 female thread | 00010: R |
How can we improve?
How can we improve?