(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pressure Sensor For General Fluids PSE560 Series (Part Numbers)

Pressure Sensor For General Fluids PSE560 Series

Pressure Sensor For General Fluids PSE560 Series, compatible with a wide variety of fluids.
[Features]
· Fluid-contacting parts made of SUS316L.
· IP65.
· Analog output (voltage/current).
· Low leakage. Choice of face seal and compression fitting.
[Applications]
· Cleaning lines / Check for crimps in hydraulic cylinders / Suction verification of workpieces containing moisture.

(i)Caution

  • See catalog for specification details.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

PSE563-N02-28

Pressure Sensor For General Fluids PSE560 Series Details

Pressure Sensor For General Fluids PSE560 Series product image

Pressure Sensor For General Fluids PSE560 Series product image

Pressure Sensor For General Fluids PSE560 Series Specifications

Model Number Notation

Model number example

Model number example

ModelPSE560 (Positive pressure)PSE561 (Vacuum pressure)PSE563 (Compound pressure)PSE564 (Positive pressure)
Rated pressure range0 to 1 MPa0 to -101 kPa-100 to 100 kPa0 to 500 kPa
Extended analog output range-0.1 to 0 MPa10.1 to 0 kPa--50 to 0 kPa
Pressure resistance1.5 MPa500 kPa500 kPa750 kPa
ModelPSE56□-□PSE56□-□-28
Applicable fluidLiquid or gas that will not corrode or attack SUS316L
Power supply voltage12 to 24 V DC ±10%, Ripple (p-p) 10% or less (with reverse connection protection)
Current Consumption10 mA or less-
Output specificationsAnalog output 1 to 5 V (within rated pressure range)
0.6 to 1 V (within extended analog output range)
Output impedance: approx. 1 kΩ
Analog output 4 to 20 mA (within rated pressure range)
Maximum load impedance: 500 Ω or less (at 24 V), 100 Ω or less (at 12 V)
Accuracy (ambient temperature of 25°C)±1% F.S. (within rated pressure range), ±3% F.S. (within extended analog output range)
Linearity±0.5% F.S.
Repeat accuracy±0.2% F.S.
Power supply voltage effect±0.3% F.S.
Environmental resistanceEnclosureIP65
Operating temperature rangeDuring operation: -10 to 60°C, During storage: -20 to 70°C (No condensation or freezing)
Operating Humidity RangeDuring operation, storage: 35 to 85% RH (No condensation)
Withstand Voltage250 V AC for 1 min. between terminals and housing
Insulation Resistance50 MΩ or more (50 V DC, measured via megohmmeter) between terminals and housing
Temperature characteristics±2% F.S. (0 to 50°C: 25°C reference), ±3% F.S. (-10 to 60°C: 25°C reference)
Sensor cablePSE56□-□: Oilproof vinyl heavy-duty cable with air tubing, 3 cores ø5.1 (5.1‑mm diameter) 3 m, Conductor area: 0.2 mm2 Insulator O.D.: 1.12 mm
PSE56□-□-28: Oilproof vinyl heavy-duty cable with air tubing, 2 cores ø5.1 (5.1‑mm diameter) 3 m, Conductor area: 0.2 mm2 Insulator O.D.: 1.12 mm
StandardCE UL/CSA (E216656)

Piping specifications

Part number0102N01N02C01A2B2
Piping connection port diameterR1/8
M5 × 0.8
R1/4
M5 × 0.8
NPT1/8
M5 × 0.8
NPT1/4
M5 × 0.8
Rc 1/8URJ 1/4TSJ 1/4
MaterialCase: C3604 + Nickel plating, Piping port / pressure sensor: SUS316L
WeightWith sensor cable193 g200 g194 g201 g187 g203 g193 g
Without sensor cable101 g108 g102 g109 g95 g111 g101 g

Internal Circuits and Wiring Examples

PSE56□-□

PSE56□-□

PSE56□-□-28

PSE56□-□-28

  • *Mount the load on the LINE (+) or LINE(-) side.

Analog Output

1 to 5 V DC

1 to 5 V DC

DC 4 to 20 mA

DC 4 to 20 mA

RangeRated pressure rangeABC
For vacuum pressure0 to -101 kPa0-101 kPa10.1 kPa
For compound pressure-100 kPa to 100 kPa-100 kPa100 kPa-
For positive pressure0 to 1 MPa01 MPa-0.1 MPa
0 to 500 kPa0500 kPa-50 kPa

Pressure Sensor For General Fluids PSE560 Series Dimensions

PSE56□-01/PSE56□-02/PSE56□-NO1/PSE56□-NO2

 

(Unit: mm)

 

PSE56□-01/PSE56□-02/PSE56□-NO1/PSE56□-NO2 dimensional drawing

PSE56□-01/PSE56□-02/PSE56□-NO1/PSE56□-NO2 dimensional drawing

PSE56□-C01

 

(Unit: mm)

 

PSE56□-C01 dimensional drawing

PSE56□-C01 dimensional drawing

PSE56□-B2

 

(Unit: mm)

 

PSE56□-B2 dimensional drawing

PSE56□-B2 dimensional drawing

PSE56□-A2

 

(Unit: mm)

 

PSE56□-A2 dimensional drawing

PSE56□-A2 dimensional drawing

 

(Unit: mm)

 

Part numberAB
PSE56□-018.2R 1/8
PSE56□-0212R 1/4
PSE56□-N019.2NPT 1/8
PSE56□-N0212.2NPT 1/4
PSE56□-C01-Rc 1/8
PSE56□-A215.5URJ 1/4
PSE56□-B29.5TSJ 1/4
Part Number
PSE563-N02-28
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Fluid Type Sensor, Monitor Structure Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Fluid Characteristics Pressure Resistant
(MPa)
Operating Temperature Range
(°C)
Operating Humidity Range
(%)
Number of Input Points Number of Output Points Analog Voltage Output
(V)
Analog Current Output
(mA)
Power Supply Type Power Supply Voltage
(V)
Pipe Connection Direction Liquid contact parts material Mounting Holes Display Lamp Acquired Standards Protection Structure Application Details Type Option Female thread compatible

SGD 392.12

1 Piece(s) 46 Day(s) Pressure SensorAir / Water / Lubricant / Nitrogen Gas / Carbonic Acid Gas / Argon[Separate Type, Connector Connection] Separated sensorAnalogCurrent[Threads] Male thread[NPT] NPT[1/4] 1/4Noncorrosive0.5-10~6035~8511-[DC4-20mA] 4 to 20mADC[12~24] 12 to 24 ±10%[Under] Down[Stainless Steel] SUS316LNoNoNoCEIP65For compound pressure [-100 to 100 kPa]-Without connectorWith M5 female thread

Loading...

  1. 1

Please check the type/dimensions/specifications of the part PSE563-N02-28 in the Pressure Sensor For General Fluids PSE560 Series series.

Similar Part Numbers

Part Number
PSE560-01-C2
PSE560-02
PSE560-02-28
PSE563-N02-28-C2
PSE563-N02-C2
PSE564-01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Fluid Type Sensor, Monitor Structure Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Fluid Characteristics Pressure Resistant
(MPa)
Operating Temperature Range
(°C)
Operating Humidity Range
(%)
Number of Input Points Number of Output Points Analog Voltage Output
(V)
Analog Current Output
(mA)
Power Supply Type Power Supply Voltage
(V)
Pipe Connection Direction Liquid contact parts material Mounting Holes Display Lamp Acquired Standards Protection Structure Application Details Type Option Female thread compatible

SGD 378.23

1 Piece(s) 46 Day(s) Pressure SensorArgon / Carbonic Acid Gas / Nitrogen Gas / Lubricant / Water / Air[Separate Type, Connector Connection] Separated sensorAnalogVoltage[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive1.5-10~6035~8511[DC1-5V] 1-5V-DC[12~24] 12 to 24 ±10%[Under] Down[Stainless Steel] SUS316LNoNoNoCEIP65For positive pressure [0 to 1 MPa]-Connector for pressure sensor controller 1 pc.With M5 female thread

SGD 373.57

1 Piece(s) 46 Day(s) Pressure SensorArgon / Carbonic Acid Gas / Nitrogen Gas / Lubricant / Water / Air[Separate Type, Connector Connection] Separated sensorAnalogVoltage[Threads] Male thread[Rc (R)] R[1/4] 1/4Noncorrosive1.5-10~6035~8511[DC1-5V] DC1-5V--[12~24] 12 to 24 ±10%[Under] Down[Stainless Steel] SUS316LNoNoNoCEIP65For positive pressure [0 to 1 MPa]-Without connectorWith M5 female thread

SGD 373.57

1 Piece(s) 46 Day(s) Pressure SensorArgon / Carbonic Acid Gas / Nitrogen Gas / Lubricant / Water / Air[Separate Type, Connector Connection] Separated sensorAnalogCurrent[Threads] Male thread[Rc (R)] R[1/4] 1/4Noncorrosive1.5-10~6035~8511-[DC4-20mA] DC4-20mA-[12~24] 12 to 24 ±10%[Under] Down[Stainless Steel] SUS316LNoNoNoCEIP65For positive pressure [0 to 1 MPa]-Without connectorWith M5 female thread

SGD 396.78

1 Piece(s) 46 Day(s) Pressure SensorArgon / Carbonic Acid Gas / Nitrogen Gas / Lubricant / Water / Air[Separate Type, Connector Connection] Separated sensorAnalogCurrent[Threads] Male thread[NPT] NPT[1/4] 1/4Noncorrosive0.5-10~6035~8511-[DC4-20mA] 4 to 20mADC[12~24] 12 to 24 ±10%[Under] Down[Stainless Steel] SUS316LNoNoNoCEIP65For compound pressure [-100 to 100 kPa]-Connector for pressure sensor controller 1 pc.With M5 female thread

SGD 396.78

1 Piece(s) 46 Day(s) Pressure SensorArgon / Carbonic Acid Gas / Nitrogen Gas / Lubricant / Water / Air[Separate Type, Connector Connection] Separated sensorAnalogVoltage[Threads] Male thread[NPT] NPT[1/4] 1/4Noncorrosive0.5-10~6035~8511[DC1-5V] 1-5V-DC[12~24] 12 to 24 ±10%[Under] Down[Stainless Steel] SUS316LNoNoNoCEIP65For compound pressure [-100 to 100 kPa]-Connector for pressure sensor controller 1 pc.With M5 female thread

SGD 373.57

1 Piece(s) 46 Day(s) Pressure SensorArgon / Carbonic Acid Gas / Nitrogen Gas / Lubricant / Water / Air[Separate Type, Connector Connection] Separated sensorAnalogVoltage[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive0.75-10~6035~8511[DC1-5V] DC1-5V-DC[12~24] 12 to 24 ±10%[Under] Down[Stainless Steel] SUS316LNoNoNoCEIP65For positive pressure [0-500kPa]-Without connector-

Tech Support