(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Pressure Sensor For General Fluids PSE560 Series, compatible with a wide variety of fluids.
[Features]
· Fluid-contacting parts made of SUS316L.
· IP65.
· Analog output (voltage/current).
· Low leakage. Choice of face seal and compression fitting.
[Applications]
· Cleaning lines / Check for crimps in hydraulic cylinders / Suction verification of workpieces containing moisture.
Part Number
Configured Part Number is shown.
PSE563-02
Pressure Sensor For General Fluids PSE560 Series product image
Model number example
Model | PSE560 (Positive pressure) | PSE561 (Vacuum pressure) | PSE563 (Compound pressure) | PSE564 (Positive pressure) |
---|---|---|---|---|
Rated pressure range | 0 to 1 MPa | 0 to -101 kPa | -100 to 100 kPa | 0 to 500 kPa |
Extended analog output range | -0.1 to 0 MPa | 10.1 to 0 kPa | - | -50 to 0 kPa |
Pressure resistance | 1.5 MPa | 500 kPa | 500 kPa | 750 kPa |
Model | PSE56□-□ | PSE56□-□-28 | |
---|---|---|---|
Applicable fluid | Liquid or gas that will not corrode or attack SUS316L | ||
Power supply voltage | 12 to 24 V DC ±10%, Ripple (p-p) 10% or less (with reverse connection protection) | ||
Current Consumption | 10 mA or less | - | |
Output specifications | Analog output 1 to 5 V (within rated pressure range) 0.6 to 1 V (within extended analog output range) Output impedance: approx. 1 kΩ | Analog output 4 to 20 mA (within rated pressure range) Maximum load impedance: 500 Ω or less (at 24 V), 100 Ω or less (at 12 V) | |
Accuracy (ambient temperature of 25°C) | ±1% F.S. (within rated pressure range), ±3% F.S. (within extended analog output range) | ||
Linearity | ±0.5% F.S. | ||
Repeat accuracy | ±0.2% F.S. | ||
Power supply voltage effect | ±0.3% F.S. | ||
Environmental resistance | Enclosure | IP65 | |
Operating temperature range | During operation: -10 to 60°C, During storage: -20 to 70°C (No condensation or freezing) | ||
Operating Humidity Range | During operation, storage: 35 to 85% RH (No condensation) | ||
Withstand Voltage | 250 V AC for 1 min. between terminals and housing | ||
Insulation Resistance | 50 MΩ or more (50 V DC, measured via megohmmeter) between terminals and housing | ||
Temperature characteristics | ±2% F.S. (0 to 50°C: 25°C reference), ±3% F.S. (-10 to 60°C: 25°C reference) | ||
Sensor cable | PSE56□-□: Oilproof vinyl heavy-duty cable with air tubing, 3 cores ø5.1 (5.1‑mm diameter) 3 m, Conductor area: 0.2 mm2 Insulator O.D.: 1.12 mm PSE56□-□-28: Oilproof vinyl heavy-duty cable with air tubing, 2 cores ø5.1 (5.1‑mm diameter) 3 m, Conductor area: 0.2 mm2 Insulator O.D.: 1.12 mm | ||
Standard | CE UL/CSA (E216656) |
Part number | 01 | 02 | N01 | N02 | C01 | A2 | B2 | |
---|---|---|---|---|---|---|---|---|
Piping connection port diameter | R1/8 M5 × 0.8 | R1/4 M5 × 0.8 | NPT1/8 M5 × 0.8 | NPT1/4 M5 × 0.8 | Rc 1/8 | URJ 1/4 | TSJ 1/4 | |
Material | Case: C3604 + Nickel plating, Piping port / pressure sensor: SUS316L | |||||||
Weight | With sensor cable | 193 g | 200 g | 194 g | 201 g | 187 g | 203 g | 193 g |
Without sensor cable | 101 g | 108 g | 102 g | 109 g | 95 g | 111 g | 101 g |
PSE56□-□
PSE56□-□-28
1 to 5 V DC
DC 4 to 20 mA
Range | Rated pressure range | A | B | C |
---|---|---|---|---|
For vacuum pressure | 0 to -101 kPa | 0 | -101 kPa | 10.1 kPa |
For compound pressure | -100 kPa to 100 kPa | -100 kPa | 100 kPa | - |
For positive pressure | 0 to 1 MPa | 0 | 1 MPa | -0.1 MPa |
0 to 500 kPa | 0 | 500 kPa | -50 kPa |
(Unit: mm)
PSE56□-01/PSE56□-02/PSE56□-NO1/PSE56□-NO2 dimensional drawing
(Unit: mm)
PSE56□-C01 dimensional drawing
(Unit: mm)
PSE56□-B2 dimensional drawing
(Unit: mm)
PSE56□-A2 dimensional drawing
(Unit: mm)
Part number | A | B |
---|---|---|
PSE56□-01 | 8.2 | R 1/8 |
PSE56□-02 | 12 | R 1/4 |
PSE56□-N01 | 9.2 | NPT 1/8 |
PSE56□-N02 | 12.2 | NPT 1/4 |
PSE56□-C01 | - | Rc 1/8 |
PSE56□-A2 | 15.5 | URJ 1/4 |
PSE56□-B2 | 9.5 | TSJ 1/4 |
Part Number |
---|
PSE563-02 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type | Fluid Type | Sensor, Monitor Structure | Output Method | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Plumbing Thread Nominal | Fluid Characteristics | Pressure Resistant (MPa) | Operating Temperature Range (°C) | Operating Humidity Range (%) | Number of Input Points | Number of Output Points | Analog Voltage Output (V) | Analog Current Output (mA) | Power Supply Type | Power Supply Voltage (V) | Pipe Connection Direction | Liquid contact parts material | Mounting Holes | Display | Lamp | Acquired Standards | Protection Structure | Application | Details Type | Option | Female thread compatible |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 392.12 | 1 Piece(s) | 46 Day(s) | Pressure Sensor | Air / Water / Lubricant / Nitrogen Gas / Carbonic Acid Gas / Argon | [Separate Type, Connector Connection] Separated sensor | Analog | Voltage | [Threads] Male thread | [Rc (R)] R | [1/4] 1/4 | Noncorrosive | 0.5 | -10~60 | 35~85 | 1 | 1 | [DC1-5V] 1-5V | - | DC | [12~24] 12 to 24 ±10% | [Under] Down | [Stainless Steel] SUS316L | No | No | No | CE | IP65 | For compound pressure [-100 to 100 kPa] | - | Without connector | With M5 female thread |
Loading...
Please check the type/dimensions/specifications of the part PSE563-02 in the Pressure Sensor For General Fluids PSE560 Series series.
Part Number |
---|
PSE560-01-C2 |
PSE560-02 |
PSE560-02-28 |
PSE563-02-28 |
PSE563-02-28-C2 |
PSE563-02-C2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type | Fluid Type | Sensor, Monitor Structure | Output Method | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Plumbing Thread Nominal | Fluid Characteristics | Pressure Resistant (MPa) | Operating Temperature Range (°C) | Operating Humidity Range (%) | Number of Input Points | Number of Output Points | Analog Voltage Output (V) | Analog Current Output (mA) | Power Supply Type | Power Supply Voltage (V) | Pipe Connection Direction | Liquid contact parts material | Mounting Holes | Display | Lamp | Acquired Standards | Protection Structure | Application | Details Type | Option | Female thread compatible |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 378.23 | 1 Piece(s) | 46 Day(s) | Pressure Sensor | Argon / Carbonic Acid Gas / Nitrogen Gas / Lubricant / Water / Air | [Separate Type, Connector Connection] Separated sensor | Analog | Voltage | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive | 1.5 | -10~60 | 35~85 | 1 | 1 | [DC1-5V] 1-5V | - | DC | [12~24] 12 to 24 ±10% | [Under] Down | [Stainless Steel] SUS316L | No | No | No | CE | IP65 | For positive pressure [0 to 1 MPa] | - | Connector for pressure sensor controller 1 pc. | With M5 female thread | ||
SGD 373.57 | 1 Piece(s) | 46 Day(s) | Pressure Sensor | Argon / Carbonic Acid Gas / Nitrogen Gas / Lubricant / Water / Air | [Separate Type, Connector Connection] Separated sensor | Analog | Voltage | [Threads] Male thread | [Rc (R)] R | [1/4] 1/4 | Noncorrosive | 1.5 | -10~60 | 35~85 | 1 | 1 | [DC1-5V] DC1-5V | - | - | [12~24] 12 to 24 ±10% | [Under] Down | [Stainless Steel] SUS316L | No | No | No | CE | IP65 | For positive pressure [0 to 1 MPa] | - | Without connector | With M5 female thread | ||
SGD 373.57 | 1 Piece(s) | 46 Day(s) | Pressure Sensor | Argon / Carbonic Acid Gas / Nitrogen Gas / Lubricant / Water / Air | [Separate Type, Connector Connection] Separated sensor | Analog | Current | [Threads] Male thread | [Rc (R)] R | [1/4] 1/4 | Noncorrosive | 1.5 | -10~60 | 35~85 | 1 | 1 | - | [DC4-20mA] DC4-20mA | - | [12~24] 12 to 24 ±10% | [Under] Down | [Stainless Steel] SUS316L | No | No | No | CE | IP65 | For positive pressure [0 to 1 MPa] | - | Without connector | With M5 female thread | ||
SGD 392.12 | 1 Piece(s) | 46 Day(s) | Pressure Sensor | Argon / Carbonic Acid Gas / Nitrogen Gas / Lubricant / Water / Air | [Separate Type, Connector Connection] Separated sensor | Analog | Current | [Threads] Male thread | [Rc (R)] R | [1/4] 1/4 | Noncorrosive | 0.5 | -10~60 | 35~85 | 1 | 1 | - | [DC4-20mA] 4 to 20mA | DC | [12~24] 12 to 24 ±10% | [Under] Down | [Stainless Steel] SUS316L | No | No | No | CE | IP65 | For compound pressure [-100 to 100 kPa] | - | Without connector | With M5 female thread | ||
SGD 396.78 | 1 Piece(s) | 46 Day(s) | Pressure Sensor | Argon / Carbonic Acid Gas / Nitrogen Gas / Lubricant / Water / Air | [Separate Type, Connector Connection] Separated sensor | Analog | Current | [Threads] Male thread | [Rc (R)] R | [1/4] 1/4 | Noncorrosive | 0.5 | -10~60 | 35~85 | 1 | 1 | - | [DC4-20mA] 4 to 20mA | DC | [12~24] 12 to 24 ±10% | [Under] Down | [Stainless Steel] SUS316L | No | No | No | CE | IP65 | For compound pressure [-100 to 100 kPa] | - | Connector for pressure sensor controller 1 pc. | With M5 female thread | ||
SGD 396.78 | 1 Piece(s) | 46 Day(s) | Pressure Sensor | Argon / Carbonic Acid Gas / Nitrogen Gas / Lubricant / Water / Air | [Separate Type, Connector Connection] Separated sensor | Analog | Voltage | [Threads] Male thread | [Rc (R)] R | [1/4] 1/4 | Noncorrosive | 0.5 | -10~60 | 35~85 | 1 | 1 | [DC1-5V] 1-5V | - | DC | [12~24] 12 to 24 ±10% | [Under] Down | [Stainless Steel] SUS316L | No | No | No | CE | IP65 | For compound pressure [-100 to 100 kPa] | - | Connector for pressure sensor controller 1 pc. | With M5 female thread |
How can we improve?
How can we improve?