(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Compact Pneumatic Pressure Sensor PSE530 Series with analog output (voltage).
[Features]
· Connector connection.
[Applications]
· Used to detect radiator leakage.
Part Number
Configured Part Number is shown.
PSE533-M5-C2L
Compact Pneumatic Pressure Sensor PSE530 Series product image
Model number example
Model | PSE530 (Positive pressure) | PSE531 (Vacuum pressure) | PSE532 (Low pressure) | PSE533 (Compound pressure) | |
---|---|---|---|---|---|
Rated pressure range | 0 to 1 MPa | 0 to -101 kPa | 0 to 101 kPa | -101 to 101 kPa | |
Extended analog output range | -0.1 to 0 MPa | 10.1 to 0 kPa | -10.1 to 0 kPa | - | |
Pressure resistance | 1.5 MPa | 500 kPa | |||
Applicable fluid | Air / non-corrosive gas / non-flammable gas | ||||
Power supply voltage | 12 to 24 V DC ±10%, Ripple (p-p) 10% or less (with reverse connection protection) | ||||
Current Consumption | 15 mA or less (with no load) | ||||
Output specifications | Analog output 1 to 5 V (within rated pressure range), 0.6 to 1 V (within extended analog output range), Output impedance: Approx. 1 kΩ | ||||
Accuracy (ambient temperature of 25°C) | ±2% F.S. (within rated pressure range), ±5% F.S. (within extended analog output range) | ||||
Linearity | ±1% F.S. | ||||
Repeat accuracy | ±1% F.S. | ||||
Power supply voltage effect | ±1% F.S. based on an analog output of 18 V ranging from 12 to 24 V DC | ||||
Environmental resistance | Enclosure | IP40 | |||
Operating temperature range | During operation: 0 to 50°C, During storage: -10 to 70°C (No freezing or condensation) | ||||
Withstand Voltage | 1,000 V AC 50/60 Hz for 1 min. between terminals and housing | ||||
Insulation Resistance | 5 MΩ or more (500 V DC measured via megohmmeter), between terminals and housing | ||||
Temperature characteristics | ±2% F.S. (25°C reference) | ||||
Sensor cable / option | Halogen-free heavy-duty cable, 3 cores ø2.7 (2.7 mm diameter) 3 m, Conductor area: 0.15 mm2 Insulator O.D.: 0.8 mm | ||||
Standard | CE |
Part number | M5 | R06 | R07 | |
---|---|---|---|---|
Piping connection port diameter | M5 × 0.8 male thread | ø6 (6 mm diameter) reducer type | 1/4 inch reducer type | |
Liquid-contacting parts material | Pressure sensor part: Silicon, O-ring: NBR | |||
Body: SUS304 | Body: PBT | |||
Weight | With sensor cable (3 m) | 41 g | 38 g | |
Without sensor cable | 7 g | 3.8 g |
PSE53□
1 to 5 V DC
Range | Rated pressure range | A | B | C |
---|---|---|---|---|
For vacuum pressure | 0 to -101 kPa | 0 | -101 kPa | 10.1 kPa |
For compound pressure | -101 kPa to 101 kPa | -101 kPa | 101 kPa | - |
For low pressure | 0 to 101 kPa | 0 | 101 kPa | -10.1 kPa |
For positive pressure | 0 to 1 MPa | 0 | 1 MPa | -0.1 MPa |
(Unit: mm)
PSE53□-M5 dimensional drawing
(Unit: mm)
PSE53□-R06/PSE53□-R07 dimensional drawing
Model | Applicable fitting size (D) |
---|---|
PSE53□-R06 | 6 |
PSE53□-R07 | 1/4" |
(Unit: mm)
Compact Pneumatic Pressure Sensor PSE530 Series With Sensor Cable dimensional drawing
Part Number |
---|
PSE533-M5-C2L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type | Fluid Type | Sensor, Monitor Structure | Output Method | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Plumbing Thread Nominal | Fluid Characteristics | Pressure Resistant (MPa) | Operating Temperature Range (°C) | Operating Humidity Range (%) | Number of Input Points | Number of Output Points | Power Supply Type | Power Supply Voltage (V) | Pipe Connection Direction | Connecting Tube Diameter | Liquid contact parts material | Mounting Holes | Display | Lamp | Acquired Standards | Protection Structure | Application | Details Type | Option | Analog Voltage Output (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 108.03 | 1 Piece(s) | 46 Day(s) | Pressure Sensor | Air | [Separate Type, Connector Connection] Separated sensor | Analog | Voltage | [Threads] Male thread | M | M5x0.8 | Noncorrosive / Incombustible | 0.5 | 0~50 | 35~85 | 1 | 1 | DC | [12~24] 12 to 24 ±10% | [Under] Down | - | [Stainless Steel] SUS304 | No | No | No | CE | IP40 | For compound pressure [-101 to 101 kPa] | - | Connector for pressure sensor controller (1 pc.) + Sensor cable (3 m) | 1 to 5 V DC |
Loading...
Please check the type/dimensions/specifications of the part PSE533-M5-C2L in the Compact Pneumatic Pressure Sensor PSE530 Series series.
Part Number |
---|
PSE530-R06 |
PSE530-R06-C2L |
PSE530-R06-L |
PSE533-M5-L |
PSE533-R06 |
PSE533-R06-C2L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type | Fluid Type | Sensor, Monitor Structure | Output Method | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Plumbing Thread Nominal | Fluid Characteristics | Pressure Resistant (MPa) | Operating Temperature Range (°C) | Operating Humidity Range (%) | Number of Input Points | Number of Output Points | Power Supply Type | Power Supply Voltage (V) | Pipe Connection Direction | Connecting Tube Diameter | Liquid contact parts material | Mounting Holes | Display | Lamp | Acquired Standards | Protection Structure | Application | Details Type | Option | Analog Voltage Output (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 83.42 | 1 Piece(s) | 46 Day(s) | Pressure Sensor | Air | [Separate Type, Connector Connection] Separated sensor | Analog | Voltage | [One-Touch Couplings] One-Touch Couplings | - | - | Noncorrosive / Incombustible | 1.5 | 0~50 | 35~85 | 1 | 1 | DC | [12~24] 12 to 24 ±10% | [Under] Down | 6 | [Resin] PBT | No | No | No | CE | IP40 | For positive pressure [0 to 1 MPa] | - | None | 1 to 5 V DC | ||
SGD 106.52 | 1 Piece(s) | 46 Day(s) | Pressure Sensor | Air | [Separate Type, Connector Connection] Separated sensor | Analog | Voltage | [One-Touch Couplings] One-Touch Couplings | - | - | Noncorrosive / Incombustible | 1.5 | 0~50 | 35~85 | 1 | 1 | DC | [12~24] 12 to 24 ±10% | [Under] Down | 6 | [Resin] PBT | No | No | No | CE | IP40 | For positive pressure [0 to 1 MPa] | - | Connector for pressure sensor controller (1 pc.) + Sensor cable (3 m) | 1 to 5 V DC | ||
SGD 101.85 | 1 Piece(s) | 46 Day(s) | Pressure Sensor | Air | [Separate Type, Connector Connection] Separated sensor | Analog | Voltage | [One-Touch Couplings] One-Touch Couplings | - | - | Noncorrosive / Incombustible | 1.5 | 0~50 | 35~85 | 1 | 1 | DC | [12~24] 12 to 24 ±10% | [Under] Down | 6 | [Resin] PBT | No | No | No | CE | IP40 | For positive pressure [0 to 1 MPa] | - | Sensor cable (3 m) | 1 to 5 V DC | ||
SGD 103.48 | 1 Piece(s) | 46 Day(s) | Pressure Sensor | Air | [Separate Type, Connector Connection] Separated sensor | Analog | Voltage | [Threads] Male thread | M | M5x0.8 | Noncorrosive / Incombustible | 0.5 | 0~50 | 35~85 | 1 | 1 | DC | [12~24] 12 to 24 ±10% | [Under] Down | - | [Stainless Steel] SUS304 | No | No | No | CE | IP40 | For compound pressure [-101 to 101 kPa] | - | Sensor cable (3 m) | 1 to 5 V DC | ||
SGD 83.42 | 1 Piece(s) | 46 Day(s) | Pressure Sensor | Air | [Separate Type, Connector Connection] Separated sensor | Analog | Voltage | [One-Touch Couplings] One-Touch Couplings | - | - | Noncorrosive / Incombustible | 0.5 | - | 35~85 | 1 | 1 | DC | [12~24] 12 to 24 ±10% | [Under] Down | 6 | [Resin] PBT | No | No | No | CE | IP40 | For compound pressure [-101 to 101 kPa] | - | None | 1 to 5 V DC | ||
SGD 106.52 | 1 Piece(s) | 46 Day(s) | Pressure Sensor | Air | [Separate Type, Connector Connection] Separated sensor | Analog | Voltage | [One-Touch Couplings] One-Touch Couplings | - | - | Noncorrosive / Incombustible | 0.5 | 0~50 | 35~85 | 1 | 1 | DC | [12~24] 12 to 24 ±10% | [Under] Down | 6 | [Resin] PBT | No | No | No | CE | IP40 | For compound pressure [-101 to 101 kPa] | - | Connector for pressure sensor controller (1 pc.) + Sensor cable (3 m) | 1 to 5 V DC |
How can we improve?
How can we improve?