(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
2-Color Display Digital Pressure Sensor Controller PSE300 Series with auto-shift.
[Features]
· Auto-preset function / Display value calibration function / Peak hold and display function.
· Keylock function / Zero-clear function / Error display function / Unit switching function / Anti-chattering function.
Part Number
Configured Part Number is shown.
PSE301-A
2-Color Display Digital Pressure Sensor Controller PSE300 Series product image (1)
2-Color Display Digital Pressure Sensor Controller PSE300 Series product image (2)
Model number example
Model | PSE3□□ | ||||||
---|---|---|---|---|---|---|---|
Applicable pressure sensors | PSE533 PSE543 PSE563 PSE573 | PSE531 PSE541 PSE561 | PSE532 | PSE530 PSE540 PSE560 PSE570 | PSE564 PSE574 | PSE550 | |
Display / Set pressure (differential pressure) range | -101 to 101 kPa | -10 to 101 kPa | -10 to 101 kPa | -0.1 to 1 MPa | -50 to 500 kPa | -0.2 to 2 kPa | |
Display / Set resolution | 0.2 kPa | 0.1 kPa | 0.1 kPa | 0.001 MPa | 1 kPa | 0.01 kPa | |
Pressure range settingNote 1) | For compound pressure | For vacuum pressure | For low pressure | For positive pressure | For low differential pressure | ||
Rated pressure (differential pressure) range | -100 to 100 kPa | 0 to -101 kPa | 0 to 100 kPa | 0 to 1 MPa | 0 to 500 kPa | 0 to 2 kPa | |
Extended analog output rangeNote 2) | - | 10.1 to 0 kPa | -10 to 0 kPa | -0.1 to 0 MPa | -50 to 0 kPa | -0.2 to 0 kPa | |
Power supply voltage | 12 to 24 V DC ±10%, Ripple (p-p) 10% or less (with reverse connection protection) | ||||||
Current Consumption | 50 mA or less (Current consumption for sensor is not included) | ||||||
Sensor input | - | PSE30□: Voltage input 1 to 5 V DC (Input impedance: 1 MΩ) PSE31□: Current input 4 to 20 mA DC (Input impedance: 100 Ω) | |||||
Number of inputs | 1 input | ||||||
Input protection | With excess voltage protection (Up to 26.4 V) | ||||||
Hysteresis | Hysteresis mode: variable, Window comparator mode: variable | ||||||
Switch output | - | NPN or PNP open collector output, 2 outputs | |||||
Max Load Current | 80 mA | ||||||
Maximum load voltage | 30 V DC (at NPN output) | ||||||
Residual Voltage | 1 V or less (with load current of 80 mA) | ||||||
Output protection | With short-circuit protection | ||||||
Response time | - | 1 ms or less | |||||
Anti-chattering function | Response time settings for anti-chattering function: 20 ms, 160 ms, 640 ms, 1,280 ms | ||||||
Repeat accuracy | ±0.1% F.S. | ||||||
Analog Output | Voltage outputNote 2) | Output voltage: 1 to 5 V (within rated pressure [differential pressure] range), 0.6 to 1 V (within extended analog output range), Output impedance: approx. 1 kΩ, Linearity: ±0.2% F.S. (not including sensor accuracy), Response speed: 150 ms or less | |||||
Accuracy (to display value) (25°C) | ±0.6% F.S. | ±1.0% F.S. | ±1.5% F.S. | ||||
Current outputNote 2) | Output current: 4 to 20 mA (within rated pressure [differential pressure] range), 2.4 to 4 mA (within extended analog output range), Maximum load impedance: 300 Ω (at 12 V DC), 600 Ω (at 24 V DC), Minimum load impedance: Output impedance: 50 Ω, Linearity: ±0.2% F.S. (not including sensor accuracy), Response time: 150 ms or less | ||||||
Accuracy (to display value) (25°C) | ±1.0% F.S. | ±1.5% F.S. | ±2.0% F.S. | ||||
Display accuracy (ambient temperature of 25°C) | ±0.5% F.S. ±2 digits | ±0.5% F.S. ±1 digit | |||||
Display Method | 3 + 1/2 digit 7-segment indicator, 2-color display (red/green), Sampling frequency: 5 times / sec | ||||||
Status LEDs | OUT1: Lights up when output is turned ON (green), OUT2: Lights up when output is turned ON (red) | ||||||
Auto-shift inputNote 2) | Non-voltage input (reed or solid state), Low level input 5 ms or more, Low level 0.4 V or less | ||||||
Environmental resistance | Enclosure | IP40 | |||||
Operating temperature range | During operation: 0 to 50°C, During storage: -10 to 60°C (No freezing or condensation) | ||||||
Operating Humidity Range | During operation, storage: 35 to 85% RH (No condensation) | ||||||
Withstand Voltage | 1,000 V AC for 1 min. between terminals and housing | ||||||
Insulation Resistance | 50 MΩ or more (500 V DC, measured via megohmmeter) between terminals and housing | ||||||
Temperature characteristics | ±0.5% F.S. (25°C reference) | ||||||
Connection | PSE3□□: Power supply / output connection: 5P connector, Sensor connection: 4P connector, PSE3□□T: Terminal block | ||||||
Material | Front case: PBT, Rear case: PBT (PSE3□□), modified PPE (PSE3□□T) | ||||||
Weight | Including power supply / output connection cable | PSE3□□: 85 g | |||||
Not including power supply / output connection cable | PSE3□□: 30 g, PSE3□□T: 50 g | ||||||
Power supply / Output connection cable | Oilproof heavy-duty vinyl cable, 5 cores ø4.1 (4.1 mm diameter) 2 m, Conductor area: 0.2 mm2 Insulator O.D.: 1.12 mm | ||||||
Standard | CE UL/CSA (E216656) |
Note 1) Pressure range can be selected during initial setting.
Note 2) Auto-shift input function is not available when analog output is selected. Similarly, analog output function is not available when auto-shift function is selected.
Note 3) The following units can be selected with the display unit switching function.
1 to 5 V DC / 4 to 20 mA DC
Range | Rated pressure range | A | B | E |
---|---|---|---|---|
For vacuum pressure | 0 to -101 kPa | 0 | -101 kPa | 10.1 kPa |
For compound pressure | -100 kPa to 100 kPa | -100 kPa | 100 kPa | - |
For low pressure | 0 to 100 kPa | 0 | 100 kPa | -10 kPa |
For positive pressure | 0 to 1 MPa | 0 | 1 MPa | -0.1 MPa |
0 to 500 kPa | 0 | 500 kPa | -50 kPa |
Range | Rated pressure range | C | D | F |
---|---|---|---|---|
For low differential pressure | 0 to 2 kPa | 0 | 2 kPa | -0.2 kPa |
PSE3□0(T)-□□□□ / PSE3□1(T)-□□□□
(Unit: mm)
PSE3□□ dimensional diagram
(Unit: mm)
PSE3□□T dimensional drawing
Part Number |
---|
PSE301-A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type | Sensor, Monitor Structure | Operating Temperature Range (°C) | Operating Humidity Range (%) | Number of Input Points | Power Supply Type | Power Supply Voltage (V) | Mounting Holes | Display | Drive Component | Lamp | Acquired Standards | Protection Structure | Unit Specifications | Details Type | Accessory | Option | Input/output specifications | Input specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 155.87 | 1 Piece(s) | Available | 46 Day(s) | Pressure Controller | [Separate Type, Connector Connection] Separate Type, Connector Joint | - | 35~85 | 1 | DC | [12~24] 12 to 24 ±10% | No | Digital | Digital | Presence | CE | IP40 | With unit conversion function | Connector type | - | Bracket | NPN2 output + 4 to 20 mA output | Voltage input |
Loading...
Please check the type/dimensions/specifications of the part PSE301-A in the 2-Color Display Digital Pressure Sensor Controller PSE300 Series series.
Part Number |
---|
PSE300-B |
PSE300-BC |
PSE300-C |
PSE301-AC |
PSE301-B |
PSE301-D |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type | Sensor, Monitor Structure | Operating Temperature Range (°C) | Operating Humidity Range (%) | Number of Input Points | Power Supply Type | Power Supply Voltage (V) | Mounting Holes | Display | Drive Component | Lamp | Acquired Standards | Protection Structure | Unit Specifications | Details Type | Accessory | Option | Input/output specifications | Input specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 155.87 | 1 Piece(s) | Available | 46 Day(s) | Pressure Controller | [Separate Type, Connector Connection] Separate Type, Connector Joint | - | 35~85 | 1 | DC | [12~24] 12 to 24 ±10% | No | Digital | Digital | Presence | CE | IP40 | With unit conversion function | Connector type | - | Panel-mount adapter | NPN2 output + 1 to 5 V output | Voltage input | |
SGD 160.53 | 1 Piece(s) | Available | 46 Day(s) | Pressure Controller | [Separate Type, Connector Connection] Separate Type, Connector Joint | - | 35~85 | 1 | DC | [12~24] 12 to 24 ±10% | No | Digital | Digital | Presence | CE | IP40 | With unit conversion function | Connector type | - | With panel-mount adapter / connector for sensor connection | NPN2 output + 1 to 5 V output | Voltage input | |
SGD 155.87 | 1 Piece(s) | Available | 46 Day(s) | Pressure Controller | [Separate Type, Connector Connection] Separate Type, Connector Joint | - | 35~85 | 1 | DC | [12~24] 12 to 24 ±10% | No | Digital | Digital | Presence | CE | IP40 | With unit conversion function | Connector type | - | With a connector which is used for connecting sensor | NPN2 output + 1 to 5 V output | Voltage input | |
SGD 160.53 | 1 Piece(s) | Available | 46 Day(s) | Pressure Controller | [Separate Type, Connector Connection] Separate Type, Connector Joint | - | 35~85 | 1 | DC | [12~24] 12 to 24 ±10% | No | Digital | Digital | Presence | CE | IP40 | With unit conversion function | Connector type | - | With connector for bracket / sensor connection | NPN2 output + 4 to 20 mA output | Voltage input | |
SGD 155.87 | 1 Piece(s) | Available | 46 Day(s) | Pressure Controller | [Separate Type, Connector Connection] Separate Type, Connector Joint | - | 35~85 | 1 | DC | [12~24] 12 to 24 ±10% | No | Digital | Digital | Presence | CE | IP40 | With unit conversion function | Connector type | - | Panel-mount adapter | NPN2 output + 4 to 20 mA output | Voltage input | |
SGD 163.68 | 1 Piece(s) | Available | 46 Day(s) | Pressure Controller | [Separate Type, Connector Connection] Separate Type, Connector Joint | - | 35~85 | 1 | DC | [12~24] 12 to 24 ±10% | No | Digital | Digital | Presence | CE | IP40 | With unit conversion function | Connector type | - | Panel-mount adapter + front protective cover | NPN2 output + 4 to 20 mA output | Voltage input |
How can we improve?
How can we improve?