(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

2-Color Display Digital Pressure Sensor Controller PSE300 Series (Part Numbers)

2-Color Display Digital Pressure Sensor Controller PSE300 Series
  • Volume Discount

2-Color Display Digital Pressure Sensor Controller PSE300 Series with auto-shift.
[Features]
· Auto-preset function / Display value calibration function / Peak hold and display function.
· Keylock function / Zero-clear function / Error display function / Unit switching function / Anti-chattering function.

(i)Caution

  • See catalog for specification details.
  • Product images may be representative images. Refer to the catalog for details.

PDF

2-Color Display Digital Pressure Sensor Controller PSE300 Series Details

2-Color Display Digital Pressure Sensor Controller PSE300 Series product image (1)

2-Color Display Digital Pressure Sensor Controller PSE300 Series product image (1)

2-Color Display Digital Pressure Sensor Controller PSE300 Series product image (2)

2-Color Display Digital Pressure Sensor Controller PSE300 Series product image (2)

2-Color Display Digital Pressure Sensor Controller PSE300 Series Specifications

Model Number Notation

Model number example

Model number example

ModelPSE3□□
Applicable pressure sensorsPSE533
PSE543
PSE563
PSE573
PSE531
PSE541
PSE561
PSE532PSE530
PSE540
PSE560
PSE570
PSE564
PSE574
PSE550
Display / Set pressure (differential pressure) range-101 to 101 kPa-10 to 101 kPa-10 to 101 kPa-0.1 to 1 MPa-50 to 500 kPa-0.2 to 2 kPa
Display / Set resolution0.2 kPa0.1 kPa0.1 kPa0.001 MPa1 kPa0.01 kPa
Pressure range settingNote 1)For compound pressureFor vacuum pressureFor low pressureFor positive pressureFor low differential pressure
Rated pressure (differential pressure) range-100 to 100 kPa0 to -101 kPa0 to 100 kPa0 to 1 MPa0 to 500 kPa0 to 2 kPa
Extended analog output rangeNote 2)-10.1 to 0 kPa-10 to 0 kPa-0.1 to 0 MPa-50 to 0 kPa-0.2 to 0 kPa
Power supply voltage12 to 24 V DC ±10%, Ripple (p-p) 10% or less (with reverse connection protection)
Current Consumption50 mA or less (Current consumption for sensor is not included)
Sensor input-PSE30□: Voltage input 1 to 5 V DC (Input impedance: 1 MΩ)
PSE31□: Current input 4 to 20 mA DC (Input impedance: 100 Ω)
Number of inputs1 input
Input protectionWith excess voltage protection (Up to 26.4 V)
HysteresisHysteresis mode: variable, Window comparator mode: variable
Switch output-NPN or PNP open collector output, 2 outputs
Max Load Current80 mA
Maximum load voltage30 V DC (at NPN output)
Residual Voltage1 V or less (with load current of 80 mA)
Output protectionWith short-circuit protection
Response time-1 ms or less
Anti-chattering functionResponse time settings for anti-chattering function: 20 ms, 160 ms, 640 ms, 1,280 ms
Repeat accuracy±0.1% F.S.
Analog OutputVoltage outputNote 2)Output voltage: 1 to 5 V (within rated pressure [differential pressure] range), 0.6 to 1 V (within extended analog output range), Output impedance: approx. 1 kΩ, Linearity: ±0.2% F.S. (not including sensor accuracy), Response speed: 150 ms or less
Accuracy (to display value) (25°C)±0.6% F.S.±1.0% F.S.±1.5% F.S.
Current outputNote 2)Output current: 4 to 20 mA (within rated pressure [differential pressure] range), 2.4 to 4 mA (within extended analog output range), Maximum load impedance: 300 Ω (at 12 V DC), 600 Ω (at 24 V DC), Minimum load impedance: Output impedance: 50 Ω, Linearity: ±0.2% F.S. (not including sensor accuracy), Response time: 150 ms or less
Accuracy (to display value) (25°C)±1.0% F.S.±1.5% F.S.±2.0% F.S.
Display accuracy (ambient temperature of 25°C)±0.5% F.S. ±2 digits±0.5% F.S. ±1 digit
Display Method3 + 1/2 digit 7-segment indicator, 2-color display (red/green), Sampling frequency: 5 times / sec
Status LEDsOUT1: Lights up when output is turned ON (green), OUT2: Lights up when output is turned ON (red)
Auto-shift inputNote 2)Non-voltage input (reed or solid state), Low level input 5 ms or more, Low level 0.4 V or less
Environmental resistanceEnclosureIP40
Operating temperature rangeDuring operation: 0 to 50°C, During storage: -10 to 60°C (No freezing or condensation)
Operating Humidity RangeDuring operation, storage: 35 to 85% RH (No condensation)
Withstand Voltage1,000 V AC for 1 min. between terminals and housing
Insulation Resistance50 MΩ or more (500 V DC, measured via megohmmeter) between terminals and housing
Temperature characteristics±0.5% F.S. (25°C reference)
ConnectionPSE3□□: Power supply / output connection: 5P connector, Sensor connection: 4P connector, PSE3□□T: Terminal block
MaterialFront case: PBT, Rear case: PBT (PSE3□□), modified PPE (PSE3□□T)
WeightIncluding power supply / output connection cablePSE3□□: 85 g
Not including power supply / output connection cablePSE3□□: 30 g, PSE3□□T: 50 g
Power supply / Output connection cableOilproof heavy-duty vinyl cable, 5 cores ø4.1 (4.1 mm diameter) 2 m, Conductor area: 0.2 mm2 Insulator O.D.: 1.12 mm
StandardCE UL/CSA (E216656) 

Note 1) Pressure range can be selected during initial setting.
Note 2) Auto-shift input function is not available when analog output is selected. Similarly, analog output function is not available when auto-shift function is selected.
Note 3) The following units can be selected with the display unit switching function.

  • For vacuum/compound pressure: kPa, kgf/cm2, bar, psi, mmHg, inHg
  • For positive/low pressure: MPa, kPa, kgf/cm2, bar, psi
  • For low differential pressure: kPa, mmH2O

Analog Output

1 to 5 V DC / 4 to 20 mA DC

1 to 5 V DC / 4 to 20 mA DC

RangeRated pressure rangeABE
For vacuum pressure0 to -101 kPa0-101 kPa10.1 kPa
For compound pressure-100 kPa to 100 kPa-100 kPa100 kPa-
For low pressure0 to 100 kPa0100 kPa-10 kPa
For positive pressure0 to 1 MPa01 MPa-0.1 MPa
0 to 500 kPa0500 kPa-50 kPa
RangeRated pressure rangeCDF
For low differential pressure0 to 2 kPa02 kPa-0.2 kPa

Internal Circuits and Wiring Examples

PSE3□0(T)-□□□□ / PSE3□1(T)-□□□□

PSE3□0(T)-□□□□ / PSE3□1(T)-□□□□

2-Color Display Digital Pressure Sensor Controller PSE300 Series Example Dimensions

PSE3□□

 

(Unit: mm)

 

PSE3□□ dimensional diagram

PSE3□□ dimensional diagram

 

 

(Unit: mm)

 

PSE3□□T dimensional drawing

PSE3□□T dimensional drawing

Part Number
PSE301-LA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Sensor, Monitor Structure Operating Temperature Range
(°C)
Operating Humidity Range
(%)
Number of Input Points Power Supply Type Power Supply Voltage
(V)
Mounting Holes Display Drive Component Lamp Acquired Standards Protection Structure Unit Specifications Details Type Accessory Option Input/output specifications Input specifications

SGD 180.60

1 Piece(s)Available 46 Day(s) Pressure Controller[Separate Type, Connector Connection] Separate Type, Connector Joint-35~851DC[12~24] 12 to 24 ±10%NoDigitalDigitalPresenceCEIP40With unit conversion functionConnector type-Power supply, output connection cable / bracketNPN2 output + 4 to 20 mA outputVoltage input

Loading...

  1. 1

Please check the type/dimensions/specifications of the part PSE301-LA in the 2-Color Display Digital Pressure Sensor Controller PSE300 Series series.

Similar Part Numbers

Part Number
PSE300-B
PSE300-BC
PSE300-C
PSE301-LAC
PSE301-LB
PSE301-LBC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Sensor, Monitor Structure Operating Temperature Range
(°C)
Operating Humidity Range
(%)
Number of Input Points Power Supply Type Power Supply Voltage
(V)
Mounting Holes Display Drive Component Lamp Acquired Standards Protection Structure Unit Specifications Details Type Accessory Option Input/output specifications Input specifications

SGD 155.87

1 Piece(s)Available 46 Day(s) Pressure Controller[Separate Type, Connector Connection] Separate Type, Connector Joint-35~851DC[12~24] 12 to 24 ±10%NoDigitalDigitalPresenceCEIP40With unit conversion functionConnector type-Panel-mount adapterNPN2 output + 1 to 5 V outputVoltage input

SGD 160.53

1 Piece(s)Available 46 Day(s) Pressure Controller[Separate Type, Connector Connection] Separate Type, Connector Joint-35~851DC[12~24] 12 to 24 ±10%NoDigitalDigitalPresenceCEIP40With unit conversion functionConnector type-With panel-mount adapter / connector for sensor connectionNPN2 output + 1 to 5 V outputVoltage input

SGD 155.87

1 Piece(s)Available 46 Day(s) Pressure Controller[Separate Type, Connector Connection] Separate Type, Connector Joint-35~851DC[12~24] 12 to 24 ±10%NoDigitalDigitalPresenceCEIP40With unit conversion functionConnector type-With a connector which is used for connecting sensorNPN2 output + 1 to 5 V outputVoltage input

SGD 185.27

1 Piece(s)Available 46 Day(s) Pressure Controller[Separate Type, Connector Connection] Separate Type, Connector Joint-35~851DC[12~24] 12 to 24 ±10%NoDigitalDigitalPresenceCEIP40With unit conversion functionConnector type-Power supply, output connection cable / bracket / with connector for sensor connectionNPN2 output + 4 to 20 mA outputVoltage input

SGD 180.60

1 Piece(s)Available 46 Day(s) Pressure Controller[Separate Type, Connector Connection] Separate Type, Connector Joint-35~851DC[12~24] 12 to 24 ±10%NoDigitalDigitalPresenceCEIP40With unit conversion functionConnector type-Power supply, output connection cable / panel mount adapterNPN2 output + 4 to 20 mA outputVoltage input

SGD 185.27

1 Piece(s)Available 46 Day(s) Pressure Controller[Separate Type, Connector Connection] Separate Type, Connector Joint-35~851DC[12~24] 12 to 24 ±10%NoDigitalDigitalPresenceCEIP40With unit conversion functionConnector type-Power supply, output connection cable / with panel-mount adapter / connector for sensor connectionNPN2 output + 4 to 20 mA outputVoltage input

Tech Support