(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Adjustable Shock Absorber Small Series RB-LROEM/RB-OEM Series (Part Numbers)

Adjustable Shock Absorber Small Series RB-LROEM/RB-OEM Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Adjustable Shock Absorber Small Series RB-LROEM/RB-OEM Series
  • Adjustable Shock Absorber Small Series RB-LROEM/RB-OEM Series
  • Adjustable Shock Absorber Small Series RB-LROEM/RB-OEM Series

An adjustable shock absorber.
[Features]
· Can be adjusted to suit different collision speeds thanks to the built-in adjustable orifice opening-closing feature.
[Applications]
· Robotics: single-axis control robots, loaders, unloaders, component extractors, automatic insertion machines.
· Packing apparatus: shuttles, indexing stations, pallet processing machines, bagging machines, turntables, conveyors.
· Looms: picker rods, carriage stops.
· Machine tools: drill feeds, welding machines, press feeds, mold stops, indexing tables.

(i)Caution

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Please refer to the catalog for details concerning specifications and materials.
  • Product images are representative images. Please refer to the catalog for detailed images.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

RB-OEM0.5MB

Adjustable Shock Absorber Small Series RB-LROEM/RB-OEM Series Specifications

RB-LROEM/RB-OEM Series external appearance

RB-LROEM/RB-OEM Series external appearance

Low-Speed Type / RB-LROEM Dimensional Outline Drawings

RB-LROEM0.1M to RB-LROEM1.0MF dimensional drawing

RB-LROEM0.1M to RB-LROEM1.0MF dimensional drawing

RB-LROEM0.1MB to RB-LROEM1.0MFB dimensional drawing

RB-LROEM0.1MB to RB-LROEM1.0MFB dimensional drawing

RB-LROEM1.25MX1 dimensional drawing

RB-LROEM1.25MX1 dimensional drawing

 

(Units: mm)

 

ModelStroke (mm)AA1CDEE1FGHIJWFWL
RB-LROEM0.1M75767M10 × 1.03.288.7498.51110.23.5--
RB-LROEM0.15M108292M12 × 1.03.29.88.772111410.2-119.5
RB-LROEM0.25M108292M14 × 1.53.210.711.27211149.7-11.212.7
RB-LROEM0.35M12101111M16 × 1.5410.711.28811159.7-12.712.7
RB-LROEM0.5M1298110M20 × 1.54.811.112.784161712-1812.7
RB-LROEM1.0MF25130143M25 × 1.56.3515.8161042214134.52312.7
RB-LROEM1.25MX125150.3155.3M36 × 1.59.528.630.596.627.913.8-83316
RB-LROEM1.25MX250217222M36 × 1.59.528.630.5137.927.913.8-83316

Note: Dimensions A1 and E1 apply when a cap is attached.

Standard Type / RB-OEM Dimensional Outline Drawings

RB-OEM0.25M to RB-OEM1.0MF dimensional drawing

RB-OEM0.25M to RB-OEM1.0MF dimensional drawing

RB-OEM0.25MB to RB-OEM1.0MFB dimensional drawing

RB-OEM0.25MB to RB-OEM1.0MFB dimensional drawing

RB-OEM1.25M/RB-OEM1.25MB dimensional drawing

RB-OEM1.25M/RB-OEM1.25MB dimensional drawing

 

(Units: mm)

 

ModelStroke (mm)AA1CDEE1FGHIJWFWL
RB-OEM0.25M108292M14 × 1.53.210.711.272111410-11.212.7
RB-OEM0.5M1298110M20 × 1.54.811.112.784161712-1812.7
RB-OEM1.0MF25130143M25 × 1.56.3515.8161042214134.52312.7
RB-OEM1.25MX125150.3155.3M36 × 1.59.528.630.596.627.913.8-83316
RB-OEM1.25MX250217222M36 × 1.59.528.630.5137.927.913.8-83316

Note: Dimensions A1 and E1 apply when a cap is attached.

Notes

  • *Please refer to the catalog for product information other than the above.
  • *The product images are representative images only.
Part Number
RB-OEM0.5MB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke S
(mm)
Mounting Screw Nominal M Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Max. Collision Velocity
(m/s)
Min. Collision Velocity
(m/s)
Overall Length L
(mm)
Equivalent Mass
(kgf)
Max. Resisting Force Value
(N)
Operating Temperature Range
(°C)
Collision speed range
(m/s)
With cap Number of jam nuts Stopper color Compatible model

-

1 Piece(s) Quote 12M202029.43.30.3982.7 to 2493,440-10 to 800.3 to 3.3With cap2 pc. includedNoneLow-speed type / standard type

Loading...

  1. 1

Basic Information

Main Body, Related Components Main Body Structure Adjustable Type Orifice Type Irregular Multi Orifice Type
Operating Environment Standard

Please check the type/dimensions/specifications of the part RB-OEM0.5MB in the Adjustable Shock Absorber Small Series RB-LROEM/RB-OEM Series series.

Similar Part Numbers

Part Number
RB-LROEM0.15MBSJ
RB-LROEM0.15MS
RB-LROEM0.15MSJ
RB-OEM0.5MBJ
RB-OEM0.5MBS
RB-OEM0.5MBSJ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke S
(mm)
Mounting Screw Nominal M Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Max. Collision Velocity
(m/s)
Min. Collision Velocity
(m/s)
Overall Length L
(mm)
Equivalent Mass
(kgf)
Max. Resisting Force Value
(N)
Operating Temperature Range
(°C)
Collision speed range
(m/s)
With cap Number of jam nuts Stopper color Compatible model

-

1 Piece(s) Quote 10M12125.51.20.08824.4 to 80950-10 to 800.08 to 1.2With cap3 pc. included1 pc. includedLow-speed type

-

1 Piece(s) Quote 10M12125.51.20.08824.4 to 80950-10 to 800.08 to 1.2No2 pc. included1 pc. includedLow-speed type

-

1 Piece(s) Quote 10M12125.51.20.08824.4 to 80950-10 to 800.08 to 1.2No3 pc. included1 pc. includedLow-speed type

-

1 Piece(s) Quote 12M202029.43.30.3982.7 to 2493,440-10 to 800.3 to 3.3With cap3 pc. includedNoneLow-speed type / standard type

-

1 Piece(s) Quote 12M202029.43.30.3982.7 to 2493,440-10 to 800.3 to 3.3With cap2 pc. included1 pc. includedLow-speed type / standard type

-

1 Piece(s) Quote 12M202029.43.30.3982.7 to 2493,440-10 to 800.3 to 3.3With cap3 pc. included1 pc. includedLow-speed type / standard type

Tech Support