(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
The RQ Series Compact Cylinder With Air Cushion features a unique air cushion mechanism with no cushion ring.
[Features]
· A cylinder with air cushion that retains the benefits of the compact design.
Part Number
Configured Part Number is shown.
RDQA32-35M-M9BV
How to order: image
Type | Auto Switch Unit Part Number | Special Functions | Lead wire entry | Indi- cator light | Wiring (Output) | Load voltage | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
Perpendicular | In-line | DC | AC | ||||||||
ø20 (20‑mm diameter), ø25 (25‑mm diameter) | ø32 to 100 (32 to 100-mm diameter) | ø20 (20‑mm diameter), ø25 (25‑mm diameter) | ø32 to 100 (32 to 100-mm diameter) | ||||||||
Solid State Auto Switch | M9NV | M9N | - | Grommet | Yes | 3-wire (NPN) | 24 V | 5 V, 12 V | - | ||
M9PV | M9P | 3-wire (PNP) | |||||||||
M9BV | M9B | 2-wire | 12V | ||||||||
- | J79C | - | Connector | ||||||||
M9NWV | M9NW | Diagnostic indication (2-color indicator) | Grommet | 3-wire (NPN) | 5 V, 12 V | ||||||
M9NWV | M9NW | 3-wire (NPN) | |||||||||
M9BWV | M9BW | 2-wire | 12V | ||||||||
*1M9NAV | *1M9NA | Improved water resistance product (2-color indicator) | 3-wire (NPN) | 5 V, 12 V | |||||||
*1M9PAV | *1M9PA | 3-wire (PNP) | |||||||||
*1M9BAV | *1M9BA | 2-wire | 12V | ||||||||
- | - | F79F | With diagnostic output (2-color indicator) | 4-wire | 5 V, 12 V | ||||||
- | P3DWA** | Magnetic field resistant (2-color indication) | 2-wire (non-polar) | - | |||||||
Reed type auto switch | A96V | A96 | - | Grommet | Yes | 3-wire (NPN equivalent) | - | 5V | - | ||
- | A72 | - | F72H | 2-wire | - | 200V | |||||
*2A93V | A93 | 24 V | 12V | 100V | |||||||
A90V | A90 | No | 5 V, 12 V | 100 V or less | |||||||
- | A73V | - | Connector | Yes | 12V | - | |||||
- | A80C | - | No | 5 V, 12 V | 24 V or less | ||||||
- | A79W | - | Diagnostic indication (2-color indicator) | Grommet | Yes | - | - |
Type | Auto Switch Unit Part Number | Lead Wire Length (m) | Pre-Wired Connector | Applicable load | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Perpendicular | In-line | 0.5 (Nil) | 1 (M) | 3 (L) | 5 (Z) | None (N) | ||||||
ø20 (20‑mm diameter), ø25 (25‑mm diameter) | ø32 to 100 (32 to 100-mm diameter) | ø20 (20‑mm diameter), ø25 (25‑mm diameter) | ø32 to 100 (32 to 100-mm diameter) | |||||||||
Solid State Auto Switch | M9NV | M9N | ● | ● | ● | ○ | - | ○ | IC circuit | Relay, PLC | ||
M9PV | M9P | ● | ● | ● | ○ | - | ○ | |||||
M9BV | M9B | ● | ● | ● | ○ | - | ○ | - | ||||
- | J79C | - | ● | - | ● | ● | ● | - | ||||
M9NWV | M9NW | ● | ● | ● | ○ | - | ○ | IC circuit | ||||
M9NWV | M9NW | ● | ● | ● | ○ | - | ○ | |||||
M9BWV | M9BW | ● | ● | ● | ○ | - | ○ | - | ||||
*1M9NAV | *1M9NA | ○ | ○ | ● | ○ | - | ○ | IC circuit | ||||
*1M9PAV | *1M9PA | ○ | ○ | ● | ○ | - | ○ | |||||
*1M9BAV | *1M9BA | ○ | ○ | ● | ○ | - | ○ | - | ||||
- | - | F79F | ● | - | ● | ○ | - | ○ | IC circuit | |||
- | P3DWA** | ● | - | ● | ● | - | ○ | - | ||||
Reed type auto switch | A96V | A96 | ● | - | ● | - | - | - | IC circuit | - | ||
- | A72 | - | F72H | ● | - | ● | - | - | - | - | Relay, PLC | |
*2A93V | A93 | ● | ● | ● | ● | - | - | |||||
A90V | A90 | ● | - | ● | - | - | - | IC circuit | ||||
- | A73V | - | ● | - | ● | ● | ● | - | - | |||
- | A80C | - | ● | - | ● | ● | ● | - | IC circuit | |||
- | A79W | - | ● | - | ● | - | - | - | - |
Symbols | Specifications/contents |
---|---|
-XA□ | Change of rod-end shape |
-XC4 | With powerful scraper |
-XC35 | With coil scraper, ø32 to 100 (32‑mm to 100‑mm diameter) only |
Tube Inner Diameter (mm) | Standard Stroke (mm) |
---|---|
20, 25 | 15, 20, 25, 30, 40, 50 |
32, 40 | 20, 25, 30, 40, 50, 75, 100 |
50, 63 | 30, 40, 50, 75, 100 |
80, 100 | 40, 50, 75, 100 |
Tube Inner Diameter (mm) | 20 | 25 | 32 | 40 | 50 | 63 | 80 | 100 |
---|---|---|---|---|---|---|---|---|
Lubrication | Not required (non-lubricated) | |||||||
Fluid | Air | |||||||
Proof Pressure | 1.5 MPa | |||||||
Maximum operating pressure | 1.0 MPa | |||||||
Minimum operating pressure | 0.05 MPa | |||||||
Ambient and Fluid Temperature | Without auto switch: -10°C to 70°C (no freezing) | |||||||
With auto switch: -10°C to 60°C (no freezing) | ||||||||
Rod-end thread | Female thread | |||||||
Stroke Length Tolerance | +1.0 0 | |||||||
Mounting | Through hole | |||||||
Operating piston speed | 50 to 500 mm/s |
ø20 to 40 (20 to 40-mm diameter)
ø50 to ø100 (50 to 100-mm diameter)
M: rod end male thread type
Part A details
Number | Name | Material | Notes |
---|---|---|---|
1 | Cylinder Tube | Aluminum alloy | Hard anodized aluminum |
2 | Piston | Aluminum alloy | - |
3 | Piston rod | Stainless steel | ø20 (20‑mm diameter), ø25 (25‑mm diameter) |
Carbon steel | ø32 to 100 (32‑mm to 100‑mm): hard chrome plated | ||
4 | Collar | Aluminum alloy | ø20 to 40 (20‑mm to 40‑mm diameter): anodized |
Diecast aluminum alloy | ø50 to 100 (50‑mm to 100‑mm diameter): chromated, coated | ||
5 | Retaining Ring | Carbon tool steel | Phosphate coating |
6 | Bushing | Resin/Copper alloy (Multiple layers) | ø50 to 100 (50 to 100-mm diameter) |
7 | Wear ring | Resin | ø63 to 100 (63 to 100-mm diameter) |
8 | Rod end nut | Carbon steel | Zinc chromate |
9 | Magnet | - | - |
10 | Steel ball | High carbon chrome bearing steel | - |
11 | Check seal retainer | Brass | Electroless nickel plating |
12 | Cushion Needle | Stainless steel | - |
13 | Check seal | NBR | - |
14 | Check gasket | NBR | - |
15 | Needle Gasket | NBR | - |
16 | Piston packing | NBR | - |
17 | Rod packing | NBR | - |
18 | Tube gasket | NBR | - |
Tube inner diameter (mm) | Order Number | Content |
---|---|---|
20 | RQB20-PS | Set of above numbers (16), (17), (18) |
25 | RQB25-PS | |
32 | RQB32-PS | |
40 | RQB40-PS | |
50 | RQB50-PS | |
63 | RQB63-PS | |
80 | RQB80-PS | |
100 | RQB100-PS |
Part Number |
---|
RDQA32-35M-M9BV |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Specifications | Support bracket | Port thread type | Auto Switches | Lead Wire | The number of the switches | Rod Tip Shape | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 32 | 35 | Built-in magnet | Both ends tapped | Rc | M9BV | 0.5 | 2 | Male rod end | None |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | Cushion | Air cushion |
Operating Pressure(MPa) | 0.05 to 1.0 |
Please check the type/dimensions/specifications of the part RDQA32-35M-M9BV in the RQ Series Compact Cylinder With Air Cushion series.
Part Number |
---|
RDQA100-100-A93L |
RDQA100-100-A93VL |
RDQA100-100-M9B |
RDQA32-37-M9BW |
RDQA32-40 |
RDQA32-40-A73 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Specifications | Support bracket | Port thread type | Auto Switches | Lead Wire | The number of the switches | Rod Tip Shape | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 100 | 100 | Built-in magnet | Both ends tapped | Rc | A93 | 3 | 2 | Female rod end | None | ||
- | 1 Piece(s) | Quote | 100 | 100 | Built-in magnet | Both ends tapped | Rc | A93V | 3 | 2 | Female rod end | None | ||
- | 1 Piece(s) | Quote | 100 | 100 | Built-in magnet | Both ends tapped | Rc | M9B | 0.5 | 2 | Female rod end | None | ||
- | 1 Piece(s) | Quote | 32 | 37 | Built-in magnet | Both ends tapped | Rc | M9BW | 0.5 | 2 | Female rod end | None | ||
SGD 177.68 | 1 Piece(s) | 46 Day(s) | 32 | 40 | Built-in magnet | Both ends tapped | Rc | Without switch | - | - | Female rod end | None | ||
- | 1 Piece(s) | Quote | 32 | 40 | Built-in magnet | Both ends tapped | Rc | A73 | 0.5 | 2 | Female rod end | None |
How can we improve?
How can we improve?