(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Smooth Cylinder CQ2Y Series (Part Numbers)

Smooth Cylinder CQ2Y Series

CQ2Y Series Smooth Cylinder that allows stable operation even at a low speed of 5 mm/s.
[Features]
· Ensures low friction, even during bi-directional operation.
· Can be operated regardless of the direction of pressure.

(i)Caution

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not supported for some model numbers.

PDF

Part Number

Configured Part Number is shown.

CDQ2YA40-15DCMZ-A93

CQ2Y Series Smooth Cylinder Specifications

Model Number Notation

How to order: image

How to order: image

Applicable auto switches

TypeSpecial FunctionsElectrical EntryIndicator LightWiring (Output)Load voltageAuto switch unit part numberLead Wire Length (m)Pre-Wired ConnectorApplicable Load
DCACPerpendicularIn-Line0.5
(Nil)
1 (M)3 (L)5 (Z)- (N)
Solid state
Auto switch
-GrommetYes3-wire (NPN)24 V5 V, 12 V-M9NVM9NW-IC circuitRelay, PLC
3-wire (PNP)M9PVM9P-
2-wire12 VM9BVM9B--
Diagnostic indication (2-color indicator)3-wire (NPN)5 V, 12 VM9NWVM9NW-IC circuit
3-wire (PNP)M9PWVM9PW-
2-wire12 VM9BWVM9BW--
Improved water resistance product (2-color indicator)3-wire (NPN)5 V, 12 V*1M9NAV*1M9NA-IC circuit
3-wire (PNP)*1M9PAV*1M9PA-
2-wire12 V*1M9BAV*1M9BA--
Magnetic field resistant (2-color indication)2-wire (non-polar)--P3DWA---
Reed
auto switch
-GrommetYes3-wire (NPN equivalent)-5 V-A96VA96----IC circuit-
2-wire24 V12 V100 V*2A93VA93---Relay, PLC
No5 V, 12 V100 V or lessA90VA90----IC circuit
  1. *1 Water resistant type auto switches can be mounted on the above models, but in this case, the water resistance cannot be guaranteed.
    Check with the manufacturer regarding water-resistant types for the above model numbers.
  2. *2 The type with a 1 m lead wire only supports D-A93.

Specifications Table

Tube Inner Diameter (mm)3240506380100
TypePneumatic (non-lube) type
FluidAir
Proof Pressure1.05 MPa
Maximum operating pressure0.7 MPa
Ambient and fluid temperatureWithout auto switch: -10°C to 70 ℃ (no freezing)
With auto switch: -10°C to 60 ℃ (no freezing)
CushioningRubber bumper (standard)
Stroke Length Tolerance0 to +1.0mm*
Piston speed5 to 500 mm/s
Allowable leakage rate0.5 L/min (ANR) or less
  • *Stroke length tolerance does not include the amount of bumper change.

Minimum operating pressure

 

(Units: mm)

 

Tube Inner Diameter (mm)3240506380100
Minimum operating pressure0.020.01

Standard Stroke Table

Tube Inner Diameter (mm)Standard Stroke (mm)
32, 405, 10, 15, 20, 25, 30, 35, 40, 45, 50, 75, 100
50, 63, 80, 10010, 15, 20, 25, 30, 35, 40, 45, 50, 75, 100
Part Number
CDQ2YA40-15DCMZ-A93
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Pressure
(MPa)
Specifications Port thread type Body Options Auto Switches Lead Wire The number of the switches Type of Mount Support Rod Tip Shape

-

1 Piece(s) Quote 40150.02 to 0.7Built-in magnetRcStandardA930.52Both ends tappedRod end male thread

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Plate Cylinder
Additional Function Standard Environment, Applications Low Speed Cushion Rubber cushion

Please check the type/dimensions/specifications of the part CDQ2YA40-15DCMZ-A93 in the Smooth Cylinder CQ2Y Series series.

Similar Part Numbers

Part Number
CDQ2YA100-100DCMZ-M9N
CDQ2YA100-100DCMZ-M9NM
CDQ2YA100-100DCZ
CDQ2YA40-15DCMZ-M9BL
CDQ2YA40-15DCMZ-M9BVL
CDQ2YA40-15DCZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Pressure
(MPa)
Specifications Port thread type Body Options Auto Switches Lead Wire The number of the switches Type of Mount Support Rod Tip Shape

-

1 Piece(s) Quote 1001000.01 to 0.7Built-in magnetRcStandardM9N0.52Both ends tappedRod end male thread

-

1 Piece(s) Quote 1001000.01 to 0.7Built-in magnetRcStandardM9N12Both ends tappedRod end male thread

-

1 Piece(s) Quote 1001000.01 to 0.7Built-in magnetRcStandardWithout switch--Both ends tappedRod end female thread

-

1 Piece(s) Quote 40150.02 to 0.7Built-in magnetRcStandardM9B32Both ends tappedRod end male thread

-

1 Piece(s) Quote 40150.02 to 0.7Built-in magnetRcStandardM9BV32Both ends tappedRod end male thread

SGD 196.35

1 Piece(s) 46 Day(s) 40150.02 to 0.7Built-in magnetRcStandardWithout switch--Both ends tappedRod end female thread

Tech Support