(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Plate Cylinder, Double Acting, Single Rod MU Series (Part Numbers)

Plate Cylinder, Double Acting, Single Rod MU Series

Plate Cylinder, Double Acting, Single Rod MU Series that allows small auto switches to be mounted in 4 directions.
[Features]
· Auto switches can be mounted easily.
· Can be mounted without brackets and in flexible ways.
· Can be mounted with a short pitch.
· Various brackets are available to accommodate a wide range of applications.

(i)Caution

  • See catalog for specification details.
  • Product pictures are representations. CAD data is not supported for some model numbers.

PDF

Part Number

Configured Part Number is shown.

MDUB25-35DZ-A93V

Plate Cylinder, Double Acting, Single Rod MU Series Specifications

Model Number Notation

Model number notation: images

Model number notation: images

Applicable Auto Switches

TypeSpecial functionsWire ExitIndicator lightWiring (output)Load VoltageAuto switch model numberLead wire length (m)Pre-Wired ConnectorApplicable load
DCACVertical OutletLateral Outlet0.5
(Nil)
1
(M)
3
(L)
5
(Z)
Solid state auto switch-GrommetYes3-wire (NPN)24 V5 V, 12 V-M9NVM9NIC circuitRelay, PLC
3-wire (PNP)M9PVM9P
2-Wire12 VM9BVM9B-
Diagnostic indication (2-color indicator)3-wire (NPN)5 V, 12 VM9NWVM9NWIC circuit
3-wire (PNP)M9PWVM9PW
2-Wire12 VM9BWVM9BW-
Improved water resistance product (2-color indicator)3-wire (NPN)5 V, 12 V*1M9NAV*1M9NAIC circuit
3-wire (PNP)*1M9PAV*1M9PA
2-Wire12 V*1M9BAV*1M9BA-
Strong magnetic field resistant (2-color indicator)2-wire (non-polar)--P3DWANote 2)-
Reed switch-GrommetYes3-wire
(NPN equivalent)
-5 V-A96VA96---IC circuit-
2-Wire24 V12 V100 V*2A93VA93--Relay, PLC
NA100 V or lessA90VA90---IC circuit
  • *1Water resistant type auto switches can be mounted on the above models, but in this case, the water resistance cannot be guaranteed. Check with the manufacturer regarding water-resistant types for the above model numbers.
  • *21 m lead wire is only applicable to D-A93.
  • *Auto switch is shipped together (not assembled).
  • *Note 1) The D-M9□V, M9□WV, M9□AV and A9□V auto switches cannot be mounted on the ported surface with some cylinder strokes and sizes of fittings. This should be checked in advance.
  • *Note 2) The strong magnetic field resistant auto switch (D-P3DWA□) is from the previous MU series.

Specifications Table

Tube Internal Diameter (mm)2532405063
Operating methodDouble acting, single rod
Applicable fluidsAir
Proof pressure1.05 MPa
Maximum operating pressure0.7 MPa
Minimum operating pressure0.05 MPa
Ambient temperature and working fluid temperature-10 to 60°C
LubricationNot required (non-lube)
Operating piston speed50 to 500 mm/s
Stroke length tolerance(0 to +1.4)
CushioningRubber cushion
Mounting styleFoot type, rod-end flange type, head-end flange type
single-clevis type, double-clevis type
Rod-end configurationRod-end male thread, Rod-end female thread
Allowable rotational torque0.25 N·m0.55 N·m1.25 N·m2.0 N·m
Rod non-rotating accuracy±1°±0.8°±0.5°

Standard Strokes

 

(Unit: mm)

 

SizeStandard strokeMaximum manufacturable stroke
25, 32, 40
50, 63
5, 10, 15, 20, 25, 30, 35, 40, 45, 50
75, 100, 125, 150, 175, 200, 250, 300
300

Made to order specifications

Indicator symbolSpecifications/contents
-XA□Change of rod-end shape
-XC6Stainless steel

Structural drawing

Plate Cylinder, Double Acting, Single Rod MU Series Structural Drawing

Plate Cylinder, Double Acting, Single Rod MU Series Structural Drawing

Component Parts

NumberDescriptionMaterialNote
1Rod CoverAluminum AlloyAnodized
2Head coverAluminum AlloyAnodized
3Cylinder tubeAluminum AlloyHard Anodize
4PistonDie-cast aluminumChromate
5Piston rodCarbon steelHard chrome plated
6BushingResin/Copper alloy (Multiple layers)-
7Hexagon socket head boltStainless steel-
8Wear ringResin-
9Magnet-Only built-in magnet type
10Rod-end nutRolled SteelOnly attached to the rod-end male thread
11Piston GasketNBR-
12Rod GasketNBR-
13DampersUrethane-

Replacement Parts / Seal Kit

Tube Internal Diameter (mm)Order numberContent
25MUB25-PSSet of above numbers (11), (12), (13)
32MUB32-PS
40MUB40-PS
50MUB50-PS
63MUB63-PS
  • *Seal kit includes (11) to (13). Order the seal kit based on each bore size.
  • *Since the seal kit does not include a grease pack, order it separately.

Plate Cylinder, Double Acting, Single Rod MU Series Dimensions

Male rod end

Male rod end dimensional drawing

Male rod end dimensional drawing

 

(Unit: mm)

 

ModelStroke range (mm)AALBBSBTBXBYCDETEYGXGYHKKA
MUB255 to 3002219.52437M5 × 0.8 depth 7.5975412M5 × 0.8 depth 1126105365.510
MUB325 to 3002623.52845M6 × 1 depth 126.586814M6 × 1 depth 11428.55.5405.512
MUB405 to 30030273244M8 × 1.25 depth 13898616M8 × 1.25 depth 11549745614
MUB505 to 30035323954M10 × 1.5 depth 14.510910420M10 × 1.5 depth 156411.5853718
MUB635 to 30035325053M12 × 1.75 depth 18111212420M12 × 1.75 depth 157211.51056718
ModelMMNNCNDNENSNXNYPSZZ
-TNTF
MUB25M10 × 1.2516.57.5 depth 4.5M5 × 0.84.343626M5 × 0.8--5591
MUB32M12 × 1.25189 depth 5.5M6 × 15.1456.528Rc 1/8NPT 1/8G 1/85898
MUB40M14 × 1.518.510.5 depth 6.5M8 × 1.256.944836Rc 1/8NPT 1/8G 1/860105
MUB50M18 × 1.52413.5 depth 8.5M10 × 1.58.7541042Rc 1/4NPT 1/4G 1/474127
MUB63M18 × 1.52417 depth 10.5M12 × 1.7510.5531146Rc 1/4NPT 1/4G 1/475131

Female rod end

Female rod end dimensional drawing

Female rod end dimensional drawing

  • *Dimensions other than the above are the same as the male thread type. However, K/KA dimensions are the same as the male thread type.

 

(Unit: mm)

 

ModelHMMZZ
MUB2514M6 × 1 depth 1269
MUB3214M8 × 1.25 depth 1372
MUB4015M8 × 1.25 depth 1375
MUB5018M10 × 1.5 depth 1592
MUB6321M10 × 1.5 depth 1596
  • **The position of the 4 flats of the piston rod is ±3° in relation to the cylinder side surface.

Rod-end nut

Rod-end nut dimensional drawing

Rod-end nut dimensional drawing

Model NumberSizedH1B1C1D1
NT-0325M10 × 1.2561719.616.5
NT-MU0332M12 × 1.2571921.918
NT-0440M14 × 1.582225.421
NT-0550, 63M18 × 1.5112731.226
Part Number
MDUB25-35DZ-A93V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Specifications Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Rod Tip Shape Custom-made Specifications

-

1 Piece(s) Quote 2535Built-in magnetM ScrewA93V0.52Basic typeFemale rod endNone

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Plate Cylinder
Additional Function Standard Environment, Applications Standard Cushion Rubber cushion
Operating Pressure(MPa) 0.05 to 0.7

Please check the type/dimensions/specifications of the part MDUB25-35DZ-A93V in the Plate Cylinder, Double Acting, Single Rod MU Series series.

Similar Part Numbers

Part Number
MDUB25-100DMZ-A93L
MDUB25-100DMZ-A93LS
MDUB25-100DMZ-A93S
MDUB25-35DZ-A93VL
MDUB25-35DZ-A93VLS
MDUB25-35DZ-A93VS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Specifications Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Rod Tip Shape Custom-made Specifications

-

1 Piece(s) Quote 25100Built-in magnetM ScrewA9332Basic typeMale rod endNone

-

1 Piece(s) Quote 25100Built-in magnetM ScrewA9331Basic typeMale rod endNone

-

1 Piece(s) Quote 25100Built-in magnetM ScrewA930.51Basic typeMale rod endNone

-

1 Piece(s) Quote 2535Built-in magnetM ScrewA93V32Basic typeFemale rod endNone

-

1 Piece(s) Quote 2535Built-in magnetM ScrewA93V31Basic typeFemale rod endNone

-

1 Piece(s) Quote 2535Built-in magnetM ScrewA93V0.51Basic typeFemale rod endNone

Tech Support