(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Compact Cylinder, Standard Type, Double Single, Single Rod CQS Series that allows 2-way basic mounting.
[Features]
· Ideal for machine designs with small space requirements.
· Square body shape that gives you flexibility for designing machines.
· Auto switch mounting direction allows for flexible design requirements.
· Non-rotating rod with high non-rotating accuracy.
Part Number
Configured Part Number is shown.
CDQSB12-5TM
Model Number Notation
Tube Internal Diameter (mm) | 12 | 16 | 20 | 25 |
---|---|---|---|---|
Operating method | Single acting, single rod | |||
Applicable fluids | Air | |||
Lubrication | Not required (non-lube) | |||
Proof pressure | 1.5 MPa | |||
Maximum operating pressure | 1.0 MPa | |||
Minimum operating pressure | 0.25 MPa | 0.18 MPa | ||
Ambient and working fluid temperature | Without auto switch: -10°C to 70°C (No freezing) | |||
With auto switch: -10°C to 60°C (No freezing) | ||||
Cushioning | None | |||
Rod-end thread | Female thread | |||
Stroke length tolerance | +1.0 mm 0 | |||
Operating piston speed | 50 to 500 mm/s | |||
Allowable kinetic energy J | 0.022 | 0.038 | 0.055 | 0.09 |
(N)
Operating method | Bore size (mm) | Rod diameter (mm) | Operating Direction | Piston area (mm2) | Operating pressure (MPa) | Retracted side | Extended side | ||
---|---|---|---|---|---|---|---|---|---|
0.3 | 0.5 | 0.7 | |||||||
Spring return | 12 | 6 | IN | - | 20 | 43 | 65 | 14 | 4 |
OUT | 113 | ||||||||
16 | 8 | IN | - | 45 | 86 | 126 | 15 | 6 | |
OUT | 201 | ||||||||
20 | 10 | IN | - | 78 | 141 | 204 | 15 | 6 | |
OUT | 314 | ||||||||
25 | 12 | IN | - | 126 | 224 | 323 | 21 | 11 | |
OUT | 491 | ||||||||
Spring extend | 12 | 6 | IN | 84.8 | 14 | 31 | 48 | 10 | 3 |
OUT | - | ||||||||
16 | 8 | IN | 151 | 24 | 54 | 85 | 19 | 4 | |
OUT | - | ||||||||
20 | 10 | IN | 236 | 44 | 91 | 138 | 27 | 5 | |
OUT | - | ||||||||
25 | 12 | IN | 378 | 84 | 160 | 235 | 29 | 10 | |
OUT | - |
(g)
Weight List / Without Auto Switch, Spring Return (Spring Extend)
(g)
Weight List / With Auto Switch (Built-In Magnet), Spring Return (Spring Extend)
(g)
Additional Weight List
With auto switch (built-in magnet), single acting spring extend type: ø12 (12‑mm bore size) / ø16 (16‑mm bore size)
With auto switch (built-in magnet), single acting spring extend type: ø20 (20‑mm bore size) / ø25 (25‑mm bore size)
Number | Part name | Material | Note |
---|---|---|---|
1 | Cylinder tube | Aluminum Alloy | Hard Anodize |
2 | Collar | Aluminum Alloy | Anodized |
3 | Piston | Aluminum Alloy | Single acting, spring return |
Stainless steel | Single acting, spring extend | ||
4 | Piston rod | Stainless steel | - |
5 | Retaining Ring | Carbon tool steel | Phosphate coated |
6 | Retaining Ring | Carbon tool steel | Nickel plating |
7 | Rod-end nut | Carbon steel | Zinc chromate |
8 | Spacer for switch type | Aluminum Alloy | Chromate |
9 | Return spring | Piano wire | Zinc chromate |
10 | Plug with fixed orifice | Alloy steel | Nickel plating |
11 | Magnet | - | - |
12 | Centering location ring | Aluminum Alloy | Anodized |
13 | Rod Gasket | NBR | - |
14 | Piston Gasket | NBR | - |
15 | Tube gasket | NBR | - |
Standard type (through-hole / both ends tapped common): ø12 (12‑mm bore size) dimensional drawing
(Unit: mm)
Standard type (through-hole / both ends tapped common): ø16 (16‑mm bore size) dimensional drawing
Standard type (through-hole / both ends tapped common): ø20/ø25 (20/25‑mm bore size) dimensional drawing
Bore size (mm) | Stroke range (mm) | Without auto switch | With auto switch | C | D | E | F | H | I | K | L | M | N | OA | OB | RA | RB | T | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A | B | A | B | |||||||||||||||||||||
5ST | 10ST | 5ST | 10ST | 5ST | 10ST | 5ST | 10ST | |||||||||||||||||
12 | 5, 10 | 25.5 | 30.5 | 22 | 27 | 30.5 | 35.5 | 27 | 32 | 6 | 6 | 25 | 5 | M3 × 0.5 | 32 | 5 | 3.5 | 15.5 | 3.5 | M4 × 0.7 | 6.5 | 7 | 4 | 0.5 |
16 | 25.5 | 30.5 | 22 | 27 | 30.5 | 35.5 | 27 | 32 | 8 | 8 | 29 | 5 | M4 × 0.7 | 38 | 6 | 3.5 | 20 | 3.5 | M4 × 0.7 | 6.5 | 7 | 4 | 0.5 | |
20 | 29 | 34 | 24.5 | 29.5 | 39 | 44 | 34.5 | 39.5 | 7 | 10 | 36 | 5.5 | M5 × 0.8 | 47 | 8 | 4.5 | 25.5 | 5.4 | M6 × 1.0 | 9 | 10 | 7 | 1 | |
25 | 32.5 | 37.5 | 27.5 | 32.5 | 42.5 | 47.5 | 37.5 | 42.5 | 12 | 12 | 40 | 5.5 | M6 × 1.0 | 52 | 10 | 5 | 28 | 5.4 | M6 × 1.0 | 9 | 10 | 7 | 1 |
Note) For the following bore/stroke sizes, the through-hole is threaded: Standard type: ø12 (12‑mm bore size), ø16 (16‑mm bore size) 5 stroke.
Standard type: ø20 (20‑mm bore size), ø25 (25‑mm bore size) 5 and 10 stroke.
With auto switch and built-in magnet: ø20 (20‑mm bore size) 5 stroke.
Part Number |
---|
CDQSB12-5TM |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Cylinder Operation Method | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Specifications | Body Options | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Rod Tip Shape | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 37.80 | 1 Piece(s) | 46 Day(s) | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | 12 | 5 | 0.25 to 1.0 | Built-in magnet | - | Without switch | - | - | Through-Hole / Both Ends Tapped Common (Standard) | Male rod end | None |
Loading...
Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder | Additional Function | High rigidity / high precision high class guide |
---|---|---|---|---|---|
Environment, Applications | Standard | Cushion | None |
Please check the type/dimensions/specifications of the part CDQSB12-5TM in the Compact Cylinder, Standard Type, Single Acting, Single Rod CQS Series series.
Part Number |
---|
CDQSB12-10S-A90S |
CDQSB12-10S-A90V |
CDQSB12-10S-A90VL |
CDQSB12-5TM-A90VS |
CDQSB12-5TM-A93VLS |
CDQSB12-5TM-A93VS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Cylinder Operation Method | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Specifications | Body Options | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Rod Tip Shape | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Single Acting (Extruded) | 12 | 10 | 0.25 to 1.0 | Built-in magnet | - | A90 | 0.5 | 1 | Through-Hole / Both Ends Tapped Common (Standard) | Female rod end | None | ||
- | 1 Piece(s) | Quote | Single Acting (Extruded) | 12 | 10 | 0.25 to 1.0 | Built-in magnet | - | A90V | 0.5 | 2 | Through-Hole / Both Ends Tapped Common (Standard) | Female rod end | None | ||
- | 1 Piece(s) | Quote | Single Acting (Extruded) | 12 | 10 | 0.25 to 1.0 | Built-in magnet | - | A90V | 3 | 2 | Through-Hole / Both Ends Tapped Common (Standard) | Female rod end | None | ||
- | 1 Piece(s) | Quote | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | 12 | 5 | 0.25 to 1.0 | Built-in magnet | - | A90V | 0.5 | 1 | Through-Hole / Both Ends Tapped Common (Standard) | Male rod end | None | ||
- | 1 Piece(s) | Quote | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | 12 | 5 | 0.25 to 1.0 | Built-in magnet | - | A93V | 3 | 1 | Through-Hole / Both Ends Tapped Common (Standard) | Male rod end | None | ||
- | 1 Piece(s) | Quote | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | 12 | 5 | 0.25 to 1.0 | Built-in magnet | - | A93V | 0.5 | 1 | Through-Hole / Both Ends Tapped Common (Standard) | Male rod end | None |
How can we improve?
How can we improve?