(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

2/3 Port Mechanical Valve VM100 Series (Part Numbers)

2/3 Port Mechanical Valve VM100 Series
  • On Sale Till 31/03/2025

2/3 Port Mechanical Valve VM100 Series with a variety of actuator types.
[Features]
· Compact size equivalent to a micro switch.
· Piping direction (side ported or bottom ported) can be selected.

(i)Caution

  • See catalog for specification details.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

VM120-01-30GA-B-X219

2/3 Port Mechanical Valve VM100 Series Details

2/3 Port Mechanical Valve VM100 Series product image

2/3 Port Mechanical Valve VM100 Series product image

2/3 Port Mechanical Valve VM100 Series Specifications

PipingSide portedBottom ported
Applicable fluidsAir
Operating pressure range-100 kPa to 1 MPa
Ambient and operating air temperature-5 to 60°C (no freezing)
Flow rate characteristics-1 (P) ⇒ 2 (A)2 (A) ⇒ 3 (R)1 (P) ⇒ 2 (A)2 (A) ⇒ 3 (R)
C (dm3/ [s·bar])0.60.50.50.45
b0.20.150.20.15
Cv0.110.10.110.1
LubricationNote 1)Not required
Connection port size1/8 (Rc, NPT, G)M5
Weight (Basic)60 g67 g
Bracket part numberNote 2)VM1-B-

Note 1) Use turbine oil class 1 ISO VG32, if lubricated.
Note 2) Bracket can only be used with side mounting side ported type.

Model Number Notation

Model number example

Model number example

Structural drawing

Side Ported Structural Drawing

Side Ported Structural Drawing

Bottom Ported Structural Drawing

Bottom Ported Structural Drawing

NumberPart nameMaterialNote
1Valve main bodyZDCWhite coated
2Push rodPolyacetal2 portGray
3Valve seatPBT3 portWhite
4ValveNBR-
5Plunger retainerStainless steel-
6SpringStainless steel-
7SpringSpring steel-
8Hexagon socket head taper plugRolled steel-

2/3 Port Mechanical Valve VM100 Series Example Dimensions

Side Ported (VM120-01-00A/VM130-01-00A/VM121-01-00A/VM131-01-00A)

 

(Unit: mm)

 

Side Ported (VM120-01-00A/VM130-01-00A/VM121-01-00A/VM131-01-00A) dimensional drawing

Side Ported (VM120-01-00A/VM130-01-00A/VM121-01-00A/VM131-01-00A) dimensional drawing

ModelLA
VM120-01-00A32.57.5
VM130-01-00A
VM121-01-00A28.53.5
VM131-01-00A
F.O.F.*26 N
P.T.1.5 mm
O.T.1.5 mm
T.T.3 mm
  • *At 0.5 MPa

Bottom Ported (VM122-M5-00A/VM132-M5-00A/VM123-M5-00A/VM133-M5-00A)

 

(Unit: mm)

 

Bottom Ported (VM122-M5-00A/VM132-M5-00A/VM123-M5-00A/VM133-M5-00A) dimensional drawing

Bottom Ported (VM122-M5-00A/VM132-M5-00A/VM123-M5-00A/VM133-M5-00A) dimensional drawing

ModelLA
VM122-M5-00A32.57.5
VM132-M5-00A
VM123-M5-00A28.53.5
VM133-M5-00A
F.O.F.*26 N
P.T.1.5 mm
O.T.1.5 mm
T.T.3 mm
  • *At 0.5 MPa
Part Number
VM120-01-30GA-B-X219
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMain Body Shape Number of Ports Number of Switching Positions Switching Operation Pipe Port Type Plumbing Thread Nominal Plumbing Type and Direction Mounting Method Type of Plunger Rod Arm Type Push Button Type Suffix for indicator Bracket option Made to order specifications Height of plunger Suffix for actuator

SGD 151.32

1 Piece(s) 46 Day(s) Block Horizontal Type2-port2-position Normally ClosedPush ButtonRc(R)1/8Direct SideSide--MushroomNoneWith Bracket-LongPush button selector color: Green

Loading...

  1. 1

Basic Information

Effective Sectional Area(mm2) 2.03

Please check the type/dimensions/specifications of the part VM120-01-30GA-B-X219 in the 2/3 Port Mechanical Valve VM100 Series series.

Similar Part Numbers

Part Number
VM120-01-05A-B
VM120-01-06A
VM120-01-06A-B
VM120-01-30GA-X207
VM120-01-30GA-X219
VM120-01-30RA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMain Body Shape Number of Ports Number of Switching Positions Switching Operation Pipe Port Type Plumbing Thread Nominal Plumbing Type and Direction Mounting Method Type of Plunger Rod Arm Type Push Button Type Suffix for indicator Bracket option Made to order specifications Height of plunger Suffix for actuator

-

1 Piece(s) Quote Block Vertical Type2-port2-position Normally ClosedPlungersRc(R)1/8Direct SideSideStraight--NoneWith BracketNoneLongNone

SGD 65.45

1 Piece(s) 46 Day(s) Block Vertical Type2-port2-position Normally ClosedPlungersRc(R)1/8Direct SideSideRollers--NoneNoneNoneLongNone

-

1 Piece(s) Quote Block Vertical Type2-port2-position Normally ClosedPlungersRc(R)1/8Direct SideSideRollers--NoneWith BracketNoneLongNone

-

1 Piece(s) Quote Block Vertical Type2-port2-position Normally ClosedPush ButtonRc(R)1/8Direct SideSide--MushroomNoneNoneAlternate type mushroom push buttonLongColor of push button, selector: Green

SGD 141.17

1 Piece(s) 46 Day(s) Block Vertical Type2-port2-position Normally ClosedPush ButtonRc(R)1/8Direct SideSide--MushroomNoneNonePush lock turn reset type mushroom push buttonLongColor of push button, selector: Green

SGD 68.37

1 Piece(s) 31 Day(s) Block Vertical Type2-port2-position Normally ClosedPush ButtonRc(R)1/8Direct SideSide--MushroomNoneNoneNoneLongColor of push button, selector: Red

Tech Support