(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
2/3 Port Mechanical Valve VM100 Series with a variety of actuator types.
[Features]
· Compact size equivalent to a micro switch.
· Piping direction (side ported or bottom ported) can be selected.
Part Number
Configured Part Number is shown.
VM130-01-08A-B
2/3 Port Mechanical Valve VM100 Series product image
Piping | Side ported | Bottom ported | |||
---|---|---|---|---|---|
Applicable fluids | Air | ||||
Operating pressure range | -100 kPa to 1 MPa | ||||
Ambient and operating air temperature | -5 to 60°C (no freezing) | ||||
Flow rate characteristics | - | 1 (P) ⇒ 2 (A) | 2 (A) ⇒ 3 (R) | 1 (P) ⇒ 2 (A) | 2 (A) ⇒ 3 (R) |
C (dm3/ [s·bar]) | 0.6 | 0.5 | 0.5 | 0.45 | |
b | 0.2 | 0.15 | 0.2 | 0.15 | |
Cv | 0.11 | 0.1 | 0.11 | 0.1 | |
LubricationNote 1) | Not required | ||||
Connection port size | 1/8 (Rc, NPT, G) | M5 | |||
Weight (Basic) | 60 g | 67 g | |||
Bracket part numberNote 2) | VM1-B | - |
Note 1) Use turbine oil class 1 ISO VG32, if lubricated.
Note 2) Bracket can only be used with side mounting side ported type.
Model number example
Side Ported Structural Drawing
Bottom Ported Structural Drawing
Number | Part name | Material | Note | |
---|---|---|---|---|
1 | Valve main body | ZDC | White coated | |
2 | Push rod | Polyacetal | 2 port | Gray |
3 | Valve seat | PBT | 3 port | White |
4 | Valve | NBR | - | |
5 | Plunger retainer | Stainless steel | - | |
6 | Spring | Stainless steel | - | |
7 | Spring | Spring steel | - | |
8 | Hexagon socket head taper plug | Rolled steel | - |
(Unit: mm)
Side Ported (VM120-01-00A/VM130-01-00A/VM121-01-00A/VM131-01-00A) dimensional drawing
Model | L | A |
---|---|---|
VM120-01-00A | 32.5 | 7.5 |
VM130-01-00A | ||
VM121-01-00A | 28.5 | 3.5 |
VM131-01-00A |
F.O.F.* | 26 N |
---|---|
P.T. | 1.5 mm |
O.T. | 1.5 mm |
T.T. | 3 mm |
(Unit: mm)
Bottom Ported (VM122-M5-00A/VM132-M5-00A/VM123-M5-00A/VM133-M5-00A) dimensional drawing
Model | L | A |
---|---|---|
VM122-M5-00A | 32.5 | 7.5 |
VM132-M5-00A | ||
VM123-M5-00A | 28.5 | 3.5 |
VM133-M5-00A |
F.O.F.* | 26 N |
---|---|
P.T. | 1.5 mm |
O.T. | 1.5 mm |
T.T. | 3 mm |
Part Number |
---|
VM130-01-08A-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Main Body Shape | Number of Ports | Number of Switching Positions | Switching Operation | Pipe Port Type | Plumbing Thread Nominal | Plumbing Type and Direction | Mounting Method | Type of Plunger | Rod Arm Type | Push Button Type | Suffix for indicator | Bracket option | Made to order specifications | Height of plunger | Suffix for actuator |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 78.52 | 1 Piece(s) | 46 Day(s) | Block Vertical Type | 3-port | 2-position Normally Closed | Toggle Switches | Rc(R) | 1/8 | Direct Side | Side | - | - | - | None | With Bracket | None | Long | None |
Loading...
Effective Sectional Area(mm2) | 2.03 |
---|
Please check the type/dimensions/specifications of the part VM130-01-08A-B in the 2/3 Port Mechanical Valve VM100 Series series.
Part Number |
---|
VM120-01-05A-B |
VM120-01-06A |
VM120-01-06A-B |
VM130-01-30BA |
VM130-01-30BA-B |
VM130-01-30BA-B-X207 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Main Body Shape | Number of Ports | Number of Switching Positions | Switching Operation | Pipe Port Type | Plumbing Thread Nominal | Plumbing Type and Direction | Mounting Method | Type of Plunger | Rod Arm Type | Push Button Type | Suffix for indicator | Bracket option | Made to order specifications | Height of plunger | Suffix for actuator |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Block Vertical Type | 2-port | 2-position Normally Closed | Plungers | Rc(R) | 1/8 | Direct Side | Side | Straight | - | - | None | With Bracket | None | Long | None | ||
SGD 65.45 | 1 Piece(s) | 46 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Plungers | Rc(R) | 1/8 | Direct Side | Side | Rollers | - | - | None | None | None | Long | None | ||
- | 1 Piece(s) | Quote | Block Vertical Type | 2-port | 2-position Normally Closed | Plungers | Rc(R) | 1/8 | Direct Side | Side | Rollers | - | - | None | With Bracket | None | Long | None | ||
SGD 68.37 | 1 Piece(s) | 31 Day(s) | Block Vertical Type | 3-port | 2-position Normally Closed | Push Button | Rc(R) | 1/8 | Direct Side | Side | - | - | Mushroom | None | None | None | Long | Color of push button, selector: Black | ||
- | 1 Piece(s) | Quote | Block Vertical Type | 3-port | 2-position Normally Closed | Push Button | Rc(R) | 1/8 | Direct Side | Side | - | - | Mushroom | None | With Bracket | None | Long | Color of push button, selector: Black | ||
- | 1 Piece(s) | Quote | Block Vertical Type | 3-port | 2-position Normally Closed | Push Button | Rc(R) | 1/8 | Direct Side | Side | - | - | Mushroom | None | With Bracket | Alternate type mushroom push button | Long | Color of push button, selector: Black |
How can we improve?
How can we improve?