(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Low Power Consumption Soft Start-Up Valve AV2000/3000/4000/5000 Series
[Features]
・ A low-speed air supply that gradually raises the initial pressure of the pneumatic system, and a start valve that shuts off the air supply and enables rapid exhaust.
・ With air supply / exhaust function by manual operation
Part Number
Configured Part Number is shown.
AV4000-04G-1D
Type D DIN Terminal: product images
Type Y DIN Terminal: product images
Model | AV2000 | AV3000 | AV4000 | AV5000 | |||
---|---|---|---|---|---|---|---|
Piping connection port diameter | 1/4 | 3/8 | 1/2 | 3/4 | 1 | ||
Proof pressure | 1.5 MPa | ||||||
Operating pressure range | 0.2 to 1 MPa | ||||||
Pressure gauge connection port size | 1/8 | ||||||
Ambient temperature and working fluid temperature | Note 1) 0 to 60°C | ||||||
Effective area (mm2) | 1(P) → 2(A) | 20 | 37 | 61 | 113 | 122 | |
2(A) →3 (R) | 24 | 49 | 76 | 132 | 141 | ||
Weight (kg) | 0.27 | 0.48 | 0.74 | 1.60 | 1.54 | ||
Electrical specifications | Coil rated voltage | 100, 200, 110 to 120, 220 V AC (50/60 Hz), 240 V (50/60 Hz), 12, 24 V DC | |||||
Allowable voltage fluctuation | -15% to +10% of rated voltage | ||||||
Coil insulation type | Equivalent to B type (130°C) | ||||||
Apparent power AC (current consumption) | Inrush | 5.6 VA (50 Hz), 5.0 VA (60 Hz) | |||||
Holding | 3.4 VA (2.1 W) / 50 Hz, 2.3 VA (1.5 W) / 60 Hz | ||||||
Current consumption DC | 1.8 W | ||||||
Method of electrical entry of lead wire | Grommet, Type D DIN terminal, Type Y DIN terminal | ||||||
Semi-standard specifications | Note 2) With indicator light and surge voltage suppressor | ||||||
Pilot valve - manual operation | Non-locking push type (flush), locking type (tool required), locking type (lever) |
Model number example
Name | Pressure gauge |
---|---|
Part number | G36-10-01 |
Pressure range | 1 MPa |
Soft Start-Up Valve AV2000/3000/4000/5000 Series: structural drawings
Number | Part name | Materials |
---|---|---|
1 | Body | Die-cast aluminum |
2 | Cap | Die-cast aluminum |
3 | Cover | Die-cast aluminum |
Number | Part name | Materials | Part number | |||
---|---|---|---|---|---|---|
AV2000 | AV3000 | AV4000 | AV5000 | |||
4 | Pilot valve assembly | - | SF4-□-80(-Q) | |||
5 | Piston A assembly | POM, NBR | P424204A | P424304A | P424404A | P424504A |
6 | Piston B assembly | Brass, NBR (HNBR) | P424205A | P424305A | P424405A | P424505A |
7 | Main valve assembly | Brass, NBR (HNBR) | P424206A | P424306A | P424406A | P424506A |
8 | Check valve | Brass, NBR (HNBR) | P424207 | P424307 | P424407 | P424507 |
9 | Piston guide assembly | POM, NBR | P424208A | P424308A | P424408A | P424508A |
10 | Needle assembly | Brass, NBR | P424209A | P424309A | P424409A | P424509A |
11 | Valve spring | Steel wire | P424211 | P424311 | P424411 | P424511 |
12 | Piston spring | Stainless steel | P424212 | P424312 | P424412 | P424512 |
13 | Check spring | Stainless steel | P424213 | P424313 | P424413 | P424513 |
14 | Needle spring | Steel wire | P424214 | P424314 | P424414 | - |
15 | Type C retaining ring for shaft | Tool steel | G-5 | STW-5 | STW-8 | STW-10 |
16 | Type C retaining ring for hole | Tool steel | 0-9 | 0-10 | RTW-12 | RTW-15 |
17 | Seal | NBR | P424210 | P424310 | P424410 | P424510 |
18 | Seal | NBR | P424218 | P424315 | P424415 | P424514 |
19 | O-ring | NBR | 10 × 8 × 1 | 11 × 9 × 1 | 12.5 × 9.5 × 1.5 | 16.5 × 12.5 × 2 |
(Unit: mm)
Grommet: AV□00-□-□G/AV□00-□-□GS: dimensional drawing
(Unit: mm)
DIN terminal: AV□00-□-□D/AV□00-□-□ DZ, DIN terminal for European use: AV□00-□-□Y/ AV□00-□-□YZ: dimensional drawing
Model | Piping connection port diameter | A | B | C | D | E | G | H | I | K | L | M | N | P | Q | R |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AV2000-□02-□G□ | 1/4 | 66 | 105 | 31 | 22 | 40 | 38 | 0 | 47.5 | - | - | - | 93 | 29 | 23.5 | M4 × 0.7 Depth: 4.5 |
AV2000-□02-□GS□ | ||||||||||||||||
AV2000-□02-□D□ | 1/4 | 66 | 125 | 31 | 22 | 40 | 38 | 0 | - | 65.5 | - | 6 | - | 29 | 23.5 | M4 × 0.7 Depth: 4.5 |
AV2000-□02-□DZ□ | - | 80.5 | 23 | |||||||||||||
AV2000-□02-□Y□ | 1/4 | 66 | 125 | 31 | 22 | 40 | 38 | 0 | - | 67.5 | - | 10.5 | - | 29 | 23.5 | M4 × 0.7 Depth: 4.5 |
AV2000-□02-□YZ□ | - | 84.5 | 27.5 | |||||||||||||
AV3000-□03-□G□ | 3/8 | 76 | 112 | 36 | 24 | 48 | 43 | 2 | 50.5 | - | - | - | 100 | 28 | 27.5 | M5 × 0.8 Depth: 5 |
AV3000-□03-□GS□ | ||||||||||||||||
AV3000-□03-□D□ | 3/8 | 76 | 132 | 36 | 24 | 48 | 43 | 2 | - | 66.5 | - | - | - | 28 | 27.5 | M5 × 0.8 Depth: 5 |
AV3000-□03-□DZ□ | - | 83.5 | 16 | |||||||||||||
AV3000-□03-□Y□ | 3/8 | 76 | 132 | 36 | 24 | 48 | 43 | 2 | - | 70.5 | - | 3.5 | - | 28 | 27.5 | M5 × 0.8 Depth: 5 |
AV3000-□03-□YZ□ | - | 87.5 | 20.5 | |||||||||||||
AV4000-□04-□G□ | 1/2 | 98 | 127 | 47 | 32 | 52 | 57 | 3 | 62.5 | - | - | - | 115 | 42 | 37 | M6 × 1 Depth: 6 |
AV4000-□04-□GS□ | ||||||||||||||||
AV4000-□04-□D□ | 1/2 | 98 | 147 | 47 | 32 | 52 | 57 | 3 | - | 78.5 | - | - | - | 42 | 37 | M6 × 1 Depth: 6 |
AV4000-□04-□DZ□ | - | 95.5 | 6 | |||||||||||||
AV4000-□04-□Y□ | 1/2 | 98 | 147 | 47 | 32 | 52 | 57 | 3 | - | 82.5 | - | - | - | 42 | 37 | M6 × 1 Depth: 6 |
AV4000-□04-□YZ□ | - | 99.5 | 10.5 | |||||||||||||
AV5000-□06-□G□ AV5000-□10-□G□ | 3/4, 1 | 128 | 155 | 59 | 39 | 74 | 77 | 0 | 74 | - | - | - | 143 | 50 | 46 | M6 × 1 Depth: 7.5 |
AV5000-□06-□GS□ AV5000-□10-□GS□ | ||||||||||||||||
AV5000-□06-□D□ AV5000-□10-□D□ | 3/4, 1 | 128 | 175 | 59 | 39 | 74 | 77 | 0 | - | 90 | - | - | - | 50 | 46 | M6 × 1 Depth: 7.5 |
AV5000-□06-□DZ□ AV5000-□10-□DZ□ | - | 107 | - | |||||||||||||
AV5000-□06-□Y□ AV5000-□10-□Y□ | 3/4, 1 | 128 | 175 | 59 | 39 | 74 | 77 | 0 | - | 94 | - | - | - | 50 | 46 | M6 × 1 Depth: 7.5 |
AV5000-□06-□YZ□ AV5000-□10-□YZ□ | - | 111 | - |
Part Number |
---|
AV4000-04G-1D |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Connection Dia. | Flow Direction | Pressure Gauge | Size of Body | Coil rated voltage | Lead wire electrical entry | Protection circuit | Manual operation | CE compliant |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Rc1/2 | [Standard Flow (Left to Right)] Flow Direction | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 40 | 100 V AC (50/60 Hz) | Type D DIN terminal (with connector) | None | Non-locking push type (flush) | Non-compatible |
Loading...
Regulator Unit Combination | Soft Start-Up Valve | Compressed Air Quality | General Dry Air | Max. Operating Pressure(MPa) | 1 |
---|
Please check the type/dimensions/specifications of the part AV4000-04G-1D in the Soft Start-Up Valve AV2000/3000/4000/5000 Series series.
Part Number |
---|
AV2000-02-1DC |
AV2000-02-1DZ |
AV2000-02-1DZ-Q |
AV4000-04G-1DC |
AV4000-04G-1DZ |
AV4000-04G-1DZ-R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Connection Dia. | Flow Direction | Pressure Gauge | Size of Body | Coil rated voltage | Lead wire electrical entry | Protection circuit | Manual operation | CE compliant |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 352.68 | 1 Piece(s) | 46 Day(s) | Rc1/4 | [Standard Flow (Left to Right)] Flow Direction | No (No Pressure Port Plug) | 20 | 100 V AC (50/60 Hz) | Type D DIN terminal (with connector) | None | Locking type (lever) | Non-compatible | ||
SGD 362.72 | 1 Piece(s) | 46 Day(s) | Rc1/4 | [Standard Flow (Left to Right)] Flow Direction | No (No Pressure Port Plug) | 20 | 100 V AC (50/60 Hz) | Type D DIN terminal (with connector) | Indicator light, surge voltage suppressor | Non-locking push type (flush) | Non-compatible | ||
- | 1 Piece(s) | Quote | Rc1/4 | [Standard Flow (Left to Right)] Flow Direction | No (No Pressure Port Plug) | 20 | 100 V AC (50/60 Hz) | Type D DIN terminal (with connector) | Indicator light, surge voltage suppressor | Non-locking push type (flush) | Compatible | ||
SGD 415.45 | 1 Piece(s) | 46 Day(s) | Rc1/2 | [Standard Flow (Left to Right)] Flow Direction | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 40 | 100 V AC (50/60 Hz) | Type D DIN terminal (with connector) | None | Locking type (lever) | Non-compatible | ||
SGD 425.48 | 1 Piece(s) | 46 Day(s) | Rc1/2 | [Standard Flow (Left to Right)] Flow Direction | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 40 | 100 V AC (50/60 Hz) | Type D DIN terminal (with connector) | Indicator light, surge voltage suppressor | Non-locking push type (flush) | Non-compatible | ||
- | 1 Piece(s) | Quote | Rc1/2 | [Reverse Flow (Right to Left)] Flow Direction | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 40 | 100 V AC (50/60 Hz) | Type D DIN terminal (with connector) | Indicator light, surge voltage suppressor | Non-locking push type (flush) | Non-compatible |
How can we improve?
How can we improve?