(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Filter Regulator With Built-In Pressure Gauge And Back Flow Mechanism AWG20K, 30K, 40K (Part Numbers)

Filter Regulator With Built-In Pressure Gauge And Back Flow Mechanism AWG20K, 30K, 40K

Filter regulator with built-in pressure gauge and back flow mechanism that provides improved visibility of the pressure gauge at various mounting locations.
[Features]
· Single-action installation and removal of the pressure gauge cover.
Pressure gauge anti-revolving mechanism.
Panel-cut for pressure gauge not necessary.

(i)Caution

  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.

    ■ Products Planned For Online Release
    Air cylinder-related product pages will be released on this site on an ad-hoc basis.
    CQ2/MG types, etc., are already available. Click here to check.
    *Vacuum equipment, FRLs, solenoid valves, etc., will also be released on dedicated pages on this site on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.
  • CAD data is not supported for some model numbers.

PDF

Part Number

Configured Part Number is shown.

AWG40K-04G3H-2

Filter regulator with built-in pressure gauge and back flow mechanism that provides improved visibility of the pressure gauge at various mounting locations.
[Features]
· Single-action installation and removal of the pressure gauge cover.
Pressure gauge anti-revolving mechanism.
Panel-cut for pressure gauge not necessary.
Part Number
AWG40K-04G3H-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Dia. Case Material Case Guard Exhaust Structure Drain Cock Size of Body Set Pressure Drain Outlet Pressure Unit Made to order specifications Accessories Pressure gauge mounting angle
(°)

-

1 Piece(s) Quote Rc1/2[Metal] Metal CasePresenceRelief type[Manual] Manual400.05 to 0.85 MPaWithout drain cockName plate, bowl caution plate and pressure gauge units: MPaNoneWith set nuts180

Loading...

  1. 1

Basic Information

Regulator Unit Combination Filter Regulator Filter, Filtration Level 5μm Compressed Air Quality General Dry Air
Max. Operating Pressure(MPa) 1 Flow Direction Flow Direction Pressure Gauge Round-shaped pressure gauge (with limit indicator)

Please check the type/dimensions/specifications of the part AWG40K-04G3H-2 in the Filter Regulator With Built-In Pressure Gauge And Back Flow Mechanism AWG20K, 30K, 40K series.

Similar Part Numbers

Part Number
AWG20K-01BG1-C
AWG20K-01BG2
AWG20K-01BG2-C
AWG40K-F02DG1
AWG40K-F03DG1
AWG40K-F03DG1-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Dia. Case Material Case Guard Exhaust Structure Drain Cock Size of Body Set Pressure Drain Outlet Pressure Unit Made to order specifications Accessories Pressure gauge mounting angle
(°)

SGD 123.32

1 Piece(s) 46 Day(s) Rc1/8[Plastic] Polycarbonate CasePresenceRelief type[Manual] Manual200.05 to 0.85 MPaWithout drain cockName plate, bowl caution plate and pressure gauge units: MPaNoneWith bracket (set nuts included)0

-

1 Piece(s) Quote Rc1/8[Plastic] Polycarbonate CaseNoRelief type[Manual] Manual200.05 to 0.85 MPaWithout drain cockName plate, bowl caution plate and pressure gauge units: MPaNoneWith bracket (set nuts included)90

-

1 Piece(s) Quote Rc1/8[Plastic] Polycarbonate CasePresenceRelief type[Manual] Manual200.05 to 0.85 MPaWithout drain cockName plate, bowl caution plate and pressure gauge units: MPaNoneWith bracket (set nuts included)90

-

1 Piece(s) Quote G1/4[Plastic] Polycarbonate CasePresenceRelief type[Auto/Manual] N.O. (Normally Open)400.05 to 0.85 MPaWithout drain cockName plate, bowl caution plate and pressure gauge units: MPaNoneNone0

-

1 Piece(s) Quote G3/8[Plastic] Polycarbonate CasePresenceRelief type[Auto/Manual] N.O. (Normally Open)400.05 to 0.85 MPaWithout drain cockName plate, bowl caution plate and pressure gauge units: MPaNoneNone0

-

1 Piece(s) Quote G3/8[Plastic] Polycarbonate CasePresenceRelief type[Auto/Manual] N.O. (Normally Open)400.02 to 0.2 MPaWithout drain cockName plate, bowl caution plate and pressure gauge units: MPaNoneNone0

Tech Support