(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Water Separator AMG Series (Part Numbers)

Water Separator AMG Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Water Separator AMG Series
  • Water Separator AMG Series
  • Water Separator AMG Series
  • Water Separator AMG Series
  • Water Separator AMG Series
  • Water Separator AMG Series
  • Water Separator AMG Series

An AMG Series small and lightweight water separator.
[Features]
· Removes water droplets from compressed air.
· Removes impurities such as oil and other contaminants from compressed air.
· Filters large dust grains and separates oil droplets.
· Filtration of dust and separation of oil mist.
· Removal of offensive odors from compressed air.

(i)Caution

  • The products shown in the image are representative. CAD data is not supported for some model numbers.

PDF

Part Number

Configured Part Number is shown.

AMG250C-F02-R

Water Separator AMG Series Details

AMG150C to AMG550C: product images

AMG150C to AMG550C: product images

AMG650, AMG850: product images

AMG650, AMG850: product images

Water Separator AMG Series Specifications

Applicable fluidsCompressed Air
Maximum operating pressure1.0 MPa
Minimum operating pressure *0.05 MPa
Proof pressure1.5 MPa
Ambient temperature and working fluid temperature5 to 60°C
Moisture removal rate99%
Element replacement interval2 years or when pressure has dropped as far as 0.1 MPa
  • *With auto drain: 0.1 MPa (N.O. type), 0.15 MPa (N.C. type)

Model

ModelAMG150CAMG250CAMG350CAMG450CAMG550CAMG650AMG850
Rated flow L/min (ANR) *Note)3007501,5002,2003,7006,00012,000
Piping connection port diameter1/8, 1/41/4, 3/83/8, 1/21/2, 3/43/4, 11, 1 1/21 1/2, 2
Weight (kg)0.380.550.91.42.14.210.5
  • *Note) Maximum flow capacity at pressure of 0.7 MPa. The maximum flow capacity varies according to the working pressure.

AMG150C to AMG550C: Model Number Notation

AMG150C to AMG550C: model number example

AMG150C to AMG550C: model number example

AMG650, AMG850: Model Number Notation

AMG650, AMG850: model number example

AMG650, AMG850: model number example

Structural Drawings

AMG150C to AMG550C, AMG650: structural drawings

AMG150C to AMG550C, AMG650: structural drawings

AMG850 structural drawing

AMG850 structural drawing

  • *Note) The figure shows the drain cock specification.
  • *Note) In the structural drawings, a sight glass is included for easy understanding of component parts, but this differs from the actual construction.

Component Parts

NumberNameMaterialsAdditional notes
1BodyAluminum alloyInner/outer surface coatings
2Housing (bowl)Aluminum alloy
3Sight glassReinforced glass-

Replacement Parts

NumberNameMaterialsApplicable modelsModel
AMG150CAMG250CAMG350CAMG450CAMG550CAMG650AMG850
4Element assemblyResin, othersExcept option FAMG-EL150AMG-EL250AMG-EL350AMG-EL450AMG-EL550AMG-EL650AMG-EL850
For option FAMG-EL150-FAMG-EL250-FAMG-EL350-FAMG-EL450-FAMG-EL550-F--
  • *Element assembly: Includes a gasket (1 pc.) and O-ring (1 pc.)

Water Separator AMG Series: Dimensions Examples

AMG150C to AMG550C: dimensional drawing

AMG150C to AMG550C: dimensional drawing

  • *Note) The figure shows the drain cock specification.

 

(Unit: mm)

 

ModelPiping connection port diameterABCDEFGBracket related dimensions
HIJKTULMVNOPQRS
AMG150C1/8, 1/4161109963236310176562056612610355470264.51.6
AMG250C1/4, 3/817514113762376101936624866126104066802852
AMG350C3/8, 1/220718145902390102258028877147125080953452.3
AMG450C1/2, 3/4228201661062310610249903110991891555881115093.2
AMG550C3/4, 1262242001222312215281100331099189156510212660103.2
Part Number
AMG250C-F02-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Compressed Air Quality Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Material Bowl Guard Flow Direction Specifications Size of Body Accessory O-Ring, Gasket Material Max. Operating Pressure
(MPa)
Drain Outlet Degreasing Cleaning, White Vaseline Specifications Custom-made Specifications Compatible Models

-

1 Piece(s) Quote [Standard] StandardGeneral Dry AirFluid Removal Rate 99%-[G] G1/4Standard[Manual Type] Manual-No[(Left)] Right→LeftStandard250NoneNBR1With drain cockNon-compatibleNone-

Loading...

  1. 1

Please check the type/dimensions/specifications of the part AMG250C-F02-R in the Water Separator AMG Series series.

Similar Part Numbers

Part Number
AMG-EL150-F
AMG-EL250
AMG-EL250-F
AMG250C-F02B
AMG250C-F02B-F
AMG250C-F02B-J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Compressed Air Quality Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Material Bowl Guard Flow Direction Specifications Size of Body Accessory O-Ring, Gasket Material Max. Operating Pressure
(MPa)
Drain Outlet Degreasing Cleaning, White Vaseline Specifications Custom-made Specifications Compatible Models

-

1 Piece(s) Quote [Related Components (Element for Replacement)] Related components (element assembly)----------For option F-------AMG150C

SGD 43.98

1 Piece(s) 31 Day(s) --------------------

-

1 Piece(s) Quote [Related Components (Element for Replacement)] Related components (element assembly)----------For option F-------AMG250C

SGD 150.38

1 Piece(s) 46 Day(s) StandardGeneral Dry AirFluid Removal Rate 99%-[G] G1/4Standard[Manual Type] Manual[Metal] Aluminum AlloyNo[(Right)] From Left to Right-250BracketNBR1With drain cockNon-compatibleNone-

-

1 Piece(s) Quote StandardGeneral Dry AirFluid Removal Rate 99%-[G] G1/4Standard[Manual Type] Manual[Metal] Aluminum AlloyNo[(Right)] From Left to Right-250BracketFKM1With drain cockNon-compatibleNone-

SGD 158.43

1 Piece(s) 46 Day(s) StandardGeneral Dry AirFluid Removal Rate 99%-[G] G1/4StandardNo[Metal] Aluminum AlloyNo[(Right)] From Left to Right-250BracketNBR1Drain guide 1/4 female thread threadedNon-compatibleNone-

Tech Support