(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
An SMC air filter.
[Features]
· Improved usability: the element and bowl are combined into one unit, making it possible to replace the element by hand.
· The amount of space required for maintenance has been reduced (reduction of up to 46%).
· Improved visibility and safety
The bowl is completely covered by transparent bowl guard.
This allows for 360° monitoring while also protecting the bowl from the external environment, helping improve safety.
Part Number
Configured Part Number is shown.
Model number example
Model Number Notation
Model | AF10-A | AF20-A | AF30-A | AF40-A | AF40-06-A | AF50-A | AF60-A |
---|---|---|---|---|---|---|---|
Piping Connection Port Diameter | M5 × 0.8 | 1/8, 1/4 | 1/4, 3/8 | 1/4, 3/8, 1/2 | 3/4 | 3/4, 1 | 1 |
Applicable Fluid | Air | ||||||
Ambient and Fluid Temperature | −5 to +60°C (no freezing) | ||||||
Proof Pressure | 1.5 MPa | ||||||
Maximum Operating Pressure | 1.0 MPa | ||||||
Filtration Rating | 5 μm | ||||||
Drain Capacity (cm3) | 2.5 | 8 | 25 | 45 | |||
Case Material | Polycarbonate | ||||||
Bowl Guard | - | Semi-standard (steel) | Standard equipment (polycarbonate) | ||||
Weight (kg) | 0.06 | 0.08 | 0.18 | 0.36 | 0.41 | 0.87 | 1.00 |
AF10-A, AF20-A dimensional drawings
AF30-A to AF40-06-A dimensional drawing
AF50-A, AF60-A dimensional drawing
(Unit: mm)
Model | Standard Specifications | Optional Specifications | |||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Bracket Mounting Dimensions | With auto drain | ||||||||||||||||
P | A | B | C | D | E | G | J | M | N | Q | R | S | T | U | V | B | |
AF10-A | M5 × 0.8 | 25 | 59.9 | 7 | 12.5 | - | 25 | 12.5 | - | - | - | - | - | - | - | - | 77.9 |
AF20-A | 1/8, 1/4 | 40 | 87.6 | 9.8 | 20 | - | 25 | 20 | 30 | 27 | 22 | 5.4 | 8.4 | 40 | 2.3 | 28 | 104.9 |
AF30-A | 1/4, 3/8 | 53 | 115.1 | 14 | 26.7 | 30 | 35 | 26.7 | 41 | 35 | 23 | 6.5 | 13 | 53 | 2.3 | 30 | 156.8 |
AF40-A | 1/4, 3/8, 1/2 | 70 | 147.1 | 18 | 35.5 | 38.4 | 40 | 35.5 | 50 | 52 | 26 | 8.5 | 12.5 | 70 | 2.3 | 35 | 186.9 |
AF40-06-A | 3/4 | 75 | 149.1 | 20 | 35.5 | 38.4 | 40 | 35.5 | 50 | 52 | 25 | 8.5 | 12.5 | 70 | 2.3 | 34 | 188.9 |
AF50-A | 3/4, 1 | 90 | 220.1 | 24 | 45 | - | 30 | 45 | 70 | 66 | 35 | 11 | 13 | 90 | 3.2 | 47 | 259.9 |
AF60-A | 1 | 95 | 234.1 | 24 | 47.5 | - | 30 | 47.5 | 70 | 66 | 35 | 11 | 13 | 90 | 3.2 | 47 | 273.9 |
Model | Semi-Standard Specifications | |||||
---|---|---|---|---|---|---|
With barb fitting | With drain guide | Metal Case | Metal Case With Drain Guide | With Level Gauge Metal Case | With Level Gauge Metal Case With Drain Guide | |
B | B | B | B | B | B | |
AF10-A | - | - | 59.3 | - | - | - |
AF20-A | - | 91.4 | 87.4 | 93.9 | - | - |
AF30-A | 123.6 | 121.9 | 117.6 | 122.1 | 137.6 | 142.1 |
AF40-A | 155.6 | 153.9 | 149.6 | 154.1 | 169.6 | 174.1 |
AF40-06-A | 157.6 | 155.9 | 151.6 | 156.1 | 171.6 | 176.1 |
AF50-A | 228.6 | 226.9 | 222.6 | 227.1 | 242.6 | 247.1 |
AF60-A | 242.6 | 240.9 | 236.6 | 241.1 | 256.6 | 261.1 |
Part Number |
---|
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Type | Connection Type | Plumbing Thread Nominal | Drain Cock | Bowl Material | Bowl Guard | Flow Direction | Size of Body | Accessory | Drain Outlet | Pressure Unit | Custom-made Specifications |
---|
Loading...
Compressed Air Quality | General Dry Air | Filtration Level | 5μm | Operating Environment | Standard |
---|
How can we improve?
How can we improve?