(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Inline Air Filter ZFC Series (Part Numbers)

Inline Air Filter ZFC Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 31/03/2025

Inline Air Filter ZFC Series with one-touch fitting.
[Features]
· Capable of supporting both positive pressure and vacuum pressures.
· Prevents components from being scattered when loosened when used at positive pressures.
[Applications]
· Use to protect solenoid valves.

(i)Caution

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • The products shown in the image are representative. CAD data is not supported for some model numbers.

PDF

Part Number

Configured Part Number is shown.

ZFC5B-B-X06

Part Number
ZFC5B-B-X06
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Compressed Air Quality Filtration Level Connection Type Operating Environment Drain Cock Bowl Material Bowl Guard Size of Body Accessory Custom-made Specifications Connection tube diameter on IN side Connection tube diameter on OUT side Compatible Models Element Size

-

1 Piece(s) Quote Inline FilterGeneral Dry Air5μm[One-Touch Plumbing] One-Touch Pipe (Straight)StandardNo[Plastic] Polycarbonate case with case guardNo5BracketCase material: Nylonø5/32ø5/32--

Loading...

  1. 1

Please check the type/dimensions/specifications of the part ZFC5B-B-X06 in the Inline Air Filter ZFC Series series.

Similar Part Numbers

Part Number
ZFC-BR004
ZFC-EL-1
ZFC-EL-2
ZFC5B-X03
ZFC5B-X04
ZFC5D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Compressed Air Quality Filtration Level Connection Type Operating Environment Drain Cock Bowl Material Bowl Guard Size of Body Accessory Custom-made Specifications Connection tube diameter on IN side Connection tube diameter on OUT side Compatible Models Element Size

SGD 1.75

1 Piece(s) 46 Day(s) [Related Components (Auxiliary Devices)] Bracket------------ZFC7-

SGD 28.23

1 Piece(s) 46 Day(s) [Related Components (Element for Replacement)] Related Components (Replacement Elements)------------ZFC1ø5×ø3×L11

SGD 28.23

1 Piece(s) 46 Day(s) [Related Components (Element for Replacement)] Related Components (Replacement Elements)------------ZFC3ø6×ø4×L25

-

1 Piece(s) Quote Inline FilterGeneral Dry Air5μm[One-Touch Plumbing] One-Touch Pipe (Straight)StandardNo[Plastic] Nylon CaseNo5NoneBlue elementø5/32ø5/32--

-

1 Piece(s) Quote Inline FilterGeneral Dry Air10μm[One-Touch Plumbing] One-Touch Pipe (Straight)StandardNo[Plastic] Nylon CaseNo5NoneFiltration: 10 μmø5/32ø5/32--

SGD 32.78

1 Piece(s) 46 Day(s) Inline FilterGeneral Dry Air5μm[One-Touch Plumbing] One-Touch Pipe (Straight)StandardNo[Plastic] Nylon CaseNo5NoneNoneø1/4ø1/4--

Tech Support