(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Filter Regulator AW10-A To AW40-A (Part Numbers)

Filter Regulator AW10-A To AW40-A

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 31/03/2025

SMC modular-type F.R.L. combination unit.
[Features]
· Uses a transparent bowl guard.
· A transparent bowl guard with improved environmental resistance that provides all-round protection.
· The manufacturer has removed the window from the bowl guard and instead covered the entire internal bowl with a polycarbonate transparent bowl guard.
· Now, even if the environment changes and the bowl is exposed to corrosive chemicals or oil, the foreign matter will not stick directly to the pressurized bowl. This can help reduce the risk of the bowl breaking.
· Superior visibility: 360°
· The use of the transparent bowl guard allows you to check the status of the drain inside the filter bowl and to check the amount of residual oil in the lubricator from any angle
· Without corrosion. The use of a resin body ensures there is no rusting.

(i)Caution

  • Refer to the catalog for details on product specifications.
  • The products shown in the image are representative. CAD data is not supported for some model numbers.

PDF

Part Number

Configured Part Number is shown.

AW20-02-R-A-X2068

Part Number
AW20-02-R-A-X2068
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Dia. Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Pressure Gauge Size of Body Set Pressure Drain Outlet Pressure Unit Made to order specifications Accessories Type

-

1 Piece(s) Quote Rc1/4[Plastic] Polycarbonate CaseNoRelief type[Reverse Flow (Right to Left)] Flow Direction[Manual] Manual[None (Pressure Port Plug available)] No Pressure Gauge200.05 to 0.85 MPaWith drain cockUnit notation of name plate and pressure gauge: MPa0.85 MPa settingNoneStandard

Loading...

  1. 1

Basic Information

Regulator Unit Combination Filter Regulator Filter, Filtration Level 5μm Compressed Air Quality General Dry Air
Max. Operating Pressure(MPa) 1

Please check the type/dimensions/specifications of the part AW20-02-R-A-X2068 in the Filter Regulator AW10-A To AW40-A series.

Similar Part Numbers

Part Number
20-AW20-01BG-C-A
20-AW20-01BG-R-A
20-AW20-02-A
AW20-02B-1-A
AW20-02B-12-A
AW20-02B-1C-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Dia. Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Pressure Gauge Size of Body Set Pressure Drain Outlet Pressure Unit Made to order specifications Accessories Type

-

1 Piece(s) Quote Rc1/8[Plastic] Polycarbonate CasePresenceRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)200.05 to 0.7 MPaWith drain cockUnit notation of name plate and pressure gauge: MPaNoneWith BracketCopper and Fluorine Unavailable Specifications

-

1 Piece(s) Quote Rc1/8[Plastic] Polycarbonate CaseNoRelief type[Reverse Flow (Right to Left)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)200.05 to 0.7 MPaWith drain cockUnit notation of name plate and pressure gauge: MPaNoneWith BracketCopper and Fluorine Unavailable Specifications

-

1 Piece(s) Quote Rc1/4[Plastic] Polycarbonate CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[None (Pressure Port Plug available)] No Pressure Gauge200.05 to 0.7 MPaWith drain cockUnit notation of name plate and pressure gauge: MPaNoneNoneCopper and Fluorine Unavailable Specifications

SGD 74.67

1 Piece(s) 46 Day(s) Rc1/4[Plastic] Polycarbonate CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] ManualNo (No Pressure Port Plug)200.02 to 0.2 MPaWith drain cockUnit used on nameplate and pressure gauge: MPaNoneWith Bracket-

SGD 81.20

1 Piece(s) 46 Day(s) Rc1/4[Metal] Metal CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] ManualNo (No Pressure Port Plug)200.02 to 0.2 MPaWith drain cockUnit used on nameplate and pressure gauge: MPaNoneWith Bracket-

SGD 82.60

1 Piece(s) 46 Day(s) Rc1/4[Plastic] Polycarbonate CasePresenceRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] ManualNo (No Pressure Port Plug)200.02 to 0.2 MPaWith drain cockUnit used on nameplate and pressure gauge: MPaNoneWith Bracket-

Tech Support