(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Mini free mount series of compact air cylinders.
[Features]
· Space-saving cylinder that reduces the overall length by up to 64% and reduces the volume by up to 70% compared with the same manufacturer's CU Series cylinders.
· With magnet: Shortened by up to approx. 20%, volume reduced by up to approx. 45%. (Compared with the same manufacturer's double acting type CQS cylinder with magnet.)
· Without magnet: Shortened by up to approx. 64%, volume reduced by up to approx. 70%. (Compared with the same manufacturer's double acting type CU cylinder without magnet.)
· With auto switch.
Japanese Only
Part Number
Configured Part Number is shown.
Tube inner diameter | A (a) | B (b) | C (c) |
---|---|---|---|
12 | 17 (−) | 26.5 (−) | 15.5 (−) |
16 | 21 (20) | 29.5 (32) | 16.5 (30) |
20 | 25 (26) | 36 (40) | 19.5 (36) |
(Units: mm)
(): Dimensions of the same manufacturer's CU cylinder.
Dimensions: CUJ (A × B × C + stroke) CU (a × b × c + stroke)
With counterbore for mounting
There is no protrusion for a mounting bolt.
Easy seal replacement
Seals can be replaced easily by just removing the retaining ring.
Bumper equipment as standard
Bore size mm | 12 | 16 | 20 | |
---|---|---|---|---|
Action | Double acting / Single acting, spring return | |||
Fluid | Air | |||
Proof Pressure | 1.05 MPa | |||
Minimum operating pressure | Double-acting type | 0.07 MPa | 0.05 MPa | |
Single acting, spring return | 0.25 MPa | 0.18 MPa | ||
Maximum operating pressure | 0.7 MPa | |||
Ambient and Working Fluid Temperature | Without auto switch: -10°C to 70°C (no freezing) With auto switch: -10°C to 60°C (no freezing) | |||
Cushioning | Rubber cushion | |||
Lubrication | Not required | |||
Piston Speed | 50 to 500 mm/s* | |||
Stroke Length Tolerance | 0 to +1.0 | |||
Mounting | CUJB: through-hole (lateral, axial direction: 2 locations each) CUJS: through-hole (axial direction: 2 locations) |
JIS symbol
Double acting, single rod, rubber bumper
Single acting, spring return, rubber bumper
Tube Inner Diameter (mm) | Action | Standard Stroke (mm) |
---|---|---|
12 | Double-acting type | 5, 10, 15, 20, 25, 30, 35, 40, 45, 50 |
16 | ||
20 | 5, 10, 15, 20, 25, 30, 35, 40, 45, 50 | |
12 | Single acting, spring return | 5, 10 |
16 | ||
20 |
Spring in pre-loaded condition: When the spring is set in the cylinder
Spring in loaded condition: When the spring is contracted by applying air
Tube inner diameter (mm) | Spring condition | Stroke (mm) | |
---|---|---|---|
5 | 10 | ||
12 | Pre-loaded | 6 | 3.5 |
Loaded | 9.5 | 9.5 | |
16 | Pre-loaded | 7.5 | 4.5 |
Loaded | 11 | 11 | |
20 | Pre-loaded | 10.5 | 5.5 |
Loaded | 16.5 | 16.5 |
(Unit: N)
*Moving the load with the thrust (spring response) on the spring return side will cause a poor stroke.
(Unit: g)
Tube inner diameter (mm) | Standard Stroke (mm) | Additional weight | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
5 | 10 | 15 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | Built-in magnet | Rod end male thread | |
CUJ□12 | 21 | 26 | 31 | 35 | 40 | 45 | 50 | 55 | 60 | 65 | 6 | 4 |
CUJ□16 | 32 | 39 | 46 | 53 | 60 | 67 | 74 | 81 | 88 | 95 | 9 | 8 |
CUJ□20 | 52 | 62 | 72 | 82 | 92 | 102 | 112 | 122 | 132 | 142 | 12 | 13 |
Double-acting type
(Unit: g)
Tube inner diameter (mm) | Standard Stroke (mm) | Additional weight | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
5 | 10 | Built-in magnet | Rod end male thread | |||||||||
CUJ□12 | 23 | 28 | 6 | 4 | ||||||||
CUJ□16 | 34 | 41 | 9 | 8 | ||||||||
CUJ□20 | 53 | 63 | 11 | 13 |
Single acting, spring return
Part Number |
---|
CDUJB12-5[D,S] |
CDUJB12-5[D,S]M |
CDUJB12-10[D,S] |
CDUJB12-10[D,S]M |
CDUJB12-15D |
CDUJB12-15DM |
CDUJB12-20D |
CDUJB12-20DM |
CDUJB12-25D |
CDUJB12-25DM |
CDUJB12-30D |
CDUJB12-30DM |
CDUJB12-35D |
CDUJB12-35DM |
CDUJB12-40D |
CDUJB12-40DM |
CDUJB12-45D |
CDUJB12-45DM |
CDUJB12-50D |
CDUJB12-50DM |
CDUJB16-5[D,S] |
CDUJB16-5[D,S]M |
CDUJB16-10[D,S] |
CDUJB16-10[D,S]M |
CDUJB16-15D |
CDUJB16-15DM |
CDUJB16-20D |
CDUJB16-20DM |
CDUJB16-25D |
CDUJB16-25DM |
CDUJB16-30D |
CDUJB16-30DM |
CDUJB16-35D |
CDUJB16-35DM |
CDUJB16-40D |
CDUJB16-40DM |
CDUJB16-45D |
CDUJB16-45DM |
CDUJB16-50D |
CDUJB16-50DM |
CDUJB20-5[D,S] |
CDUJB20-5[D,S]M |
CDUJB20-10[D,S] |
CDUJB20-10[D,S]M |
CDUJB20-15D |
CDUJB20-15DM |
CDUJB20-20D |
CDUJB20-20DM |
CDUJB20-25D |
CDUJB20-25DM |
CDUJB20-30D |
CDUJB20-30DM |
CDUJB20-35D |
CDUJB20-35DM |
CDUJB20-40D |
CDUJB20-40DM |
CDUJB20-45D |
CDUJB20-45DM |
CDUJB20-50D |
CDUJB20-50DM |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (°C) | Specifications | Port thread type | Type of Mount Support |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 12 | 5 | -10~60 | Built-in magnet | M3x0.5 | Lateral mounting | ||
- | 1 Piece(s) | Quote | 12 | 5 | -10~60 | Built-in magnet | M3x0.5 | Lateral mounting | ||
- | 1 Piece(s) | Quote | 12 | 10 | -10~60 | Built-in magnet | M3x0.5 | Lateral mounting | ||
- | 1 Piece(s) | Quote | 12 | 10 | -10~60 | Built-in magnet | M3x0.5 | Lateral mounting | ||
- | 1 Piece(s) | Quote | 12 | 15 | -10~60 | Built-in magnet | M3x0.5 | Lateral mounting | ||
- | 1 Piece(s) | Quote | 12 | 15 | -10~60 | Built-in magnet | M3x0.5 | Lateral mounting | ||
- | 1 Piece(s) | Quote | 12 | 20 | -10~60 | Built-in magnet | M3x0.5 | Lateral mounting | ||
- | 1 Piece(s) | Quote | 12 | 20 | -10~60 | Built-in magnet | M3x0.5 | Lateral mounting | ||
- | 1 Piece(s) | Quote | 12 | 25 | -10~60 | Built-in magnet | M3x0.5 | Lateral mounting | ||
- | 1 Piece(s) | Quote | 12 | 25 | -10~60 | Built-in magnet | M3x0.5 | Lateral mounting | ||
- | 1 Piece(s) | Quote | 12 | 30 | -10~60 | Built-in magnet | M3x0.5 | Lateral mounting | ||
- | 1 Piece(s) | Quote | 12 | 30 | -10~60 | Built-in magnet | M3x0.5 | Lateral mounting | ||
- | 1 Piece(s) | Quote | 12 | 35 | -10~60 | Built-in magnet | M3x0.5 | Lateral mounting | ||
- | 1 Piece(s) | Quote | 12 | 35 | -10~60 | Built-in magnet | M3x0.5 | Lateral mounting | ||
- | 1 Piece(s) | Quote | 12 | 40 | -10~60 | Built-in magnet | M3x0.5 | Lateral mounting | ||
- | 1 Piece(s) | Quote | 12 | 40 | -10~60 | Built-in magnet | M3x0.5 | Lateral mounting | ||
- | 1 Piece(s) | Quote | 12 | 45 | -10~60 | Built-in magnet | M3x0.5 | Lateral mounting | ||
- | 1 Piece(s) | Quote | 12 | 45 | -10~60 | Built-in magnet | M3x0.5 | Lateral mounting | ||
- | 1 Piece(s) | Quote | 12 | 50 | -10~60 | Built-in magnet | M3x0.5 | Lateral mounting | ||
- | 1 Piece(s) | Quote | 12 | 50 | -10~60 | Built-in magnet | M3x0.5 | Lateral mounting | ||
- | 1 Piece(s) | Quote | 16 | 5 | -10~60 | Built-in magnet | M3x0.5 | Lateral mounting | ||
- | 1 Piece(s) | Quote | 16 | 5 | -10~60 | Built-in magnet | M3x0.5 | Lateral mounting | ||
- | 1 Piece(s) | Quote | 16 | 10 | -10~60 | Built-in magnet | M3x0.5 | Lateral mounting | ||
- | 1 Piece(s) | Quote | 16 | 10 | -10~60 | Built-in magnet | M3x0.5 | Lateral mounting | ||
- | 1 Piece(s) | Quote | 16 | 15 | -10~60 | Built-in magnet | M3x0.5 | Lateral mounting | ||
- | 1 Piece(s) | Quote | 16 | 15 | -10~60 | Built-in magnet | M3x0.5 | Lateral mounting | ||
- | 1 Piece(s) | Quote | 16 | 20 | -10~60 | Built-in magnet | M3x0.5 | Lateral mounting | ||
- | 1 Piece(s) | Quote | 16 | 20 | -10~60 | Built-in magnet | M3x0.5 | Lateral mounting | ||
- | 1 Piece(s) | Quote | 16 | 25 | -10~60 | Built-in magnet | M3x0.5 | Lateral mounting | ||
- | 1 Piece(s) | Quote | 16 | 25 | -10~60 | Built-in magnet | M3x0.5 | Lateral mounting | ||
- | 1 Piece(s) | Quote | 16 | 30 | -10~60 | Built-in magnet | M3x0.5 | Lateral mounting | ||
- | 1 Piece(s) | Quote | 16 | 30 | -10~60 | Built-in magnet | M3x0.5 | Lateral mounting | ||
- | 1 Piece(s) | Quote | 16 | 35 | -10~60 | Built-in magnet | M3x0.5 | Lateral mounting | ||
- | 1 Piece(s) | Quote | 16 | 35 | -10~60 | Built-in magnet | M3x0.5 | Lateral mounting | ||
- | 1 Piece(s) | Quote | 16 | 40 | -10~60 | Built-in magnet | M3x0.5 | Lateral mounting | ||
- | 1 Piece(s) | Quote | 16 | 40 | -10~60 | Built-in magnet | M3x0.5 | Lateral mounting | ||
- | 1 Piece(s) | Quote | 16 | 45 | -10~60 | Built-in magnet | M3x0.5 | Lateral mounting | ||
- | 1 Piece(s) | Quote | 16 | 45 | -10~60 | Built-in magnet | M3x0.5 | Lateral mounting | ||
- | 1 Piece(s) | Quote | 16 | 50 | -10~60 | Built-in magnet | M3x0.5 | Lateral mounting | ||
- | 1 Piece(s) | Quote | 16 | 50 | -10~60 | Built-in magnet | M3x0.5 | Lateral mounting | ||
- | 1 Piece(s) | Quote | 20 | 5 | -10~60 | Built-in magnet | M5 × 0.8 | Lateral mounting | ||
- | 1 Piece(s) | Quote | 20 | 5 | -10~60 | Built-in magnet | M5 × 0.8 | Lateral mounting | ||
- | 1 Piece(s) | Quote | 20 | 10 | -10~60 | Built-in magnet | M5 × 0.8 | Lateral mounting | ||
- | 1 Piece(s) | Quote | 20 | 10 | -10~60 | Built-in magnet | M5 × 0.8 | Lateral mounting | ||
- | 1 Piece(s) | Quote | 20 | 15 | -10~60 | Built-in magnet | M5 × 0.8 | Lateral mounting | ||
- | 1 Piece(s) | Quote | 20 | 15 | -10~60 | Built-in magnet | M5 × 0.8 | Lateral mounting | ||
- | 1 Piece(s) | Quote | 20 | 20 | -10~60 | Built-in magnet | M5 × 0.8 | Lateral mounting | ||
- | 1 Piece(s) | Quote | 20 | 20 | -10~60 | Built-in magnet | M5 × 0.8 | Lateral mounting | ||
- | 1 Piece(s) | Quote | 20 | 25 | -10~60 | Built-in magnet | M5 × 0.8 | Lateral mounting | ||
- | 1 Piece(s) | Quote | 20 | 25 | -10~60 | Built-in magnet | M5 × 0.8 | Lateral mounting | ||
- | 1 Piece(s) | Quote | 20 | 30 | -10~60 | Built-in magnet | M5 × 0.8 | Lateral mounting | ||
- | 1 Piece(s) | Quote | 20 | 30 | -10~60 | Built-in magnet | M5 × 0.8 | Lateral mounting | ||
- | 1 Piece(s) | Quote | 20 | 35 | -10~60 | Built-in magnet | M5 × 0.8 | Lateral mounting | ||
- | 1 Piece(s) | Quote | 20 | 35 | -10~60 | Built-in magnet | M5 × 0.8 | Lateral mounting | ||
- | 1 Piece(s) | Quote | 20 | 40 | -10~60 | Built-in magnet | M5 × 0.8 | Lateral mounting | ||
- | 1 Piece(s) | Quote | 20 | 40 | -10~60 | Built-in magnet | M5 × 0.8 | Lateral mounting | ||
- | 1 Piece(s) | Quote | 20 | 45 | -10~60 | Built-in magnet | M5 × 0.8 | Lateral mounting | ||
- | 1 Piece(s) | Quote | 20 | 45 | -10~60 | Built-in magnet | M5 × 0.8 | Lateral mounting | ||
- | 1 Piece(s) | Quote | 20 | 50 | -10~60 | Built-in magnet | M5 × 0.8 | Lateral mounting | ||
- | 1 Piece(s) | Quote | 20 | 50 | -10~60 | Built-in magnet | M5 × 0.8 | Lateral mounting |
Loading...
Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder | Additional Function | Standard |
---|---|---|---|---|---|
Environment, Applications | Standard | Cushion | Rubber cushion |
How can we improve?
How can we improve?