(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Magnetically Coupled Rodless Cylinder, Linear Guide Type CY1H Series (Part Numbers)

Magnetically Coupled Rodless Cylinder, Linear Guide Type CY1H Series

A CY1H Series magnetically coupled rodless cylinder with linear guide manufactured by SMC.
[Features]
· A space-saving type cylinder with a magnetically coupled design that allows use in wide range of applications.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.
  • CAD data is not supported for some model numbers.

PDF

Part Number

Configured Part Number is shown.

CY1H10-170B-Z73-XB10

Magnetically Coupled Rodless Cylinder, Linear Guide Type CY1H Series Specifications

Model Number Notation

Model Number Notation

Model Number Notation

Shock Absorber Model Numbers

ModelTypeTube Internal Diameter (mm)
1015202532
CY1HStandard (Shock Absorber RB Series)RB0805RB0806RB1006RB1411-
Equipped with an RJ Series shock absorber / soft type (-XB22)RJ0806HRJ1007HRJ1412H-
CY1HTStandard (Shock Absorber RB Series)---RB1411RB2015
Equipped with an RJ Series shock absorber / soft type (-XB22)---RJ1412H-
  • *The lifespan of the shock absorber differs from that of the CY1H cylinder unit.

Specifications

Tube Internal Diameter mm1015202532
FluidAir
Operation TypeDouble-acting type
Maximum Operating Pressure0.7 MPa
Minimum Operating Pressure0.2 MPa
Guaranteed Proof Pressure1.05 MPa
Ambient Temperature and Operating Fluid Temperature-10°C to +60°C (no freezing)
Piston Speed70 to 500 mm/s
Cushioning (External Stopper)Urethane bumper at both ends (standard), shock absorber (options)
LubricationNot required (lubrication-free)
Stroke Length Tolerance0 to 1.8 mm
Holding Force (N)53.9137231363588
PipingCentralized piping type
Piping connection port diameterM5 × 0.8Rc 1/8

Standard Stroke Table

Tube Inner Diameter (mm)Number of AxesStandard Stroke (mm) *Maximum Manufacturable Stroke (mm)
101 Axis100, 200, 300500
15100, 200, 300, 400, 500750
20100, 200, 300, 400, 500, 6001,000
25100, 200, 300, 400, 500, 600, 8001,200
252 Axis100, 200, 300, 400, 500, 600, 800, 1,000
321,500
  • *The stroke is manufacturable in 1 mm increments, up to the maximum stroke. However, for intermediate strokes other than the standard stroke, add the "-XB10" suffix to the model number. For those exceeding the standard stroke up to the maximum manufacturable stroke, add the "XB11" suffix to the model number.

Structural Drawing Examples

Single-axis type CY1H structural drawing

Single-axis type CY1H structural drawing

Component Parts

NumberPart nameMaterialNote
1Rail baseAluminum alloyAnodized aluminum
2Plate AAluminum alloyAnodized
3Plate BAluminum alloyAnodized
4Cylinder TubeStainless steel-
5PistonAluminum alloyChromate
6Piston NutCarbon steelZinc chromate (Excluding CY1H10, 15)
7ShaftStainless steel-
8Piston-Side YokeRolled steel plateZinc chromate
9External Slider Side YokeRolled steel plateZinc chromate
10Magnet A--
11Magnet B--
12External Slider TubeAluminum alloy-
13SpacerRolled steel plateNickel plating
14Spaced RingAluminum alloyChromate (excludes CY1H10)
15Slide tableAluminum alloyAnodized
16Side Plate AAluminum alloyAnodized
17Side Plate BAluminum alloyAnodized
18Internal StopperAluminum alloyAnodized
19StopperAluminum alloyAnodized
20Shock Absorber-RB Series
21Adjustment BoltChrome molybdenum steelNickel plating
22Adjustment BumperUrethane rubber-
23Linear Guide--
24Top CoverAluminum alloyAnodized
25Dust CoverSpecial resin-
26Magnet (for Auto Switches)--
27Parallel PinCarbon steelNickel plating
28Square Nuts for Unit MountingCarbon steelNickel plating
*29Wear Ring ASpecial resin-
*30Wear Ring BSpecial resin-
*31Piston SealNBR-
*32ScraperNBR-
*33O-ringNBR-
*34O-ringNBR-

*There are 4 square nuts provided for mounting the main unit, regardless of the stroke.

Magnetically Coupled Rodless Cylinder, Linear Guide Type, CY1H Series, Example Dimensions

 

(Unit: mm)

 

Single axis type / ø10 mm (internal diameter) dimensional drawing

Single axis type / ø10 mm (internal diameter) dimensional drawing

ModelAEAEBHHAHBHCHGHPHTJLLLLWMMMNNLNT
CY1H159726.5214633.533.545174219M5 × 0.81064471.5M5 × 0.8816.5158
CY1H20102.526.5225442.541.553165023.5M5 × 0.810848.575.5M5 × 0.8818158
CY1H25125292463464661.52558.528M6 × 1.01385686M6 × 1.01020.5189
ModelPPAPBPPSTWWXAXBZZZ
CY1H15M5 × 0.85062211616588.5--19417.5
CY1H20Rc 1/85065231697092.5--20519.5
CY1H25Rc 1/86575272097510311.39.525023.5

Usage Precautions

  • *When within the allowable range, direct load can be applied. But when connecting with a load having a guide mechanism on the exterior, full center alignment work is required.
  • *Guides are adjusted before shipping. Take care not to move the settings of the adjustment portion unintentionally.
  • *Can be used without lubrication. If lubricating, use turbine oil class 1 (no additives) ISO VG32. (Machine oil and spindle oil cannot be used)
  • *Avoid use in environments that may cause the degradation of cylinder sliding part lubricity. This includes environments where liquids such as water or machining fluids are dispersed within the cylinder, environments where water vapor is present or those environments where the adherence of contaminants or dust on the cylinder may be a concern.
  • *Do not use if the magnet coupling has become unaligned or detached.
  • *Never disassemble the magnet structure (piston slider, external slider).
Part Number
CY1H10-170B-Z73-XB10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Guide Type Table Size: Width W
(mm)
Table Size: Height H
(mm)
Port Screw Type Adjuster Option Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Made-to-order

-

1 Piece(s) Quote 1701~4.944610[Rolling Guide] Linear guide 1 axis5439.5M screwWith shock absorber (2 pcs.)Z730.5-2Intermediate stroke (using dedicated body)

Loading...

  1. 1

Basic Information

Type Rodless Cylinder Table Material Aluminum Alloy Rodless Cylinder Joint Type Magnetic
Environment General Purpose Table Surface Treatment Alumite Piping Format Centralized piping type
Specifications Magnet built-in Custom-made Specifications 0.2 to 0.7

Please check the type/dimensions/specifications of the part CY1H10-170B-Z73-XB10 in the Magnetically Coupled Rodless Cylinder, Linear Guide Type CY1H Series series.

Similar Part Numbers

Part Number
CY1H10-100-Y59ALS
CY1H10-100-Y59AS
CY1H10-100-Y59AZ
CY1H10-175-XB10
CY1H10-200
CY1H10-200-Y59A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Guide Type Table Size: Width W
(mm)
Table Size: Height H
(mm)
Port Screw Type Adjuster Option Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Made-to-order

-

1 Piece(s) Quote 1001~4.944610[Rolling Guide] Linear guide 1 axis5439.5M screwAdjusting bolt includedY59A3-1None

-

1 Piece(s) Quote 1001~4.944610[Rolling Guide] Linear guide 1 axis5439.5M screwAdjusting bolt includedY59A0.5-1None

-

1 Piece(s) Quote 1001~4.944610[Rolling Guide] Linear guide 1 axis5439.5M screwAdjusting bolt includedY59A5-2None

-

1 Piece(s) Quote 1751~4.944610[Rolling Guide] Linear guide 1 axis5439.5M screwAdjusting bolt includedNone---Intermediate stroke (using dedicated body)

-

1 Piece(s) Quote 2001~4.944610[Rolling Guide] Linear guide 1 axis5439.5M screwAdjusting bolt includedNone---None

-

1 Piece(s) Quote 2001~4.944610[Rolling Guide] Linear guide 1 axis5439.5M screwAdjusting bolt includedY59A0.5-2None

Tech Support