(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Magnetically Coupled Rodless Cylinder, Slider Type: Ball Bushing Bearing, CY1L Series (Part Numbers)

Magnetically Coupled Rodless Cylinder, Slider Type: Ball Bushing Bearing, CY1L Series

Magnetically Coupled Rodless Cylinder, Slider Type with Ball Bushing Bearing, CY1L series by SMC.
[Features]
· Space-saving cylinder with a wide range of applications thanks to its magnet coupling structure.

(i)Caution

  • Refer to the catalog for product specifications.
  • Product pictures are representations. CAD data is not supported by some of the model numbers.

PDF

Part Number

Configured Part Number is shown.

CY1L6H-100-A73H

Magnetically Coupled Rodless Cylinder, Slider Style: Ball Bushing Bearing, CY1L Series Specifications

Model Indication Method

Model Indication Method

Model Indication Method

Specifications

Tube inner diameter (mm)6101520253240
Usable fluidsAir
Guaranteed pressure resistance1.05 MPa
Maximum operating pressure0.7 MPa
Minimum operating pressure0.18 MPa
Ambient temperature and working fluid temperature-10 to 60°C (however, no freezing)
*Operating piston speed50 to 500 mm/s
CushionRubber cushion / shock absorber
LubricationNot required (lubrication-free)
Allowable difference of stroke length (mm)0 to 250 st: (0 to +1.0), 251 to 1,000 st: (0 to +1.4), 1,001 st and above: (0 to +1.8)
Type of retention forceH-type19.653.9137231363588922
L-type--81.4154221358569
Standard equipmentRail for mounting an auto switch
  • *If the auto switch is set in the intermediate position, whether or not the maximum detectable piston speed will be respected depends on the response time of the load (relay, sequence controller, etc.).

Standard stroke table

Tube inner diameter (mm)Standard stroke (mm)Manufacturable
Maximum stroke (mm)
650, 100, 150 and 200300
1050, 100, 150, 200, 250 and 300500
1550, 100, 150, 200, 250, 300, 350
400, 450, 500
750
20100, 150, 200, 250, 300, 350
400, 450, 500, 600, 700 and 800
1,000
251,500
32
40100, 150, 200, 250, 300, 350
400, 450, 500, 600, 700, 800
900 and 1,000
1,500

Note: Intermediate stroke can be adjusted in 1‑mm increments.

Structural Drawing

Slider type / ball bushing bearing CY1L6

Slider type / ball bushing bearing CY1L6

Slider type / ball bushing bearing CY1L10 to 40

Slider type / ball bushing bearing CY1L10 to 40

Components

NumberPart nameMaterialsAdditional notes
1Slide blockAluminum alloyAnodized aluminum
2Plate AAluminum alloyAnodized aluminum
3Plate BAluminum alloyAnodized aluminum
4Cylinder tubeStainless steel-
5Guide shaft ACarbon steelHard chrome plating
6Guide shaft BCarbon steelHard chrome plating
7PistonNote 1)Aluminum alloyChromate
8ShaftStainless steel-
9Piston-side yokeRolled steelZinc chromate
10External moving element side yokeRolled steelZinc chromate
11Magnet A--
12Magnet B--
13Piston nutCarbon steelZinc chromate ø25 to 40 (diameter 25 to 40 mm)
14Retaining ringCarbon tool steelPhosphate coated
15Retaining ringCarbon tool steelPhosphate coated
16External moving element tubeAluminum alloy-
17Moving element spacerRolled steelNickel plating
18SpacerRolled steelNickel plating
19Ball bushing--
20PlugBrassNickel plating ø25 to 40 (diameter 25 to 40 mm) only
21Adjusting bolt AChrome molybdenum steelNickel plating
22Adjusting bolt BChrome molybdenum steelNickel plating
23Shock absorber--
24Hex nutCarbon steelNickel plating
25Hex nutCarbon steelNickel plating
26Hex socket head boltChrome molybdenum steelNickel plating
27Hex socket head boltChrome molybdenum steelNickel plating
28Hex socket head boltChrome molybdenum steelNickel plating
29Hex socket head boltChrome molybdenum steelNickel plating
30Switch mounting railAluminum alloy-
31Auto switch--
32Magnet (for auto switches)--
33Steel ball-Size: ø6 (diameter 6 mm), ø10 (diameter 10 mm) and ø15 (diameter 15 mm) only
34Side coverCarbon steelø6 (diameter 6 mm) only
35Grease cupCarbon steelø15 (diameter 15 mm) and above
36Wear ring ASpecial resin-
37Wear ringSpecial resin-
38Wear ring BSpecial resin-
39Cylinder tube gasketNBR-
40Guide shaft gasketNBR-
41Piston packingNBR-
42ScraperNBR-

Note 1: Brass, in the case of ø6 (diameter 6 mm).

Magnet Type Rodless Cylinder, Slider Type, Ball Bushing Bearing, CY1L Series Sample Dimensions

 

(Unit: mm)

 

Dimensional drawing of the slider type / ball bushing bearing, CY1L6, 10

Dimensional drawing of the slider type / ball bushing bearing, CY1L6, 10

ModelABCDdEAEBFAFBGGPHHAHBHGHIHOHPHSHTJJK
CY1L676.537.68----6362751011925261416M4 × 0.76.5
CY1L108.5841210612357.55034617.514.513.5333321.518M5 × 0.89.5
ModelLLDMMM(N)(NA)(NB)NN*PAPBPWQQWRWTTTtatbWZ
CY1L6403.56M4 × 0.7113024M8 × 1.02440605420121016--5668
CY1L10684.38M4 × 0.710.52719M8 × 1.0306080852617.512.520.50.51.077103
  • *PA dimensions are halved at center.

Usage precautions

  • *Beware of the space between the plate and the slide block.
  • *Do not apply a load to the cylinder larger than the allowable value of the selected materials.
  • *Avoid use in environments that may cause the degradation of cylinder lubricity. This includes environments where liquids such as water or machining fluids are present, environments where water vapor is present, or those where the adherence of contaminants or dust on the cylinder may be a concern.
  • *When greasing up the cylinder, use the same grease as that already applied to the product.
Part Number
CY1L6H-100-A73H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Types Port Screw Type Adjuster Option Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Made-to-order

-

1 Piece(s) Quote 1001~4.91.84065625Magnetic retention force H typeM screwAdjusting bolt includedA73H0.5-2None

Loading...

  1. 1

Basic Information

Type Rodless Cylinder Table Material Aluminum Alloy Rodless Cylinder Joint Type Magnetic
Environment General Purpose Table Surface Treatment Alumite Guide Type Ball bushing bearing
Switch Rail Yes Specifications Magnet built-in Custom-made Specifications 0.18 to 0.7

Please check the type/dimensions/specifications of the part CY1L6H-100-A73H in the Magnetically Coupled Rodless Cylinder, Slider Type: Ball Bushing Bearing, CY1L Series series.

Similar Part Numbers

Part Number
CY1L10H-100-A72HL
CY1L10H-100-A72L
CY1L10H-100-A73
CY1L6H-100-A73HL
CY1L6H-100-A73HLS
CY1L6H-100-A73HZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Types Port Screw Type Adjuster Option Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Made-to-order

-

1 Piece(s) Quote 1001~4.9368107733Magnetic retention force H typeM screwAdjusting bolt includedA72H3-2None

-

1 Piece(s) Quote 1001~4.9368107733Magnetic retention force H typeM screwAdjusting bolt includedA723-2None

-

1 Piece(s) Quote 1001~4.9368107733Magnetic retention force H typeM screwAdjusting bolt includedA730.5-2None

SGD 845.60

1 Piece(s) 46 Day(s) 1001~4.91.84065625Magnetic retention force H typeM screwAdjusting bolt includedA73H3-2None

-

1 Piece(s) Quote 1001~4.91.84065625Magnetic retention force H typeM screwAdjusting bolt includedA73H3-1None

-

1 Piece(s) Quote 1001~4.91.84065625Magnetic retention force H typeM screwAdjusting bolt includedA73H5-2None

Tech Support