(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Air slide table made by SMC
[Features]
· Weight reduced by up to 15% (0.96 kg: conventionally 1.13 kg)
· Overall length reduced by up to 15 mm (240 mm: conventionally 255 mm)
· The inner and outer peripheral surfaces of the cylinder tube are equipped with Lub-retainers to improve lubricity retention.
· Stroke position reproducibility is improved with an adjusting bolt
Part Number
Configured Part Number is shown.
CY1S6-50Z-A93
How to order: image
Applicable auto switch part number identification, reference
Reference for identifying the part number of individually made-to-order specifications
Reference for identifying the part number for made-to-order specifications
Tube Internal Diameter (mm) | 6 | 10 | 15 | 20 | 25 | 32 | 40 |
---|---|---|---|---|---|---|---|
Fluid | Air | ||||||
Proof Pressure | 1.05 MPa | ||||||
Maximum operating pressure | 0.7 MPa | ||||||
Minimum operating pressure | 0.18 MPa | ||||||
Ambient and fluid temperature | -10°C to +60°C (no freezing) | ||||||
* Piston Speed | 50 to 400 mm/s | ||||||
Cushioning | Rubber cushion / shock absorber | ||||||
Lubrication | Not required | ||||||
Stroke Length Tolerance (mm) | 0-250st: 0 to +1.0, 251 to 1,000st: 0 to +1.4, 1,001st to: 0~+1.8 | ||||||
Magnetic retention force (N) | 19.6 | 53.9 | 137 | 231 | 363 | 588 | 922 |
Tube Internal Diameter (mm) | Standard Stroke (mm) | Manufacturable Maximum stroke (mm) |
---|---|---|
6 | 50, 100, 150, 200 | 300 |
10 | 50, 100, 150, 200, 250, 300 | 500 |
15 | 50, 100, 150, 200, 250, 300, 350, 400, 450, 500 | 750 |
20 | 100, 150, 200, 250, 300, 350, 400, 450, 500, 600, 700, 800 | 1,000 |
25 | 1,500 | |
32 | ||
40 | 100, 150, 200, 250, 300, 350, 400, 450, 500, 600, 700, 800, 900, 1,000 | 1,500 |
(Unit: kg)
Tube Internal Diameter (mm) | 6 | 10 | 15 | 20 | 25 | 32 | 40 | |
---|---|---|---|---|---|---|---|---|
CY1S□ | Basic weight | 0.231 | 0.428 | 0.743 | 1.317 | 1.641 | 2.870 | 4.508 |
Additional weight per 50 strokes | 0.053 | 0.082 | 0.111 | 0.184 | 0.186 | 0.284 | 0.430 | |
CY1SG□ | Basic weight | 0.236 | 0.435 | 0.743 | 1.331 | 1.662 | 2.903 | 4.534 |
Additional weight per 50 strokes | 0.050 | 0.079 | 0.108 | 0.176 | 0.178 | 0.273 | 0.411 |
Calculation method/example: CY1SG25-500
Basic weight (At 0 stroke): 1.662 kg / additional weight per 50 strokes: 0.178 kg
Cylinder Stroke: 500st
1.662 + 0.178×500 ÷ 50 = 3.442 kg
Compatible cylinder | CY1S□6 | CY1S□10 | CY1S□15 | CY1S□20 | CY1S□25 | CY1S□32 | CY1S□40 |
---|---|---|---|---|---|---|---|
Shock absorber model | RJ0604 | RJ0806H | RJ0806L | RJ1007L | RJ1412L | RJ2015H | RJ2015L |
Maximum energy absorption (J) | 0.5 | 1 | 3 | 10 | 30 | ||
Stroke absorption (mm) | 4 | 6 | 7 | 12 | 15 | ||
Collision speed (m/s) | 0.05 to 1 | 0.05 to 2 | 0.05 to 1 | 0.05 to 1 | 0.05 to 1 | 0.05 to 2 | 0.05 to 1 |
Maximum frequency of use (cycle/min) | 80 | 80 | 70 | 45 | 25 | ||
Max. allowable thrust (N) | 150 | 245 | 422 | 814 | 1961 | ||
Ambient Temperature (°C) | -10°C to +60°C (no freezing) |
* *) The maximum absorbed energy and maximum frequency of use are the values at room temperature (approximately 20 to 25°C).
CY1S / both sides piping type configuration diagram
Structural drawing of CY1SG / Centralized piping type
Number | Name | Material | Note |
---|---|---|---|
1 | Magnet A | - | - |
2 | Piston-Side Yoke | Rolled steel | - |
3 | Piston | Aluminum alloy | - |
*4 | Piston packing | NBR | - |
*5 | Wear Ring A | Special resin | - |
*6 | Lube-retainer A | Special resin | Excluding ø6 (diameter 6 mm) and ø10 (diameter: 10 mm) |
7 | Shaft | Stainless steel | - |
8 | Piston Nut | Carbon steel | Except ø6 (diameter: 6 mm) to ø15 (diameter: 15 mm) |
9 | Slide block | Aluminum alloy | - |
10 | Bushing | Resin/Copper alloy (Multiple layers) | - |
11 | Parallel pin | Carbon steel | - |
12 | Moving element spacer | Rolled steel | - |
*13 | Mover gasket | NBR | - |
14 | Retaining Ring | Carbon tool steel | - |
15 | Magnet for switches | - | - |
16 | External Slider Tube | Aluminum alloy | - |
17 | Magnet B | - | - |
18 | External Slider Side Yoke | Rolled steel | - |
*19 | Wear Ring B | Special resin | - |
*20 | Lube-retainer B | Special resin | Except ø6 (diameter: 6 mm) |
21 | Spacer | Rolled steel | Except ø6 (diameter: 6 mm) |
22 | Plate A | Aluminum alloy | - |
23a | Plate C | Aluminum alloy | For piping on both sides |
23b | Plate B | Aluminum alloy | For centralized piping |
*24 | Cylinder Tube Gasket | NBR | - |
25 | Bumper bolt | Chrome molybdenum steel | - |
26 | Damper | Urethane rubber | - |
27 | Cylinder Tube | Stainless steel | - |
28 | Guide shaft B | Carbon steel | Hard chrome plating |
29a | Guide shaft C | Carbon steel | Hard chrome plating |
29b | Guide shaft A | Carbon steel | Hard chrome plating |
30 | Switch rail | Aluminum alloy | - |
31 | Hex Socket Head Set Screw | Chrome molybdenum steel | - |
32 | Hex Socket Head Cap Screw | Chrome molybdenum steel | - |
33 | Hex Nut | Chrome molybdenum steel | - |
34 | Hex Nut | Chrome molybdenum steel | - |
35 | Square Nut | Chrome molybdenum steel | - |
36 | Cross-head machine screw with SW | Chrome molybdenum steel | - |
37 | Switch spacer | Special resin | - |
38 | Port plug | Chrome molybdenum steel | ø6 (diameter: 6 mm), piping on both sides only |
*39 | Guide shaft gasket | NBR | For centralized piping |
40 | Steel ball | Bearing steel | For centralized piping |
41 | Adjusting bolt | Chrome molybdenum steel | - |
42 | Auto switch | - | - |
43 | Shock absorber | - | - |
44 | Liner | Aluminum alloy | - |
Tube inner diameter (mm) | Packing set | |
---|---|---|
Part No. | Details | |
6 | CY1S6-Z-PS | Above number 4, 5, 13, 19, 24, 39 |
10 | CY1S10-Z-PS | Above number 4, 13, 19, 20, 24, 39 |
15 | CY1S15-Z-PS | Above number 4, 5, 6, 13, 19, 20, 24, 39 |
20 | CY1S20-Z-PS | |
25 | CY1S25-Z-PS | |
32 | CY1S32-Z-PS | |
40 | CY1S40-Z-PS |
(Units: mm)
Dimensional drawing of CY1S / both sides piping type
(Units: mm)
Image of dimensions table for CY1S / both sides piping type
(Units: mm)
Dimensional drawing of CY1SG / Centralized piping type
(Units: mm)
Image of dimensions table for CY1SG / centralized piping type
Part Number |
---|
CY1S6-50Z-A93 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Stroke (mm) | Max. Load Mass (Horizontal Mounting) (kg) | Max. Load Mass (kg) | Table Size: Length L (mm) | Cylinder I.D. (Ø) | Table Size: Width W (mm) | Table Size: Height H (mm) | Piping Format | Port Screw Type | Adjuster Option | Auto Switches | Lead Wire Length (m) | Lead Wire Connector | The number of the switches | Made-to-order |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 933.22 | 1 Piece(s) | 46 Day(s) | 50 | 1~4.9 | 1.8 | 40 | 6 | 49 | 27 | Dual-side piping | M screw | Dual-end damper bolts (resin tip) | A93 | 0.5 | - | 2 | None |
Loading...
Type | Rodless Cylinder | Table Material | Aluminum Alloy | Rodless Cylinder Joint Type | Magnetic |
---|---|---|---|---|---|
Environment | General Purpose | Table Surface Treatment | No | Guide Type | Guide Type of Slide Bearing |
Switch Rail | Yes | Specifications | Magnet built-in | Custom-made Specifications | 0.18 to 0.7 |
Please check the type/dimensions/specifications of the part CY1S6-50Z-A93 in the Magnetically Coupled Rodless Cylinder, Slider Type: Slide Bearing, CY1S Series series.
Part Number |
---|
CY1S10-100BSZ-A93V |
CY1S10-100BSZ-A93VL |
CY1S10-100BSZ-M9BWL |
CY1S6-50Z-M9BAL |
CY1S6-50Z-M9BL |
CY1S6-50Z-M9BS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Stroke (mm) | Max. Load Mass (Horizontal Mounting) (kg) | Max. Load Mass (kg) | Table Size: Length L (mm) | Cylinder I.D. (Ø) | Table Size: Width W (mm) | Table Size: Height H (mm) | Piping Format | Port Screw Type | Adjuster Option | Auto Switches | Lead Wire Length (m) | Lead Wire Connector | The number of the switches | Made-to-order |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 100 | 1~4.9 | 3 | 45 | 10 | 61 | 34 | Dual-side piping | M screw | Shock absorber / adjusting bolt (metal tip) + damper bolt (resin tip) | A93V | 0.5 | - | 2 | None | ||
- | 1 Piece(s) | Quote | 100 | 1~4.9 | 3 | 45 | 10 | 61 | 34 | Dual-side piping | M screw | Shock absorber / adjusting bolt (metal tip) + damper bolt (resin tip) | A93V | 3 | - | 2 | None | ||
- | 1 Piece(s) | Quote | 100 | 1~4.9 | 3 | 45 | 10 | 61 | 34 | Dual-side piping | M screw | Shock absorber / adjusting bolt (metal tip) + damper bolt (resin tip) | M9BW | 3 | - | 2 | None | ||
- | 1 Piece(s) | Quote | 50 | 1~4.9 | 1.8 | 40 | 6 | 49 | 27 | Dual-side piping | M screw | Dual-end damper bolts (resin tip) | M9BA | 3 | - | 2 | None | ||
- | 1 Piece(s) | Quote | 50 | 1~4.9 | 1.8 | 40 | 6 | 49 | 27 | Dual-side piping | M screw | Dual-end damper bolts (resin tip) | M9B | 3 | - | 2 | None | ||
- | 1 Piece(s) | Quote | 50 | 1~4.9 | 1.8 | 40 | 6 | 49 | 27 | Dual-side piping | M screw | Dual-end damper bolts (resin tip) | M9B | 0.5 | - | 1 | None |
How can we improve?
How can we improve?