(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
An air slide table made by SMC
[Features]
· A further upgrade from the CY1 series
· The installation dimensions are the same as the CY1 series, yet it features improved bearing performance and reduced sliding resistance.
· NPT screws and G screws are standardized
Part Number
Configured Part Number is shown.
CY3R6-75-M9NZ
Magnet Type Rodless Cylinder, Direct Mount Type CY3R Series product image
Tube Internal Diameter (mm) | 6 | 10 | 15 | 20 | 25 | 32 | 40 | 50 | 63 |
---|---|---|---|---|---|---|---|---|---|
Fluid | Air | ||||||||
Proof Pressure | 1.05 MPa | ||||||||
Maximum operating pressure | 0.7 MPa | ||||||||
Minimum operating pressure | 0.16 | 0.16 | 0.16 | 0.16 | 0.15 | 0.14 | 0.12 | 0.12 | 0.12 |
Ambient and fluid temperature | -10°C to 60°C (no freezing) | ||||||||
*) Piston speed used | 50 to 500 mm/s | ||||||||
Cushioning | Rubber cushion | ||||||||
Lubrication | Not required (non-lubricated) | ||||||||
Stroke Length Tolerance (mm) | 0 to 250 st: (0 to +1.0), 251 to 1,000 st: (0 to +1.4), 1,001 st and above: (0 to +1.8) | ||||||||
Mounting Methods | Direct mount type | ||||||||
Mounting orientation | Horizontal, inclined, vertical *2) | ||||||||
Magnetic retention force (N) | 19.6 | 53.9 | 137 | 231 | 363 | 588 | 922 | 1,471 | 2,256 |
*1) For models with an auto switch, when setting the auto switch in the intermediate position, set the maximum piston speed to 300 mm/s or less in consideration of the relay, etc.
*2) In the case of vertical mounting, an intermediate stop by the pneumatic circuit is not possible.
Model number examples
Auto Switch Unit Part Number | Type | Special Functions | Electrical Entry | Indicator light | Wiring (Output) | Load voltage | ||
---|---|---|---|---|---|---|---|---|
DC | AC | |||||||
M9N | Solid State Auto Switch | - | Grommet | Yes | 3-wire (NPN) | 24 V | 5 V, 12 V | - |
M9P | 3-wire (PNP) | |||||||
M9B | 2-wire | 12 V | ||||||
M9NW | Diagnostic indication (2-color indicator) | 3-wire (NPN) | 5V, 12V | |||||
M9PW | 3-wire (PNP) | |||||||
M9BW | 2-wire | 12V | ||||||
* 1M9NA | Water-resistant (2-color indicator) | 3-wire (NPN) | 5V, 12V | |||||
* 1M9PA | 3-wire (PNP) | |||||||
* 1M9BA | 2-wire | 12V | ||||||
A96 | Reed type auto switch | - | Grommet | Yes | 3-wire (NPN equivalent) | - | 5 V | - |
A93 | 2-wire | 24V | 5V, 12V | 100 V | ||||
A90 | No | 100 V or less |
Auto Switch Unit Part Number | Lead Wire Length (m) | Pre-Wired Connector | Applicable load | ||||
---|---|---|---|---|---|---|---|
0.5 (Nil) | 1 (M) | 3 (L) | 5 (Z) | ||||
M9N | ● | ● | ● | ○ | ○ | IC circuit | Relay, PLC |
M9P | ● | ● | ● | ○ | ○ | ||
M9B | ● | ● | ● | ○ | ○ | - | |
M9NW | ● | ● | ● | ○ | ○ | IC circuit | |
M9PW | ● | ● | ● | ○ | ○ | ||
M9BW | ● | ● | ● | ○ | ○ | - | |
* 1M9NA | ○ | ○ | ● | ○ | ○ | IC circuit | |
* 1M9PA | ○ | ○ | ● | ○ | ○ | ||
* 1M9BA | ○ | ○ | ● | ○ | ○ | - | |
A96 | ● | - | ● | - | - | IC circuit | - |
A93 | ● | ● | ● | ● | - | Relay, PLC | |
A90 | ● | - | ● | - | - | - |
Structural drawing of double-sided piping
Number | Part Name | Material | Note | ||
---|---|---|---|---|---|
1 | Body | Aluminum alloy | Hard anodized aluminum | ||
2a | End cover A | Aluminum alloy | - | ||
2b | End cover C | Aluminum alloy | - | ||
3a | End cover B | Aluminum alloy | - | ||
3b | End cover D | Aluminum alloy | - | ||
4 | Cylinder Tube | Stainless steel | - | ||
5 | Piston | ø6 (diameter 6 mm) | Brass | ø6 (diameter 6 mm) | Electroless nickel plating |
ø10 to 63 (Diameter: 10 to 63 mm) | Aluminum alloy | ø10 to 63 (Diameter: 10 to 63 mm) | Chromate | ||
6 | Shaft | Stainless steel | - | ||
7 | Piston-Side Yoke | Rolled steel plate | Zinc chromate | ||
8 | External Slider Side Yoke | Rolled steel plate | Zinc chromate | ||
9 | Magnet A | - | - | ||
10 | Magnet B | - | - | ||
11 | Spacer | Aluminum alloy | No ø6 (diameter: 6 mm) | ||
12 | Damper | Urethane rubber | - | ||
13 | Piston Nut | Carbon steel | Zinc chromate (without ø6 to 15 (diameter: 6 to 15 mm)) | ||
14 | Type C Retaining Ring for Hole | Carbon tool steel | Phosphate Coated | ||
15 | Attachment Ring | Aluminum alloy | Chromate | ||
16 | Type C Retaining Ring for Shaft | High carbon steel wire material | - | ||
17 | Magnetic Shielding Plate | Rolled steel plate | Bright chromate (without ø6 (diameter: 6 mm), ø10 (diameter: 10 mm)) | ||
18a | Switch rail (Dual-side piping) | Aluminum alloy | Clear anodizing | ||
18b | Switch rail (Centralized piping) | Aluminum alloy | Clear anodizing | ||
19 | Magnet | - | - | ||
20 | Hexagon socket head plug | Chromium steel | Nickel plated | ||
21 | Steel ball | Chromium steel | ø40 (Diameter: 40 mm) | Hexagon socket head plug | |
ø20 (diameter: 20 mm), ø50 (diameter: 50 mm), ø63 (Diameter: 63 mm) | None | ||||
22 | Hex Socket Head Cap Screw | Chromium steel | Nickel plated | ||
23 | Hex Socket Set Screw | Chromium steel | Nickel plated | ||
24 | Cylinder tube gasket | NBR | - | ||
25 | Wear Ring A | Special resin | ø6 (diameter: 6 mm) None | ||
26 | Wear Ring B | Special resin | - | ||
27 | Wear Ring C | Special resin | - | ||
28 | Piston packing | NBR | - | ||
29 | Lub-retainer | Special resin | ø6 (diameter: 6 mm) None | ||
30 | Switch rail gasket | NBR | Not available for piping on both sides |
Both sides piping type: Dimensional drawing of ø6 (diameter 6 mm) to ø63 (diameter: 63 mm)
*1) ø50 (diameter: 50 mm) and ø63 (diameter: 63 mm) are L (-0.2 to 0).
(Units: mm)
Model | A | B | C | CB | CR | D | F | G | GP | GW | H | HA | HB | HC | HP | HR | HS | HT | J × E | K |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CY3R6 | 7 * | - * | - * | 2 | 0.5 | 7.6 | 5.5 | 3 * | 20 | 18.5 | 19 | 17 | 10.5 | 18 | 10.5 * | 17 | 6 | 10.5 * | M4 × 0.7 × 6 | 7 |
CY3R10 | 9 | 6.5 | 3.2 | 2 | 0.5 | 12 | 6.5 | 4 | 27 | 25.5 | 26 | 24 | 14 | 25 | 14 | 24 | 5 | 14 | M4 × 0.7 × 6 | 9 |
CY3R15 | 10.5 | 8 | 4.2 | 2 | 0.5 | 16.6 * | 8 | 5 | 33 | 31.5 | 32 | 30 | 17 | 31 | 17 | 30 | 8.5 | 17 | M5 × 0.8 × 7 | 14 |
CY3R20 | 9 | 9.5 | 5.2 | 3 | 1 | 21.6 * | 9 | 6 | 39 | 37.5 | 39 | 36 | 21 | 38 | 24 | 36 | 7.5 | 24 | M6 × 1 × 8 | 11 |
CY3R25 | 8.5 | 9.5 | 5.2 | 3 | 1 | 26.4 * | 8.5 | 6 | 44 | 42.5 | 44 | 41 | 23.5 | 43 | 23.5 | 41 | 6.5 | 23.5 | M6 × 1 × 8 | 15 |
CY3R32 | 10.5 | 11 | 6.5 | 3 | 1.5 | 33.6 * | 10.5 | 7 | 55 | 53.5 | 55 | 52 | 29 | 54 | 29 | 51 | 7 | 29 | M8 × 1.25 × 10 | 13 |
CY3R40 | 10 | 11 | 6.5 | 5 | 2 | 41.6 * | 13 | 7 | 65 | 63.5 | 67 | 62 | 36 | 66 | 36 | 62 | 8 | 36 | M8 × 1.25 × 10 | 15 |
CY3R50 | 14 | 14 | 8.2 | 5 | 2 | 52.4 * | 17 | 8.5 | 83 | 81.5 | 85 | 80 | 45 | 84 | 45 | 80 | 9 | 45 | M10 × 1.5 × 15 | 25 |
CY3R63 | 15 | 14 | 8.2 | 5 | 3 | 65.4 * | 18 | 8.5 | 95 | 93.5 | 97 | 92 | 51 | 96 | 51 | 90 | 9.5 | 51 | M10 × 1.5 × 15 | 24 |
(Units: mm)
Model | L | LD | M | MM | N | PW | Q | QW | T | TC | W | WP | WS | X | Y | Z |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CY3R6 | 34 | 3.5 | 3.5 | M3 × 0.5 | 3.5 | 19 | 60 * | 10 | 14.5 * | 10.5 | 20 | 9.5 | 6 | 10 | 35.5 | 66 * |
CY3R10 | 38 | 3.5 | 4 | M3 × 0.5 | 4.5 | 26 | 68 | 14 | 17.5 | 14 | 20 | 13 | 8 | 15 | 39.5 | 76 |
CY3R15 | 53 | 4.3 | 5 | M4 × 0.7 | 6 | 32 | 84 | 18 | 19 | 17 | 25 | 16 | 7 | 18 | 54.5 | 94 |
CY3R20 | 62 | 5.4 | 5 | M4 × 0.7 | 7 | 38 | 95 | 17 | 20.5 | 20 | 40 | 19 | 7 | 22 | 64 | 107 |
CY3R25 | 70 | 5.4 | 6 | M5 × 0.8 | 6.5 | 43 | 105 | 20 | 21.5 | 22.5 | 40 | 21.5 | 7 | 28 | 72 | 117 |
CY3R32 | 76 | 7 | 7 | M6 × 1 | 8.5 | 54 | 116 | 26 | 24 | 28 | 50 | 27 | 7 | 35 | 79 | 130 |
CY3R40 | 90 | 7 | 8 | M6 × 1 | 11 | 64 | 134 | 34 | 26 | 33 | 60 | 32 | 7 | 40 | 93 | 148 |
CY3R50 | 110 | 8.6 | 10 | M8 × 1.25 | 15 | 82 | 159 | 48 | 30 | 42 | 60 | 41 | 10 | 50 | 113 | 176 |
CY3R63 | 118 | 8.6 | 10 | M8 × 1.25 | 16 | 94 | 171 | 60 | 32 | 48 | 70 | 47 | 10 | 60 | 121 | 188 |
(Units: mm)
Model | P (piping port) | ||
---|---|---|---|
Blank | TN * | TF * | |
CY3R6 | M3 × 0.5 * | - | - |
CY3R10 | M5 × 0.8 | - | - |
CY3R15 | M5 × 0.8 | - | - |
CY3R20 | Rc 1/8 | NPT1/8 | G1/8 |
CY3R25 | Rc 1/8 | NPT1/8 | G1/8 |
CY3R32 | Rc 1/8 | NPT1/8 | G1/8 |
CY3R40 | Rc 1/4 | NPT1/4 | G1/4 |
CY3R50 | Rc 1/4 | NPT1/4 | G1/4 |
CY3R63 | Rc 1/4 | NPT1/4 | G1/4 |
*2) The asterisk (*) indicates dimensions different from the CY1R series.
Part Number |
---|
CY3R6-75-M9NZ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Stroke (mm) | Max. Load Mass (Horizontal Mounting) (kg) | Max. Load Mass (kg) | Table Size: Length L (mm) | Cylinder I.D. (Ø) | Table Surface Treatment | Table Size: Width W (mm) | Table Size: Height H (mm) | Piping Format | Port Screw Type | Switch Rail | Auto Switches | Lead Wire Length (m) | Lead Wire Connector | The number of the switches | Custom-made Specifications | Made-to-order |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 75 | 0.05~0.8 | 0.2 | 34 | 6 | [Anodize] Hard Anodize | 19 | 20 | Standard type | M screw | Yes | M9N | 5 | - | 2 | 0.16 to 0.7 | None |
Loading...
Type | Rodless Cylinder | Table Material | Aluminum Alloy | Rodless Cylinder Joint Type | Magnetic |
---|---|---|---|---|---|
Environment | General Purpose | Guide Type | Direct mounted | Cushion | Rubber cushion |
Specifications | Magnet built-in |
Please check the type/dimensions/specifications of the part CY3R6-75-M9NZ in the Magnetically Coupled Rodless Cylinder, Direct Mount Type, CY3R Series series.
Part Number |
---|
CY3R10-100-A93-XC57 |
CY3R10-100-A93L |
CY3R10-100-A93L3 |
CY3R6-75-X1468 |
CY3R6-75N |
CY3R6-77 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Stroke (mm) | Max. Load Mass (Horizontal Mounting) (kg) | Max. Load Mass (kg) | Table Size: Length L (mm) | Cylinder I.D. (Ø) | Table Surface Treatment | Table Size: Width W (mm) | Table Size: Height H (mm) | Piping Format | Port Screw Type | Switch Rail | Auto Switches | Lead Wire Length (m) | Lead Wire Connector | The number of the switches | Custom-made Specifications | Made-to-order |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 100 | 0.05~0.8 | 0.4 | 38 | 10 | [Anodize] Hard Anodize | 26 | 27 | Standard type | M screw | Yes | A93 | 0.5 | - | 2 | 0.16 to 0.7 | Rodless cylinder with floating joint | ||
SGD 431.32 | 1 Piece(s) | 46 Day(s) | 100 | 0.05~0.8 | 0.4 | 38 | 10 | [Anodize] Hard Anodize | 26 | 27 | Standard type | M screw | Yes | A93 | 3 | - | 2 | 0.16 to 0.7 | None | ||
- | 1 Piece(s) | Quote | 100 | 0.05~0.8 | 0.4 | 38 | 10 | [Anodize] Hard Anodize | 26 | 27 | Standard type | M screw | Yes | A93 | 3 | - | 3 | 0.16 to 0.7 | None | ||
- | 1 Piece(s) | Quote | 75 | 0.05~0.8 | 0.2 | 34 | 6 | [Anodize] Hard Anodize | 19 | 20 | Standard type | M screw | Yes | None | - | - | - | 0.16 to 0.7 | CY1□6 compatible part specification | ||
- | 1 Piece(s) | Quote | 75 | 0.05~0.8 | 0.2 | 34 | 6 | [Anodize] Hard Anodize | 19 | 20 | Standard type | M screw | None | None | - | - | - | 0.16 to 0.7 | None | ||
- | 1 Piece(s) | Quote | 77 | 0.05~0.8 | 0.2 | 34 | 6 | [Anodize] Hard Anodize | 19 | 20 | Standard type | M screw | Yes | None | - | - | - | 0.16 to 0.7 | None |
How can we improve?
How can we improve?