(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
The CY3B series is the basic type of the Magnetically Coupled Rodless Cylinder with improved bearing performance.
[Features]
· A good lubrication film is formed on the outer peripheral surface of the cylinder tube for improved durability.
· Reduced sliding resistance.
Part Number
Configured Part Number is shown.
CY3B6-160
Magnetically Coupled Rodless Cylinder, Basic Type, CY3B Series, product image
Tube inner diameter (mm) | 6 | 10 | 15 | 20 | 25 | 32 | 40 | 50 | 63 |
---|---|---|---|---|---|---|---|---|---|
Usable fluids | Air | ||||||||
Guaranteed pressure resistance | 1.05 MPa | ||||||||
Maximum operating pressure | 0.7 MPa | ||||||||
Minimum operating pressure | 0.16 | 0.16 | 0.16 | 0.16 | 0.15 | 0.14 | 0.12 | 0.12 | 0.12 |
Ambient temperature and working fluid temperature | -10 to 60°C (however, no freezing) | ||||||||
Operating piston speed | 50 to 500 mm/s | ||||||||
Cushion | Rubber cushion | ||||||||
Lubrication | Not required (lubrication-free) | ||||||||
Allowable difference of stroke length (mm) | 0 to 250 st: (0 to +1.0), 251 to 1,000 st: (0 to +1.4), 1,001 st and above: (0 to +1.8) | ||||||||
Mounting orientation | Horizontal, slanted, verticalNote) | ||||||||
Mounting nuts (2 nuts) | Standard equipment (accessories) | ||||||||
Magnetic retention force (N) | 19.6 | 53.9 | 137 | 231 | 363 | 588 | 922 | 1,471 | 2,256 |
Note: When mounting vertically, intermediate stopping using an air pressure circuit cannot be done.
Model number example
Tube inner diameter (mm) | Standard stroke (mm) | Manufacturable Maximum stroke (mm) |
---|---|---|
6 | 50, 100, 150 and 200 | 300 |
10 | 50, 100, 150, 200, 250 and 300 | 500 |
15 | 50, 100, 150, 200, 250, 300, 350 400, 450, 500 | 1,000 |
20 | 100, 150, 200, 250, 300, 350, 400, 450 500, 600, 700, 800 | 1,500 |
25 | 3,000 | |
32 | ||
40 | 100, 150, 200, 250, 300, 350, 400, 450 500, 600, 700, 800, 900, 1,000 | 3,000 |
50 | 5,000 | |
63 |
Magnetically Coupled Rodless Cylinder, Basic Type, CY3B Series, structural drawing
Number | Part name | Materials | Additional notes | ||
---|---|---|---|---|---|
1 | Body | Aluminum alloy | Hard anodized aluminum | ||
2 | Head cover | ø6 (diameter 6 mm), ø10 (diameter 10 mm) | Brass | - | |
ø15 (diameter 15 mm) to ø63 (diameter 63 mm) | Aluminum alloy | ||||
3 | End collar | Aluminum alloy | ø20 to 40 (diameter 20 to 40 mm) only | ||
4 | Cylinder tube | Stainless steel | - | ||
5 | Piston | ø6 (diameter 6 mm) | Brass | ø6 (diameter 6 mm) | Electroless Ni plating |
ø10 to 63 (diameter 10 to 63 mm) | Aluminum alloy | ø10 to 63 (diameter 10 to 63 mm) | Chromate | ||
6 | Shaft | Stainless steel | - | ||
7 | Piston-side yoke | Rolled steel | Zinc chromate | ||
8 | External moving element side yoke | Rolled steel | Zinc chromate | ||
9 | Magnet A | - | - | ||
10 | Magnet B | - | - | ||
11 | Spacer | Aluminum alloy | No ø6 (diameter 6 mm) | ||
12 | Damper | Urethane rubber | - | ||
13 | Piston nut | Carbon steel | No ø6 to 15 (diameter 6 to 15 mm) | ||
14 | C-type retaining ring for hole | Carbon tool steel | Phosphate coated | ||
15 | Wear ring A | Special resin | - | ||
16 | Wear ring B | Special resin | - | ||
17 | Piston packing | NBR | - | ||
18 | Lub-retainer | Special resin | No ø6 (diameter 6 mm) | ||
19 | Cylinder tube gasket | NBR | ø6 (diameter 6 mm) and ø10 (diameter 10 mm) only |
Basic type CY3B6 to CY3B63, dimensional drawing
Note 1: ø50 (diameter 50 mm) and ø63 (diameter 63 mm) are L (-0.2 to 0).
(Unit: mm)
Model | A | B | C | CC | D | E | F | G | H | I | J | K | L |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CY3B6 | 4 | 17 | 8* | - | 7.6 | 4 | 8* | 5 | 13.5* | - | 4.5 | 5 | 35 |
CY3B10 | 4 | 25 | 14 | - | 12 | 1.5 | 9 | 5 | 12.5 | - | 4.5 | 4 | 38 |
CY3B15 | 4 | 35 | 14 | - | 16.6* | 2 | 10 | 5.5 | 13 | - | 6 | 11 | 57 |
CY3B20 | 8 | 36 | 26 | - | 21.6* | 2* | 13 | 7.5* | 20 | 28 | 6 | 8 | 66 |
CY3B25 | 8 | 46 | 32 | - | 26.4* | 2* | 13 | 7.5* | 20.5 | 34 | 8 | 10 | 70 |
CY3B32 | 8 | 60 | 32 | - | 33.6* | 2* | 16 | 8* | 22 | 40 | 8 | 15 | 80 |
CY3B40 | 10 | 70 | 41 | - | 41.6* | 3* | 16 | 11 | 29 | 50 | 10 | 16 | 92 |
CY3B50 | - | 86 | - | 32 | 52.4* | 8 | 2 | 14 | 33 | 58* | 12 | 25 | 110 |
CY3B63 | - | 100 | - | 38 | 65.4* | 8 | 2 | 14 | 33 | 72* | 12 | 26 | 122 |
Model | MM | N | NA | NN | Q | R | S | T | V |
---|---|---|---|---|---|---|---|---|---|
CY3B6 | M3 × 0.5 | 9.5* | 10* | M6 × 1* | - | - | 62* | 6.5 | - |
CY3B10 | M3 × 0.5 | 11 | 14 | M10 × 1 | - | - | 63 | 7.5 | - |
CY3B15 | M4 × 0.7 | 11 | 17 | M10 × 1 | - | - | 83 | 8 | - |
CY3B20 | M4 × 0.7 | 18* | 24 | M20 × 1.5 | - | 12* | 106 | 10 | - |
CY3B25 | M5 × 0.8 | 18.5* | 30 | M26 × 1.5 | - | 15* | 111 | 10 | - |
CY3B32 | M6 × 1 | 20* | 36 | M26 × 1.5 | - | 18* | 124 | 13 | - |
CY3B40 | M6 × 1 | 26* | 46 | M32 × 2 | - | 23* | 150 | 13 | - |
CY3B50 | M8 × 1.25 | 25 | 55 | - | 30 (-0.037 to -0.007) | 27.5* | 176 | - | M8 × 1.25 |
CY3B63 | M8 × 1.25 | 25 | 69 | - | 32 (-0.043 to -0.007) | 34.5* | 188 | - | M10 × 1.5 |
(Unit: mm)
Model | W | X | Y | ZZ | P (piping port) | ||
---|---|---|---|---|---|---|---|
No mark | TN* | TF* | |||||
CY3B6 | 25 | 10 | - | 78* | M3 × 0.5* | - | - |
CY3B10 | 30 | 16 | - | 81 | M5 × 0.8 | - | - |
CY3B15 | 35 | 19 | - | 103 | M5 × 0.8 | - | - |
CY3B20 | 50 | 25 | - | 132 | Rc 1/8 | NPT1/8 | G1/8 |
CY3B25 | 50 | 30 | - | 137 | Rc 1/8 | NPT1/8 | G1/8 |
CY3B32 | 50 | 40 | - | 156 | Rc 1/8 | NPT1/8 | G1/8 |
CY3B40 | 60 | 40 | - | 182 | Rc 1/4 | NPT1/4 | G1/4 |
CY3B50 | 60 | 60 | 16 | 180 | Rc 1/4 | NPT1/4 | G1/4 |
CY3B63 | 70 | 70 | 16 | 192 | Rc 1/4 | NPT1/4 | G1/4 |
Note 2: Dimensions marked with "*" are different from the CY1B series.
Note 3: Mounting nuts can be screwed on only for the effective thread length of the head cover (T dimension). When mounting a cylinder, consider the thickness of flange, etc.
Part Number |
---|
CY3B6-160 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Stroke (mm) | Max. Load Mass (Horizontal Mounting) (kg) | Max. Load Mass (kg) | Table Size: Length L (mm) | Cylinder I.D. (Ø) | Environment | Table Size: Width W (mm) | Table Size: Height H (mm) | Port Screw Type | Custom-made Specifications | Made-to-order |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 160 | 0.05~0.8 | 0.2 | 35 | 6 | General Purpose | 17 | 17 | M screw | 0.16 to 0.7 | None |
Loading...
Type | Rodless Cylinder | Table Material | Aluminum Alloy | Rodless Cylinder Joint Type | Magnetic |
---|---|---|---|---|---|
Table Surface Treatment | Hard Anodize | Guide Type | Prototype | Cushion | Rubber cushion |
Please check the type/dimensions/specifications of the part CY3B6-160 in the Magnetically Coupled Rodless Cylinder, Basic Type, CY3B Series series.
Part Number |
---|
CY3B10-100-X210 |
CY3B10-100-X324 |
CY3B10-100-XB13 |
CY3B6-163 |
CY3B6-163-X1468 |
CY3B6-163-X210 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Stroke (mm) | Max. Load Mass (Horizontal Mounting) (kg) | Max. Load Mass (kg) | Table Size: Length L (mm) | Cylinder I.D. (Ø) | Environment | Table Size: Width W (mm) | Table Size: Height H (mm) | Port Screw Type | Custom-made Specifications | Made-to-order |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 100 | 0.05~0.8 | 0.4 | 38 | 10 | General Purpose | 25 | 25 | M screw | 0.16 to 0.7 | Lubrication-free exterior specification | ||
- | 1 Piece(s) | Quote | 100 | 0.05~0.8 | 0.4 | 38 | 10 | General Purpose | 25 | 25 | M screw | 0.16 to 0.7 | Lubrication-free exterior specification (with dust seal) | ||
- | 1 Piece(s) | Quote | 100 | 0.05~0.8 | 0.4 | 38 | 10 | General Purpose | 25 | 25 | M screw | 0.16 to 0.7 | Low speed cylinder (7 to 50 mm/s) | ||
- | 1 Piece(s) | Quote | 163 | 0.05~0.8 | 0.2 | 35 | 6 | General Purpose | 17 | 17 | M screw | 0.16 to 0.7 | None | ||
- | 1 Piece(s) | Quote | 163 | 0.05~0.8 | 0.2 | 35 | 6 | General Purpose | 17 | 17 | M screw | 0.16 to 0.7 | CY1□6 compatible part specification | ||
SGD 331.10 | 1 Piece(s) | 46 Day(s) | 163 | 0.05~0.8 | 0.2 | 35 | 6 | General Purpose | 17 | 17 | M screw | 0.16 to 0.7 | Lubrication-free exterior specification |
How can we improve?
How can we improve?