(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Magnetically Coupled Rodless Cylinder, Basic Type, CY3B Series (Part Numbers)

Magnetically Coupled Rodless Cylinder, Basic Type, CY3B Series
  • On Sale Till 31/05/2024

The CY3B series is the basic type of the Magnetically Coupled Rodless Cylinder with improved bearing performance.
[Features]
· A good lubrication film is formed on the outer peripheral surface of the cylinder tube for improved durability.
· Reduced sliding resistance.

(i)Caution

  • Refer to the catalog for product specifications.
  • Product pictures are representations. CAD data is not supported by some of the model numbers.

PDF

Magnetically Coupled Rodless Cylinder, Basic Type, CY3B Series Details

Magnetically Coupled Rodless Cylinder, Basic Type, CY3B Series, product image

Magnetically Coupled Rodless Cylinder, Basic Type, CY3B Series, product image

Magnetically Coupled Rodless Cylinder, Basic Type, CY3B Series Specifications

Tube inner diameter (mm)61015202532405063
Usable fluidsAir
Guaranteed pressure resistance1.05 MPa
Maximum operating pressure0.7 MPa
Minimum operating pressure0.160.160.160.160.150.140.120.120.12
Ambient temperature and working fluid temperature-10 to 60°C (however, no freezing)
Operating piston speed50 to 500 mm/s
CushionRubber cushion
LubricationNot required (lubrication-free)
Allowable difference of stroke length (mm)0 to 250 st: (0 to +1.0), 251 to 1,000 st: (0 to +1.4), 1,001 st and above: (0 to +1.8)
Mounting orientationHorizontal, slanted, verticalNote)
Mounting nuts (2 nuts)Standard equipment (accessories)
Magnetic retention force (N)19.653.91372313635889221,4712,256

Note: When mounting vertically, intermediate stopping using an air pressure circuit cannot be done.

Model number indication method

Model number example

Model number example

Standard stroke table

Tube inner diameter
(mm)
Standard stroke (mm)Manufacturable
Maximum stroke (mm)
650, 100, 150 and 200300
1050, 100, 150, 200, 250 and 300500
1550, 100, 150, 200, 250, 300, 350
400, 450, 500
1,000
20100, 150, 200, 250, 300, 350, 400, 450
500, 600, 700, 800
1,500
253,000
32
40100, 150, 200, 250, 300, 350, 400, 450
500, 600, 700, 800, 900, 1,000
3,000
505,000
63
  • *Long stroke type (XB11) when the stroke exceeds 2,000 st.
  • *The longer the stroke, the larger the amount of deflection in the cylinder tube. Pay attention to the mounting bracket and clearance value.
  • *Intermediate stroke can be adjusted in 1‑mm increments.

Structural Drawing

Magnetically Coupled Rodless Cylinder, Basic Type, CY3B Series, structural drawing

Magnetically Coupled Rodless Cylinder, Basic Type, CY3B Series, structural drawing

Components

NumberPart nameMaterialsAdditional notes
1BodyAluminum alloyHard anodized aluminum
2Head coverø6 (diameter 6 mm), ø10 (diameter 10 mm)Brass-
ø15 (diameter 15 mm) to ø63 (diameter 63 mm)Aluminum alloy
3End collarAluminum alloyø20 to 40 (diameter 20 to 40 mm) only
4Cylinder tubeStainless steel-
5Pistonø6 (diameter 6 mm)Brassø6 (diameter 6 mm)Electroless Ni plating
ø10 to 63 (diameter 10 to 63 mm)Aluminum alloyø10 to 63 (diameter 10 to 63 mm)Chromate
6ShaftStainless steel-
7Piston-side yokeRolled steelZinc chromate
8External moving element side yokeRolled steelZinc chromate
9Magnet A--
10Magnet B--
11SpacerAluminum alloyNo ø6 (diameter 6 mm)
12DamperUrethane rubber-
13Piston nutCarbon steelNo ø6 to 15 (diameter 6 to 15 mm)
14C-type retaining ring for holeCarbon tool steelPhosphate coated
15Wear ring ASpecial resin-
16Wear ring BSpecial resin-
17Piston packingNBR-
18Lub-retainerSpecial resinNo ø6 (diameter 6 mm)
19Cylinder tube gasketNBRø6 (diameter 6 mm) and ø10 (diameter 10 mm) only

Magnetically Coupled Rodless Cylinder, Basic Type, CY3B Series, example dimensions

Basic type CY3B6 to CY3B63, dimensional drawing

Basic type CY3B6 to CY3B63, dimensional drawing

Note 1: ø50 (diameter 50 mm) and ø63 (diameter 63 mm) are L (-0.2 to 0).

 

(Unit: mm)

 

ModelABCCCDEFGHIJKL
CY3B64178*-7.648*513.5*-4.5535
CY3B1042514-121.59512.5-4.5438
CY3B1543514-16.6*2105.513-61157
CY3B2083626-21.6*2*137.5*20286866
CY3B2584632-26.4*2*137.5*20.53481070
CY3B3286032-33.6*2*168*224081580
CY3B40107041-41.6*3*16112950101692
CY3B50-86-3252.4*82143358*1225110
CY3B63-100-3865.4*82143372*1226122
ModelMMNNANNQRSTV
CY3B6M3 × 0.59.5*10*M6 × 1*--62*6.5-
CY3B10M3 × 0.51114M10 × 1--637.5-
CY3B15M4 × 0.71117M10 × 1--838-
CY3B20M4 × 0.718*24M20 × 1.5-12*10610-
CY3B25M5 × 0.818.5*30M26 × 1.5-15*11110-
CY3B32M6 × 120*36M26 × 1.5-18*12413-
CY3B40M6 × 126*46M32 × 2-23*15013-
CY3B50M8 × 1.252555-30 (-0.037 to -0.007)27.5*176-M8 × 1.25
CY3B63M8 × 1.252569-32 (-0.043 to -0.007)34.5*188-M10 × 1.5

 

(Unit: mm)

 

ModelWXYZZP (piping port)
No markTN*TF*
CY3B62510-78*M3 × 0.5*--
CY3B103016-81M5 × 0.8--
CY3B153519-103M5 × 0.8--
CY3B205025-132Rc 1/8NPT1/8G1/8
CY3B255030-137Rc 1/8NPT1/8G1/8
CY3B325040-156Rc 1/8NPT1/8G1/8
CY3B406040-182Rc 1/4NPT1/4G1/4
CY3B50606016180Rc 1/4NPT1/4G1/4
CY3B63707016192Rc 1/4NPT1/4G1/4

Note 2: Dimensions marked with "*" are different from the CY1B series.
Note 3: Mounting nuts can be screwed on only for the effective thread length of the head cover (T dimension). When mounting a cylinder, consider the thickness of flange, etc.

Part Number
CY3B6-243
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Environment Table Size: Width W
(mm)
Table Size: Height H
(mm)
Port Screw Type Custom-made Specifications Made-to-order

-

1 Piece(s) Quote 2430.05~0.80.2356General Purpose1717M screw0.16 to 0.7None

Loading...

  1. 1

Basic Information

Type Rodless Cylinder Table Material Aluminum Alloy Rodless Cylinder Joint Type Magnetic
Table Surface Treatment Hard Anodize Guide Type Prototype Cushion Rubber cushion

Please check the type/dimensions/specifications of the part CY3B6-243 in the Magnetically Coupled Rodless Cylinder, Basic Type, CY3B Series series.

Similar Part Numbers

Part Number
CY3B10-100-X210
CY3B10-100-X324
CY3B10-100-XB13
CY3B6-249
CY3B6-25
CY3B6-250
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Environment Table Size: Width W
(mm)
Table Size: Height H
(mm)
Port Screw Type Custom-made Specifications Made-to-order

-

1 Piece(s) Quote 1000.05~0.80.43810General Purpose2525M screw0.16 to 0.7Lubrication-free exterior specification

-

1 Piece(s) Quote 1000.05~0.80.43810General Purpose2525M screw0.16 to 0.7Lubrication-free exterior specification (with dust seal)

-

1 Piece(s) Quote 1000.05~0.80.43810General Purpose2525M screw0.16 to 0.7Low speed cylinder (7 to 50 mm/s)

-

1 Piece(s) Quote 2490.05~0.80.2356General Purpose1717M screw0.16 to 0.7None

-

1 Piece(s) Quote 250.05~0.80.2356General Purpose1717M screw0.16 to 0.7None

SGD 302.28

1 Piece(s) 46 Day(s) 2500.05~0.80.2356General Purpose1717M screw0.16 to 0.7None

Tech Support